[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context": "https://schema.org", "@type": "NewsArticle", "mainEntityOfPage": { "@type": "WebPage", "@id": "/proportional-valve-modules" }, "headline": "Proportional Valve Module", "image": { "@type": "ImageObject", "url": "/medias/Proportionalventilmodul-750-632-2000x1125px.jpg?context=bWFzdGVyfGltYWdlc3w4NTAwNnxpbWFnZS9qcGVnfGFXMWhaMlZ6TDJnNVpTOW9OREl2T0RnME9EQTNNelExTnpZNU5DNXFjR2N8Mzc3NjkzMTg1OWI1ZTI4NzMxNmZhZTY2YjcxMmUwNWNkMWZhYTNmMzA4YmJhNjA3NDYzOTE4NDg1ZTkzNTEzMA" }, "author": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH" }, "publisher": { "@type": "Organization", "name": "WAGO Kontakttechnik GmbH", "logo": { "@type": "ImageObject", "url": "/_ui/static_2025-07-04_09-28/desktop/common/images/logo.png" } }, "datePublished": "Mon Apr 09 14:01:56 CEST 2018", "dateModified": "Fri Feb 23 09:51:35 CET 2024" }
News

High Degree of Valve Compatibility: WAGO's Proportional Valve Module (750-632)

Control Single- and Dual-Coil Hydraulic or Pneumatic Proportional Valves

Your benefits:

  • Single- and dual-coil valve control
  • Nominal current up to 1.6 A (2 channels) and 2.0 A (1 channel)
  • 2-, 3- and 4-wire connection technology
  • Valve adjustment with dual gain compensation and linearization
  • Switchable and adjustable dithering
  • Two configurable digital inputs (IEC 61131, type 1) for jog mode (manual mode), end stop/threshold value switches and “emergency stop” ramp

WAGO's compact module connects the following valves at the two 24 V outputs: two single-coil valves with max. 1.6 A or one single-/dual-coil valve with 2 A. Building on its economy, the module quickly connects 2-, 3-, or 4-wire valves for greater installation flexibility. Additional value is provided by a manual override feature in case of failure, as well as configurable input functions for both end stop and threshold value switches.

The module's multiple configuration options allow different types of valves to be connected without affecting the controller application.

Product Overview

Product Overview