[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"769-603","name":"1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 3-pole; 4,00 mm²; gray","url":"/rail-chassis-terminal-blocks/1-conductor-male-connector/p/769-603","description":"<h2>Male connector, 769 Series, operating tool</h2><br/><br/>Enjoy fault-free electrical installations with this male connector (item number 769-603). Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Rated current and voltage are important parameters when selecting a pluggable rail-mount terminal block, as they indicate possible applications and uses. This product has a rated voltage of 500 V and a rated current of 32 A. Conductors can only be connected to this male connector if their strip length is between 8 mm and 9 mm. This product features conductor terminals and utilizes CAGE CLAMP®. Our trusted universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. Dimensions: 18.6 x 18.3 x 40.2 mm (width x height x depth). Depending on the type of conductor, this male connector is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². You can connect three potentials / three poles using the three clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this male connector/plug. You can connect copper conductors thanks to front-entry wiring.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDQzMzA5fGltYWdlL2pwZWd8YURBeUwyaGpaaTh4TlRBNU1Ea3lOVEEzTmpVeE1BfGUyM2U0YWQ0OGU4OTViYTk3NWY1YjNmNDQ5ZjU5YjMyOTM4OGVkNDI1NjIzNGYzZTM0NzA1OTRmMjUwYWQwOTU","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"11470370_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAxMjN8aW1hZ2UvanBlZ3xhR1ppTDJoaVlTOHhOVEE1TURreU5UWXpNelUyTmk4eU1EQXdYekV4TkRjd016Y3dYMFJGTG1wd1p3fDM3ZjdkY2VlM2VlMmI4NDY5MDBlZjBhNGEzZGRjZDEyMTVhMzlhMzVkZTI1NDMwYmRiZjE4MWMwM2M1MmUzYWE","altText":"2000_11470370_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11470370_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAxMjN8aW1hZ2UvanBlZ3xhR1ppTDJoaVlTOHhOVEE1TURreU5UWXpNelUyTmk4eU1EQXdYekV4TkRjd016Y3dYMFJGTG1wd1p3fDM3ZjdkY2VlM2VlMmI4NDY5MDBlZjBhNGEzZGRjZDEyMTVhMzlhMzVkZTI1NDMwYmRiZjE4MWMwM2M1MmUzYWE","altText":"2000_11470370_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11470370_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAxMjN8aW1hZ2UvanBlZ3xhR1ppTDJoaVlTOHhOVEE1TURreU5UWXpNelUyTmk4eU1EQXdYekV4TkRjd016Y3dYMFJGTG1wd1p3fDM3ZjdkY2VlM2VlMmI4NDY5MDBlZjBhNGEzZGRjZDEyMTVhMzlhMzVkZTI1NDMwYmRiZjE4MWMwM2M1MmUzYWE","altText":"2000_11470370_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11470370_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAxMjN8aW1hZ2UvanBlZ3xhR1ppTDJoaVlTOHhOVEE1TURreU5UWXpNelUyTmk4eU1EQXdYekV4TkRjd016Y3dYMFJGTG1wd1p3fDM3ZjdkY2VlM2VlMmI4NDY5MDBlZjBhNGEzZGRjZDEyMTVhMzlhMzVkZTI1NDMwYmRiZjE4MWMwM2M1MmUzYWE","altText":"2000_11470370_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_11470370_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY5MHxpbWFnZS9qcGVnfGFEZGtMMmhpTXk4eE5UQTVNRGt5TlRnNU5UY3hNQzh4TkRRd1h6RXhORGN3TXpjd1gwUkZMbXB3Wnd8NmI1NjM5NTUzODk4YzZhZGFhZThlMDNiZWZiNzdkOTA5M2M0NWMyZDIwOTY2NDBkODY1N2JkMTM0YWJmMWVjOA","altText":"1440_11470370_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_11470370_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTU2NnxpbWFnZS9qcGVnfGFHTXlMMmcyTlM4eE5UQTVNRGt5TmpBeU5qYzRNaTh4TWpnd1h6RXhORGN3TXpjd1gwUkZMbXB3Wnd8NmQ4NDQxMmUxNjIwODc2NmMwYjA1MWY2ZDdmMDRjY2JmYzJkYzM0NDc1Mjc5YmZiZjNiZDMwMDc2OTYwNjA0OA","altText":"1280_11470370_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_11470370_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzkxNXxpbWFnZS9qcGVnfGFHWXlMMmcxWlM4eE5UQTVNRGt5TmpJeU16TTVNQzh4TURJMFh6RXhORGN3TXpjd1gwUkZMbXB3Wnd8NTE0MDM5ODg4MmQxYTUxNGE5YTliOWQyNjI5MjJmYzcwYjcyOWYzMjY5NWFhOTQzOTU4MmVkYTIzYzZkNjZkOA","altText":"1024_11470370_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_11470370_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzk2NHxpbWFnZS9qcGVnfGFEYzBMMmcxTnk4eE5UQTVNRGt5TmpRNE5UVXpOQzgzTmpoZk1URTBOekF6TnpCZlJFVXVhbkJufGU3MTczMjM5ZDg3Y2NjOWY3OGU2NWQ4ODcwYTA2YzlhMGY4YmE0YjM0ZWJlNWFiN2JlYzE4NTk5YWE4N2ZlOWY","altText":"768_11470370_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_11470370_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgzNXxpbWFnZS9qcGVnfGFETmlMMmcwWkM4eE5UQTVNRGt5TmpjNE1EUTBOaTgwT0RCZk1URTBOekF6TnpCZlJFVXVhbkJufDBkMGMyZjc5ZjA2ODFlYTE0YTVhNjQ5MjdiN2MxNGFhMjAyZDI1OTQyNjE4MzZhMGEyYzMwOTExYmFjNDUzNDQ","altText":"480_11470370_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_11470370_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY5M3xpbWFnZS9qcGVnfGFHUTFMMmcwTmk4eE5UQTVNRGt5TmprME5ESTROaTh5TURCZk1URTBOekF6TnpCZlJFVXVhbkJufGNjYzA3YWEzNmNhMmU4YmEyYWEyMmI0MTlhZjg2ZmQxMjU3OWVlNzFjOGMwMWQxNWRkNGU0OTIwZjczNDZhZjE","altText":"200_11470370_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_11470370_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY5M3xpbWFnZS9qcGVnfGFHUTFMMmcwTmk4eE5UQTVNRGt5TmprME5ESTROaTh5TURCZk1URTBOekF6TnpCZlJFVXVhbkJufGNjYzA3YWEzNmNhMmU4YmEyYWEyMmI0MTlhZjg2ZmQxMjU3OWVlNzFjOGMwMWQxNWRkNGU0OTIwZjczNDZhZjE","altText":"200_11470370_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_11470370_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY5M3xpbWFnZS9qcGVnfGFHUTFMMmcwTmk4eE5UQTVNRGt5TmprME5ESTROaTh5TURCZk1URTBOekF6TnpCZlJFVXVhbkJufGNjYzA3YWEzNmNhMmU4YmEyYWEyMmI0MTlhZjg2ZmQxMjU3OWVlNzFjOGMwMWQxNWRkNGU0OTIwZjczNDZhZjE","altText":"200_11470370_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_11470370_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQzNnxpbWFnZS9qcGVnfGFEbGpMMmd4T0M4eE5UQTVNRGt5TnpZek1qUXhOQzh4TWpCZk1URTBOekF6TnpCZlJFVXVhbkJufGZkMWJjZDFmMjQ5ZjI2YjdkM2U5Yjk2M2QzMzM1OWExMzA3ODM4ZmRlYmFhMzQ5NTFkMzYzNjRhOTQ0Y2JkZGQ","altText":"120_11470370_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_11470370_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAxMjN8aW1hZ2UvanBlZ3xhR1ppTDJoaVlTOHhOVEE1TURreU5UWXpNelUyTmk4eU1EQXdYekV4TkRjd016Y3dYMFJGTG1wd1p3fDM3ZjdkY2VlM2VlMmI4NDY5MDBlZjBhNGEzZGRjZDEyMTVhMzlhMzVkZTI1NDMwYmRiZjE4MWMwM2M1MmUzYWE","altText":"2000_11470370_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11470370_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAxMjN8aW1hZ2UvanBlZ3xhR1ppTDJoaVlTOHhOVEE1TURreU5UWXpNelUyTmk4eU1EQXdYekV4TkRjd016Y3dYMFJGTG1wd1p3fDM3ZjdkY2VlM2VlMmI4NDY5MDBlZjBhNGEzZGRjZDEyMTVhMzlhMzVkZTI1NDMwYmRiZjE4MWMwM2M1MmUzYWE","altText":"2000_11470370_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11470370_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAxMjN8aW1hZ2UvanBlZ3xhR1ppTDJoaVlTOHhOVEE1TURreU5UWXpNelUyTmk4eU1EQXdYekV4TkRjd016Y3dYMFJGTG1wd1p3fDM3ZjdkY2VlM2VlMmI4NDY5MDBlZjBhNGEzZGRjZDEyMTVhMzlhMzVkZTI1NDMwYmRiZjE4MWMwM2M1MmUzYWE","altText":"2000_11470370_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11470370_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY5M3xpbWFnZS9qcGVnfGFHUTFMMmcwTmk4eE5UQTVNRGt5TmprME5ESTROaTh5TURCZk1URTBOekF6TnpCZlJFVXVhbkJufGNjYzA3YWEzNmNhMmU4YmEyYWEyMmI0MTlhZjg2ZmQxMjU3OWVlNzFjOGMwMWQxNWRkNGU0OTIwZjczNDZhZjE","altText":"200_11470370_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11470370_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY5M3xpbWFnZS9qcGVnfGFHUTFMMmcwTmk4eE5UQTVNRGt5TmprME5ESTROaTh5TURCZk1URTBOekF6TnpCZlJFVXVhbkJufGNjYzA3YWEzNmNhMmU4YmEyYWEyMmI0MTlhZjg2ZmQxMjU3OWVlNzFjOGMwMWQxNWRkNGU0OTIwZjczNDZhZjE","altText":"200_11470370_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11470370_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDAxMjN8aW1hZ2UvanBlZ3xhR1ppTDJoaVlTOHhOVEE1TURreU5UWXpNelUyTmk4eU1EQXdYekV4TkRjd016Y3dYMFJGTG1wd1p3fDM3ZjdkY2VlM2VlMmI4NDY5MDBlZjBhNGEzZGRjZDEyMTVhMzlhMzVkZTI1NDMwYmRiZjE4MWMwM2M1MmUzYWE","altText":"2000_11470370_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_11470370_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzY5MHxpbWFnZS9qcGVnfGFEZGtMMmhpTXk4eE5UQTVNRGt5TlRnNU5UY3hNQzh4TkRRd1h6RXhORGN3TXpjd1gwUkZMbXB3Wnd8NmI1NjM5NTUzODk4YzZhZGFhZThlMDNiZWZiNzdkOTA5M2M0NWMyZDIwOTY2NDBkODY1N2JkMTM0YWJmMWVjOA","altText":"1440_11470370_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_11470370_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MTU2NnxpbWFnZS9qcGVnfGFHTXlMMmcyTlM4eE5UQTVNRGt5TmpBeU5qYzRNaTh4TWpnd1h6RXhORGN3TXpjd1gwUkZMbXB3Wnd8NmQ4NDQxMmUxNjIwODc2NmMwYjA1MWY2ZDdmMDRjY2JmYzJkYzM0NDc1Mjc5YmZiZjNiZDMwMDc2OTYwNjA0OA","altText":"1280_11470370_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_11470370_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MzkxNXxpbWFnZS9qcGVnfGFHWXlMMmcxWlM4eE5UQTVNRGt5TmpJeU16TTVNQzh4TURJMFh6RXhORGN3TXpjd1gwUkZMbXB3Wnd8NTE0MDM5ODg4MmQxYTUxNGE5YTliOWQyNjI5MjJmYzcwYjcyOWYzMjY5NWFhOTQzOTU4MmVkYTIzYzZkNjZkOA","altText":"1024_11470370_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_11470370_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Nzk2NHxpbWFnZS9qcGVnfGFEYzBMMmcxTnk4eE5UQTVNRGt5TmpRNE5UVXpOQzgzTmpoZk1URTBOekF6TnpCZlJFVXVhbkJufGU3MTczMjM5ZDg3Y2NjOWY3OGU2NWQ4ODcwYTA2YzlhMGY4YmE0YjM0ZWJlNWFiN2JlYzE4NTk5YWE4N2ZlOWY","altText":"768_11470370_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_11470370_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTgzNXxpbWFnZS9qcGVnfGFETmlMMmcwWkM4eE5UQTVNRGt5TmpjNE1EUTBOaTgwT0RCZk1URTBOekF6TnpCZlJFVXVhbkJufDBkMGMyZjc5ZjA2ODFlYTE0YTVhNjQ5MjdiN2MxNGFhMjAyZDI1OTQyNjE4MzZhMGEyYzMwOTExYmFjNDUzNDQ","altText":"480_11470370_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_11470370_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjY5M3xpbWFnZS9qcGVnfGFHUTFMMmcwTmk4eE5UQTVNRGt5TmprME5ESTROaTh5TURCZk1URTBOekF6TnpCZlJFVXVhbkJufGNjYzA3YWEzNmNhMmU4YmEyYWEyMmI0MTlhZjg2ZmQxMjU3OWVlNzFjOGMwMWQxNWRkNGU0OTIwZjczNDZhZjE","altText":"200_11470370_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_11470370_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-11470370-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQzNnxpbWFnZS9qcGVnfGFEbGpMMmd4T0M4eE5UQTVNRGt5TnpZek1qUXhOQzh4TWpCZk1URTBOekF6TnpCZlJFVXVhbkJufGZkMWJjZDFmMjQ5ZjI2YjdkM2U5Yjk2M2QzMzM1OWExMzA3ODM4ZmRlYmFhMzQ5NTFkMzYzNjRhOTQ0Y2JkZGQ","altText":"120_11470370_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_11470370_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMDQzMzA5fGltYWdlL2pwZWd8YURBeUwyaGpaaTh4TlRBNU1Ea3lOVEEzTmpVeE1BfGUyM2U0YWQ0OGU4OTViYTk3NWY1YjNmNDQ5ZjU5YjMyOTM4OGVkNDI1NjIzNGYzZTM0NzA1OTRmMjUwYWQwOTU","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"11470370_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000500036821000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MjM2MHxpbWFnZS9qcGVnfGFHTmpMMmd6TkM4eE5UQTNNalk0T1RVeU1EWTNNQzh5TURBd1h6QXlNREF3TURBMU1EQXdNelk0TWpFd01EQXhNREJpTmw5RlRpNXFjR2N8OTFhMzQ2OGQ0OTYyMjVmODAwZjE3YTg3YjRlOGZhMmE2NmMyNWViYWI3YjExNjZmOTY3ZmQ5ZmUzOGU3NzExNw","altText":"2000_0200000500036821000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000500036821000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000500036821000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MjM2MHxpbWFnZS9qcGVnfGFHTmpMMmd6TkM4eE5UQTNNalk0T1RVeU1EWTNNQzh5TURBd1h6QXlNREF3TURBMU1EQXdNelk0TWpFd01EQXhNREJpTmw5RlRpNXFjR2N8OTFhMzQ2OGQ0OTYyMjVmODAwZjE3YTg3YjRlOGZhMmE2NmMyNWViYWI3YjExNjZmOTY3ZmQ5ZmUzOGU3NzExNw","altText":"2000_0200000500036821000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000500036821000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000500036821000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MjM2MHxpbWFnZS9qcGVnfGFHTmpMMmd6TkM4eE5UQTNNalk0T1RVeU1EWTNNQzh5TURBd1h6QXlNREF3TURBMU1EQXdNelk0TWpFd01EQXhNREJpTmw5RlRpNXFjR2N8OTFhMzQ2OGQ0OTYyMjVmODAwZjE3YTg3YjRlOGZhMmE2NmMyNWViYWI3YjExNjZmOTY3ZmQ5ZmUzOGU3NzExNw","altText":"2000_0200000500036821000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000500036821000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000500036821000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjU3fGltYWdlL2pwZWd8YURJd0wyaGxaQzh4TlRBM01qWTVNRGd6TVRNNU1DOHlNREJmTURJd01EQXdNRFV3TURBek5qZ3lNVEF3TURFd01HSTJYMFZPTG1wd1p3fGY0YjQxZGNjOGIxZWNkZjRkOTY3YjQ1ZmU4YzMyZDU1ZTQzMzQwNWRjZGJiNmVhYWE2OTUwNDE5MTQ5ZTZmZGU","altText":"200_0200000500036821000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000500036821000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000500036821000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjU3fGltYWdlL2pwZWd8YURJd0wyaGxaQzh4TlRBM01qWTVNRGd6TVRNNU1DOHlNREJmTURJd01EQXdNRFV3TURBek5qZ3lNVEF3TURFd01HSTJYMFZPTG1wd1p3fGY0YjQxZGNjOGIxZWNkZjRkOTY3YjQ1ZmU4YzMyZDU1ZTQzMzQwNWRjZGJiNmVhYWE2OTUwNDE5MTQ5ZTZmZGU","altText":"200_0200000500036821000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000500036821000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000500036821000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MjM2MHxpbWFnZS9qcGVnfGFHTmpMMmd6TkM4eE5UQTNNalk0T1RVeU1EWTNNQzh5TURBd1h6QXlNREF3TURBMU1EQXdNelk0TWpFd01EQXhNREJpTmw5RlRpNXFjR2N8OTFhMzQ2OGQ0OTYyMjVmODAwZjE3YTg3YjRlOGZhMmE2NmMyNWViYWI3YjExNjZmOTY3ZmQ5ZmUzOGU3NzExNw","altText":"2000_0200000500036821000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_0200000500036821000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000500036821000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MjM2MHxpbWFnZS9qcGVnfGFEQmxMMmd5WlM4eE5UQTNNalk0T1RjeE56STNPQzh4TkRRd1h6QXlNREF3TURBMU1EQXdNelk0TWpFd01EQXhNREJpTmw5RlRpNXFjR2N8ZTMyNTk0NjI2YjY0NzM3MmE3NGYyZjVkODIyZDNhM2RlYTcwNTJlODVkMzY1OTA0ZDBmYzBhMzA3NGI0OGYwMQ","altText":"1440_0200000500036821000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_0200000500036821000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000500036821000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MjM2MHxpbWFnZS9qcGVnfGFEa3dMMmd5Tmk4eE5UQTNNalk0T1RrM09UUXlNaTh4TWpnd1h6QXlNREF3TURBMU1EQXdNelk0TWpFd01EQXhNREJpTmw5RlRpNXFjR2N8YTcwOTlhYTYzZTJmMzE5YWU0Nzk2MmEwN2YyMDNlYTE1NzE4YTdmOTRkNTZmMGZhOTJlODFkMGZhODE1NDU4OQ","altText":"1280_0200000500036821000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_0200000500036821000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000500036821000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MjM2MHxpbWFnZS9qcGVnfGFERTVMMmhrT1M4eE5UQTNNalk1TURJM05ETXpOQzh4TURJMFh6QXlNREF3TURBMU1EQXdNelk0TWpFd01EQXhNREJpTmw5RlRpNXFjR2N8ODY2MjJlY2FjNGM3MzU3ZjI2MTFhNzNkM2U1YTQzZmVmYmViZTZiODNmZTY5MTAxNGRmMTQ2MTQ2MTRlODMxNA","altText":"1024_0200000500036821000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_0200000500036821000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000500036821000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MjM2MHxpbWFnZS9qcGVnfGFEZG1MMmhrWmk4eE5UQTNNalk1TURRek9ERTNOQzgzTmpoZk1ESXdNREF3TURVd01EQXpOamd5TVRBd01ERXdNR0kyWDBWT0xtcHdad3wyNmI0ZGMxNzg5ZGJmYzZmNzUyY2U3N2Y1NmViOTQ1MmVhMTViOWFhY2VhNzYzNjczMzBmMmE1NWJhY2U1YmJh","altText":"768_0200000500036821000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_0200000500036821000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000500036821000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTI3NXxpbWFnZS9qcGVnfGFEWXdMMmhsT1M4eE5UQTNNalk1TURjd01ETXhPQzgwT0RCZk1ESXdNREF3TURVd01EQXpOamd5TVRBd01ERXdNR0kyWDBWT0xtcHdad3xlNDMzMWEzZTMwMjRlMGY5ODBhMWUxNDcxZmQ2ZjQ1OWRmMmFmZTRiYTJhMjRjNzRiMGFmOGJkNzYxNGRhZTIy","altText":"480_0200000500036821000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_0200000500036821000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000500036821000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjU3fGltYWdlL2pwZWd8YURJd0wyaGxaQzh4TlRBM01qWTVNRGd6TVRNNU1DOHlNREJmTURJd01EQXdNRFV3TURBek5qZ3lNVEF3TURFd01HSTJYMFZPTG1wd1p3fGY0YjQxZGNjOGIxZWNkZjRkOTY3YjQ1ZmU4YzMyZDU1ZTQzMzQwNWRjZGJiNmVhYWE2OTUwNDE5MTQ5ZTZmZGU","altText":"200_0200000500036821000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_0200000500036821000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000500036821000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YURVNEwyaGhaaTh4TlRBM01qWTVNVFk0TXpNMU9DOHhNakJmTURJd01EQXdNRFV3TURBek5qZ3lNVEF3TURFd01HSTJYMFZPTG1wd1p3fDM2NDhhMWY3YTc3NjJhNGVlOWFlNzMyOTUxODk1YTM5N2FlODNlYWEzMThhM2YwY2U4Yzg5MTQ2ZjAyNjUyYjI","altText":"120_0200000500036821000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_0200000500036821000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NTQwNnxpbWFnZS9qcGVnfGFHUTBMMmcwTlM4eE5UQTNNalk0T1RBeU9URTFNQXw3YmM1NWIzYWJhOWUyZThjNDg3YjNkYmI3ZTdlNmEyYmJlODYyZmI5MDM5MDllOGUwMzE0MTRhODIxYTQ5MDk3","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"0200000500036821000100b6_EN.jpg"}],"categories":[{"code":"50004","name":"Pluggable Connection Systems","url":"/c/pluggable-connection-systems","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connection-systems","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":"/discover-pluggable-connectors"},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":null},{"code":"20047","name":"X-COM","url":"/c/x-com","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50001","name":"Rail / Chassis Terminal blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. The right actuation variants for any application: lever, push-button or operating slot.","categoryReferenceUrl":null,"contentPageLink":"/discover-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"769-603","stock":null,"url":"/rail-chassis-terminal-blocks/1-conductor-male-connector/p/769-603","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["769-603","rail-mountedterminalblock"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4044918520799","primaryCategoryName":"Rail / Chassis Terminal blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail / Chassis Terminal blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20047","name":"X-COM","url":"/c/x-com","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"X-COM","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"1-conductor male connector","primaryImageUrl":null,"productGroup":null,"nameEn":"1-conductor male connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 3-pole; 4,00 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"51132282","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Male connector/plug","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}