[ { "uid": "link_contact", "linkName": "Contact", "url": "/us/contact##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "2-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 14-pole; Centered locking levers; Strain relief plate; 1,50 mm²; gray", "description" : "<h2>Female connector, 2020 Series, gray</h2><br/><br/>This female connector (item number 2020-214/145-000) provides seamless electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 13.5 A. Strip lengths must be between 9 mm and 11 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be plugged in without the need for tools—all thanks to its pluggable design. Dimensions: 49.7 x 69 x 29.8 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². There are twenty-eight clamping points available for connecting fourteen different potentials / fourteen poles. The gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. Conductors made of copper can be connected thanks to front-entry wiring. The strain relief plate secures the connected conductorsand facilitates wire management..<br/>", "mpn" : "2020-214/145-000", "sku" : "2020-214/145-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001100002cba000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTEwfGltYWdlL2pwZWd8YUdVd0wyaGlPUzh4TkRZNU1qRTFOVFExTnpVMk5pOHlNREJmTURJd01EQXdNVEV3TURBd01tTmlZVEF3TURFd01HSTJYMFJGTG1wd1p3fGMzYzA5Mzg3ZGEzNzdlNTdmZGEzZjEzNDNmMTM5ZDExMWRlZTg5OTA3ZDE0YTQwYTNhOGZmMzllYzFhN2E5MGU", "gtin13" : "4050821222262", "category" : "Rail / Chassis Terminal blocks", "url" : "https://www.wago.com/us/rail-chassis-terminal-blocks/2-conductor-female-connector/p/2020-214_145-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
X-COM S-Mini Item no. 2020-214/145-000

2-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 14-pole; Centered locking levers; Strain relief plate; 1,50 mm²; gray

Item no. 2020-214/145-000
2-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 10 Piece
Item no. 2020-214/145-000
2-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 10 Piece