[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"769-123/000-039","name":"2-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 3-pole; coding finger; 4,00 mm²; gray/blue/green-yellow","url":"/rail-chassis-terminal-blocks/2-conductor-female-connector/p/769-123_000-039","description":"<h2>Female connector, 769 Series, CAGE CLAMP®</h2><br/><br/>This female connector (item number 769-123/000-039) is designed for fault-free electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed for use with a rated current of up to 32 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes CAGE CLAMP®. Our renowned universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. The item's dimensions are 15 x 45.2 x 35.9 mm (width x height x depth). Depending on the conductor type, this female connector is ideal for conductor cross sections ranging from 0.08 mm² to 4 mm². Up to three potentials / three poles can be connected to this terminal strip using six clamping points. The gray/blue/green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. The front-entry wiring allows you to connect copper conductors.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjI0MTY0fGltYWdlL2pwZWd8YURCa0wyZzVOUzh4TlRBNU56QTROREE0TkRJMU5BfDQ4OTFkZDY3ZGUzYmY0NDk1YWQzY2IyN2I0MDc0MzM2ZjJmNTdiZGViZjBhMGE3MzQ4MmNlNTk1MjEwYjdiNWY","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"10691479_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQxMTR8aW1hZ2UvanBlZ3xhREl5TDJobU55OHhOVEE1TnpBNE5UTTJNakl3Tmk4eU1EQXdYekV3TmpreE5EYzVYMFJGTG1wd1p3fGU4ZWNkMjVmZjUwMWZjNmU4YWUwODM2NGZjNzljMGMyNGJlNGFlZDdmMzgyZjEzZDFmZTMzODUxYzQ4ZmIzOGU","altText":"2000_10691479_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_10691479_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQxMTR8aW1hZ2UvanBlZ3xhREl5TDJobU55OHhOVEE1TnpBNE5UTTJNakl3Tmk4eU1EQXdYekV3TmpreE5EYzVYMFJGTG1wd1p3fGU4ZWNkMjVmZjUwMWZjNmU4YWUwODM2NGZjNzljMGMyNGJlNGFlZDdmMzgyZjEzZDFmZTMzODUxYzQ4ZmIzOGU","altText":"2000_10691479_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_10691479_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQxMTR8aW1hZ2UvanBlZ3xhREl5TDJobU55OHhOVEE1TnpBNE5UTTJNakl3Tmk4eU1EQXdYekV3TmpreE5EYzVYMFJGTG1wd1p3fGU4ZWNkMjVmZjUwMWZjNmU4YWUwODM2NGZjNzljMGMyNGJlNGFlZDdmMzgyZjEzZDFmZTMzODUxYzQ4ZmIzOGU","altText":"2000_10691479_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_10691479_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQxMTR8aW1hZ2UvanBlZ3xhREl5TDJobU55OHhOVEE1TnpBNE5UTTJNakl3Tmk4eU1EQXdYekV3TmpreE5EYzVYMFJGTG1wd1p3fGU4ZWNkMjVmZjUwMWZjNmU4YWUwODM2NGZjNzljMGMyNGJlNGFlZDdmMzgyZjEzZDFmZTMzODUxYzQ4ZmIzOGU","altText":"2000_10691479_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_10691479_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE3MTR8aW1hZ2UvanBlZ3xhRE5sTDJobE9TOHhOVEE1TnpBNE5UYzRPREU1TUM4eE5EUXdYekV3TmpreE5EYzVYMFJGTG1wd1p3fDUzYTE0MWQ1ZGM2MjZmZDczN2UwZTdjNzhhN2IyYTdmYmVjNTlhNjgzYWM5MGE5NzgzNjI3Yzc4ZmVjMWNkZjg","altText":"1440_10691479_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_10691479_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI3MDR8aW1hZ2UvanBlZ3xhR1l5TDJnNU15OHhOVEE1TnpBNE5qRTRNVFF3Tmk4eE1qZ3dYekV3TmpreE5EYzVYMFJGTG1wd1p3fGQwMTgwYjE2NGZhYjliYWUxNTBhNDZiYzQ1NjNhYjA4MDFmMzNkNzU2NWUwYTA2MDBlOWU3Mzg4MjRkMTFmNDc","altText":"1280_10691479_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_10691479_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDQwMnxpbWFnZS9qcGVnfGFESTBMMmc0WVM4eE5UQTVOekE0TmpRME16VTFNQzh4TURJMFh6RXdOamt4TkRjNVgwUkZMbXB3Wnd8NzczMmFkMGU5ZWRjNWYzNzFmNzBlM2EzOTY3MGQ0NjRmMDVjYWExZjU0MzhhY2ViOGEzM2E2YTVmZjYyNDM4OA","altText":"1024_10691479_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_10691479_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODY3MnxpbWFnZS9qcGVnfGFEVTFMMmc0TUM4eE5UQTVOekE0Tmpjd05UWTVOQzgzTmpoZk1UQTJPVEUwTnpsZlJFVXVhbkJufDFjMzQ1YTczYWFkYTE1ZTY3MTY4YTNiZDM4NjU5NTg1Mjg3MWM3NmNlYmRmNGMzMDQwZmFjNmY3Y2VkYTI5MjA","altText":"768_10691479_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_10691479_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzEyM3xpbWFnZS9qcGVnfGFHUTNMMmczT0M4eE5UQTVOekE0TmprMk56Z3pPQzgwT0RCZk1UQTJPVEUwTnpsZlJFVXVhbkJufDQ5NzZmZjAyYTVhNzM0ZDFkMDViMDY1N2MwMzA5ODZiMWFkZDBlZWZlMTNkYTJmZWQwNGY5YzQyOGUyNTdmNjc","altText":"480_10691479_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_10691479_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU0MXxpbWFnZS9qcGVnfGFEVmtMMmd5Tnk4eE5UQTVOekE0TnpJeU9UazRNaTh5TURCZk1UQTJPVEUwTnpsZlJFVXVhbkJufGZjNzBlYTQ2NjU2YWYyNTM0YjRiN2Q2M2EzYzNhMDE2YWQxNjg0YzZkNTZjODljZWU3YmRkYTc1M2FlODQ1YTg","altText":"200_10691479_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_10691479_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU0MXxpbWFnZS9qcGVnfGFEVmtMMmd5Tnk4eE5UQTVOekE0TnpJeU9UazRNaTh5TURCZk1UQTJPVEUwTnpsZlJFVXVhbkJufGZjNzBlYTQ2NjU2YWYyNTM0YjRiN2Q2M2EzYzNhMDE2YWQxNjg0YzZkNTZjODljZWU3YmRkYTc1M2FlODQ1YTg","altText":"200_10691479_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_10691479_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU0MXxpbWFnZS9qcGVnfGFEVmtMMmd5Tnk4eE5UQTVOekE0TnpJeU9UazRNaTh5TURCZk1UQTJPVEUwTnpsZlJFVXVhbkJufGZjNzBlYTQ2NjU2YWYyNTM0YjRiN2Q2M2EzYzNhMDE2YWQxNjg0YzZkNTZjODljZWU3YmRkYTc1M2FlODQ1YTg","altText":"200_10691479_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_10691479_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE3OXxpbWFnZS9qcGVnfGFETmtMMmd6WXk4eE5UQTVOekE0T0RBNE1UazFNQzh4TWpCZk1UQTJPVEUwTnpsZlJFVXVhbkJufDQ1ZTYzYTkzMmFmNTcwMGJkYTEzMDRkMDdhZmQ4ZWE0NGY4MWY0YmZkOTAzMDg4NTQyOWRmZGZjY2E5OWFlMGE","altText":"120_10691479_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_10691479_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQxMTR8aW1hZ2UvanBlZ3xhREl5TDJobU55OHhOVEE1TnpBNE5UTTJNakl3Tmk4eU1EQXdYekV3TmpreE5EYzVYMFJGTG1wd1p3fGU4ZWNkMjVmZjUwMWZjNmU4YWUwODM2NGZjNzljMGMyNGJlNGFlZDdmMzgyZjEzZDFmZTMzODUxYzQ4ZmIzOGU","altText":"2000_10691479_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10691479_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQxMTR8aW1hZ2UvanBlZ3xhREl5TDJobU55OHhOVEE1TnpBNE5UTTJNakl3Tmk4eU1EQXdYekV3TmpreE5EYzVYMFJGTG1wd1p3fGU4ZWNkMjVmZjUwMWZjNmU4YWUwODM2NGZjNzljMGMyNGJlNGFlZDdmMzgyZjEzZDFmZTMzODUxYzQ4ZmIzOGU","altText":"2000_10691479_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10691479_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQxMTR8aW1hZ2UvanBlZ3xhREl5TDJobU55OHhOVEE1TnpBNE5UTTJNakl3Tmk4eU1EQXdYekV3TmpreE5EYzVYMFJGTG1wd1p3fGU4ZWNkMjVmZjUwMWZjNmU4YWUwODM2NGZjNzljMGMyNGJlNGFlZDdmMzgyZjEzZDFmZTMzODUxYzQ4ZmIzOGU","altText":"2000_10691479_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10691479_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU0MXxpbWFnZS9qcGVnfGFEVmtMMmd5Tnk4eE5UQTVOekE0TnpJeU9UazRNaTh5TURCZk1UQTJPVEUwTnpsZlJFVXVhbkJufGZjNzBlYTQ2NjU2YWYyNTM0YjRiN2Q2M2EzYzNhMDE2YWQxNjg0YzZkNTZjODljZWU3YmRkYTc1M2FlODQ1YTg","altText":"200_10691479_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10691479_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU0MXxpbWFnZS9qcGVnfGFEVmtMMmd5Tnk4eE5UQTVOekE0TnpJeU9UazRNaTh5TURCZk1UQTJPVEUwTnpsZlJFVXVhbkJufGZjNzBlYTQ2NjU2YWYyNTM0YjRiN2Q2M2EzYzNhMDE2YWQxNjg0YzZkNTZjODljZWU3YmRkYTc1M2FlODQ1YTg","altText":"200_10691479_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10691479_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTQxMTR8aW1hZ2UvanBlZ3xhREl5TDJobU55OHhOVEE1TnpBNE5UTTJNakl3Tmk4eU1EQXdYekV3TmpreE5EYzVYMFJGTG1wd1p3fGU4ZWNkMjVmZjUwMWZjNmU4YWUwODM2NGZjNzljMGMyNGJlNGFlZDdmMzgyZjEzZDFmZTMzODUxYzQ4ZmIzOGU","altText":"2000_10691479_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_10691479_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDE3MTR8aW1hZ2UvanBlZ3xhRE5sTDJobE9TOHhOVEE1TnpBNE5UYzRPREU1TUM4eE5EUXdYekV3TmpreE5EYzVYMFJGTG1wd1p3fDUzYTE0MWQ1ZGM2MjZmZDczN2UwZTdjNzhhN2IyYTdmYmVjNTlhNjgzYWM5MGE5NzgzNjI3Yzc4ZmVjMWNkZjg","altText":"1440_10691479_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_10691479_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjI3MDR8aW1hZ2UvanBlZ3xhR1l5TDJnNU15OHhOVEE1TnpBNE5qRTRNVFF3Tmk4eE1qZ3dYekV3TmpreE5EYzVYMFJGTG1wd1p3fGQwMTgwYjE2NGZhYjliYWUxNTBhNDZiYzQ1NjNhYjA4MDFmMzNkNzU2NWUwYTA2MDBlOWU3Mzg4MjRkMTFmNDc","altText":"1280_10691479_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_10691479_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NDQwMnxpbWFnZS9qcGVnfGFESTBMMmc0WVM4eE5UQTVOekE0TmpRME16VTFNQzh4TURJMFh6RXdOamt4TkRjNVgwUkZMbXB3Wnd8NzczMmFkMGU5ZWRjNWYzNzFmNzBlM2EzOTY3MGQ0NjRmMDVjYWExZjU0MzhhY2ViOGEzM2E2YTVmZjYyNDM4OA","altText":"1024_10691479_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_10691479_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODY3MnxpbWFnZS9qcGVnfGFEVTFMMmc0TUM4eE5UQTVOekE0Tmpjd05UWTVOQzgzTmpoZk1UQTJPVEUwTnpsZlJFVXVhbkJufDFjMzQ1YTczYWFkYTE1ZTY3MTY4YTNiZDM4NjU5NTg1Mjg3MWM3NmNlYmRmNGMzMDQwZmFjNmY3Y2VkYTI5MjA","altText":"768_10691479_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_10691479_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzEyM3xpbWFnZS9qcGVnfGFHUTNMMmczT0M4eE5UQTVOekE0TmprMk56Z3pPQzgwT0RCZk1UQTJPVEUwTnpsZlJFVXVhbkJufDQ5NzZmZjAyYTVhNzM0ZDFkMDViMDY1N2MwMzA5ODZiMWFkZDBlZWZlMTNkYTJmZWQwNGY5YzQyOGUyNTdmNjc","altText":"480_10691479_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_10691479_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODU0MXxpbWFnZS9qcGVnfGFEVmtMMmd5Tnk4eE5UQTVOekE0TnpJeU9UazRNaTh5TURCZk1UQTJPVEUwTnpsZlJFVXVhbkJufGZjNzBlYTQ2NjU2YWYyNTM0YjRiN2Q2M2EzYzNhMDE2YWQxNjg0YzZkNTZjODljZWU3YmRkYTc1M2FlODQ1YTg","altText":"200_10691479_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_10691479_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-10691479-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE3OXxpbWFnZS9qcGVnfGFETmtMMmd6WXk4eE5UQTVOekE0T0RBNE1UazFNQzh4TWpCZk1UQTJPVEUwTnpsZlJFVXVhbkJufDQ1ZTYzYTkzMmFmNTcwMGJkYTEzMDRkMDdhZmQ4ZWE0NGY4MWY0YmZkOTAzMDg4NTQyOWRmZGZjY2E5OWFlMGE","altText":"120_10691479_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_10691479_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjI0MTY0fGltYWdlL2pwZWd8YURCa0wyZzVOUzh4TlRBNU56QTROREE0TkRJMU5BfDQ4OTFkZDY3ZGUzYmY0NDk1YWQzY2IyN2I0MDc0MzM2ZjJmNTdiZGViZjBhMGE3MzQ4MmNlNTk1MjEwYjdiNWY","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"10691479_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000090000fea8000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyOTI1MXxpbWFnZS9qcGVnfGFHRTRMMmhoTnk4eE5UQTNNek16TnpVM016UXdOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNR1psWVRnd01EQXhNREJpTmw5RlRpNXFjR2N8MDg3OTNhMTI3MmQ0Nzk4MDQ5NWNjNGYwNWZkOTYxYmIyYjBhMjY3NzZlNzU0NDMzMjI3MDMyMDE3MDRmZTAzNA","altText":"2000_020000090000fea8000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000090000fea8000100b6_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000090000fea8000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyOTI1MXxpbWFnZS9qcGVnfGFHRTRMMmhoTnk4eE5UQTNNek16TnpVM016UXdOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNR1psWVRnd01EQXhNREJpTmw5RlRpNXFjR2N8MDg3OTNhMTI3MmQ0Nzk4MDQ5NWNjNGYwNWZkOTYxYmIyYjBhMjY3NzZlNzU0NDMzMjI3MDMyMDE3MDRmZTAzNA","altText":"2000_020000090000fea8000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000090000fea8000100b6_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000090000fea8000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyOTI1MXxpbWFnZS9qcGVnfGFHRTRMMmhoTnk4eE5UQTNNek16TnpVM016UXdOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNR1psWVRnd01EQXhNREJpTmw5RlRpNXFjR2N8MDg3OTNhMTI3MmQ0Nzk4MDQ5NWNjNGYwNWZkOTYxYmIyYjBhMjY3NzZlNzU0NDMzMjI3MDMyMDE3MDRmZTAzNA","altText":"2000_020000090000fea8000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000090000fea8000100b6_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000090000fea8000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzM4fGltYWdlL2pwZWd8YUdWaEwyZ3pOaTh4TlRBM016TXpPRGM0TlRneU1pOHlNREJmTURJd01EQXdNRGt3TURBd1ptVmhPREF3TURFd01HSTJYMFZPTG1wd1p3fDFmOTQyNTJkZTA5YmM5ODM2MGUyNTFjZWI4MDc0MGFiOTFkNjc3MTIzN2EzN2I4NmUzNmQxMjViOTgzNTFmY2Q","altText":"200_020000090000fea8000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000090000fea8000100b6_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000090000fea8000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzM4fGltYWdlL2pwZWd8YUdWaEwyZ3pOaTh4TlRBM016TXpPRGM0TlRneU1pOHlNREJmTURJd01EQXdNRGt3TURBd1ptVmhPREF3TURFd01HSTJYMFZPTG1wd1p3fDFmOTQyNTJkZTA5YmM5ODM2MGUyNTFjZWI4MDc0MGFiOTFkNjc3MTIzN2EzN2I4NmUzNmQxMjViOTgzNTFmY2Q","altText":"200_020000090000fea8000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000090000fea8000100b6_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000090000fea8000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyOTI1MXxpbWFnZS9qcGVnfGFHRTRMMmhoTnk4eE5UQTNNek16TnpVM016UXdOaTh5TURBd1h6QXlNREF3TURBNU1EQXdNR1psWVRnd01EQXhNREJpTmw5RlRpNXFjR2N8MDg3OTNhMTI3MmQ0Nzk4MDQ5NWNjNGYwNWZkOTYxYmIyYjBhMjY3NzZlNzU0NDMzMjI3MDMyMDE3MDRmZTAzNA","altText":"2000_020000090000fea8000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_020000090000fea8000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000090000fea8000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyOTI1MXxpbWFnZS9qcGVnfGFHUmhMMmc1WkM4eE5UQTNNek16Tnpnek5UVTFNQzh4TkRRd1h6QXlNREF3TURBNU1EQXdNR1psWVRnd01EQXhNREJpTmw5RlRpNXFjR2N8ZDdiM2VhYjQ5YjA4YjNiZTFlNzU3Mjk2ODlkOWUyMTIwOTUxMTgyYThiOWUyZDYxNWFiMWE1MDA2ODU0YzNkYg","altText":"1440_020000090000fea8000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_020000090000fea8000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000090000fea8000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyOTI1MXxpbWFnZS9qcGVnfGFEQTRMMmcwWmk4eE5UQTNNek16T0RBMk5Ea3lOaTh4TWpnd1h6QXlNREF3TURBNU1EQXdNR1psWVRnd01EQXhNREJpTmw5RlRpNXFjR2N8OWRmMjQ4ZjZiZmIxZGYzODgwZmNjOTkzZmM3NjdkZTU1NzQxNjkyY2I1ODc1NzIyMGUwZmQ3N2RhZDJhMjJhNw","altText":"1280_020000090000fea8000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_020000090000fea8000100b6_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000090000fea8000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyOTI1MXxpbWFnZS9qcGVnfGFEUTRMMmcwWWk4eE5UQTNNek16T0RFNU5UazVPQzh4TURJMFh6QXlNREF3TURBNU1EQXdNR1psWVRnd01EQXhNREJpTmw5RlRpNXFjR2N8YTZjZWVjNGE3NmJkNzZmYzhhZDk3NDE2NmQ5MzkyOWIwMWRmOTZkYzY5ZjMwM2E2NDc4ZTNmNzZlMGI4NmU1YQ","altText":"1024_020000090000fea8000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_020000090000fea8000100b6_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000090000fea8000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyOTI1MXxpbWFnZS9qcGVnfGFEYzRMMmcwTkM4eE5UQTNNek16T0RNNU1qWXdOaTgzTmpoZk1ESXdNREF3TURrd01EQXdabVZoT0RBd01ERXdNR0kyWDBWT0xtcHdad3xkMzEzZTc1M2U0M2M4YzM3MWI3MGRiNDU1YmU5ZmJmMDhhNGI2MGI2MzU0ODExYjNhNTM3MDlhMTIzNTBlNWE2","altText":"768_020000090000fea8000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_020000090000fea8000100b6_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000090000fea8000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODE0N3xpbWFnZS9qcGVnfGFEZGhMMmcwTVM4eE5UQTNNek16T0RRMU9ERTBNaTgwT0RCZk1ESXdNREF3TURrd01EQXdabVZoT0RBd01ERXdNR0kyWDBWT0xtcHdad3w1YjhiNmNhNjkzMzNjMDBjMmZlZjZhMTc2NjZmMTBhM2NkNjFhMTZmYmVmY2NjNDUxMWE4NzEwMTM3M2YzMjc4","altText":"480_020000090000fea8000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_020000090000fea8000100b6_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000090000fea8000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzM4fGltYWdlL2pwZWd8YUdWaEwyZ3pOaTh4TlRBM016TXpPRGM0TlRneU1pOHlNREJmTURJd01EQXdNRGt3TURBd1ptVmhPREF3TURFd01HSTJYMFZPTG1wd1p3fDFmOTQyNTJkZTA5YmM5ODM2MGUyNTFjZWI4MDc0MGFiOTFkNjc3MTIzN2EzN2I4NmUzNmQxMjViOTgzNTFmY2Q","altText":"200_020000090000fea8000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_020000090000fea8000100b6_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000090000fea8000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3wyNTkwfGltYWdlL2pwZWd8YUdWbUwyZ3lZaTh4TlRBM016TXpPVFUzTWpJMU5DOHhNakJmTURJd01EQXdNRGt3TURBd1ptVmhPREF3TURFd01HSTJYMFZPTG1wd1p3fDdkOGFlNGNlYzQzODg0NGNlZGUxMDU2NGM4YjU3YzQ4MjFkMzQzYTE5Mjg3NDRhNWI1OGYzNjYyYmQ3NGI4NjM","altText":"120_020000090000fea8000100b6_EN","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_020000090000fea8000100b6_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NzUzMnxpbWFnZS9qcGVnfGFEaGpMMmhtWWk4eE5UQTNNek16TmpreE9EQTBOZ3w0ZmFmODZhNWFhMGIyNjlmY2IwMWVhNDA0MTc3YWE5Mzc3MzI1NGMxNzY5N2M2M2ZjMTUwMGNmZmE3ZTZjYmM1","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"020000090000fea8000100b6_EN.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":null},{"code":"10004","name":"Pluggable Connectors","url":"/c/pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"The right solution for every application: Whether on the printed circuit board, in the control cabinet or for lighting connection, WAGO's pluggable connectors quickly and easily connect to the widest variety of applications.","categoryReferenceUrl":null,"contentPageLink":null},{"code":"20047","name":"X-COM","url":"/c/x-com","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"50001","name":"Rail / Chassis Terminal blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. The right actuation variants for any application: lever, push-button or operating slot.","categoryReferenceUrl":null,"contentPageLink":"/discover-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"769-123/000-039","stock":null,"url":"/rail-chassis-terminal-blocks/2-conductor-female-connector/p/769-123_000-039","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4055143967150","primaryCategoryName":"Rail / Chassis Terminal blocks","numberContentUnits":25.0,"numberPackageUnits":25.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail / Chassis Terminal blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":false,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20047","name":"X-COM","url":"/c/x-com","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"x-com","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"X-COM","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"2-conductor female connector","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor female connector; CAGE CLAMP®; 4 mm²; Pin spacing 5 mm; 3-pole; coding finger; 4,00 mm²; gray/blue/green-yellow","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60426538","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Female connector/socket","productColor":{"imageType":null,"format":null,"url":"/medias/0052.png?context=bWFzdGVyfGltYWdlc3wxODl8aW1hZ2UvcG5nfGFEVTRMMmhrTUM4eE1qSTBPRE0zTmprMk56RTVPQzh3TURVeUxuQnVad3wyYzVhZTgyOWY1NGI5MzQxNzgxZDQ0OGE4ZTdkN2JmZTlmZTcyODU0MDRlYjI1NzFhYTA3YjMwZGQzYWMyMGJi","altText":"gray/blue/green-Yellow","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}