[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2001-1404","name":"TOPJOB®S feedthrough terminal block; rail mount; 4-conductor; 4.2 mm wide; blue","url":"/rail-chassis-terminal-blocks/topjobs-feedthrough-terminal-block/p/2001-1404","description":"<h2>Through terminal block, 2001 Series, operating tool</h2><br/><br/>This through terminal block (item number 2001-1404) is designed for quick and easy connections. Whether for use in industry or building installations, our rail-mount through terminal blocks allow you to quickly and securely connect electrical conductors. They’re perfect for either classic through-wiring or distributing potential, depending on the variant. This through rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 17.5 A. Conductors should only be connected to this through terminal block if their strip length is between 9 mm and 11 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. The item's dimensions are 4.2 x 69.9 x 39.5 mm (width x height x depth). This through terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 2.5 mm². It has one level. You can connect a single potential using the four clamping points. The blue housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this through rail-mount terminal block. Our TOPJOB® S rail-mount terminal blocks are perfect for a wide range of industrial applications and modern building installations as they provide secure electrical connections. You can work anywhere in the world and on any application with just a single rail-mount terminal block system. These through rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring makes it possible to connect copper conductors. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NTkxNzB8aW1hZ2UvanBlZ3xhR0V3TDJnek1DOHhOVEEzTlRZek5UVTJNRFEzT0F8NWJmNjM4N2E0MTcxNWFjZDQ3NWU5YTVmNTU3NWI4ZTViOGYwOTI3ZmMwZDI2YzA4YWQ1YmNjZTYyNGE0YzZmMQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000000038527000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAyMzh8aW1hZ2UvanBlZ3xhREkxTDJnek1pOHhOVEEzTlRZek5qTTBOamt4TUM4eU1EQXdYekF5TURBd01EQXdNREF3TXpnMU1qY3dNREF5TURCaU5sOUVSUzVxY0djfDM0MGQ3NjJlMmQ4ZGUwYzAzNWZlM2ZiMTBkYWVjZjBlZDI3MDJmN2U5OTEwMzhmNTcyMGU5N2FhODgwZWQ4MTk","altText":"2000_0200000000038527000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000000038527000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAyMzh8aW1hZ2UvanBlZ3xhREkxTDJnek1pOHhOVEEzTlRZek5qTTBOamt4TUM4eU1EQXdYekF5TURBd01EQXdNREF3TXpnMU1qY3dNREF5TURCaU5sOUVSUzVxY0djfDM0MGQ3NjJlMmQ4ZGUwYzAzNWZlM2ZiMTBkYWVjZjBlZDI3MDJmN2U5OTEwMzhmNTcyMGU5N2FhODgwZWQ4MTk","altText":"2000_0200000000038527000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000000038527000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAyMzh8aW1hZ2UvanBlZ3xhREkxTDJnek1pOHhOVEEzTlRZek5qTTBOamt4TUM4eU1EQXdYekF5TURBd01EQXdNREF3TXpnMU1qY3dNREF5TURCaU5sOUVSUzVxY0djfDM0MGQ3NjJlMmQ4ZGUwYzAzNWZlM2ZiMTBkYWVjZjBlZDI3MDJmN2U5OTEwMzhmNTcyMGU5N2FhODgwZWQ4MTk","altText":"2000_0200000000038527000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000000038527000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAyMzh8aW1hZ2UvanBlZ3xhREkxTDJnek1pOHhOVEEzTlRZek5qTTBOamt4TUM4eU1EQXdYekF5TURBd01EQXdNREF3TXpnMU1qY3dNREF5TURCaU5sOUVSUzVxY0djfDM0MGQ3NjJlMmQ4ZGUwYzAzNWZlM2ZiMTBkYWVjZjBlZDI3MDJmN2U5OTEwMzhmNTcyMGU5N2FhODgwZWQ4MTk","altText":"2000_0200000000038527000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000000038527000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAyMzh8aW1hZ2UvanBlZ3xhRGhsTDJnek5TOHhOVEEzTlRZek5qUTBOVEl4TkM4eE5EUXdYekF5TURBd01EQXdNREF3TXpnMU1qY3dNREF5TURCaU5sOUVSUzVxY0djfDQ1ZTJlMTQ4MGYyOTA1NDVmMjIzOGVmOTU2MzM1OWM5YzQ1MjY0YzczNmM3YTdiZjc2NDdmZGQ0ZjA5YzQ4NDg","altText":"1440_0200000000038527000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000000038527000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAyMzh8aW1hZ2UvanBlZ3xhRFZsTDJnell5OHhOVEEzTlRZek5qWTBNVGd5TWk4eE1qZ3dYekF5TURBd01EQXdNREF3TXpnMU1qY3dNREF5TURCaU5sOUVSUzVxY0djfGQ4YTVjNDNlMTI3ZWY1NWRjZWZiNDQ4YjMyZTU3MmMxMzVkMzk5NWMxZTM1NDQxMDYyZjViMTAzNGQ2ZTNjMjQ","altText":"1280_0200000000038527000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000000038527000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjMwNHxpbWFnZS9qcGVnfGFHTTBMMmcwTWk4eE5UQTNOVFl6Tmpnd05UWTJNaTh4TURJMFh6QXlNREF3TURBd01EQXdNemcxTWpjd01EQXlNREJpTmw5RVJTNXFjR2N8OGQ5NjA0ZDgzNzRkZTViZGM5OTM1ZjQ3M2IzMTRkNmFkZjlhZTQ0ZTdiYjkzYTc5OWY4N2QwMWY1Mjg2NWQ1MA","altText":"1024_0200000000038527000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000000038527000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjAxMXxpbWFnZS9qcGVnfGFHVmxMMmc1TVM4eE5UQTNOVFl6TnpBMk56Z3dOaTgzTmpoZk1ESXdNREF3TURBd01EQXpPRFV5TnpBd01ESXdNR0kyWDBSRkxtcHdad3wwOGZkMGZlMjY1ODRhMDUwZjlmMDliNzVhZTFlNDA4OWI1OGFkOGJhMWNlMGVlN2U5ZTIyZmFhMjFkMWJmZDkw","altText":"768_0200000000038527000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000000038527000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQ2MnxpbWFnZS9qcGVnfGFHSm1MMmc1T0M4eE5UQTNOVFl6TnpJMk5EUXhOQzgwT0RCZk1ESXdNREF3TURBd01EQXpPRFV5TnpBd01ESXdNR0kyWDBSRkxtcHdad3w3NmQwMTA0MGY1Nzg3ZjBlNGQ4N2MxMTRjNTVjNGJmNGQ3MGE5M2ZiNGI3OTU1ODZmYjFmNGIzZjlhNDkyMGY2","altText":"480_0200000000038527000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000000038527000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxfGltYWdlL2pwZWd8YURkbEwyZzVZeTh4TlRBM05UWXpOek01TlRRNE5pOHlNREJmTURJd01EQXdNREF3TURBek9EVXlOekF3TURJd01HSTJYMFJGTG1wd1p3fGJkNTg0NmY0ODcyOGYzZDUwMmQ3YTQ2YzFlMWU3NzcyMGVlZWU2ODUzMjRjMjg5ZDVhZTA3ZjY4Yzc5ZTBhZDk","altText":"200_0200000000038527000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000000038527000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxfGltYWdlL2pwZWd8YURkbEwyZzVZeTh4TlRBM05UWXpOek01TlRRNE5pOHlNREJmTURJd01EQXdNREF3TURBek9EVXlOekF3TURJd01HSTJYMFJGTG1wd1p3fGJkNTg0NmY0ODcyOGYzZDUwMmQ3YTQ2YzFlMWU3NzcyMGVlZWU2ODUzMjRjMjg5ZDVhZTA3ZjY4Yzc5ZTBhZDk","altText":"200_0200000000038527000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000000038527000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxfGltYWdlL2pwZWd8YURkbEwyZzVZeTh4TlRBM05UWXpOek01TlRRNE5pOHlNREJmTURJd01EQXdNREF3TURBek9EVXlOekF3TURJd01HSTJYMFJGTG1wd1p3fGJkNTg0NmY0ODcyOGYzZDUwMmQ3YTQ2YzFlMWU3NzcyMGVlZWU2ODUzMjRjMjg5ZDVhZTA3ZjY4Yzc5ZTBhZDk","altText":"200_0200000000038527000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000000038527000200b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mjk2fGltYWdlL2pwZWd8YURBeEwyaG1aUzh4TlRBM05UWXpPREl4TkRZNE5pOHhNakJmTURJd01EQXdNREF3TURBek9EVXlOekF3TURJd01HSTJYMFJGTG1wd1p3fDRjNjIwMjk5N2Q1OGQxMDUzZGRmMTU3ZTQxZmU4Mjk2ZTNjNmQwNTgwNGFjOGE4ZTA2YjNhMzJmNDJkY2ZiZmE","altText":"120_0200000000038527000200b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000000038527000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAyMzh8aW1hZ2UvanBlZ3xhREkxTDJnek1pOHhOVEEzTlRZek5qTTBOamt4TUM4eU1EQXdYekF5TURBd01EQXdNREF3TXpnMU1qY3dNREF5TURCaU5sOUVSUzVxY0djfDM0MGQ3NjJlMmQ4ZGUwYzAzNWZlM2ZiMTBkYWVjZjBlZDI3MDJmN2U5OTEwMzhmNTcyMGU5N2FhODgwZWQ4MTk","altText":"2000_0200000000038527000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000000038527000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAyMzh8aW1hZ2UvanBlZ3xhREkxTDJnek1pOHhOVEEzTlRZek5qTTBOamt4TUM4eU1EQXdYekF5TURBd01EQXdNREF3TXpnMU1qY3dNREF5TURCaU5sOUVSUzVxY0djfDM0MGQ3NjJlMmQ4ZGUwYzAzNWZlM2ZiMTBkYWVjZjBlZDI3MDJmN2U5OTEwMzhmNTcyMGU5N2FhODgwZWQ4MTk","altText":"2000_0200000000038527000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000000038527000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAyMzh8aW1hZ2UvanBlZ3xhREkxTDJnek1pOHhOVEEzTlRZek5qTTBOamt4TUM4eU1EQXdYekF5TURBd01EQXdNREF3TXpnMU1qY3dNREF5TURCaU5sOUVSUzVxY0djfDM0MGQ3NjJlMmQ4ZGUwYzAzNWZlM2ZiMTBkYWVjZjBlZDI3MDJmN2U5OTEwMzhmNTcyMGU5N2FhODgwZWQ4MTk","altText":"2000_0200000000038527000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000000038527000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxfGltYWdlL2pwZWd8YURkbEwyZzVZeTh4TlRBM05UWXpOek01TlRRNE5pOHlNREJmTURJd01EQXdNREF3TURBek9EVXlOekF3TURJd01HSTJYMFJGTG1wd1p3fGJkNTg0NmY0ODcyOGYzZDUwMmQ3YTQ2YzFlMWU3NzcyMGVlZWU2ODUzMjRjMjg5ZDVhZTA3ZjY4Yzc5ZTBhZDk","altText":"200_0200000000038527000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000000038527000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxfGltYWdlL2pwZWd8YURkbEwyZzVZeTh4TlRBM05UWXpOek01TlRRNE5pOHlNREJmTURJd01EQXdNREF3TURBek9EVXlOekF3TURJd01HSTJYMFJGTG1wd1p3fGJkNTg0NmY0ODcyOGYzZDUwMmQ3YTQ2YzFlMWU3NzcyMGVlZWU2ODUzMjRjMjg5ZDVhZTA3ZjY4Yzc5ZTBhZDk","altText":"200_0200000000038527000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000000038527000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAyMzh8aW1hZ2UvanBlZ3xhREkxTDJnek1pOHhOVEEzTlRZek5qTTBOamt4TUM4eU1EQXdYekF5TURBd01EQXdNREF3TXpnMU1qY3dNREF5TURCaU5sOUVSUzVxY0djfDM0MGQ3NjJlMmQ4ZGUwYzAzNWZlM2ZiMTBkYWVjZjBlZDI3MDJmN2U5OTEwMzhmNTcyMGU5N2FhODgwZWQ4MTk","altText":"2000_0200000000038527000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000000038527000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAyMzh8aW1hZ2UvanBlZ3xhRGhsTDJnek5TOHhOVEEzTlRZek5qUTBOVEl4TkM4eE5EUXdYekF5TURBd01EQXdNREF3TXpnMU1qY3dNREF5TURCaU5sOUVSUzVxY0djfDQ1ZTJlMTQ4MGYyOTA1NDVmMjIzOGVmOTU2MzM1OWM5YzQ1MjY0YzczNmM3YTdiZjc2NDdmZGQ0ZjA5YzQ4NDg","altText":"1440_0200000000038527000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000000038527000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDAyMzh8aW1hZ2UvanBlZ3xhRFZsTDJnell5OHhOVEEzTlRZek5qWTBNVGd5TWk4eE1qZ3dYekF5TURBd01EQXdNREF3TXpnMU1qY3dNREF5TURCaU5sOUVSUzVxY0djfGQ4YTVjNDNlMTI3ZWY1NWRjZWZiNDQ4YjMyZTU3MmMxMzVkMzk5NWMxZTM1NDQxMDYyZjViMTAzNGQ2ZTNjMjQ","altText":"1280_0200000000038527000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000000038527000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjMwNHxpbWFnZS9qcGVnfGFHTTBMMmcwTWk4eE5UQTNOVFl6Tmpnd05UWTJNaTh4TURJMFh6QXlNREF3TURBd01EQXdNemcxTWpjd01EQXlNREJpTmw5RVJTNXFjR2N8OGQ5NjA0ZDgzNzRkZTViZGM5OTM1ZjQ3M2IzMTRkNmFkZjlhZTQ0ZTdiYjkzYTc5OWY4N2QwMWY1Mjg2NWQ1MA","altText":"1024_0200000000038527000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000000038527000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjAxMXxpbWFnZS9qcGVnfGFHVmxMMmc1TVM4eE5UQTNOVFl6TnpBMk56Z3dOaTgzTmpoZk1ESXdNREF3TURBd01EQXpPRFV5TnpBd01ESXdNR0kyWDBSRkxtcHdad3wwOGZkMGZlMjY1ODRhMDUwZjlmMDliNzVhZTFlNDA4OWI1OGFkOGJhMWNlMGVlN2U5ZTIyZmFhMjFkMWJmZDkw","altText":"768_0200000000038527000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000000038527000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQ2MnxpbWFnZS9qcGVnfGFHSm1MMmc1T0M4eE5UQTNOVFl6TnpJMk5EUXhOQzgwT0RCZk1ESXdNREF3TURBd01EQXpPRFV5TnpBd01ESXdNR0kyWDBSRkxtcHdad3w3NmQwMTA0MGY1Nzg3ZjBlNGQ4N2MxMTRjNTVjNGJmNGQ3MGE5M2ZiNGI3OTU1ODZmYjFmNGIzZjlhNDkyMGY2","altText":"480_0200000000038527000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000000038527000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxfGltYWdlL2pwZWd8YURkbEwyZzVZeTh4TlRBM05UWXpOek01TlRRNE5pOHlNREJmTURJd01EQXdNREF3TURBek9EVXlOekF3TURJd01HSTJYMFJGTG1wd1p3fGJkNTg0NmY0ODcyOGYzZDUwMmQ3YTQ2YzFlMWU3NzcyMGVlZWU2ODUzMjRjMjg5ZDVhZTA3ZjY4Yzc5ZTBhZDk","altText":"200_0200000000038527000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000000038527000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000000038527000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0Mjk2fGltYWdlL2pwZWd8YURBeEwyaG1aUzh4TlRBM05UWXpPREl4TkRZNE5pOHhNakJmTURJd01EQXdNREF3TURBek9EVXlOekF3TURJd01HSTJYMFJGTG1wd1p3fDRjNjIwMjk5N2Q1OGQxMDUzZGRmMTU3ZTQxZmU4Mjk2ZTNjNmQwNTgwNGFjOGE4ZTA2YjNhMzJmNDJkY2ZiZmE","altText":"120_0200000000038527000200b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000000038527000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1NTkxNzB8aW1hZ2UvanBlZ3xhR0V3TDJnek1DOHhOVEEzTlRZek5UVTJNRFEzT0F8NWJmNjM4N2E0MTcxNWFjZDQ3NWU5YTVmNTU3NWI4ZTViOGYwOTI3ZmMwZDI2YzA4YWQ1YmNjZTYyNGE0YzZmMQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000000038527000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000000000cfc8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ0MnxpbWFnZS9qcGVnfGFHTmpMMmd6WWk4eE5UQTNNekF3T1RNek5qTTFNQzh5TURBd1h6QXlNREF3TURBd01EQXdNR05tWXpnd01EQXlNREJpTmw5RVJTNXFjR2N8ODdjNmU2ZDQ2Yjg4MDI5ZTVkMDY1MjYyMWQwNDgwMjViMTNjZGZmZDBkMGQxMmQ1ODc0Mjc4YTMzM2MxOTRmMg","altText":"2000_020000000000cfc8000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000000000cfc8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000000000cfc8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ0MnxpbWFnZS9qcGVnfGFHTmpMMmd6WWk4eE5UQTNNekF3T1RNek5qTTFNQzh5TURBd1h6QXlNREF3TURBd01EQXdNR05tWXpnd01EQXlNREJpTmw5RVJTNXFjR2N8ODdjNmU2ZDQ2Yjg4MDI5ZTVkMDY1MjYyMWQwNDgwMjViMTNjZGZmZDBkMGQxMmQ1ODc0Mjc4YTMzM2MxOTRmMg","altText":"2000_020000000000cfc8000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000000000cfc8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000000000cfc8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ0MnxpbWFnZS9qcGVnfGFHTmpMMmd6WWk4eE5UQTNNekF3T1RNek5qTTFNQzh5TURBd1h6QXlNREF3TURBd01EQXdNR05tWXpnd01EQXlNREJpTmw5RVJTNXFjR2N8ODdjNmU2ZDQ2Yjg4MDI5ZTVkMDY1MjYyMWQwNDgwMjViMTNjZGZmZDBkMGQxMmQ1ODc0Mjc4YTMzM2MxOTRmMg","altText":"2000_020000000000cfc8000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000000000cfc8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000000000cfc8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIyfGltYWdlL2pwZWd8YURBMEwyaGhPUzh4TlRBM016QXhNRFExTURRMk1pOHlNREJmTURJd01EQXdNREF3TURBd1kyWmpPREF3TURJd01HSTJYMFJGTG1wd1p3fGUxNzlhYjE5MTUxOTgxOTI1MDA1Mzk0ZWY2Yjg2YmIyYTBhODJkZGZiZGVjOTQ0NDg4YmRkYjMwZDg3NjIxZWE","altText":"200_020000000000cfc8000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000000000cfc8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000000000cfc8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIyfGltYWdlL2pwZWd8YURBMEwyaGhPUzh4TlRBM016QXhNRFExTURRMk1pOHlNREJmTURJd01EQXdNREF3TURBd1kyWmpPREF3TURJd01HSTJYMFJGTG1wd1p3fGUxNzlhYjE5MTUxOTgxOTI1MDA1Mzk0ZWY2Yjg2YmIyYTBhODJkZGZiZGVjOTQ0NDg4YmRkYjMwZDg3NjIxZWE","altText":"200_020000000000cfc8000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000000000cfc8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000000000cfc8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ0MnxpbWFnZS9qcGVnfGFHTmpMMmd6WWk4eE5UQTNNekF3T1RNek5qTTFNQzh5TURBd1h6QXlNREF3TURBd01EQXdNR05tWXpnd01EQXlNREJpTmw5RVJTNXFjR2N8ODdjNmU2ZDQ2Yjg4MDI5ZTVkMDY1MjYyMWQwNDgwMjViMTNjZGZmZDBkMGQxMmQ1ODc0Mjc4YTMzM2MxOTRmMg","altText":"2000_020000000000cfc8000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000000000cfc8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000000000cfc8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ0MnxpbWFnZS9qcGVnfGFEUTJMMmcwTWk4eE5UQTNNekF3T1RVd01ERTVNQzh4TkRRd1h6QXlNREF3TURBd01EQXdNR05tWXpnd01EQXlNREJpTmw5RVJTNXFjR2N8Mjc5ZjBhNDVhOGJkNWJhYzU4ZjgzYjU0YzAyOGNlZjQ2NmI1MjRkODNjYWMwOWNiYjdhZWRhMDkwODllMjI2Zg","altText":"1440_020000000000cfc8000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_020000000000cfc8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000000000cfc8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ0MnxpbWFnZS9qcGVnfGFEVmpMMmcwTmk4eE5UQTNNekF3T1RZMk5EQXpNQzh4TWpnd1h6QXlNREF3TURBd01EQXdNR05tWXpnd01EQXlNREJpTmw5RVJTNXFjR2N8ZjY5ZTExNmE2ZTVlMjcxMzM0MGY4MjFiZWViNDQyZjA1NDFjNGRmZmI5NGE2YzgyNmRiZGVhYjVjMTY0YTU2NA","altText":"1280_020000000000cfc8000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_020000000000cfc8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000000000cfc8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ0MnxpbWFnZS9qcGVnfGFESmpMMmcwWkM4eE5UQTNNekF3T1RnMk1EWXpPQzh4TURJMFh6QXlNREF3TURBd01EQXdNR05tWXpnd01EQXlNREJpTmw5RVJTNXFjR2N8YzBmOTc1NmEyMjFhNjg3ZGVjM2Y4ZTdjZWM3MGQ1NjBlMjFmNjAxOWYyZjk5YjBiNjk4YjI0MmJkMzM2NjU4OA","altText":"1024_020000000000cfc8000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_020000000000cfc8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000000000cfc8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDQ0MnxpbWFnZS9qcGVnfGFEa3pMMmhpTXk4eE5UQTNNekF4TURFeU1qYzRNaTgzTmpoZk1ESXdNREF3TURBd01EQXdZMlpqT0RBd01ESXdNR0kyWDBSRkxtcHdad3xmZWM5MTA3YjI3MTJkOTQ2MjJhMjY1NDVlYjljNzczODkyYjAyYzZiMWU3OWZiMzJkZGE3MDVlMmIwNjc4YmFj","altText":"768_020000000000cfc8000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_020000000000cfc8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000000000cfc8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDIzNnxpbWFnZS9qcGVnfGFHUTJMMmhoWXk4eE5UQTNNekF4TURNeE9UTTVNQzgwT0RCZk1ESXdNREF3TURBd01EQXdZMlpqT0RBd01ESXdNR0kyWDBSRkxtcHdad3xhZWZkYTUxNTU5MmEzNjg2NGUwZjQwNjhmMDY2Yjg1ZTA0Mjg0MTdiODM1ZDQ4ZWM1N2M2M2E2ZmUzYzc5Nzk2","altText":"480_020000000000cfc8000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_020000000000cfc8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000000000cfc8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIyfGltYWdlL2pwZWd8YURBMEwyaGhPUzh4TlRBM016QXhNRFExTURRMk1pOHlNREJmTURJd01EQXdNREF3TURBd1kyWmpPREF3TURJd01HSTJYMFJGTG1wd1p3fGUxNzlhYjE5MTUxOTgxOTI1MDA1Mzk0ZWY2Yjg2YmIyYTBhODJkZGZiZGVjOTQ0NDg4YmRkYjMwZDg3NjIxZWE","altText":"200_020000000000cfc8000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000000000cfc8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000000000cfc8000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTIzfGltYWdlL2pwZWd8YUdaaEwyZzBZeTh4TlRBM016QXhNVEEwTURJNE5pOHhNakJmTURJd01EQXdNREF3TURBd1kyWmpPREF3TURJd01HSTJYMFJGTG1wd1p3fDdjZjFmNWY1YTE3ZDVkNjEzZWQxMTllODVjNDMxMDA5MjNhNzkzMWY1ZjFmNjMwY2YwMTNiZjY5Zjg1MGE4YTg","altText":"120_020000000000cfc8000200b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_020000000000cfc8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4ODI4MnxpbWFnZS9qcGVnfGFEZGtMMmd4WXk4eE5UQTNNekF3T0RnM056VTVPQXxlY2MyYjIxOWMxNjRiOTBmNTYzZDRiMjVkYTg4ZmZjODg4N2M0ZWEwM2FkNTdhZDY3YmUwN2EzZDRlY2IxMjQ0","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"020000000000cfc8000200b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURjNUwyaGtOeTh4TlRFd01UWXlORE0xTWpjNU9DOHlNREF3WHpBeU1EQXdNREU1TURBd01tUmxZMkV3TURBeE1EQmlObDlFUlM1cWNHY3xmZjVmZGIxYmRlNGY2MGZmNTJlZGI2MWYwZWVmOGM5YjZlZGU3NDExZGU5YjI1OGZhYTc0NTAyYzEwMGVhNWJl","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURjNUwyaGtOeTh4TlRFd01UWXlORE0xTWpjNU9DOHlNREF3WHpBeU1EQXdNREU1TURBd01tUmxZMkV3TURBeE1EQmlObDlFUlM1cWNHY3xmZjVmZGIxYmRlNGY2MGZmNTJlZGI2MWYwZWVmOGM5YjZlZGU3NDExZGU5YjI1OGZhYTc0NTAyYzEwMGVhNWJl","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURjNUwyaGtOeTh4TlRFd01UWXlORE0xTWpjNU9DOHlNREF3WHpBeU1EQXdNREU1TURBd01tUmxZMkV3TURBeE1EQmlObDlFUlM1cWNHY3xmZjVmZGIxYmRlNGY2MGZmNTJlZGI2MWYwZWVmOGM5YjZlZGU3NDExZGU5YjI1OGZhYTc0NTAyYzEwMGVhNWJl","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDN8aW1hZ2UvanBlZ3xhR1poTDJoaFpDOHhOVEV3TVRZeU5UZ3lOek0xT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkdWallUQXdNREV3TUdJMlgwUkZMbXB3Wnd8OWNkODg4ZjczN2VhZjM5MzhhYmM4NTg0YmZiZDQzYmM2Zjc0MDg0ZGIzNGI0OWMyY2QwM2ZmMDcwZmMyOTAyOA","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDN8aW1hZ2UvanBlZ3xhR1poTDJoaFpDOHhOVEV3TVRZeU5UZ3lOek0xT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkdWallUQXdNREV3TUdJMlgwUkZMbXB3Wnd8OWNkODg4ZjczN2VhZjM5MzhhYmM4NTg0YmZiZDQzYmM2Zjc0MDg0ZGIzNGI0OWMyY2QwM2ZmMDcwZmMyOTAyOA","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURjNUwyaGtOeTh4TlRFd01UWXlORE0xTWpjNU9DOHlNREF3WHpBeU1EQXdNREU1TURBd01tUmxZMkV3TURBeE1EQmlObDlFUlM1cWNHY3xmZjVmZGIxYmRlNGY2MGZmNTJlZGI2MWYwZWVmOGM5YjZlZGU3NDExZGU5YjI1OGZhYTc0NTAyYzEwMGVhNWJl","altText":"2000_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURRM0wyaGxNUzh4TlRFd01UWXlORFl4TkRrME1pOHhORFF3WHpBeU1EQXdNREU1TURBd01tUmxZMkV3TURBeE1EQmlObDlFUlM1cWNHY3w2M2I4YzhhYTU4ZjczNmRjMWIxZDc5M2Q3Mjc3YjYyMjI3NGE0ZDUxY2M0MzMzZjVhNTQyOWI4YzY3YzBjYjY0","altText":"1440_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YURabUwyaGxPQzh4TlRFd01UWXlORGcwTkRNeE9DOHhNamd3WHpBeU1EQXdNREU1TURBd01tUmxZMkV3TURBeE1EQmlObDlFUlM1cWNHY3xkYzg5ZWNkYjg4ZmZjZGFhZDI4YzdmYjg4OWYwY2VjZjk5YWUwMTZmNDdlZjc0MDQxZmQwNTdiNTExOWZhNTU5","altText":"1280_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YUdKbEwyaGpPQzh4TlRFd01UWXlOVEEzTXpZNU5DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUmxZMkV3TURBeE1EQmlObDlFUlM1cWNHY3xlNjQwZTJjYmNiZTQ2ZDkwOTdmMTAxN2YxMzUxY2JkOWMwOTg3YzRhYmNiM2MzODVlZTY1M2IyNjMwN2YyZDBl","altText":"1024_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YUdWa0wyaGpNUzh4TlRFd01UWXlOVEkzTURNd01pODNOamhmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGY4YzQ2Y2MxNTkwZDhkYTcwMWMxNjEyMDA1MTI3NjI1ZmVkZmQzYzJkOTMzZDA2YmFjZTRlZDdiNTE4MWIzNTc","altText":"768_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODkyfGltYWdlL2pwZWd8YUdNNEwyaGlOeTh4TlRFd01UWXlOVFUyTlRJeE5DODBPREJmTURJd01EQXdNVGt3TURBeVpHVmpZVEF3TURFd01HSTJYMFJGTG1wd1p3fGIyOTZhNjUxNjM0YjJhODZlOWNkNDJjYzQzYjhiZmYxOWIwM2JiM2UxOGJmOGYyZjUzZGUwZWU1NjM3NjEyYTU","altText":"480_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDN8aW1hZ2UvanBlZ3xhR1poTDJoaFpDOHhOVEV3TVRZeU5UZ3lOek0xT0M4eU1EQmZNREl3TURBd01Ua3dNREF5WkdWallUQXdNREV3TUdJMlgwUkZMbXB3Wnd8OWNkODg4ZjczN2VhZjM5MzhhYmM4NTg0YmZiZDQzYmM2Zjc0MDg0ZGIzNGI0OWMyY2QwM2ZmMDcwZmMyOTAyOA","altText":"200_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002deca000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w4MjB8aW1hZ2UvanBlZ3xhRGc0TDJnMFpTOHhOVEV3TVRZeU5qVXhOVFE0Tmk4eE1qQmZNREl3TURBd01Ua3dNREF5WkdWallUQXdNREV3TUdJMlgwUkZMbXB3Wnd8MWMzM2U2ZjFlMTE3YjU0ZTk2MjNkYzZiNmRjY2Q0NDBkZDI5M2ExYzRjOTJiYThmYzc4NjUzYWJjNjE4YmUyOQ","altText":"120_020000190002deca000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002deca000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNzQ1fGltYWdlL2pwZWd8YURKa0wyZzRNaTh4TlRFd01UWXlNemsxT1RVNE1nfDE5NTZmYTNlN2Y5OWE2YWI1MWNlMTM3NmQwNDMyNzI2ZTM1ZTllZDBhYWE4NzQzNjQ3ZDk0NjEyNGEzZDc0NjU","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002deca000100b6_DE.jpg"}],"categories":[{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":null},{"code":"50001","name":"Rail / Chassis Terminal blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. The right actuation variants for any application: lever, push-button or operating slot.","categoryReferenceUrl":null,"contentPageLink":"/discover-terminal-blocks"},{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2001-1404","stock":null,"url":"/rail-chassis-terminal-blocks/topjobs-feedthrough-terminal-block/p/2001-1404","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["wago","topjob®s","2001-1404"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4017332998673","primaryCategoryName":"Rail / Chassis Terminal blocks","numberContentUnits":100.0,"numberPackageUnits":100.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail / Chassis Terminal blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"TOPJOB®S feedthrough terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"4-conductor through terminal block; 1.5 mm²; for Ex e II and Ex i applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 1,50 mm²; blue","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"60338572","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0004.png?context=bWFzdGVyfGltYWdlc3wyNTB8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnMU1pOW9OamN2TVRBME1qa3pPVFkyT0RBM016UXVjRzVufDY1NmFiMzE4Yjk1ZDlhMGM2ZWU5YmNiMzY3ODc3MTliMWVkMTRhZWEzMjM4YjdlZGU4ZTg2OTY2Y2VmZTE5MDQ","altText":"blue","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S
Item no. 2001-1404
TOPJOB®S feedthrough terminal block; rail mount; 4-conductor; 4.2 mm wide; blue
Product family
TOPJOB® S
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.