[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2010-1201","name":"TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 10 mm wide; gray","url":"/rail-chassis-terminal-blocks/topjobs-feedthrough-terminal-block/p/2010-1201","description":"<h2>Through terminal block, 2010 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our through terminal block (item number 2010-1201) simplifies electrical installations. Whether in industrial or building applications, our rail-mount through terminal blocks are the perfect solution to quickly and securely connect electrical conductors. Depending on the model, you can use them for either typical through-wiring or potential distribution. Rated current and voltage are key factors to consider when selecting a through rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 800 V and a rated current of 57 A. Strip lengths must be between 17 mm and 19 mm when connecting conductors to this through terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector is highly versatile. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The item's dimensions are 10 x 67.8 x 43.5 mm (width x height x depth). Depending on the type of conductor, this through terminal block is suitable for conductor cross sections ranging from 0.5 mm² to 16 mm². It comes with one level and two clamping points that you can use to connect a single potential. The gray housing is made of polyamide (PA66) for insulation. This through rail-mount terminal block is operated with an operating tool. Our TOPJOB® S rail-mount terminal blocks guarantee secure electrical connections across many industrial applications and modern building installations. They simplify wiring, as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These through rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected via front-entry wiring. The two jumper slots enable potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0OTM4MjR8aW1hZ2UvanBlZ3xhREl6TDJnM015OHhOVEEyTkRnNE5qY3dOakl3Tmd8M2M2NzA3NzQyYzhlNWNkNGU4ZWU3YzM5MzgyNGQ1YTYwYjQ4YmFkOGNjYjkyNmYxOWM1Nzg2Y2UwOTMzZDJkZA","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"0200000300012a08000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTY3MXxpbWFnZS9qcGVnfGFEYzBMMmd3T0M4eE5UQTJORGc0TnpjNE56VTFNQzh5TURBd1h6QXlNREF3TURBek1EQXdNVEpoTURnd01EQXhNREJpTmw5RVJTNXFjR2N8NDQ1YmFjZjkxNTMxOGViOTczMDhjNmU1MzM4MDAyN2Y1ZWI4YjEzM2NmYWUwZDNkOWYyNzA0ODI0NDM0ZTEzYw","altText":"2000_0200000300012a08000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000300012a08000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTY3MXxpbWFnZS9qcGVnfGFEYzBMMmd3T0M4eE5UQTJORGc0TnpjNE56VTFNQzh5TURBd1h6QXlNREF3TURBek1EQXdNVEpoTURnd01EQXhNREJpTmw5RVJTNXFjR2N8NDQ1YmFjZjkxNTMxOGViOTczMDhjNmU1MzM4MDAyN2Y1ZWI4YjEzM2NmYWUwZDNkOWYyNzA0ODI0NDM0ZTEzYw","altText":"2000_0200000300012a08000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000300012a08000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTY3MXxpbWFnZS9qcGVnfGFEYzBMMmd3T0M4eE5UQTJORGc0TnpjNE56VTFNQzh5TURBd1h6QXlNREF3TURBek1EQXdNVEpoTURnd01EQXhNREJpTmw5RVJTNXFjR2N8NDQ1YmFjZjkxNTMxOGViOTczMDhjNmU1MzM4MDAyN2Y1ZWI4YjEzM2NmYWUwZDNkOWYyNzA0ODI0NDM0ZTEzYw","altText":"2000_0200000300012a08000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000300012a08000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTY3MXxpbWFnZS9qcGVnfGFEYzBMMmd3T0M4eE5UQTJORGc0TnpjNE56VTFNQzh5TURBd1h6QXlNREF3TURBek1EQXdNVEpoTURnd01EQXhNREJpTmw5RVJTNXFjR2N8NDQ1YmFjZjkxNTMxOGViOTczMDhjNmU1MzM4MDAyN2Y1ZWI4YjEzM2NmYWUwZDNkOWYyNzA0ODI0NDM0ZTEzYw","altText":"2000_0200000300012a08000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_0200000300012a08000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTY3MXxpbWFnZS9qcGVnfGFHRXpMMmd3TVM4eE5UQTJORGc0TnprNE5ERTFPQzh4TkRRd1h6QXlNREF3TURBek1EQXdNVEpoTURnd01EQXhNREJpTmw5RVJTNXFjR2N8MmE2MDgyNjA3NGY0ZjhkZjIwYzhlNjA2YmRmMzgzMDY1ODU0ZjQ1ZTJjY2ExMDc1Y2JhN2FkZGI2M2EzODAwYQ","altText":"1440_0200000300012a08000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_0200000300012a08000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTY3MXxpbWFnZS9qcGVnfGFHUTJMMmcwWmk4eE5UQTJORGc0T0RJME5qTXdNaTh4TWpnd1h6QXlNREF3TURBek1EQXdNVEpoTURnd01EQXhNREJpTmw5RVJTNXFjR2N8YTVkNzlmYmUzYTZjMDYyMjc3ZGQ5NDZlZjU3MTUyNWM1MWQ4MDRkZmQzZjg1YWRkZGFiMWQ4YTAzYWYzMjM5MQ","altText":"1280_0200000300012a08000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_0200000300012a08000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTIwOHxpbWFnZS9qcGVnfGFHRTBMMmcxT1M4eE5UQTJORGc0T0RVd09EUTBOaTh4TURJMFh6QXlNREF3TURBek1EQXdNVEpoTURnd01EQXhNREJpTmw5RVJTNXFjR2N8ZmQ3ODc0YmZjNWU1ZTgwNWM5NGZiMTI5MmY0ZmFlYWI3OWJlYjdiMjFjNGZjNzJmM2Q2MGZkZWJlZjcxN2ZlMA","altText":"1024_0200000300012a08000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_0200000300012a08000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDE4OXxpbWFnZS9qcGVnfGFHTmlMMmcyTUM4eE5UQTJORGc0T0Rjek56Z3lNaTgzTmpoZk1ESXdNREF3TURNd01EQXhNbUV3T0RBd01ERXdNR0kyWDBSRkxtcHdad3wyZjdkZjM0ZTM5MzQxODI1NTJlNGRiOTAxZjk1NTk0OTg2MGZiMGM1MjA2YjcwYzFhNDQyNjI2NzZjNDI5NzEx","altText":"768_0200000300012a08000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_0200000300012a08000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxOXxpbWFnZS9qcGVnfGFEUTVMMmcyT0M4eE5UQTJORGc0T0RrNU9UazJOaTgwT0RCZk1ESXdNREF3TURNd01EQXhNbUV3T0RBd01ERXdNR0kyWDBSRkxtcHdad3w2ZTYyN2MxZWY4NTY4ZWI2ZjA0OTEyYmVlZjIyNmVkYzBhMTEwOWQ2NTFlMTNmYjZlZWEyMzkyNjQ0OWNmNjc3","altText":"480_0200000300012a08000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_0200000300012a08000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE3fGltYWdlL2pwZWd8YURaa0wyaGlPUzh4TlRBMk5EZzRPVEl5T1RNME1pOHlNREJmTURJd01EQXdNRE13TURBeE1tRXdPREF3TURFd01HSTJYMFJGTG1wd1p3fDM4M2UxNWNlNGQ5MGFlNmIzMTRiMWIzM2U1YzMwN2M4NjAyMDEwYzg1MzcwZjY2Y2E5ZTg0NzY2NTE3NTZkYmY","altText":"200_0200000300012a08000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000300012a08000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE3fGltYWdlL2pwZWd8YURaa0wyaGlPUzh4TlRBMk5EZzRPVEl5T1RNME1pOHlNREJmTURJd01EQXdNRE13TURBeE1tRXdPREF3TURFd01HSTJYMFJGTG1wd1p3fDM4M2UxNWNlNGQ5MGFlNmIzMTRiMWIzM2U1YzMwN2M4NjAyMDEwYzg1MzcwZjY2Y2E5ZTg0NzY2NTE3NTZkYmY","altText":"200_0200000300012a08000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000300012a08000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE3fGltYWdlL2pwZWd8YURaa0wyaGlPUzh4TlRBMk5EZzRPVEl5T1RNME1pOHlNREJmTURJd01EQXdNRE13TURBeE1tRXdPREF3TURFd01HSTJYMFJGTG1wd1p3fDM4M2UxNWNlNGQ5MGFlNmIzMTRiMWIzM2U1YzMwN2M4NjAyMDEwYzg1MzcwZjY2Y2E5ZTg0NzY2NTE3NTZkYmY","altText":"200_0200000300012a08000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_0200000300012a08000100b6_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDgyfGltYWdlL2pwZWd8YURsakwyZ3pOUzh4TlRBMk5EZzVNREEwT0RVME1pOHhNakJmTURJd01EQXdNRE13TURBeE1tRXdPREF3TURFd01HSTJYMFJGTG1wd1p3fDNkZWEwNmExMWY5N2MxNzUyMTExMTc1MTIzODBiY2MxMjdiZDg1NzI1ODdjZDVmOWE2MGI3YzYzY2Q0YjM3MTk","altText":"120_0200000300012a08000100b6_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_0200000300012a08000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTY3MXxpbWFnZS9qcGVnfGFEYzBMMmd3T0M4eE5UQTJORGc0TnpjNE56VTFNQzh5TURBd1h6QXlNREF3TURBek1EQXdNVEpoTURnd01EQXhNREJpTmw5RVJTNXFjR2N8NDQ1YmFjZjkxNTMxOGViOTczMDhjNmU1MzM4MDAyN2Y1ZWI4YjEzM2NmYWUwZDNkOWYyNzA0ODI0NDM0ZTEzYw","altText":"2000_0200000300012a08000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000300012a08000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTY3MXxpbWFnZS9qcGVnfGFEYzBMMmd3T0M4eE5UQTJORGc0TnpjNE56VTFNQzh5TURBd1h6QXlNREF3TURBek1EQXdNVEpoTURnd01EQXhNREJpTmw5RVJTNXFjR2N8NDQ1YmFjZjkxNTMxOGViOTczMDhjNmU1MzM4MDAyN2Y1ZWI4YjEzM2NmYWUwZDNkOWYyNzA0ODI0NDM0ZTEzYw","altText":"2000_0200000300012a08000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000300012a08000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTY3MXxpbWFnZS9qcGVnfGFEYzBMMmd3T0M4eE5UQTJORGc0TnpjNE56VTFNQzh5TURBd1h6QXlNREF3TURBek1EQXdNVEpoTURnd01EQXhNREJpTmw5RVJTNXFjR2N8NDQ1YmFjZjkxNTMxOGViOTczMDhjNmU1MzM4MDAyN2Y1ZWI4YjEzM2NmYWUwZDNkOWYyNzA0ODI0NDM0ZTEzYw","altText":"2000_0200000300012a08000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000300012a08000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE3fGltYWdlL2pwZWd8YURaa0wyaGlPUzh4TlRBMk5EZzRPVEl5T1RNME1pOHlNREJmTURJd01EQXdNRE13TURBeE1tRXdPREF3TURFd01HSTJYMFJGTG1wd1p3fDM4M2UxNWNlNGQ5MGFlNmIzMTRiMWIzM2U1YzMwN2M4NjAyMDEwYzg1MzcwZjY2Y2E5ZTg0NzY2NTE3NTZkYmY","altText":"200_0200000300012a08000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000300012a08000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE3fGltYWdlL2pwZWd8YURaa0wyaGlPUzh4TlRBMk5EZzRPVEl5T1RNME1pOHlNREJmTURJd01EQXdNRE13TURBeE1tRXdPREF3TURFd01HSTJYMFJGTG1wd1p3fDM4M2UxNWNlNGQ5MGFlNmIzMTRiMWIzM2U1YzMwN2M4NjAyMDEwYzg1MzcwZjY2Y2E5ZTg0NzY2NTE3NTZkYmY","altText":"200_0200000300012a08000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000300012a08000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTY3MXxpbWFnZS9qcGVnfGFEYzBMMmd3T0M4eE5UQTJORGc0TnpjNE56VTFNQzh5TURBd1h6QXlNREF3TURBek1EQXdNVEpoTURnd01EQXhNREJpTmw5RVJTNXFjR2N8NDQ1YmFjZjkxNTMxOGViOTczMDhjNmU1MzM4MDAyN2Y1ZWI4YjEzM2NmYWUwZDNkOWYyNzA0ODI0NDM0ZTEzYw","altText":"2000_0200000300012a08000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_0200000300012a08000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTY3MXxpbWFnZS9qcGVnfGFHRXpMMmd3TVM4eE5UQTJORGc0TnprNE5ERTFPQzh4TkRRd1h6QXlNREF3TURBek1EQXdNVEpoTURnd01EQXhNREJpTmw5RVJTNXFjR2N8MmE2MDgyNjA3NGY0ZjhkZjIwYzhlNjA2YmRmMzgzMDY1ODU0ZjQ1ZTJjY2ExMDc1Y2JhN2FkZGI2M2EzODAwYQ","altText":"1440_0200000300012a08000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_0200000300012a08000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w3OTY3MXxpbWFnZS9qcGVnfGFHUTJMMmcwWmk4eE5UQTJORGc0T0RJME5qTXdNaTh4TWpnd1h6QXlNREF3TURBek1EQXdNVEpoTURnd01EQXhNREJpTmw5RVJTNXFjR2N8YTVkNzlmYmUzYTZjMDYyMjc3ZGQ5NDZlZjU3MTUyNWM1MWQ4MDRkZmQzZjg1YWRkZGFiMWQ4YTAzYWYzMjM5MQ","altText":"1280_0200000300012a08000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_0200000300012a08000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTIwOHxpbWFnZS9qcGVnfGFHRTBMMmcxT1M4eE5UQTJORGc0T0RVd09EUTBOaTh4TURJMFh6QXlNREF3TURBek1EQXdNVEpoTURnd01EQXhNREJpTmw5RVJTNXFjR2N8ZmQ3ODc0YmZjNWU1ZTgwNWM5NGZiMTI5MmY0ZmFlYWI3OWJlYjdiMjFjNGZjNzJmM2Q2MGZkZWJlZjcxN2ZlMA","altText":"1024_0200000300012a08000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_0200000300012a08000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDE4OXxpbWFnZS9qcGVnfGFHTmlMMmcyTUM4eE5UQTJORGc0T0Rjek56Z3lNaTgzTmpoZk1ESXdNREF3TURNd01EQXhNbUV3T0RBd01ERXdNR0kyWDBSRkxtcHdad3wyZjdkZjM0ZTM5MzQxODI1NTJlNGRiOTAxZjk1NTk0OTg2MGZiMGM1MjA2YjcwYzFhNDQyNjI2NzZjNDI5NzEx","altText":"768_0200000300012a08000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_0200000300012a08000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTUxOXxpbWFnZS9qcGVnfGFEUTVMMmcyT0M4eE5UQTJORGc0T0RrNU9UazJOaTgwT0RCZk1ESXdNREF3TURNd01EQXhNbUV3T0RBd01ERXdNR0kyWDBSRkxtcHdad3w2ZTYyN2MxZWY4NTY4ZWI2ZjA0OTEyYmVlZjIyNmVkYzBhMTEwOWQ2NTFlMTNmYjZlZWEyMzkyNjQ0OWNmNjc3","altText":"480_0200000300012a08000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_0200000300012a08000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTE3fGltYWdlL2pwZWd8YURaa0wyaGlPUzh4TlRBMk5EZzRPVEl5T1RNME1pOHlNREJmTURJd01EQXdNRE13TURBeE1tRXdPREF3TURFd01HSTJYMFJGTG1wd1p3fDM4M2UxNWNlNGQ5MGFlNmIzMTRiMWIzM2U1YzMwN2M4NjAyMDEwYzg1MzcwZjY2Y2E5ZTg0NzY2NTE3NTZkYmY","altText":"200_0200000300012a08000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_0200000300012a08000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-0200000300012a08000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDgyfGltYWdlL2pwZWd8YURsakwyZ3pOUzh4TlRBMk5EZzVNREEwT0RVME1pOHhNakJmTURJd01EQXdNRE13TURBeE1tRXdPREF3TURFd01HSTJYMFJGTG1wd1p3fDNkZWEwNmExMWY5N2MxNzUyMTExMTc1MTIzODBiY2MxMjdiZDg1NzI1ODdjZDVmOWE2MGI3YzYzY2Q0YjM3MTk","altText":"120_0200000300012a08000100b6_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_0200000300012a08000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0OTM4MjR8aW1hZ2UvanBlZ3xhREl6TDJnM015OHhOVEEyTkRnNE5qY3dOakl3Tmd8M2M2NzA3NzQyYzhlNWNkNGU4ZWU3YzM5MzgyNGQ1YTYwYjQ4YmFkOGNjYjkyNmYxOWM1Nzg2Y2UwOTMzZDJkZA","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"0200000300012a08000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000040001b2a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDU5NnxpbWFnZS9qcGVnfGFEYzBMMmd5T0M4eE5UQTNNak14T0RBeU9UZzFOQzh5TURBd1h6QXlNREF3TURBME1EQXdNV0l5WVRrd01EQXhNREJpTmw5RVJTNXFjR2N8YWMzZDk3NjM1YTI1ZTdmNjI3OGYyZDFkNmUyNjk5NTBiNjhlNTY1ZDA4NjRjNzdjNDczZDNhYjYyNjNkZmM1Zg","altText":"2000_020000040001b2a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001b2a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000040001b2a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDU5NnxpbWFnZS9qcGVnfGFEYzBMMmd5T0M4eE5UQTNNak14T0RBeU9UZzFOQzh5TURBd1h6QXlNREF3TURBME1EQXdNV0l5WVRrd01EQXhNREJpTmw5RVJTNXFjR2N8YWMzZDk3NjM1YTI1ZTdmNjI3OGYyZDFkNmUyNjk5NTBiNjhlNTY1ZDA4NjRjNzdjNDczZDNhYjYyNjNkZmM1Zg","altText":"2000_020000040001b2a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001b2a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000040001b2a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDU5NnxpbWFnZS9qcGVnfGFEYzBMMmd5T0M4eE5UQTNNak14T0RBeU9UZzFOQzh5TURBd1h6QXlNREF3TURBME1EQXdNV0l5WVRrd01EQXhNREJpTmw5RVJTNXFjR2N8YWMzZDk3NjM1YTI1ZTdmNjI3OGYyZDFkNmUyNjk5NTBiNjhlNTY1ZDA4NjRjNzdjNDczZDNhYjYyNjNkZmM1Zg","altText":"2000_020000040001b2a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001b2a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000040001b2a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDgxfGltYWdlL2pwZWd8YURCaEwyZzBOeTh4TlRBM01qTXhPRGt4TkRVNU1DOHlNREJmTURJd01EQXdNRFF3TURBeFlqSmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDk0ZjBhZDIyNDg3ZWQwZjE1NzdmMjU5ZGU2Yzg1NTdmNWVlYzA4MmQ1OGFmNTkyYjQ3OTk4M2U0Y2Q1ZGYxOGU","altText":"200_020000040001b2a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040001b2a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000040001b2a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDgxfGltYWdlL2pwZWd8YURCaEwyZzBOeTh4TlRBM01qTXhPRGt4TkRVNU1DOHlNREJmTURJd01EQXdNRFF3TURBeFlqSmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDk0ZjBhZDIyNDg3ZWQwZjE1NzdmMjU5ZGU2Yzg1NTdmNWVlYzA4MmQ1OGFmNTkyYjQ3OTk4M2U0Y2Q1ZGYxOGU","altText":"200_020000040001b2a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040001b2a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000040001b2a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDU5NnxpbWFnZS9qcGVnfGFEYzBMMmd5T0M4eE5UQTNNak14T0RBeU9UZzFOQzh5TURBd1h6QXlNREF3TURBME1EQXdNV0l5WVRrd01EQXhNREJpTmw5RVJTNXFjR2N8YWMzZDk3NjM1YTI1ZTdmNjI3OGYyZDFkNmUyNjk5NTBiNjhlNTY1ZDA4NjRjNzdjNDczZDNhYjYyNjNkZmM1Zg","altText":"2000_020000040001b2a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"2000_020000040001b2a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000040001b2a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDU5NnxpbWFnZS9qcGVnfGFHUmpMMmd5WWk4eE5UQTNNak14T0RFeU9ERTFPQzh4TkRRd1h6QXlNREF3TURBME1EQXdNV0l5WVRrd01EQXhNREJpTmw5RVJTNXFjR2N8ODdhZDA5YjQ4ZmFjNGVlMmIxZGRjZTlhNGI0ZTgyY2U1NmY0YmE5NGRkOWNiOTllYTBkNzNiZTQ1ZTVkNDBkMg","altText":"1440_020000040001b2a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1440_020000040001b2a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000040001b2a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDU5NnxpbWFnZS9qcGVnfGFEQTFMMmd6TUM4eE5UQTNNak14T0RJNU1UazVPQzh4TWpnd1h6QXlNREF3TURBME1EQXdNV0l5WVRrd01EQXhNREJpTmw5RVJTNXFjR2N8OTdjNTk1Nzg1OWRjNzJmZjdlMWZiMGZiN2JiNWFkMzVmZjg4NjI4MGYwOTdkOGJiNTI3ZGNjOTA0ZjUyNWFkZQ","altText":"1280_020000040001b2a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1280_020000040001b2a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000040001b2a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDU5NnxpbWFnZS9qcGVnfGFERTFMMmd6Tmk4eE5UQTNNak14T0RReU16QTNNQzh4TURJMFh6QXlNREF3TURBME1EQXdNV0l5WVRrd01EQXhNREJpTmw5RVJTNXFjR2N8NDk3Y2UwYzFmNTg1ZmJiNjg5MjU2Mzc4ZDUyYjFiYzZkNGJiMDc1MmFiY2ZhNWJjZmQyODQ5YTgwNDA4MGNjYw","altText":"1024_020000040001b2a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"1024_020000040001b2a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000040001b2a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDU5NnxpbWFnZS9qcGVnfGFHUXlMMmd6WXk4eE5UQTNNak14T0RZeE9UWTNPQzgzTmpoZk1ESXdNREF3TURRd01EQXhZakpoT1RBd01ERXdNR0kyWDBSRkxtcHdad3w4NDFlNTNmMTYxMjcxYzZiZDkyYjVhYTQzNjg3ODYwMzA4ZDZhOTk5NTM2ZTliM2FlZGE2OTc4ZTU0MWE0ZjIw","altText":"768_020000040001b2a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"768_020000040001b2a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000040001b2a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQwOHxpbWFnZS9qcGVnfGFEa3pMMmd6WkM4eE5UQTNNak14T0RZNE5USXhOQzgwT0RCZk1ESXdNREF3TURRd01EQXhZakpoT1RBd01ERXdNR0kyWDBSRkxtcHdad3xjYzE4OWYzNGNiMDQzZWJmNGVlNDE3OGFjMGVkYzQ4NGIxMjRiODJiMjhjMzdjNjExZDIxNGZmOWQ1OWQ3MmU1","altText":"480_020000040001b2a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"480_020000040001b2a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000040001b2a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDgxfGltYWdlL2pwZWd8YURCaEwyZzBOeTh4TlRBM01qTXhPRGt4TkRVNU1DOHlNREJmTURJd01EQXdNRFF3TURBeFlqSmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDk0ZjBhZDIyNDg3ZWQwZjE1NzdmMjU5ZGU2Yzg1NTdmNWVlYzA4MmQ1OGFmNTkyYjQ3OTk4M2U0Y2Q1ZGYxOGU","altText":"200_020000040001b2a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"200_020000040001b2a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000040001b2a9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzA4fGltYWdlL2pwZWd8YUdGa0wyZzVZeTh4TlRBM01qTXhPVE0wTURVM05DOHhNakJmTURJd01EQXdNRFF3TURBeFlqSmhPVEF3TURFd01HSTJYMFJGTG1wd1p3fDU1NDI4M2JmOTBkYWVjYzk5ZDNjNDQ1NzJlMGE0MmEzY2MzOGI5YmIwYzEwZWViNmIzZjNiZGM5MjRjYTc4MGY","altText":"120_020000040001b2a9000100b6_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"120_020000040001b2a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w3NjcyMXxpbWFnZS9qcGVnfGFHVmlMMmd6TXk4eE5UQTNNak14TnpRd056STJNZ3xjN2MzYjZjODhlOTIxNDMwZmRhZGNlMjQ3ZjZkNTcyY2Q4YTUwNGFiODQ4NzNjYmZmZTRjMmUxZGU3ODBkYzY4","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_INKL_BEMASSUNG","code":"020000040001b2a9000100b6_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURZNEwyaGtOQzh4TlRFd01UWXlOREk0TnpJMk1pOHlNREF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wzM2JkMGFiMjIwNjliNjdmOTNiYzJiMWYyMTA3YTIwYmU5NmUyMzZlNWRjMWFhNDYzMjcwNTAzODU3YTM0MDE5","altText":"2000_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"2000_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdFd0wyaGtaUzh4TlRFd01UWXlORFU0TWpFM05DOHhORFF3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2M2MxZmIwYmMwNjYyMjU1NzJlNDE3ZmFkOTUyMmZlZjU4MDJjNDY3NzZkODllZDhmNDk3YjE1OTJkYTBhMTcx","altText":"1440_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1440_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURBM0wyaGxOUzh4TlRFd01UWXlORGMwTmpBeE5DOHhNamd3WHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3w2NDNjODI1OWIyMWMxMjdmMjU1YTU2YjkxMmNiN2JkZjhhOWExM2YzNGY4NGJkZmJkMzAzMzgzZWM0YjIzNGQw","altText":"1280_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1280_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURkbUwyaGpPUzh4TlRFd01UWXlOVEF3T0RFMU9DOHhNREkwWHpBeU1EQXdNREU1TURBd01tUTRNemN3TURBeE1EQmlObDlFUlM1cWNHY3wwOWEzMWY2NGRmNmRmOWRkNDZhMmEwMDlkZDYzMDQxYWUwNzk3MTljNDllODc2ZjIwYTUwYjA4MjMxNTBkNmI2","altText":"1024_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"1024_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YUdZd0wyaGlaUzh4TlRFd01UWXlOVE16TlRnek9DODNOamhmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDM5Njg2OTJiODA2NDEwZDk2YzhhNzZkNjhmMTU1MTljMTA2NDc2ZjMyZGM0MDA4YWZlMTJhOTRiZGE4ZTQ2MDQ","altText":"768_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"768_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA1fGltYWdlL2pwZWd8YURNd0wyaGlZaTh4TlRFd01UWXlOVFEyTmpreE1DODBPREJmTURJd01EQXdNVGt3TURBeVpEZ3pOekF3TURFd01HSTJYMFJGTG1wd1p3fDk1NzdkMGYyYzJlYWQ5ZTE4ZGRiZWY1ZjU5ZjFiZjUxYTI1ZmJhMTNhZjE1YTQ3MTdhYTljNzY0ODk2NTc0YTc","altText":"480_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"480_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NjR8aW1hZ2UvanBlZ3xhRFl5TDJoaU1TOHhOVEV3TVRZeU5UY3lPVEExTkM4eU1EQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NzU4ODlmMTY5NjcwMjg5MzU5NGRmNGMwZjUxMWFmMGUzNmE1MDYzYTBhOTgyY2IxZDlkMDg0MzI4Mjk0NGE0OA","altText":"200_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"200_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-020000190002d837000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTN8aW1hZ2UvanBlZ3xhRFU1TDJnMU5TOHhOVEV3TVRZeU5qTXhPRGczT0M4eE1qQmZNREl3TURBd01Ua3dNREF5WkRnek56QXdNREV3TUdJMlgwUkZMbXB3Wnd8NDBhMTg0ZmZhMGQyZWJhMzgwYjQ5NGJiMzYyMDVlNjkyYTk5MzYxNDkwZTJjNWQwNDU5YzRkNWZhYjAxMDJiZA","altText":"120_020000190002d837000100b6_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"120_020000190002d837000100b6_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzMDg5fGltYWdlL2pwZWd8YUdRMUwyZzRNUzh4TlRFd01UWXlNemt5TmpneE5BfDcxNzFlMzk5NWU5NGNhYWMzZTlhZTM1ZDM1ZjUwNWE3ZTdhYzg0NWRlMWVjYWZmY2RlZDNkZTYxOThjMmYxYzg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_SCHALTZEICHNUNG","code":"020000190002d837000100b6_DE.jpg"}],"categories":[{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},{"code":"10001","name":"Rail-Mount Terminal Blocks","url":"/c/rail-mount-terminal-blocks","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-mount-terminal-blocks","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. Our complete, high-performance line of terminal blocks will be the platform for your solution.","categoryReferenceUrl":null,"contentPageLink":null},{"code":"50001","name":"Rail / Chassis Terminal blocks","url":"/c/rail-chassis-terminal-blocks","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"rail-chassis-terminal-blocks","superCategories":[{"code":"50000","name":"Products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Master every challenge with WAGO's rail-mount terminal block systems. The right actuation variants for any application: lever, push-button or operating slot.","categoryReferenceUrl":null,"contentPageLink":"/discover-terminal-blocks"}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2010-1201","stock":null,"url":"/rail-chassis-terminal-blocks/topjobs-feedthrough-terminal-block/p/2010-1201","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":["2010-1201","wago","topjob®s"],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4017332076005","primaryCategoryName":"Rail / Chassis Terminal blocks","numberContentUnits":25.0,"numberPackageUnits":25.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"OLD_RELEASE","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":["Rail / Chassis Terminal blocks"],"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":{"code":"20032","name":"TOPJOB® S","url":"/c/topjob-s","description":"TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"topjob-s","superCategories":[{"code":"20000","name":"Product family","url":"/c/product-family","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null},"familyName":"TOPJOB® S","familyCategoryContentPages":[],"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"TOPJOB®S feedthrough terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"2-conductor through terminal block; 10 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 10,00 mm²; gray","useableInProductConfigurator":true,"compilantToRoHS":true,"materialId":"20101201","stockArticle":true,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":true,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"Through terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0001.png?context=bWFzdGVyfHB1YmxpY3wyNDl8aW1hZ2UvcG5nfGNIVmliR2xqTDJobE9DOW9PRFF2TVRBeU9UTTFNamN5T0RFMk9UUXVjRzVufGIzOTcyM2FiMTAwYWFiYWQwYTE5YWM5N2NmZDZiNjI0YzNmMDQ4NmE2OGYyOTkwZGUyNDU1NGYwZGUwNGRiMjc","altText":null,"galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[{"movingImageMediaId":"8UCE8JbC67bx34esvj_nMS","hostedOnTwentyThree":false}],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.