{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "TOPJOB®S miniature ground terminal block; DIN-15 rail mount; 2-conductor; 3.5 mm wide; green-yellow",
"description" : "<h2>Ground terminal block, 2050 Series, Push-in CAGE CLAMP®</h2><br/><br/>This ground terminal block (item number 2050-1207) is designed for quick and easy connections. Our mini rail-mount terminal blocks are the perfect choice for working in confined spaces. A large selection of mounting and actuation variants means you can find a suitable mini terminal block for every purpose. This also means you can adapt the terminal blocks to your unique requirements. Conductors can only be connected to this ground terminal block if their strip length is between 9 mm and 11 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This ground terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It has one level. The single potential can connect using the two clamping points The green-yellow housing is made of polyamide (PA66) for insulation. This mini rail-mount terminal block is operated with an operating tool. Our TOPJOB® S rail-mount terminal blocks guarantee secure electrical connections in various industrial applications and modern building installations. They simplify wiring, as you can quickly plug in solid, stranded, and fine-stranded conductors with ferrules. These mini rail-mount terminal blocks are mounted using DIN-15 rails.. The front-entry wiring allows you to connect copper conductors. The one jumper slot enables potential distribution to other clamping points. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2050-1207",
"sku" : "2050-1207",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-2597624-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDYwfGltYWdlL2pwZWd8YURSaUwyZzBOQzh4TkRZNE1qY3lORGs1TVRBd05pOHlNREJmTWpVNU56WXlORjlFUlM1cWNHY3xmM2IwZWZjZTE2ZmQ5NGY1MDBhYzQwZWM4YzEyMGNkZTg0MTkxYTg3ZWU2MTVmNGNiYjRlNGNjMGVjZGJkYmE2",
"gtin13" : "4055143981545",
"category" : "Rail / Chassis Terminal blocks",
"url" : "https://www.wago.com/us/rail-chassis-terminal-blocks/topjobs-miniature-ground-terminal-block/p/2050-1207"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.