Item no. 789-326 Relay module; Nominal input voltage: 24 VDC; 1 changeover contact; Limiting continuous current: 12 A; for lamp loads; Manual/0FF/Auto switch; Red status indicator; Module width: 18 mm