[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ] {"code":"2086-3102/700-650/997-604","name":"SMD PCB terminal block; push-button; 1.5 mm²; Pin spacing 5 mm; 2-pole; Push-in CAGE CLAMP®; Tape and reel; white","url":"/smd-pcb-terminal-block/p/2086-3102_700-650_997-604","description":"<h2>PCB terminal block, 2086 Series, push-button</h2><br/><br/>Easily, quickly and safely connect conductors with this PCB terminal block (item number 2086-3102/700-650/997-604). It is a universal connector that can be used practically anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. This PCB terminal block has a rated voltage of 320 V and can handle currents up to 17.5 A, making it ideal for high-load applications. Conductors should only be connected to this PCB terminal block if their strip length is between 8 mm and 9 mm. This product incorporates one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. The item's dimensions are 9.2 x 13.85 x 7.8 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It features one level and two clamping points that you can use to connect two potentials / 2 poles. The white housing is made of polyphthalamide (PPA GF) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). The contact surface is coated with tin. This PCB terminal block is operated with a push-button. The PCB terminal block is designed for SMD soldering. The conductor is designed to be inserted at an angle of 90°..<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTc1MDF8aW1hZ2UvanBlZ3xhR05pTDJobU5TOHhOVEE0TVRVMk5qQXhNVFF5TWd8ZmYzZjcwY2VlNjgyMDQzNDQ2NTc5Y2QzODA4NGJmYWJmNmNkNDFhYmUwODI4ODdhY2IwYWMxZTU5MGRkZTEwOQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"8333714_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0OTZ8aW1hZ2UvanBlZ3xhREZtTDJnNU9TOHhOVEE0TVRVMk56STFOall3Tmk4eU1EQXdYemd6TXpNM01UUmZSRVV1YW5CbnxmYTlmNzhlY2JjOTY0NzA5MGQ2MDEzNzIzZGNkOWMxNmQ4NTY0OTlkMzBiNzE1NDc2NDRjMmFjN2JhOWUxMDQz","altText":"2000_8333714_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8333714_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0OTZ8aW1hZ2UvanBlZ3xhREZtTDJnNU9TOHhOVEE0TVRVMk56STFOall3Tmk4eU1EQXdYemd6TXpNM01UUmZSRVV1YW5CbnxmYTlmNzhlY2JjOTY0NzA5MGQ2MDEzNzIzZGNkOWMxNmQ4NTY0OTlkMzBiNzE1NDc2NDRjMmFjN2JhOWUxMDQz","altText":"2000_8333714_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8333714_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0OTZ8aW1hZ2UvanBlZ3xhREZtTDJnNU9TOHhOVEE0TVRVMk56STFOall3Tmk4eU1EQXdYemd6TXpNM01UUmZSRVV1YW5CbnxmYTlmNzhlY2JjOTY0NzA5MGQ2MDEzNzIzZGNkOWMxNmQ4NTY0OTlkMzBiNzE1NDc2NDRjMmFjN2JhOWUxMDQz","altText":"2000_8333714_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8333714_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0OTZ8aW1hZ2UvanBlZ3xhREZtTDJnNU9TOHhOVEE0TVRVMk56STFOall3Tmk4eU1EQXdYemd6TXpNM01UUmZSRVV1YW5CbnxmYTlmNzhlY2JjOTY0NzA5MGQ2MDEzNzIzZGNkOWMxNmQ4NTY0OTlkMzBiNzE1NDc2NDRjMmFjN2JhOWUxMDQz","altText":"2000_8333714_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8333714_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjkxNnxpbWFnZS9qcGVnfGFEUmxMMmc1TWk4eE5UQTRNVFUyTnpRMU16SXhOQzh4TkRRd1h6Z3pNek0zTVRSZlJFVXVhbkJufDhhMmY2Y2VhYzhjZmIxNWJjZjQ2MWFiMWM3MzVmOWE4ZDk3YjI3MDUzMDVmNGFiNjE2NTc0MGUyZWNiNGViN2U","altText":"1440_8333714_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_8333714_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjExNXxpbWFnZS9qcGVnfGFHSm1MMmc0Tnk4eE5UQTRNVFUyTnpjNE1EZzVOQzh4TWpnd1h6Z3pNek0zTVRSZlJFVXVhbkJufGJmZDQxNTQwYTE3NWI1MWRiOTYwNzA4NjQzNmVmOTAzOWNkOGNmNTYwZjVlYjRjMGIwNTE2MmM3Njg5YTdjNTg","altText":"1280_8333714_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_8333714_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjg4OXxpbWFnZS9qcGVnfGFHUmtMMmd6TWk4eE5UQTRNVFUyT0RFME1UTTBNaTh4TURJMFh6Z3pNek0zTVRSZlJFVXVhbkJufDg4NjYxZWVhNjE4Y2VkNDhmYzYxMmZmZTM2ODk1NWQ3ZjNjM2RmODZiMTcxYTM2NTIyNTQzZDJiOTdmNGEwODQ","altText":"1024_8333714_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_8333714_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY0NXxpbWFnZS9qcGVnfGFHRTNMMmd5TlM4eE5UQTRNVFUyT0RVd01UYzVNQzgzTmpoZk9ETXpNemN4TkY5RVJTNXFjR2N8MmVhZDhlNzRhNTRkYTVhNzMwZWRhOGEyNDIzMWZjMDBlNzQ3OTBkYmQ5Y2I2OTNmNTRjMGU4ZTE4YzNiZmNmOQ","altText":"768_8333714_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_8333714_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY0M3xpbWFnZS9qcGVnfGFESmhMMmd4WWk4eE5UQTRNVFUyT0RneU9UUTNNQzgwT0RCZk9ETXpNemN4TkY5RVJTNXFjR2N8ZGYxZWI5MGRjZDNkODc5NGFiZWI1MmM5MTk1NDU3NTAxNDI0ZTMyODMxNDdhYmMwNTA3NzU0M2MyZDQ0MWE1Ng","altText":"480_8333714_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_8333714_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUyfGltYWdlL2pwZWd8YUdRd0wyZ3pZUzh4TlRBNE1UVTJPVEk0T0RJeU1pOHlNREJmT0RNek16Y3hORjlFUlM1cWNHY3w4YTJmYmVmYmU0NzA1NWI4MWU4NjJmYmE0Y2FhODAyYzAzNWNjMGRjMDk2MmFhZDg0Nzk3ZjljNjNjMWE5ZGEw","altText":"200_8333714_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8333714_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUyfGltYWdlL2pwZWd8YUdRd0wyZ3pZUzh4TlRBNE1UVTJPVEk0T0RJeU1pOHlNREJmT0RNek16Y3hORjlFUlM1cWNHY3w4YTJmYmVmYmU0NzA1NWI4MWU4NjJmYmE0Y2FhODAyYzAzNWNjMGRjMDk2MmFhZDg0Nzk3ZjljNjNjMWE5ZGEw","altText":"200_8333714_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8333714_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUyfGltYWdlL2pwZWd8YUdRd0wyZ3pZUzh4TlRBNE1UVTJPVEk0T0RJeU1pOHlNREJmT0RNek16Y3hORjlFUlM1cWNHY3w4YTJmYmVmYmU0NzA1NWI4MWU4NjJmYmE0Y2FhODAyYzAzNWNjMGRjMDk2MmFhZDg0Nzk3ZjljNjNjMWE5ZGEw","altText":"200_8333714_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8333714_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM2fGltYWdlL2pwZWd8YURaaUwyaGhZUzh4TlRBNE1UVTNNRE0yT1RVMk5pOHhNakJmT0RNek16Y3hORjlFUlM1cWNHY3xhZGQyZmI4MTU0OWZlZTRhNTIyZTc4MTJjODRhYjBkMGI0ZDYxNjdlYjk1Yzg4MmNhNDg0NjcxZTBjZTIxYWNl","altText":"120_8333714_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_8333714_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0OTZ8aW1hZ2UvanBlZ3xhREZtTDJnNU9TOHhOVEE0TVRVMk56STFOall3Tmk4eU1EQXdYemd6TXpNM01UUmZSRVV1YW5CbnxmYTlmNzhlY2JjOTY0NzA5MGQ2MDEzNzIzZGNkOWMxNmQ4NTY0OTlkMzBiNzE1NDc2NDRjMmFjN2JhOWUxMDQz","altText":"2000_8333714_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8333714_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0OTZ8aW1hZ2UvanBlZ3xhREZtTDJnNU9TOHhOVEE0TVRVMk56STFOall3Tmk4eU1EQXdYemd6TXpNM01UUmZSRVV1YW5CbnxmYTlmNzhlY2JjOTY0NzA5MGQ2MDEzNzIzZGNkOWMxNmQ4NTY0OTlkMzBiNzE1NDc2NDRjMmFjN2JhOWUxMDQz","altText":"2000_8333714_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8333714_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0OTZ8aW1hZ2UvanBlZ3xhREZtTDJnNU9TOHhOVEE0TVRVMk56STFOall3Tmk4eU1EQXdYemd6TXpNM01UUmZSRVV1YW5CbnxmYTlmNzhlY2JjOTY0NzA5MGQ2MDEzNzIzZGNkOWMxNmQ4NTY0OTlkMzBiNzE1NDc2NDRjMmFjN2JhOWUxMDQz","altText":"2000_8333714_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8333714_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUyfGltYWdlL2pwZWd8YUdRd0wyZ3pZUzh4TlRBNE1UVTJPVEk0T0RJeU1pOHlNREJmT0RNek16Y3hORjlFUlM1cWNHY3w4YTJmYmVmYmU0NzA1NWI4MWU4NjJmYmE0Y2FhODAyYzAzNWNjMGRjMDk2MmFhZDg0Nzk3ZjljNjNjMWE5ZGEw","altText":"200_8333714_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8333714_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUyfGltYWdlL2pwZWd8YUdRd0wyZ3pZUzh4TlRBNE1UVTJPVEk0T0RJeU1pOHlNREJmT0RNek16Y3hORjlFUlM1cWNHY3w4YTJmYmVmYmU0NzA1NWI4MWU4NjJmYmE0Y2FhODAyYzAzNWNjMGRjMDk2MmFhZDg0Nzk3ZjljNjNjMWE5ZGEw","altText":"200_8333714_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8333714_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY0OTZ8aW1hZ2UvanBlZ3xhREZtTDJnNU9TOHhOVEE0TVRVMk56STFOall3Tmk4eU1EQXdYemd6TXpNM01UUmZSRVV1YW5CbnxmYTlmNzhlY2JjOTY0NzA5MGQ2MDEzNzIzZGNkOWMxNmQ4NTY0OTlkMzBiNzE1NDc2NDRjMmFjN2JhOWUxMDQz","altText":"2000_8333714_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8333714_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjkxNnxpbWFnZS9qcGVnfGFEUmxMMmc1TWk4eE5UQTRNVFUyTnpRMU16SXhOQzh4TkRRd1h6Z3pNek0zTVRSZlJFVXVhbkJufDhhMmY2Y2VhYzhjZmIxNWJjZjQ2MWFiMWM3MzVmOWE4ZDk3YjI3MDUzMDVmNGFiNjE2NTc0MGUyZWNiNGViN2U","altText":"1440_8333714_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_8333714_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjExNXxpbWFnZS9qcGVnfGFHSm1MMmc0Tnk4eE5UQTRNVFUyTnpjNE1EZzVOQzh4TWpnd1h6Z3pNek0zTVRSZlJFVXVhbkJufGJmZDQxNTQwYTE3NWI1MWRiOTYwNzA4NjQzNmVmOTAzOWNkOGNmNTYwZjVlYjRjMGIwNTE2MmM3Njg5YTdjNTg","altText":"1280_8333714_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_8333714_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjg4OXxpbWFnZS9qcGVnfGFHUmtMMmd6TWk4eE5UQTRNVFUyT0RFME1UTTBNaTh4TURJMFh6Z3pNek0zTVRSZlJFVXVhbkJufDg4NjYxZWVhNjE4Y2VkNDhmYzYxMmZmZTM2ODk1NWQ3ZjNjM2RmODZiMTcxYTM2NTIyNTQzZDJiOTdmNGEwODQ","altText":"1024_8333714_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_8333714_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMzY0NXxpbWFnZS9qcGVnfGFHRTNMMmd5TlM4eE5UQTRNVFUyT0RVd01UYzVNQzgzTmpoZk9ETXpNemN4TkY5RVJTNXFjR2N8MmVhZDhlNzRhNTRkYTVhNzMwZWRhOGEyNDIzMWZjMDBlNzQ3OTBkYmQ5Y2I2OTNmNTRjMGU4ZTE4YzNiZmNmOQ","altText":"768_8333714_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_8333714_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY0M3xpbWFnZS9qcGVnfGFESmhMMmd4WWk4eE5UQTRNVFUyT0RneU9UUTNNQzgwT0RCZk9ETXpNemN4TkY5RVJTNXFjR2N8ZGYxZWI5MGRjZDNkODc5NGFiZWI1MmM5MTk1NDU3NTAxNDI0ZTMyODMxNDdhYmMwNTA3NzU0M2MyZDQ0MWE1Ng","altText":"480_8333714_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_8333714_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzUyfGltYWdlL2pwZWd8YUdRd0wyZ3pZUzh4TlRBNE1UVTJPVEk0T0RJeU1pOHlNREJmT0RNek16Y3hORjlFUlM1cWNHY3w4YTJmYmVmYmU0NzA1NWI4MWU4NjJmYmE0Y2FhODAyYzAzNWNjMGRjMDk2MmFhZDg0Nzk3ZjljNjNjMWE5ZGEw","altText":"200_8333714_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8333714_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8333714-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM2fGltYWdlL2pwZWd8YURaaUwyaGhZUzh4TlRBNE1UVTNNRE0yT1RVMk5pOHhNakJmT0RNek16Y3hORjlFUlM1cWNHY3xhZGQyZmI4MTU0OWZlZTRhNTIyZTc4MTJjODRhYjBkMGI0ZDYxNjdlYjk1Yzg4MmNhNDg0NjcxZTBjZTIxYWNl","altText":"120_8333714_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_8333714_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNTc1MDF8aW1hZ2UvanBlZ3xhR05pTDJobU5TOHhOVEE0TVRVMk5qQXhNVFF5TWd8ZmYzZjcwY2VlNjgyMDQzNDQ2NTc5Y2QzODA4NGJmYWJmNmNkNDFhYmUwODI4ODdhY2IwYWMxZTU5MGRkZTEwOQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"8333714_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8333713-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTY1MHxpbWFnZS9qcGVnfGFERm1MMmhpWkM4eE5UQTNPRFV6TVRZNU5EWXlNaTh5TURBd1h6Z3pNek0zTVROZlJFVXVhbkJufDVjZGEzNjE0MzVmMTVkN2E5NjM0MmZhZjVhZGJjOTExY2IzZWU5ZTUxMDE1ZDEyNDcyYjQ5MGY4MWQ5MjBlYWQ","altText":"2000_8333713_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8333713_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8333713-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTY1MHxpbWFnZS9qcGVnfGFERm1MMmhpWkM4eE5UQTNPRFV6TVRZNU5EWXlNaTh5TURBd1h6Z3pNek0zTVROZlJFVXVhbkJufDVjZGEzNjE0MzVmMTVkN2E5NjM0MmZhZjVhZGJjOTExY2IzZWU5ZTUxMDE1ZDEyNDcyYjQ5MGY4MWQ5MjBlYWQ","altText":"2000_8333713_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8333713_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8333713-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTY1MHxpbWFnZS9qcGVnfGFERm1MMmhpWkM4eE5UQTNPRFV6TVRZNU5EWXlNaTh5TURBd1h6Z3pNek0zTVROZlJFVXVhbkJufDVjZGEzNjE0MzVmMTVkN2E5NjM0MmZhZjVhZGJjOTExY2IzZWU5ZTUxMDE1ZDEyNDcyYjQ5MGY4MWQ5MjBlYWQ","altText":"2000_8333713_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8333713_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8333713-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI4fGltYWdlL2pwZWd8YURFNUwyZ3dPUzh4TlRBM09EVXpORFUzT0RJd05pOHlNREJmT0RNek16Y3hNMTlFUlM1cWNHY3xmM2VkN2Y4YzQ5NGI5YzE4NzExODQ1NmU2M2ViODUyMmNjNzUxZGZkYWZmNTljMzc3N2VlMTM1NDZmZmQ5Zjc5","altText":"200_8333713_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8333713_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8333713-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI4fGltYWdlL2pwZWd8YURFNUwyZ3dPUzh4TlRBM09EVXpORFUzT0RJd05pOHlNREJmT0RNek16Y3hNMTlFUlM1cWNHY3xmM2VkN2Y4YzQ5NGI5YzE4NzExODQ1NmU2M2ViODUyMmNjNzUxZGZkYWZmNTljMzc3N2VlMTM1NDZmZmQ5Zjc5","altText":"200_8333713_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8333713_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8333713-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTY1MHxpbWFnZS9qcGVnfGFERm1MMmhpWkM4eE5UQTNPRFV6TVRZNU5EWXlNaTh5TURBd1h6Z3pNek0zTVROZlJFVXVhbkJufDVjZGEzNjE0MzVmMTVkN2E5NjM0MmZhZjVhZGJjOTExY2IzZWU5ZTUxMDE1ZDEyNDcyYjQ5MGY4MWQ5MjBlYWQ","altText":"2000_8333713_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8333713_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8333713-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc1NnxpbWFnZS9qcGVnfGFEazRMMmhsTnk4eE5UQTNPRFV6TWpJeE9Ea3hNQzh4TkRRd1h6Z3pNek0zTVROZlJFVXVhbkJufGU3OGNlM2E5MTBiOTgzMzFiMzU0MDlkYmFjMmFmNWQ5ZDllYTEzMjI3ZWIzODMyNjQxMzdkYTg0YWUwNjliM2Q","altText":"1440_8333713_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8333713_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8333713-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MTE4OHxpbWFnZS9qcGVnfGFEYzVMMmhrTWk4eE5UQTNPRFV6TWpnM05ESTNNQzh4TWpnd1h6Z3pNek0zTVROZlJFVXVhbkJufGI2OTdlNjE5MmNiOWEyOWI1YWYwOTdhMDg0OWIyM2MzYmVjMzM1OTc5YmI3ODBjNTcyZDQyYWY3OGE1ZWExYTc","altText":"1280_8333713_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8333713_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8333713-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODk5MHxpbWFnZS9qcGVnfGFEWm1MMmczTmk4eE5UQTNPRFV6TXpRMk5EQTVOQzh4TURJMFh6Z3pNek0zTVROZlJFVXVhbkJufDdkZTRkN2FlNWQ0OTM4ZDVkOGI0MjMzNGVkYzIxOTJhMjE4ZDRiMmFmZDk5YzRjMTc1N2M5NDBmOWNkYzBmN2E","altText":"1024_8333713_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8333713_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8333713-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQzNXxpbWFnZS9qcGVnfGFEQm1MMmd4WVM4eE5UQTNPRFV6TkRBNE5qWTROaTgzTmpoZk9ETXpNemN4TTE5RVJTNXFjR2N8OGU1MTE4MGI3ZjQ3MjBmNWQ3ODU3NWJiZmYwODlhNmNhNjE1NjM3ZDIyZjY2MDUwZWEwYzMyMjc3ZGQ4MDg5ZA","altText":"768_8333713_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8333713_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8333713-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDYxfGltYWdlL2pwZWd8YURReEwyZ3hNQzh4TlRBM09EVXpORE0wT0Rnek1DODBPREJmT0RNek16Y3hNMTlFUlM1cWNHY3xkYzFmZWQxMWQ5ODY5OThjZmViOWQ4ZGYzMDcwNTA5NWQ0YWRkMTM1NThkOGY2MTYwYWY1NDhmYzk4NWE3ODBm","altText":"480_8333713_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8333713_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8333713-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTI4fGltYWdlL2pwZWd8YURFNUwyZ3dPUzh4TlRBM09EVXpORFUzT0RJd05pOHlNREJmT0RNek16Y3hNMTlFUlM1cWNHY3xmM2VkN2Y4YzQ5NGI5YzE4NzExODQ1NmU2M2ViODUyMmNjNzUxZGZkYWZmNTljMzc3N2VlMTM1NDZmZmQ5Zjc5","altText":"200_8333713_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8333713_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8333713-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDQyfGltYWdlL2pwZWd8YURZNEwyZzFPUzh4TlRBM09EVXpOVE16TVRnM01DOHhNakJmT0RNek16Y3hNMTlFUlM1cWNHY3xmMTM2NWRlNGJiODMxN2NkNzczZGUxZWEzNmU4YThlMDEwYWMyMzRiMTg3ZmMwNjNmZDZkNDQ2YjBhODY2MGI1","altText":"120_8333713_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8333713_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDk4Njh8aW1hZ2UvanBlZ3xhR00zTDJnMU1pOHhOVEEzT0RVek1EWTBOakEwTmd8Nzk1MzgxNzcxZjg2ZGEzMTRhM2MwYjI2YjYwMWVkMWRlYzM0ZTE0ZTBiMzExMWI1MDE5ZmFkN2VhMjEzMmZkNQ","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8333713_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8333716-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg3NTJ8aW1hZ2UvanBlZ3xhR1JsTDJnMk5TOHhOVEEzTlRrM01EQTFOakl5TWk4eU1EQXdYemd6TXpNM01UWmZSRVV1YW5CbnwwYTU3ZTVjOWY0OTI5NDU0OGY2NjZmYjdhYjBlZTBlYmU0ZDUzZjk2NDk1NzBkODI0ZWY3ZTRiOThiNGFkMmYy","altText":"2000_8333716_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8333716_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8333716-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg3NTJ8aW1hZ2UvanBlZ3xhR1JsTDJnMk5TOHhOVEEzTlRrM01EQTFOakl5TWk4eU1EQXdYemd6TXpNM01UWmZSRVV1YW5CbnwwYTU3ZTVjOWY0OTI5NDU0OGY2NjZmYjdhYjBlZTBlYmU0ZDUzZjk2NDk1NzBkODI0ZWY3ZTRiOThiNGFkMmYy","altText":"2000_8333716_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8333716_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8333716-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg3NTJ8aW1hZ2UvanBlZ3xhR1JsTDJnMk5TOHhOVEEzTlRrM01EQTFOakl5TWk4eU1EQXdYemd6TXpNM01UWmZSRVV1YW5CbnwwYTU3ZTVjOWY0OTI5NDU0OGY2NjZmYjdhYjBlZTBlYmU0ZDUzZjk2NDk1NzBkODI0ZWY3ZTRiOThiNGFkMmYy","altText":"2000_8333716_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8333716_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8333716-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc3fGltYWdlL2pwZWd8YURVekwyaGlPUzh4TlRBM05UazNNalF4TlRVeE9DOHlNREJmT0RNek16Y3hObDlFUlM1cWNHY3xhNWE1MGVmNmE2YTBmM2VhOTRiNzIzOWM5M2QyZThhOGU3MDU2ZTY5ZTJlMzJiNmYyZGQyMzZmNGZlY2RjMTBi","altText":"200_8333716_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8333716_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8333716-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc3fGltYWdlL2pwZWd8YURVekwyaGlPUzh4TlRBM05UazNNalF4TlRVeE9DOHlNREJmT0RNek16Y3hObDlFUlM1cWNHY3xhNWE1MGVmNmE2YTBmM2VhOTRiNzIzOWM5M2QyZThhOGU3MDU2ZTY5ZTJlMzJiNmYyZGQyMzZmNGZlY2RjMTBi","altText":"200_8333716_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8333716_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8333716-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDg3NTJ8aW1hZ2UvanBlZ3xhR1JsTDJnMk5TOHhOVEEzTlRrM01EQTFOakl5TWk4eU1EQXdYemd6TXpNM01UWmZSRVV1YW5CbnwwYTU3ZTVjOWY0OTI5NDU0OGY2NjZmYjdhYjBlZTBlYmU0ZDUzZjk2NDk1NzBkODI0ZWY3ZTRiOThiNGFkMmYy","altText":"2000_8333716_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8333716_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8333716-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDA3NnxpbWFnZS9qcGVnfGFEWmtMMmczTUM4eE5UQTNOVGszTURNNE16a3dNaTh4TkRRd1h6Z3pNek0zTVRaZlJFVXVhbkJufDE0ODAyNjNiOThiNTcyZGQwNzNiOTE4NmM4MTNhOWY3NmM4ZjU2OWE2NDQyYTU3NDE0OTdjNGI2OTU1NmJhNDk","altText":"1440_8333716_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8333716_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8333716-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NDk0N3xpbWFnZS9qcGVnfGFEQmlMMmc0TVM4eE5UQTNOVGszTURnME1qWTFOQzh4TWpnd1h6Z3pNek0zTVRaZlJFVXVhbkJufDc3OWJjNTdiNjUyNDViMzJjNmZjMmUxYTUwYTk3MTVmZDE5Y2JjZDkzMjg0MDY2YjQyMzFkNzliYTM2NzU3NDk","altText":"1280_8333716_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8333716_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8333716-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzM1MXxpbWFnZS9qcGVnfGFEVTJMMmhrT1M4eE5UQTNOVGszTVRNd01UUXdOaTh4TURJMFh6Z3pNek0zTVRaZlJFVXVhbkJufDYxY2RlN2NlYzM3Y2FkYjQ1YTgyMzRjMmQwNWYyMTAyZDk1YTJiYzRhZmY1NDE2OWVhNTQ3MmYxZjAyM2Q5ZGI","altText":"1024_8333716_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8333716_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8333716-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDIxMnxpbWFnZS9qcGVnfGFHRXlMMmhsWVM4eE5UQTNOVGszTVRneU5UWTVOQzgzTmpoZk9ETXpNemN4Tmw5RVJTNXFjR2N8ZjQ0OTRiODQ2MmM0NmQwOWUxODZkMGY3OWUzYWRjNDgxNWJhNTRlNzI0OWFiYjBkN2MyODk2ODYzMWFkZGIyNg","altText":"768_8333716_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8333716_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8333716-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYxOXxpbWFnZS9qcGVnfGFEYzVMMmhqTXk4eE5UQTNOVGszTWpFeU1EWXdOaTgwT0RCZk9ETXpNemN4Tmw5RVJTNXFjR2N8MDI0ZWMwNTMxODkwMWE3MWIwNzk0Y2YwNTA1NDQwOGNkODk2MzMxNTZlOTZlM2ZhYTY2ZTU2M2M3ZDM0NTcyYg","altText":"480_8333716_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8333716_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8333716-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjc3fGltYWdlL2pwZWd8YURVekwyaGlPUzh4TlRBM05UazNNalF4TlRVeE9DOHlNREJmT0RNek16Y3hObDlFUlM1cWNHY3xhNWE1MGVmNmE2YTBmM2VhOTRiNzIzOWM5M2QyZThhOGU3MDU2ZTY5ZTJlMzJiNmYyZGQyMzZmNGZlY2RjMTBi","altText":"200_8333716_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8333716_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8333716-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjkxfGltYWdlL2pwZWd8YURCa0wyZ3daQzh4TlRBM05UazNOREExTXpreE9DOHhNakJmT0RNek16Y3hObDlFUlM1cWNHY3w1NDA3M2FiNzc0YzI2ZTZhNjllYzVlYWI5OWNmNGEwOGVmODBiODhhZDFkMzg3NGJmNjcyODM3M2M1YjQ1ZGQx","altText":"120_8333716_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8333716_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNTc3OTl8aW1hZ2UvanBlZ3xhRFUzTDJobVppOHhOVEEzTlRrMk9EZ3hNVEF6T0F8NGM4Mjg4N2E5MWI1MzYyNThkMWJhNmNlNTY1ZGI5MWRhZTI5NDViZjQ3NThjMTY2ZmEyYjQ3Y2YyMTQ0MThmZg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8333716_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8333708-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzU0MHxpbWFnZS9qcGVnfGFEbGpMMmczTXk4eE5UQTRNVEl5T1RVNE1qTTJOaTh5TURBd1h6Z3pNek0zTURoZlJFVXVhbkJufDUwYzc3OWExZWVmOGQ3OGJjYTgyYzAxZGRiZTNjMjY4NGE5YTgxYjljNjk1ODZjZTRjYjM0NjI4MTE4NjY2MDI","altText":"2000_8333708_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8333708_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8333708-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzU0MHxpbWFnZS9qcGVnfGFEbGpMMmczTXk4eE5UQTRNVEl5T1RVNE1qTTJOaTh5TURBd1h6Z3pNek0zTURoZlJFVXVhbkJufDUwYzc3OWExZWVmOGQ3OGJjYTgyYzAxZGRiZTNjMjY4NGE5YTgxYjljNjk1ODZjZTRjYjM0NjI4MTE4NjY2MDI","altText":"2000_8333708_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8333708_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8333708-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzU0MHxpbWFnZS9qcGVnfGFEbGpMMmczTXk4eE5UQTRNVEl5T1RVNE1qTTJOaTh5TURBd1h6Z3pNek0zTURoZlJFVXVhbkJufDUwYzc3OWExZWVmOGQ3OGJjYTgyYzAxZGRiZTNjMjY4NGE5YTgxYjljNjk1ODZjZTRjYjM0NjI4MTE4NjY2MDI","altText":"2000_8333708_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8333708_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8333708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAxfGltYWdlL2pwZWd8YURCbUwyaG1PUzh4TlRBNE1USXpNVE00TkRZd05pOHlNREJmT0RNek16Y3dPRjlFUlM1cWNHY3wxMGI5MjMwNDVmM2Q5YjQ5M2VlNWYwNGU0NzA3Y2VhNDFiMDUwNWM3YWE2ODFmYmFhZjU3YTg3YjIzMDMzMGU4","altText":"200_8333708_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8333708_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8333708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAxfGltYWdlL2pwZWd8YURCbUwyaG1PUzh4TlRBNE1USXpNVE00TkRZd05pOHlNREJmT0RNek16Y3dPRjlFUlM1cWNHY3wxMGI5MjMwNDVmM2Q5YjQ5M2VlNWYwNGU0NzA3Y2VhNDFiMDUwNWM3YWE2ODFmYmFhZjU3YTg3YjIzMDMzMGU4","altText":"200_8333708_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8333708_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8333708-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MzU0MHxpbWFnZS9qcGVnfGFEbGpMMmczTXk4eE5UQTRNVEl5T1RVNE1qTTJOaTh5TURBd1h6Z3pNek0zTURoZlJFVXVhbkJufDUwYzc3OWExZWVmOGQ3OGJjYTgyYzAxZGRiZTNjMjY4NGE5YTgxYjljNjk1ODZjZTRjYjM0NjI4MTE4NjY2MDI","altText":"2000_8333708_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8333708_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8333708-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzU1M3xpbWFnZS9qcGVnfGFHSmpMMmcyTmk4eE5UQTRNVEl5T1RreE1EQTBOaTh4TkRRd1h6Z3pNek0zTURoZlJFVXVhbkJufGQwZGZkNWY5NzFlMzBlZWY2OGNiZDZhZmE1MmIyOTc4NzE4NzlhNTNkYWQ0ODM5NzVlMjQzODFkNjhiMGUwNmU","altText":"1440_8333708_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8333708_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8333708-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDEwM3xpbWFnZS9qcGVnfGFETXlMMmc1Tmk4eE5UQTRNVEl6TURFM01qRTVNQzh4TWpnd1h6Z3pNek0zTURoZlJFVXVhbkJufDIzYjc3ZTgyZWEwMmM5ZTI3MjY0OTdiOGUzYTIwNDY1OGY5NzRiMWQ1NjI3OGNlN2Q3NTgwMWQwNzc5Zjk5ZTQ","altText":"1280_8333708_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8333708_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8333708-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDk3MnxpbWFnZS9qcGVnfGFHUXdMMmhoTmk4eE5UQTRNVEl6TURZek1EazBNaTh4TURJMFh6Z3pNek0zTURoZlJFVXVhbkJufGMwODlkNTMxNzYxNWRmMGU0YWUyMWZiNDVlN2Y1MDVlMjllOTJkNDRjZmQzYTk1Yjk3OWY0NzU3NjdlZjRhMjg","altText":"1024_8333708_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8333708_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8333708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYwOXxpbWFnZS9qcGVnfGFEUmtMMmhpTVM4eE5UQTRNVEl6TURrMU9EWXlNaTgzTmpoZk9ETXpNemN3T0Y5RVJTNXFjR2N8MWEzMjc5M2M1YjdlN2EyMGYxNmU0YjM1NGYyMTYxYWY2NDI4OTE1YTQxM2E1ZTJiNzMwMDI3ZjdiODUwNTNjNA","altText":"768_8333708_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8333708_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8333708-DE.jpg?context=bWFzdGVyfGltYWdlc3w5NTkxfGltYWdlL2pwZWd8YURJMUwyaG1aQzh4TlRBNE1USXpNVEl5TURjMk5pODBPREJmT0RNek16Y3dPRjlFUlM1cWNHY3xhZTgxYWU4MTRmNGRjZmZlYjJkMjExODRmMDNhM2IzMzU4MWY2ZjYwMjQwMzk5MmVhOGU5ZmUyMjQzZjZiNTli","altText":"480_8333708_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8333708_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8333708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjAxfGltYWdlL2pwZWd8YURCbUwyaG1PUzh4TlRBNE1USXpNVE00TkRZd05pOHlNREJmT0RNek16Y3dPRjlFUlM1cWNHY3wxMGI5MjMwNDVmM2Q5YjQ5M2VlNWYwNGU0NzA3Y2VhNDFiMDUwNWM3YWE2ODFmYmFhZjU3YTg3YjIzMDMzMGU4","altText":"200_8333708_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8333708_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8333708-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTAzfGltYWdlL2pwZWd8YURsbUwyZzVOaTh4TlRBNE1USXpNakV6T0RJM01DOHhNakJmT0RNek16Y3dPRjlFUlM1cWNHY3w4NWQwMzg5N2FhZTRlMWVjOTNiNTA5MmQ4ZTY3ZmVmZjEyNDlkZjA0OTVjODNhM2M3NjhkN2M0ZGI2MWU5MWM0","altText":"120_8333708_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8333708_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzAwMjd8aW1hZ2UvanBlZ3xhRFkyTDJoa01DOHhOVEE0TVRJeU9Ea3lOekF3Tmd8YjJkZGVkYjUwZWUxNjIxODhlNTRjZWE0ODVjNjhlN2MwZDc3NGU3NGRkMzYwYzcyNjdkZWEzZDc0ZjFiOTIyZg","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8333708_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8333715-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODA0MnxpbWFnZS9qcGVnfGFETXhMMmhqTmk4eE5UQTRNVEEwTlRjeU1URXhPQzh5TURBd1h6Z3pNek0zTVRWZlJFVXVhbkJufDNjNGQ0NDJmZTUyODVkMTIzMTM3Mjg5MTI4MmUzMzgzYzY2MGI5NjFkMDI0Y2UyNzA1Njg2NWQ1MTBkMWRhNDA","altText":"2000_8333715_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8333715_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8333715-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODA0MnxpbWFnZS9qcGVnfGFETXhMMmhqTmk4eE5UQTRNVEEwTlRjeU1URXhPQzh5TURBd1h6Z3pNek0zTVRWZlJFVXVhbkJufDNjNGQ0NDJmZTUyODVkMTIzMTM3Mjg5MTI4MmUzMzgzYzY2MGI5NjFkMDI0Y2UyNzA1Njg2NWQ1MTBkMWRhNDA","altText":"2000_8333715_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8333715_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8333715-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODA0MnxpbWFnZS9qcGVnfGFETXhMMmhqTmk4eE5UQTRNVEEwTlRjeU1URXhPQzh5TURBd1h6Z3pNek0zTVRWZlJFVXVhbkJufDNjNGQ0NDJmZTUyODVkMTIzMTM3Mjg5MTI4MmUzMzgzYzY2MGI5NjFkMDI0Y2UyNzA1Njg2NWQ1MTBkMWRhNDA","altText":"2000_8333715_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8333715_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8333715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU1fGltYWdlL2pwZWd8YUdVMEwyZ3hOQzh4TlRBNE1UQTBOems0TWpFeE1DOHlNREJmT0RNek16Y3hOVjlFUlM1cWNHY3w4YWUxYzlhMGExYTBiNjAwYjgyMDM2ZTBiZGI2ZTFlYmY5OGZlZDliMTUzYzgyNTc2MDdhNjRjOTQyMzZhOTM5","altText":"200_8333715_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8333715_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8333715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU1fGltYWdlL2pwZWd8YUdVMEwyZ3hOQzh4TlRBNE1UQTBOems0TWpFeE1DOHlNREJmT0RNek16Y3hOVjlFUlM1cWNHY3w4YWUxYzlhMGExYTBiNjAwYjgyMDM2ZTBiZGI2ZTFlYmY5OGZlZDliMTUzYzgyNTc2MDdhNjRjOTQyMzZhOTM5","altText":"200_8333715_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8333715_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8333715-DE.jpg?context=bWFzdGVyfGltYWdlc3w4ODA0MnxpbWFnZS9qcGVnfGFETXhMMmhqTmk4eE5UQTRNVEEwTlRjeU1URXhPQzh5TURBd1h6Z3pNek0zTVRWZlJFVXVhbkJufDNjNGQ0NDJmZTUyODVkMTIzMTM3Mjg5MTI4MmUzMzgzYzY2MGI5NjFkMDI0Y2UyNzA1Njg2NWQ1MTBkMWRhNDA","altText":"2000_8333715_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8333715_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8333715-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTMwMXxpbWFnZS9qcGVnfGFHSXpMMmhpWlM4eE5UQTRNVEEwTlRrNE16STJNaTh4TkRRd1h6Z3pNek0zTVRWZlJFVXVhbkJufDAyZjU0MGE5YzJjYjI3NDA3YzY1Y2RkMjYyZGEzYzY0YTA0NmYxMDI3MzMwZjMyMDY0ZjY5YzgwMzQzZGZlNWU","altText":"1440_8333715_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8333715_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8333715-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjUzOHxpbWFnZS9qcGVnfGFETTVMMmcyWkM4eE5UQTRNVEEwTmpJME5UUXdOaTh4TWpnd1h6Z3pNek0zTVRWZlJFVXVhbkJufGY3ZDdiNDRhNGQ3NDU0ZDc5OWI0M2JhODJmM2Q5MDZiMDBhZjMxY2M0MThmY2IzMzdhOGQwZmFlMGQzMzJiZWY","altText":"1280_8333715_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8333715_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8333715-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTgyOXxpbWFnZS9qcGVnfGFEbGlMMmcxWXk4eE5UQTRNVEEwTmpjd05ERTFPQzh4TURJMFh6Z3pNek0zTVRWZlJFVXVhbkJufGFmOTg4MGQzZGJiYTJlNTY0MzExMzlhZTZhYzY5YzFkODM5Y2FkNWI5NDU4ZWZkN2VjOWJmOWM2YThlMDkwZTM","altText":"1024_8333715_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8333715_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8333715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODg3NHxpbWFnZS9qcGVnfGFHSXlMMmd3T1M4eE5UQTRNVEEwTnpBNU56TTNOQzgzTmpoZk9ETXpNemN4TlY5RVJTNXFjR2N8OGI0MWU4YmNjNGYwNjQ0MTgxMTUzYzAyMDg1ZTIyYjVkZDFlNzllMmQ4MTE2MWE2MzBiYmJlZmRlZDAxYTVmYw","altText":"768_8333715_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8333715_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8333715-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MjIwfGltYWdlL2pwZWd8YUdaa0wyZ3dPUzh4TlRBNE1UQTBOell5TVRZMk1pODBPREJmT0RNek16Y3hOVjlFUlM1cWNHY3xmNWM0YjI5Mjc3YTM1MmQ3ZTBkMzc3MTE3NWJhMGZiZjExMWJkYmU3ZmY3OWIyNmJmNjE2YzY1YTkxZWNmOWM0","altText":"480_8333715_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8333715_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8333715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU1fGltYWdlL2pwZWd8YUdVMEwyZ3hOQzh4TlRBNE1UQTBOems0TWpFeE1DOHlNREJmT0RNek16Y3hOVjlFUlM1cWNHY3w4YWUxYzlhMGExYTBiNjAwYjgyMDM2ZTBiZGI2ZTFlYmY5OGZlZDliMTUzYzgyNTc2MDdhNjRjOTQyMzZhOTM5","altText":"200_8333715_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8333715_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8333715-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTIzfGltYWdlL2pwZWd8YURWbUwyaGtNQzh4TlRBNE1UQTBPVEkyTURBMk1pOHhNakJmT0RNek16Y3hOVjlFUlM1cWNHY3wxNmM5MjQyM2ViY2QyYmYzNWRmZDZmYWU4MGIxYzQ0OTQzNmZlOTcxZTQ2YTg3MmUzOGRhOGJiMGZhZDhkZDUx","altText":"120_8333715_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8333715_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMDQyMzd8aW1hZ2UvanBlZ3xhR1l5TDJnMll5OHhOVEE0TVRBME16a3hPRGczT0F8OTQwMzE5OTQ1YzJkMzRkOGI2MzhkZmExMDg2MTBiMWZkOGM0ZmJmMWM3MjViZTczMDkzNjk2MTU1NTNhNjNmYg","altText":"","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8333715_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6019792-EN.jpg?context=bWFzdGVyfGltYWdlc3w0Njg3NXxpbWFnZS9qcGVnfGFEWXlMMmhrTmk4eE5UQTNNREV5TXpVMU5qZzVOQzh5TURBd1h6WXdNVGszT1RKZlJVNHVhbkJufGE1ZDdhYjU1MjI0NDg2OTZmNDQxZDlhYzA2OTcyZmNkNjFkMzY5NzI3OTk1ZTg5ZTY5NGQzZDIyM2M3ODcyYjA","altText":"2000_6019792_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6019792_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6019792-EN.jpg?context=bWFzdGVyfGltYWdlc3w0Njg3NXxpbWFnZS9qcGVnfGFEWXlMMmhrTmk4eE5UQTNNREV5TXpVMU5qZzVOQzh5TURBd1h6WXdNVGszT1RKZlJVNHVhbkJufGE1ZDdhYjU1MjI0NDg2OTZmNDQxZDlhYzA2OTcyZmNkNjFkMzY5NzI3OTk1ZTg5ZTY5NGQzZDIyM2M3ODcyYjA","altText":"2000_6019792_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6019792_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6019792-EN.jpg?context=bWFzdGVyfGltYWdlc3w0Njg3NXxpbWFnZS9qcGVnfGFEWXlMMmhrTmk4eE5UQTNNREV5TXpVMU5qZzVOQzh5TURBd1h6WXdNVGszT1RKZlJVNHVhbkJufGE1ZDdhYjU1MjI0NDg2OTZmNDQxZDlhYzA2OTcyZmNkNjFkMzY5NzI3OTk1ZTg5ZTY5NGQzZDIyM2M3ODcyYjA","altText":"2000_6019792_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6019792_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6019792-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjU2fGltYWdlL2pwZWd8YURsaUwyaGlaaTh4TlRBM01ERXlORFUzTWpjd01pOHlNREJmTmpBeE9UYzVNbDlGVGk1cWNHY3xkNWUzZGQ3MTM2ZGMyNjY4YmRhN2UyNWQ3OGY3NDEwMTAyMGU5MjY1YjMzZjYxM2ZmMWNhNTYwYTY5MTNiMDhl","altText":"200_6019792_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6019792_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6019792-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjU2fGltYWdlL2pwZWd8YURsaUwyaGlaaTh4TlRBM01ERXlORFUzTWpjd01pOHlNREJmTmpBeE9UYzVNbDlGVGk1cWNHY3xkNWUzZGQ3MTM2ZGMyNjY4YmRhN2UyNWQ3OGY3NDEwMTAyMGU5MjY1YjMzZjYxM2ZmMWNhNTYwYTY5MTNiMDhl","altText":"200_6019792_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6019792_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6019792-EN.jpg?context=bWFzdGVyfGltYWdlc3w0Njg3NXxpbWFnZS9qcGVnfGFEWXlMMmhrTmk4eE5UQTNNREV5TXpVMU5qZzVOQzh5TURBd1h6WXdNVGszT1RKZlJVNHVhbkJufGE1ZDdhYjU1MjI0NDg2OTZmNDQxZDlhYzA2OTcyZmNkNjFkMzY5NzI3OTk1ZTg5ZTY5NGQzZDIyM2M3ODcyYjA","altText":"2000_6019792_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6019792_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6019792-EN.jpg?context=bWFzdGVyfGltYWdlc3w0Njg3NXxpbWFnZS9qcGVnfGFETXpMMmhrWkM4eE5UQTNNREV5TXpjMU16VXdNaTh4TkRRd1h6WXdNVGszT1RKZlJVNHVhbkJufGQ0MGZjZDMxOWUwZmJlNGJmOTE1MjczMjZlYzBlZjdmYWFiZDI5MGVlZDk1Zjk1Y2EyZjk5ODE5MTUxZmY1MGI","altText":"1440_6019792_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_6019792_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6019792-EN.jpg?context=bWFzdGVyfGltYWdlc3w0Njg3NXxpbWFnZS9qcGVnfGFEQTBMMmhsTkM4eE5UQTNNREV5TXprMU1ERXhNQzh4TWpnd1h6WXdNVGszT1RKZlJVNHVhbkJufDZiZWU0NDA2ZDU4OWFhZWViNGRjYTBjYWJiZWVkZjI2MTgyNTI0M2UyOWMwMzFiYmFjMTYzYmZiYmU5ZWU0ZmQ","altText":"1280_6019792_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_6019792_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6019792-EN.jpg?context=bWFzdGVyfGltYWdlc3w0Njg3NXxpbWFnZS9qcGVnfGFHVmhMMmhqWkM4eE5UQTNNREV5TkRFeE16azFNQzh4TURJMFh6WXdNVGszT1RKZlJVNHVhbkJufGY2NWEzYTRjOWZmODljMTVkZmY5YmU1YTk5YjlmOTQzODhhMGVjNDYzOGQ4ZjM0NDg4ODc3YmJjN2RlNDQyZGY","altText":"1024_6019792_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_6019792_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6019792-EN.jpg?context=bWFzdGVyfGltYWdlc3w0Njg3NXxpbWFnZS9qcGVnfGFESmhMMmhqWVM4eE5UQTNNREV5TkRJME5UQXlNaTgzTmpoZk5qQXhPVGM1TWw5RlRpNXFjR2N8MzU2ZDg1OTY2NTBlMDI5YmM5M2JmZWVjYTliNDQ0NzBkYjkyYjM2MmY0NzNkZjUyY2NhMTJhNGFlOTdjZGUwNQ","altText":"768_6019792_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_6019792_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6019792-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjQzMHxpbWFnZS9qcGVnfGFERmhMMmhqTnk4eE5UQTNNREV5TkRNeE1EVTFPQzgwT0RCZk5qQXhPVGM1TWw5RlRpNXFjR2N8MTI1YzVjNGQ3ZDIyYjRmOTM3YTA2MGU1MzdiYzZjNzU3NDA5MDQyOWYyNGRmYjQzNWIwMDA0MDBlNjAzZjFhMg","altText":"480_6019792_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_6019792_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6019792-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjU2fGltYWdlL2pwZWd8YURsaUwyaGlaaTh4TlRBM01ERXlORFUzTWpjd01pOHlNREJmTmpBeE9UYzVNbDlGVGk1cWNHY3xkNWUzZGQ3MTM2ZGMyNjY4YmRhN2UyNWQ3OGY3NDEwMTAyMGU5MjY1YjMzZjYxM2ZmMWNhNTYwYTY5MTNiMDhl","altText":"200_6019792_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6019792_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6019792-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTAxfGltYWdlL2pwZWd8YUdaaEwyZzJOaTh4TlRBM01ERXlOVEEyTkRJeU1pOHhNakJmTmpBeE9UYzVNbDlGVGk1cWNHY3w4OWY5OGUxNTI0YjIxZTk4YTE1YjIxYzk2MjkyZTQ4ZGVlY2ZkMmE3MDQ1MDY5NTlhMWFkN2JkMmI1YTBhN2Y1","altText":"120_6019792_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_6019792_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDA1MDd8aW1hZ2UvanBlZ3xhR0l3TDJnM1lTOHhOVEEzTURFeU1qazVPVGd6T0F8ZDI0OTA5MDg0YjhkMzhmNjdmNjUxYWQxYmVhMWExMzllZDM0NjVjZGJhYjk0Zjg5NWU3MGFjNzEzM2Y2YmI0MA","altText":"","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"6019792_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-9044279-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk3OXxpbWFnZS9qcGVnfGFHTmlMMmd4TkM4eE5UQTRPVFU0TmpVek5qUTNPQzh5TURBd1h6a3dORFF5TnpsZlJFVXVhbkJufGRkNGQ5Mjc5OWNiOTM2MzQ3MDE1YjllODYzNjUwNGUyZWU3MDc5NTg0Mzg2NGM0NjA1MjdjYjYxYWQyNzJhZjI","altText":"2000_9044279_DE","galleryIndex":6,"width":null,"description":"L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_9044279_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-9044279-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk3OXxpbWFnZS9qcGVnfGFHTmlMMmd4TkM4eE5UQTRPVFU0TmpVek5qUTNPQzh5TURBd1h6a3dORFF5TnpsZlJFVXVhbkJufGRkNGQ5Mjc5OWNiOTM2MzQ3MDE1YjllODYzNjUwNGUyZWU3MDc5NTg0Mzg2NGM0NjA1MjdjYjYxYWQyNzJhZjI","altText":"2000_9044279_DE","galleryIndex":6,"width":null,"description":"L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_9044279_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-9044279-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk3OXxpbWFnZS9qcGVnfGFHTmlMMmd4TkM4eE5UQTRPVFU0TmpVek5qUTNPQzh5TURBd1h6a3dORFF5TnpsZlJFVXVhbkJufGRkNGQ5Mjc5OWNiOTM2MzQ3MDE1YjllODYzNjUwNGUyZWU3MDc5NTg0Mzg2NGM0NjA1MjdjYjYxYWQyNzJhZjI","altText":"2000_9044279_DE","galleryIndex":6,"width":null,"description":"L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_9044279_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-9044279-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgxfGltYWdlL2pwZWd8YURObEwyZzBOeTh4TlRBNE9UVTROekV5TmpNd01pOHlNREJmT1RBME5ESTNPVjlFUlM1cWNHY3wyNzY1Y2MxNzFlNTAyMWRmNmU1YTM0ZjdiYmM1Y2VmZTQzY2I4ZjE1MmM0NWM0OTkxYTgwNTg2YTQzNWIwOTMy","altText":"200_9044279_DE","galleryIndex":6,"width":null,"description":"L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_9044279_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-9044279-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgxfGltYWdlL2pwZWd8YURObEwyZzBOeTh4TlRBNE9UVTROekV5TmpNd01pOHlNREJmT1RBME5ESTNPVjlFUlM1cWNHY3wyNzY1Y2MxNzFlNTAyMWRmNmU1YTM0ZjdiYmM1Y2VmZTQzY2I4ZjE1MmM0NWM0OTkxYTgwNTg2YTQzNWIwOTMy","altText":"200_9044279_DE","galleryIndex":6,"width":null,"description":"L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_9044279_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-9044279-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk3OXxpbWFnZS9qcGVnfGFHTmlMMmd4TkM4eE5UQTRPVFU0TmpVek5qUTNPQzh5TURBd1h6a3dORFF5TnpsZlJFVXVhbkJufGRkNGQ5Mjc5OWNiOTM2MzQ3MDE1YjllODYzNjUwNGUyZWU3MDc5NTg0Mzg2NGM0NjA1MjdjYjYxYWQyNzJhZjI","altText":"2000_9044279_DE","galleryIndex":6,"width":null,"description":"L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_9044279_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-9044279-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk3OXxpbWFnZS9qcGVnfGFHSTVMMmd4TVM4eE5UQTRPVFU0TmpZd01qQXhOQzh4TkRRd1h6a3dORFF5TnpsZlJFVXVhbkJufGNiNzdjNGVlY2VkMDZhZjlkNDZlN2M0ODIzYWI2NmIxZWMyOTJlNmUzM2I2YWZkNjJmZmVhNzY5NTI1ZDE0ZjI","altText":"1440_9044279_DE","galleryIndex":6,"width":null,"description":"L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_9044279_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-9044279-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk3OXxpbWFnZS9qcGVnfGFEQmpMMmd4TVM4eE5UQTRPVFU0TmpZMk56VTFNQzh4TWpnd1h6a3dORFF5TnpsZlJFVXVhbkJufDUzNjg4MGM3ZWI5NmZjNDNiOGI3OGZlMTIwYzFiMmJiNjM0NjExMzEwMTE3YzNiZjM4OWJkODU4ODMyNDExYzk","altText":"1280_9044279_DE","galleryIndex":6,"width":null,"description":"L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_9044279_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-9044279-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk3OXxpbWFnZS9qcGVnfGFEUmpMMmd3WkM4eE5UQTRPVFU0TmpjNU9EWXlNaTh4TURJMFh6a3dORFF5TnpsZlJFVXVhbkJufDIyNGJmZDY3MjFiYzgwNjVmZDc5MzY1NjE0MmYyM2Y4Y2Q0MjgwMGZmMmI4ZmFhMzA4OTQ2NzlmZTk4NmU5NzM","altText":"1024_9044279_DE","galleryIndex":6,"width":null,"description":"L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_9044279_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-9044279-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MDk3OXxpbWFnZS9qcGVnfGFETmtMMmd3Tnk4eE5UQTRPVFU0TmpreU9UWTVOQzgzTmpoZk9UQTBOREkzT1Y5RVJTNXFjR2N8MzI1NzA2Y2ExZTI3ZGRiMWFkNjRkNmY3NTY2MTNjMDU2MzczODc4N2Y4N2E5YjQ4YWZlNDM0ODgzYjYwMzdjMw","altText":"768_9044279_DE","galleryIndex":6,"width":null,"description":"L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_9044279_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-9044279-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgxN3xpbWFnZS9qcGVnfGFETm1MMmcwTkM4eE5UQTRPVFU0TnpBMk1EYzJOaTgwT0RCZk9UQTBOREkzT1Y5RVJTNXFjR2N8YmM2NmZjNzZhMjNmMWI3NGU4MGY3NzdmMmY1ZTg0NzAwNTg1NmNjMTM2MmQwYWRkNzRjMTI5ZWRjZjZhOTk0Yg","altText":"480_9044279_DE","galleryIndex":6,"width":null,"description":"L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_9044279_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-9044279-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgxfGltYWdlL2pwZWd8YURObEwyZzBOeTh4TlRBNE9UVTROekV5TmpNd01pOHlNREJmT1RBME5ESTNPVjlFUlM1cWNHY3wyNzY1Y2MxNzFlNTAyMWRmNmU1YTM0ZjdiYmM1Y2VmZTQzY2I4ZjE1MmM0NWM0OTkxYTgwNTg2YTQzNWIwOTMy","altText":"200_9044279_DE","galleryIndex":6,"width":null,"description":"L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_9044279_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-9044279-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTA3fGltYWdlL2pwZWd8YURNekwyZzFPQzh4TlRBNE9UVTROell4TnpneU1pOHhNakJmT1RBME5ESTNPVjlFUlM1cWNHY3xiZTA4YjhiYmExYWUzMjQ5Mjg0MTA1ZGY1ZTAzZDY0ZGJhYmY0YWM1OTYyODJlZDRiZWRmMTkzMzJhYmNjMzRm","altText":"120_9044279_DE","galleryIndex":6,"width":null,"description":"L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_9044279_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxMjY3Mjh8aW1hZ2UvanBlZ3xhRFZoTDJneFppOHhOVEE0T1RVNE5qSXdPRGM1T0F8Y2M3ODE4YzMxNWY1NmY3MmQwNGNlZWMzZGUwMTE3ZWJjYjE4MDM2YWQ3ZDVmYzQ0N2E5NmI0N2UzMDY4NGJlZg","altText":"","galleryIndex":6,"width":null,"description":"L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"9044279_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4772405-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjQ0MHxpbWFnZS9qcGVnfGFEVXhMMmcwTWk4eE5UQTJOVGsyT0RFeE5UYzBNaTh5TURBd1h6UTNOekkwTURWZlJFVXVhbkJufGNjMWE0OWZjOTkwZGNlNDIwYzBkN2VmMzA5ZDU4MzI5M2U1ZmRkMmEzYzJmMTc0ZTE2ODUxMTYyNDg4MjhjMDA","altText":"2000_4772405_DE","galleryIndex":7,"width":null,"description":"Dimensions in mm<br>W= Tape width<br/>R = Feed direction<br/>Pole no. 2: Z = 11.5 mm<br/>Pole no. 3; 4: Z = 14.2 mm<br/>Pole no. 5; 6; 7; 8: Z = 26.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_4772405_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4772405-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjQ0MHxpbWFnZS9qcGVnfGFEVXhMMmcwTWk4eE5UQTJOVGsyT0RFeE5UYzBNaTh5TURBd1h6UTNOekkwTURWZlJFVXVhbkJufGNjMWE0OWZjOTkwZGNlNDIwYzBkN2VmMzA5ZDU4MzI5M2U1ZmRkMmEzYzJmMTc0ZTE2ODUxMTYyNDg4MjhjMDA","altText":"2000_4772405_DE","galleryIndex":7,"width":null,"description":"Dimensions in mm<br>W= Tape width<br/>R = Feed direction<br/>Pole no. 2: Z = 11.5 mm<br/>Pole no. 3; 4: Z = 14.2 mm<br/>Pole no. 5; 6; 7; 8: Z = 26.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_4772405_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4772405-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjQ0MHxpbWFnZS9qcGVnfGFEVXhMMmcwTWk4eE5UQTJOVGsyT0RFeE5UYzBNaTh5TURBd1h6UTNOekkwTURWZlJFVXVhbkJufGNjMWE0OWZjOTkwZGNlNDIwYzBkN2VmMzA5ZDU4MzI5M2U1ZmRkMmEzYzJmMTc0ZTE2ODUxMTYyNDg4MjhjMDA","altText":"2000_4772405_DE","galleryIndex":7,"width":null,"description":"Dimensions in mm<br>W= Tape width<br/>R = Feed direction<br/>Pole no. 2: Z = 11.5 mm<br/>Pole no. 3; 4: Z = 14.2 mm<br/>Pole no. 5; 6; 7; 8: Z = 26.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_4772405_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4772405-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE2fGltYWdlL2pwZWd8YURrMUwyZ3pNaTh4TlRBMk5UazJPVFE1TVRrNU9DOHlNREJmTkRjM01qUXdOVjlFUlM1cWNHY3wzNmU4Y2Y5OTk3NWFiMzYzOTI1YzRmMTM5YzE0YjY2ODlmYThiZmEwMTAzMDVhMjg1NmNiMzljZThlNDdiMzY4","altText":"200_4772405_DE","galleryIndex":7,"width":null,"description":"Dimensions in mm<br>W= Tape width<br/>R = Feed direction<br/>Pole no. 2: Z = 11.5 mm<br/>Pole no. 3; 4: Z = 14.2 mm<br/>Pole no. 5; 6; 7; 8: Z = 26.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_4772405_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4772405-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE2fGltYWdlL2pwZWd8YURrMUwyZ3pNaTh4TlRBMk5UazJPVFE1TVRrNU9DOHlNREJmTkRjM01qUXdOVjlFUlM1cWNHY3wzNmU4Y2Y5OTk3NWFiMzYzOTI1YzRmMTM5YzE0YjY2ODlmYThiZmEwMTAzMDVhMjg1NmNiMzljZThlNDdiMzY4","altText":"200_4772405_DE","galleryIndex":7,"width":null,"description":"Dimensions in mm<br>W= Tape width<br/>R = Feed direction<br/>Pole no. 2: Z = 11.5 mm<br/>Pole no. 3; 4: Z = 14.2 mm<br/>Pole no. 5; 6; 7; 8: Z = 26.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_4772405_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4772405-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjQ0MHxpbWFnZS9qcGVnfGFEVXhMMmcwTWk4eE5UQTJOVGsyT0RFeE5UYzBNaTh5TURBd1h6UTNOekkwTURWZlJFVXVhbkJufGNjMWE0OWZjOTkwZGNlNDIwYzBkN2VmMzA5ZDU4MzI5M2U1ZmRkMmEzYzJmMTc0ZTE2ODUxMTYyNDg4MjhjMDA","altText":"2000_4772405_DE","galleryIndex":7,"width":null,"description":"Dimensions in mm<br>W= Tape width<br/>R = Feed direction<br/>Pole no. 2: Z = 11.5 mm<br/>Pole no. 3; 4: Z = 14.2 mm<br/>Pole no. 5; 6; 7; 8: Z = 26.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_4772405_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4772405-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjQ0MHxpbWFnZS9qcGVnfGFHUXpMMmd6WVM4eE5UQTJOVGsyT0RNM056ZzROaTh4TkRRd1h6UTNOekkwTURWZlJFVXVhbkJufGQzMWU4MjI3MGVhNWNmYzM1ZTg1MTMyZTFmMGMzNTlmMWE1NzE5NDFmNTc2MDFiNzg2NDNjYmU0NGEzNzQ5NTc","altText":"1440_4772405_DE","galleryIndex":7,"width":null,"description":"Dimensions in mm<br>W= Tape width<br/>R = Feed direction<br/>Pole no. 2: Z = 11.5 mm<br/>Pole no. 3; 4: Z = 14.2 mm<br/>Pole no. 5; 6; 7; 8: Z = 26.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_4772405_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4772405-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjQ0MHxpbWFnZS9qcGVnfGFEQXlMMmd6TkM4eE5UQTJOVGsyT0RVM05EUTVOQzh4TWpnd1h6UTNOekkwTURWZlJFVXVhbkJufDM1YzIyMzZiNzYwYzEwMWE4ZDM2ODExZDI3NWRkMzg5MzhjNzVjMmIwMjhkOGE3ODdlY2NmOTE4Yzk1NjUzYmE","altText":"1280_4772405_DE","galleryIndex":7,"width":null,"description":"Dimensions in mm<br>W= Tape width<br/>R = Feed direction<br/>Pole no. 2: Z = 11.5 mm<br/>Pole no. 3; 4: Z = 14.2 mm<br/>Pole no. 5; 6; 7; 8: Z = 26.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_4772405_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4772405-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjQ0MHxpbWFnZS9qcGVnfGFETTBMMmd5WVM4eE5UQTJOVGsyT0Rnek5qWXpPQzh4TURJMFh6UTNOekkwTURWZlJFVXVhbkJufDg2MGJmYmMwZDAyYmJlYTVkNzMyMjQ3MjQ3NjA2MmQ2YzVkN2ZlODJkZWIxYzA0M2M4ZTBlNGQ2YzFlZWRkOTk","altText":"1024_4772405_DE","galleryIndex":7,"width":null,"description":"Dimensions in mm<br>W= Tape width<br/>R = Feed direction<br/>Pole no. 2: Z = 11.5 mm<br/>Pole no. 3; 4: Z = 14.2 mm<br/>Pole no. 5; 6; 7; 8: Z = 26.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_4772405_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4772405-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjQ0MHxpbWFnZS9qcGVnfGFEUTNMMmd5TkM4eE5UQTJOVGsyT1RBek16STBOaTgzTmpoZk5EYzNNalF3TlY5RVJTNXFjR2N8Nzk3MjhiM2EwMTI2NDhhODQwYzM2N2Y4YzA0Y2FjZThiZjE1YmViNzAwNWRlYWEyNWUyNjcxMzlhYTUwYTQ0ZQ","altText":"768_4772405_DE","galleryIndex":7,"width":null,"description":"Dimensions in mm<br>W= Tape width<br/>R = Feed direction<br/>Pole no. 2: Z = 11.5 mm<br/>Pole no. 3; 4: Z = 14.2 mm<br/>Pole no. 5; 6; 7; 8: Z = 26.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_4772405_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4772405-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDAyMnxpbWFnZS9qcGVnfGFHTTFMMmd5WWk4eE5UQTJOVGsyT1RJNU5UTTVNQzgwT0RCZk5EYzNNalF3TlY5RVJTNXFjR2N8YzRjZGNhZGI4YWE0OWRjZGVlNWUxYjU1MzZhZDJmMzRmN2RjOWZiOGZhYzRmZWM4OGM2YWIyMmY1NWI0YWM2OA","altText":"480_4772405_DE","galleryIndex":7,"width":null,"description":"Dimensions in mm<br>W= Tape width<br/>R = Feed direction<br/>Pole no. 2: Z = 11.5 mm<br/>Pole no. 3; 4: Z = 14.2 mm<br/>Pole no. 5; 6; 7; 8: Z = 26.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_4772405_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4772405-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzE2fGltYWdlL2pwZWd8YURrMUwyZ3pNaTh4TlRBMk5UazJPVFE1TVRrNU9DOHlNREJmTkRjM01qUXdOVjlFUlM1cWNHY3wzNmU4Y2Y5OTk3NWFiMzYzOTI1YzRmMTM5YzE0YjY2ODlmYThiZmEwMTAzMDVhMjg1NmNiMzljZThlNDdiMzY4","altText":"200_4772405_DE","galleryIndex":7,"width":null,"description":"Dimensions in mm<br>W= Tape width<br/>R = Feed direction<br/>Pole no. 2: Z = 11.5 mm<br/>Pole no. 3; 4: Z = 14.2 mm<br/>Pole no. 5; 6; 7; 8: Z = 26.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_4772405_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4772405-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDkxfGltYWdlL2pwZWd8YURNeUwyaGpNQzh4TlRBMk5UazNNREU0TURFeU5pOHhNakJmTkRjM01qUXdOVjlFUlM1cWNHY3xmZGU2ZGFiNzIzZjNkNjVjMTE1ZTVmYWZmMGQ4NGQ4YmEwODJiNjBhZDZmNTY3ZTlkZWIwZTU0NDk3NzMzZDNl","altText":"120_4772405_DE","galleryIndex":7,"width":null,"description":"Dimensions in mm<br>W= Tape width<br/>R = Feed direction<br/>Pole no. 2: Z = 11.5 mm<br/>Pole no. 3; 4: Z = 14.2 mm<br/>Pole no. 5; 6; 7; 8: Z = 26.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_4772405_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w5Mzc0NHxpbWFnZS9qcGVnfGFEVTRMMmhoTVM4eE5UQTJOVGsyTnpRMk1ETTRNZ3w1MDBjZmZmYTkzN2Q4MTQ3ZTU0ZWYxZDJlYzIzNTI3NDI4MDMzMjJkZmM3NGViYTgxNjVmODY5YjNlMTE2Nzk4","altText":"","galleryIndex":7,"width":null,"description":"Dimensions in mm<br>W= Tape width<br/>R = Feed direction<br/>Pole no. 2: Z = 11.5 mm<br/>Pole no. 3; 4: Z = 14.2 mm<br/>Pole no. 5; 6; 7; 8: Z = 26.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"4772405_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4330277-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI5MHxpbWFnZS9qcGVnfGFHWXlMMmhoWlM4eE5UQTNNalkyTnpNd016azJOaTh5TURBd1h6UXpNekF5TnpkZlJFVXVhbkJufGVjYWI1NDcxYjUyYmViZGY5NTliODA0M2YzMDBlNjM5MDY2YTg0NWFmM2Q4ZjIzNDhiNzQ4ODVkZGE4MTFjOGU","altText":"2000_4330277_DE","galleryIndex":8,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_4330277_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4330277-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI5MHxpbWFnZS9qcGVnfGFHWXlMMmhoWlM4eE5UQTNNalkyTnpNd016azJOaTh5TURBd1h6UXpNekF5TnpkZlJFVXVhbkJufGVjYWI1NDcxYjUyYmViZGY5NTliODA0M2YzMDBlNjM5MDY2YTg0NWFmM2Q4ZjIzNDhiNzQ4ODVkZGE4MTFjOGU","altText":"2000_4330277_DE","galleryIndex":8,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_4330277_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4330277-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI5MHxpbWFnZS9qcGVnfGFHWXlMMmhoWlM4eE5UQTNNalkyTnpNd016azJOaTh5TURBd1h6UXpNekF5TnpkZlJFVXVhbkJufGVjYWI1NDcxYjUyYmViZGY5NTliODA0M2YzMDBlNjM5MDY2YTg0NWFmM2Q4ZjIzNDhiNzQ4ODVkZGE4MTFjOGU","altText":"2000_4330277_DE","galleryIndex":8,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_4330277_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4330277-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU1fGltYWdlL2pwZWd8YURZMEwyZ3pOeTh4TlRBM01qWTJPRGN4TWprNU1DOHlNREJmTkRNek1ESTNOMTlFUlM1cWNHY3w1ZTVlMmM4MGMyMjU0Yjk0OTliOTYwZjVlMDYyMDFmZWRkYjcyYTViN2ZhOWUzZGVmZjJkN2RkY2NjZWQ3M2Y2","altText":"200_4330277_DE","galleryIndex":8,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_4330277_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4330277-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU1fGltYWdlL2pwZWd8YURZMEwyZ3pOeTh4TlRBM01qWTJPRGN4TWprNU1DOHlNREJmTkRNek1ESTNOMTlFUlM1cWNHY3w1ZTVlMmM4MGMyMjU0Yjk0OTliOTYwZjVlMDYyMDFmZWRkYjcyYTViN2ZhOWUzZGVmZjJkN2RkY2NjZWQ3M2Y2","altText":"200_4330277_DE","galleryIndex":8,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_4330277_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4330277-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI5MHxpbWFnZS9qcGVnfGFHWXlMMmhoWlM4eE5UQTNNalkyTnpNd016azJOaTh5TURBd1h6UXpNekF5TnpkZlJFVXVhbkJufGVjYWI1NDcxYjUyYmViZGY5NTliODA0M2YzMDBlNjM5MDY2YTg0NWFmM2Q4ZjIzNDhiNzQ4ODVkZGE4MTFjOGU","altText":"2000_4330277_DE","galleryIndex":8,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_4330277_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4330277-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI5MHxpbWFnZS9qcGVnfGFEY3pMMmhoTnk4eE5UQTNNalkyTnpVMk5qRXhNQzh4TkRRd1h6UXpNekF5TnpkZlJFVXVhbkJufGVhNTlmMTBhOWUwMjhlODcxZGQ5Mjc5ZTE5YmMwZWMxYzc4NTg1NDQ0NjNkYmM2OGQ4OWM3OTdmNmRhMDI5ZGI","altText":"1440_4330277_DE","galleryIndex":8,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_4330277_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4330277-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI5MHxpbWFnZS9qcGVnfGFHVTJMMmc1T1M4eE5UQTNNalkyTnprMU9UTXlOaTh4TWpnd1h6UXpNekF5TnpkZlJFVXVhbkJufDE0NjUzMGI5MzhmYWMxZmQxZGQ2YTg1NDlmNDA2NGJhOWUzMjg5OTViNDVkMzQ0NTMyY2MwYzM5NGQ3OGFiY2I","altText":"1280_4330277_DE","galleryIndex":8,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_4330277_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4330277-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI5MHxpbWFnZS9qcGVnfGFEVTVMMmcwT0M4eE5UQTNNalkyT0RJeU1UUTNNQzh4TURJMFh6UXpNekF5TnpkZlJFVXVhbkJufGMxMzE5MzJlNDY2NDg2YzE3ODgzZDA5MmExYmEwMjA4YTNiZDQxMzVmNjZmNjQwYTJhOGNhMjgwNzExOGU3MTc","altText":"1024_4330277_DE","galleryIndex":8,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_4330277_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4330277-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTI5MHxpbWFnZS9qcGVnfGFEbGhMMmcwTkM4eE5UQTNNalkyT0RNMU1qVTBNaTgzTmpoZk5ETXpNREkzTjE5RVJTNXFjR2N8N2M2NjYxYjI0Y2FkOWRjNTFlNGIzYmI3MTQ4NjhjMTk3N2U1NTAwNzE2YTJiNzZhNDcyMjIxNzZiZWEzZDk2NQ","altText":"768_4330277_DE","galleryIndex":8,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_4330277_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4330277-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDMxN3xpbWFnZS9qcGVnfGFHUmpMMmd6WkM4eE5UQTNNalkyT0RVME9URTFNQzgwT0RCZk5ETXpNREkzTjE5RVJTNXFjR2N8ZTc2M2Q0YWI2ZDlhYTc5ZmIyYTA4NWU5YjgyNzMzM2RkOWIxOTZhMjIzNjk2YzMyNjIxOWFhOWUyNzkyOTEzNA","altText":"480_4330277_DE","galleryIndex":8,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_4330277_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4330277-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTU1fGltYWdlL2pwZWd8YURZMEwyZ3pOeTh4TlRBM01qWTJPRGN4TWprNU1DOHlNREJmTkRNek1ESTNOMTlFUlM1cWNHY3w1ZTVlMmM4MGMyMjU0Yjk0OTliOTYwZjVlMDYyMDFmZWRkYjcyYTViN2ZhOWUzZGVmZjJkN2RkY2NjZWQ3M2Y2","altText":"200_4330277_DE","galleryIndex":8,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_4330277_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4330277-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjMwfGltYWdlL2pwZWd8YURKaUwyZ3haUzh4TlRBM01qWTJPVEV6T0RrM05DOHhNakJmTkRNek1ESTNOMTlFUlM1cWNHY3wxNzhhNzI1NzdhNWY1YzlkNGVmNjg1NzMzYjBjY2FkOTc0ZGJlNGE4NWZkYzdlYTI5ZTNiNjU3ZjAyY2I3MTRi","altText":"120_4330277_DE","galleryIndex":8,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_4330277_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w2MDUwNXxpbWFnZS9qcGVnfGFEVTBMMmhsTVM4eE5UQTNNalkyTmpFNE9UZzFOQXw5NGRmMGFkZjgwM2NjYjhmZmI1ZTIwOWUxZWNlMjkzMWFlOTIwZjA3YTkzNWNiZjFmZWIzYzE2NDZlZTdiMDg2","altText":"","galleryIndex":8,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"4330277_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2086-3102/700-650/997-604","stock":null,"url":"/smd-pcb-terminal-block/p/2086-3102_700-650_997-604","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966352481","primaryCategoryName":null,"numberContentUnits":270.0,"numberPackageUnits":2430.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":null,"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"SMD PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"SMD PCB terminal block; push-button; 1.5 mm²; Pin spacing 5 mm; 2-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; 1,50 mm²; white","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60522312","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0008.png?context=bWFzdGVyfGltYWdlc3wyNTF8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJoaVlpOW9Zak12TVRBME1qa3pPVFk0TVRFNE1EWXVjRzVufDkzOTQ0ZDU4ZjI3Yzc5YzQ0MzljOTQxMTc5MDFhZTcwYTM4MzM0MzQyOTFjOWRkNjMzMjhlOGYwYzkzMzAwMjk","altText":"white","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":[],"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 2086-3102/700-650/997-604

SMD PCB terminal block; push-button; 1.5 mm²; Pin spacing 5 mm; 2-pole; Push-in CAGE CLAMP®; Tape and reel; white