Item no. 2086-3205/700-650/997-607
SMD PCB terminal block; push-button; 1.5 mm²; Pin spacing 5 mm; 5-pole; Push-in CAGE CLAMP®; Tape and reel; white







L = (pole no. – 1) x pin spacing + 4.2 mm

Dimensions in mm
W= Tape width
R = Feed direction
Pole no. 2: Z = 11.5 mm
Pole no. 3: Z = 11.7 mm
Pole no. 4: Z = 14.2 mm
Pole no. 5: Z = 23.7 mm
Pole no. 6: Z = 21.2 mm
Pole no. 7: Z = 23.7 mm
Pole no. 8: Z = 26.2 mm
W= Tape width
R = Feed direction
Pole no. 2: Z = 11.5 mm
Pole no. 3: Z = 11.7 mm
Pole no. 4: Z = 14.2 mm
Pole no. 5: Z = 23.7 mm
Pole no. 6: Z = 21.2 mm
Pole no. 7: Z = 23.7 mm
Pole no. 8: Z = 26.2 mm









