Item no. 855-3001/125-003Split-core current transformer; Primary rated current: 125 A; Secondary rated current: 1 A; Rated power: 0.2 VA; Accuracy class: 31 of 2Picture differs from the item. Split-core current transformer; Primary rated current: 125 A; Secondary rated current: 1 A; Rated power: 0.2 VA; Accuracy class: 3Please wait ...Add to shopping listGenerate DatasheetCompareAdd to Watchlist Split-core current transformer; Primary rated current: 125 A; Secondary rated current: 1 A; Rated power: 0.2 VA; Accuracy class: 3Please wait ...Add to shopping listGenerate DatasheetCompareAdd to Watchlist