[ { "uid": "link_contact", "linkName": "Contact", "url": "/us/contact##wago-support-contact-anchor", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Industrial Managed Switch - PROFINET; 8 - 10/100 Mb/s RJ45 ports; 2 - 1000 Mb/s Fiber Optic ports; Extended temperature range", "description" : "The configurable 852-603 Industrial Switch is a managed ETHERNET switch equipped with eight 10/100Base-TX copper ports and two SFP slots. It can be configured as a 100Base-FX or 1000Base-SX/LX device (SFP modules are optional). <br/>Packaged in a rugged housing, this switch offers both a redundant power supply and relay-based function monitoring. The PROFINET certificate (conformity class B) guarantees easy integration into PROFINET automation systems using the device description file (GSD). In addition, the device supports the PROFINET Netload Class II.<br/>The device supports flexible multi-port mirroring configuration via device description file or Web-Based Management. Function blocks allow cyclic PROFINET switch diagnostics to be efficiently implemented within the TIA Portal. An application note that outlines this process is available.<br/><br/><b>Features:</b><br/><ul><li>Web-based/SNMP management</li><li>Redundant DC power supply</li><li>Power supply range: 12 … 60 VDC</li><li>DIP switches to set alarm functions</li><li>Full compliance with IEEE802.3, 802.3u, 802.3z, 802.3x, 802.1d, 802.1w, 802.1s, 802.1Q, 802.1p standards</li><li>Media redundancy protocol (MRP) as manager (MRM) or client (MRC), redundant ring</li><li>Non‐blocking, store‐and‐forward switching, rapid spanning tree protocol (RSTP)</li><li>Autonegotiation and AUTO-MDI/MDIC (crossover)</li><li>VLAN (802.1Q) VID</li><li>IGMP snooping</li><li>Port configuration, status, statistics</li><li>Port trunking and multi-port mirroring</li><li>SNMP v1/v2c/v3 and RMON</li><li>Time synchronization via SNTP</li><li>Storm control, bandwidth limitation and loop detection</li></ul>", "mpn" : "852-603", "sku" : "852-603", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-1937559-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDY5fGltYWdlL2pwZWd8YUdGbUwyZ3haaTh4TkRZNE1qYzJNamN6T1RjME1pOHlNREJmTVRrek56VTFPVjlFUlM1cWNHY3xkNTAyYTBhZjRlMWVkYWQ5MTIzY2ZiN2RkMGVkMjM5N2IwYjc4ZTQzYjUxZjcxMGFlNmZlYmYxMjIyYmRjYjRl", "gtin13" : "4055143908030", "category" : "Switches", "url" : "https://www.wago.com/us/switches/industrial-managed-switch-profinet/p/852-603" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
Item no. 852-603

Industrial Managed Switch - PROFINET; 8 - 10/100 Mb/s RJ45 ports; 2 - 1000 Mb/s Fiber Optic ports; Extended temperature range

Item no. 852-603
Industrial Managed Switch - PROFINET
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece
Item no. 852-603
Industrial Managed Switch - PROFINET
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece