buehne_systemverkabelung_2000x2000_1.jpg

System Wiring

Wire individual components in automation systems quickly, systematically, and easily with WAGO's system wiring solutions. As systems and control cabinet solutions grow increasingly complex, our solutions save time and costs related to planning, assembly and commissioning.

Advantages:

  • Reliable, fault-free connection of individual components
  • Pre-assembled system cables permit fast wiring
  • Interface modules for up to 16 channels
  • Various marking options for clear identification

Interface Modules for System Wiring

WAGO's interface modules for system wiring ensure reliable, maintenance-free connections at the control level and can be easily connected to the WAGO-I/O-SYSTEM and many other controllers by using pre-assembled interface cables. With this approach, expenditures for system wiring can be significantly reduced.

Advantages:

  • Space-saving, high-density control cabinet wiring
  • Use of digital and analog input/output modules
  • Fast pre-wiring and simple relocation of connection points
  • Reliable, maintenance-free connections via CAGE CLAMP®Connection Technology

uebergabemodule_2000x2000px.jpg

Interface Cables

WAGO's interface cables provide the fast and easy connections of WAGO I/O Modules to appropriate interface or relay modules equipped with a 10- or 20-pole female connectors.

Advantages:

  • Fast, simple connections between connection levels (sensors and actuators) and controllers
  • For greater flexibility in system planning, also available with open cable ends
  • Time savings through pre-assembled interface cables

interface-kabel_2000x2000px.jpg
Electronic Interface

Interface Modules

WAGO's interface modules offer safe and maintenance-free connections for flexible signal wiring applications.

buehne_uebergabemodule_2000x1500.jpg
Electronic Interface

Signal Conditioners and Isolation Amplifiers

Isolate, amplify, filter and convert: WAGO's JUMPFLEX® Signal Conditioners and Isolation Amplifiers handle a large number of functions in various application areas to provide secure and error-free signal transmission.

buehne_messumformer_1_ad_2000x1500.jpg