{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "THR PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 6-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; Solder pin length 1.5 mm; 1,50 mm²; black",
"description" : "<h2>PCB terminal block, 2086 Series, Push-in CAGE CLAMP®</h2><br/><br/>This PCB terminal block (item number 2086-1106/300-000/997-607) is designed for quick and simple connections. It is a universal connector that can be used almost anywhere, e.g., as a pluggable PCB connector, panel feedthrough header, connector for rail-mount terminal blocks, or a floating connector for different mounting methods. Rated current and voltage are important parameters when selecting a PCB terminal block, as they indicate how the product can be used. This product has a rated voltage of 160 V and a rated current of 17.5 A, making it suitable for high-load applications. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this PCB terminal block. This product incorporates one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be inserted without the need for tools—all thanks to its pluggable design. The item's dimensions are 21.7 x 15.1 x 7.8 mm (width x height x depth). This PCB terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². Up to six potentials / six poles can be connected to this terminal strip using six clamping points on one level. The black housing is made of polyphthalamide (PPA GF) for insulation, the clamping spring is made of chrome-nickel spring steel (CrNi), and the contacts are made of electrolytic copper (ECu). Tin is used for coating the contact surfaces. A push-button is used to operate this PCB terminal block. THR is used to solder the PCB terminal block. Insert the conductor into the board at an angle of 90°.. The solder pins are organized over the entire terminal strip (in-line). They are 0.3 x 0.8 mm cross-section and 1.5 mm in length. Each potential has two solder pins.<br/>",
"mpn" : "2086-1106/300-000/997-607",
"sku" : "2086-1106/300-000/997-607",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8683850-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTk4fGltYWdlL2pwZWd8YUdNekwyZzRaUzh4TXpRME5EZzJOems0TVRNME1pOHlNREJmT0RZNE16ZzFNRjlFUlM1cWNHY3xkYzA2Zjg0ZmU3OWIxNDRmNzk2NDMzNzVmOTIzODVkMDg5MzY1MjEzZmZmZTcxYWVmOTUxY2E4YjQyYzRkODQy",
"gtin13" : "4066966438161",
"category" : "",
"url" : "https://www.wago.com/us/thr-pcb-terminal-block/p/2086-1106_300-000_997-607"
}