[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2086-1109/997-607","name":"THR PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 9-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; black","url":"/thr-pcb-terminal-block/p/2086-1109_997-607","description":"<h2>PCB terminal block, 2086 Series, Push-in CAGE CLAMP®</h2><br/><br/>Easily, quickly and safely connect conductors with this PCB terminal block (item number 2086-1109/997-607). It is ideal for custom installations with different mounting types. Our PCB terminal block is rated for 160 V and is designed for use with a rated current of up to 17.5 A. As such, it is suitable for high-load applications. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this PCB terminal block. This product features one conductor terminal and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. The item's dimensions are 32.2 x 16 x 7.8 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It comes with one level and nine clamping points for connecting nine potentials / 9 poles. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the black housing is made of polyphthalamide (PPA GF) for insulation. Tin is used for coating the contact surfaces. A push-button is used to operate this PCB terminal block. THR is used to assemble the PCB terminal block. Insert the conductor into the board at an angle of 90°.. The solder pins measure 0.3 x 0.8 mm in cross-section and 2.4 mm in length and are laid out over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NDQzNjh8aW1hZ2UvanBlZ3xhREZpTDJnNVppOHhOVEEzTlRjME9URXpORE0yTmd8ZDQzMjlmMDFkM2VkMGE0OWFmMmZkOTc2YTVjOTU0MGVhZjdkMDMyYmI4MTkxZDI4YjgwY2E3N2U1MTc4OTIyOQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"8683854_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMxNjd8aW1hZ2UvanBlZ3xhREF5TDJnM09TOHhOVEEzTlRjMU1ERTRNamswTWk4eU1EQXdYemcyT0RNNE5UUmZSRVV1YW5CbnxiODBiNmI2ODIxNGE3ZTNjMzY2YWQ3YzRlZDUyMzUyZDAyNThjZjg4NzNkMWVkYTA0ZDIyMGY3M2QxZTg1NzJj","altText":"2000_8683854_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8683854_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMxNjd8aW1hZ2UvanBlZ3xhREF5TDJnM09TOHhOVEEzTlRjMU1ERTRNamswTWk4eU1EQXdYemcyT0RNNE5UUmZSRVV1YW5CbnxiODBiNmI2ODIxNGE3ZTNjMzY2YWQ3YzRlZDUyMzUyZDAyNThjZjg4NzNkMWVkYTA0ZDIyMGY3M2QxZTg1NzJj","altText":"2000_8683854_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8683854_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMxNjd8aW1hZ2UvanBlZ3xhREF5TDJnM09TOHhOVEEzTlRjMU1ERTRNamswTWk4eU1EQXdYemcyT0RNNE5UUmZSRVV1YW5CbnxiODBiNmI2ODIxNGE3ZTNjMzY2YWQ3YzRlZDUyMzUyZDAyNThjZjg4NzNkMWVkYTA0ZDIyMGY3M2QxZTg1NzJj","altText":"2000_8683854_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8683854_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMxNjd8aW1hZ2UvanBlZ3xhREF5TDJnM09TOHhOVEEzTlRjMU1ERTRNamswTWk4eU1EQXdYemcyT0RNNE5UUmZSRVV1YW5CbnxiODBiNmI2ODIxNGE3ZTNjMzY2YWQ3YzRlZDUyMzUyZDAyNThjZjg4NzNkMWVkYTA0ZDIyMGY3M2QxZTg1NzJj","altText":"2000_8683854_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8683854_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgyMzd8aW1hZ2UvanBlZ3xhR0V4TDJnNE9TOHhOVEEzTlRjMU1EWTBNVFk1TkM4eE5EUXdYemcyT0RNNE5UUmZSRVV1YW5CbnwwOTg3NzJlOTljM2Q3YWUzZTI4NDZjOWM3NzFlNmJmYjA4MjJmNzJiYmMyYTNiYjk5ZDEyNzg2MWZlOTExMDdh","altText":"1440_8683854_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_8683854_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mzk0MnxpbWFnZS9qcGVnfGFHUmhMMmhrWlM4eE5UQTNOVGMxTVRBek5Ea3hNQzh4TWpnd1h6ZzJPRE00TlRSZlJFVXVhbkJufGJkZTc2MzQxMzIwOGU5YjQwMjk4ODhmOGJhNTdmNWFmMWI0YjUyMzdiYzdhYmQ5ZjU1MjNmZDg3MzdiMTViY2I","altText":"1280_8683854_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_8683854_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzIyN3xpbWFnZS9qcGVnfGFESTRMMmhsWkM4eE5UQTNOVGMxTVRRNU16WTJNaTh4TURJMFh6ZzJPRE00TlRSZlJFVXVhbkJufDMzZWZkZThjNmM2NGE5ZGYyYmNjZjYwYTU2ZmI3NDk1YWI5ZTE3ODk4NWFmMjNlZjg3ZGE3Y2E3YjViOWFjYjQ","altText":"1024_8683854_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_8683854_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDExNnxpbWFnZS9qcGVnfGFEaG1MMmhpTnk4eE5UQTNOVGMxTWpBeE56azFNQzgzTmpoZk9EWTRNemcxTkY5RVJTNXFjR2N8N2JiZDBiYmJkMjdkZDY2NDNlNDcyNTQ4YzIwYzdiYWMxMGJiMjA0MDEwZGRmNjFiNDljZDQ2MzhkMDAxNzA2YQ","altText":"768_8683854_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_8683854_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTk0N3xpbWFnZS9qcGVnfGFHRTRMMmhoWXk4eE5UQTNOVGMxTWpNM09ETTVPQzgwT0RCZk9EWTRNemcxTkY5RVJTNXFjR2N8NzQ3OTRkYTJhZjA5ZThmN2Q1NGFjODk1ODNhOTE5ODBjM2Q0MDUyMmVjMWYwZTIwODRhODY4NDhkOWE4N2U5NQ","altText":"480_8683854_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_8683854_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUwM3xpbWFnZS9qcGVnfGFEQTVMMmc1WXk4eE5UQTNOVGMxTWpnek56RTFNQzh5TURCZk9EWTRNemcxTkY5RVJTNXFjR2N8MzQyYjFkMWU0Yjk4ZmEwYzE2ZGVhOGVlMWE3M2JjYjgzZDFhMzcyZTQ0YmM2ZTBiMjg5YjAyYjIwYzUyNTBiZQ","altText":"200_8683854_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8683854_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUwM3xpbWFnZS9qcGVnfGFEQTVMMmc1WXk4eE5UQTNOVGMxTWpnek56RTFNQzh5TURCZk9EWTRNemcxTkY5RVJTNXFjR2N8MzQyYjFkMWU0Yjk4ZmEwYzE2ZGVhOGVlMWE3M2JjYjgzZDFhMzcyZTQ0YmM2ZTBiMjg5YjAyYjIwYzUyNTBiZQ","altText":"200_8683854_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8683854_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUwM3xpbWFnZS9qcGVnfGFEQTVMMmc1WXk4eE5UQTNOVGMxTWpnek56RTFNQzh5TURCZk9EWTRNemcxTkY5RVJTNXFjR2N8MzQyYjFkMWU0Yjk4ZmEwYzE2ZGVhOGVlMWE3M2JjYjgzZDFhMzcyZTQ0YmM2ZTBiMjg5YjAyYjIwYzUyNTBiZQ","altText":"200_8683854_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8683854_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMwNnxpbWFnZS9qcGVnfGFEQTRMMmd6TWk4eE5UQTNOVGMxTXpnMU1qazFPQzh4TWpCZk9EWTRNemcxTkY5RVJTNXFjR2N8NTBiMTI5MjU3OTNhZjZkZWZmODcxYWE1NWJhYzdjNzE5YTg2M2FiYzliNTE0NTBiMjAyNjAxYTk2YzFkMzhiNA","altText":"120_8683854_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_8683854_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMxNjd8aW1hZ2UvanBlZ3xhREF5TDJnM09TOHhOVEEzTlRjMU1ERTRNamswTWk4eU1EQXdYemcyT0RNNE5UUmZSRVV1YW5CbnxiODBiNmI2ODIxNGE3ZTNjMzY2YWQ3YzRlZDUyMzUyZDAyNThjZjg4NzNkMWVkYTA0ZDIyMGY3M2QxZTg1NzJj","altText":"2000_8683854_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8683854_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMxNjd8aW1hZ2UvanBlZ3xhREF5TDJnM09TOHhOVEEzTlRjMU1ERTRNamswTWk4eU1EQXdYemcyT0RNNE5UUmZSRVV1YW5CbnxiODBiNmI2ODIxNGE3ZTNjMzY2YWQ3YzRlZDUyMzUyZDAyNThjZjg4NzNkMWVkYTA0ZDIyMGY3M2QxZTg1NzJj","altText":"2000_8683854_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8683854_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMxNjd8aW1hZ2UvanBlZ3xhREF5TDJnM09TOHhOVEEzTlRjMU1ERTRNamswTWk4eU1EQXdYemcyT0RNNE5UUmZSRVV1YW5CbnxiODBiNmI2ODIxNGE3ZTNjMzY2YWQ3YzRlZDUyMzUyZDAyNThjZjg4NzNkMWVkYTA0ZDIyMGY3M2QxZTg1NzJj","altText":"2000_8683854_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8683854_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUwM3xpbWFnZS9qcGVnfGFEQTVMMmc1WXk4eE5UQTNOVGMxTWpnek56RTFNQzh5TURCZk9EWTRNemcxTkY5RVJTNXFjR2N8MzQyYjFkMWU0Yjk4ZmEwYzE2ZGVhOGVlMWE3M2JjYjgzZDFhMzcyZTQ0YmM2ZTBiMjg5YjAyYjIwYzUyNTBiZQ","altText":"200_8683854_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8683854_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUwM3xpbWFnZS9qcGVnfGFEQTVMMmc1WXk4eE5UQTNOVGMxTWpnek56RTFNQzh5TURCZk9EWTRNemcxTkY5RVJTNXFjR2N8MzQyYjFkMWU0Yjk4ZmEwYzE2ZGVhOGVlMWE3M2JjYjgzZDFhMzcyZTQ0YmM2ZTBiMjg5YjAyYjIwYzUyNTBiZQ","altText":"200_8683854_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8683854_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjMxNjd8aW1hZ2UvanBlZ3xhREF5TDJnM09TOHhOVEEzTlRjMU1ERTRNamswTWk4eU1EQXdYemcyT0RNNE5UUmZSRVV1YW5CbnxiODBiNmI2ODIxNGE3ZTNjMzY2YWQ3YzRlZDUyMzUyZDAyNThjZjg4NzNkMWVkYTA0ZDIyMGY3M2QxZTg1NzJj","altText":"2000_8683854_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8683854_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDgyMzd8aW1hZ2UvanBlZ3xhR0V4TDJnNE9TOHhOVEEzTlRjMU1EWTBNVFk1TkM4eE5EUXdYemcyT0RNNE5UUmZSRVV1YW5CbnwwOTg3NzJlOTljM2Q3YWUzZTI4NDZjOWM3NzFlNmJmYjA4MjJmNzJiYmMyYTNiYjk5ZDEyNzg2MWZlOTExMDdh","altText":"1440_8683854_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_8683854_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3w5Mzk0MnxpbWFnZS9qcGVnfGFHUmhMMmhrWlM4eE5UQTNOVGMxTVRBek5Ea3hNQzh4TWpnd1h6ZzJPRE00TlRSZlJFVXVhbkJufGJkZTc2MzQxMzIwOGU5YjQwMjk4ODhmOGJhNTdmNWFmMWI0YjUyMzdiYzdhYmQ5ZjU1MjNmZDg3MzdiMTViY2I","altText":"1280_8683854_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_8683854_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MzIyN3xpbWFnZS9qcGVnfGFESTRMMmhsWkM4eE5UQTNOVGMxTVRRNU16WTJNaTh4TURJMFh6ZzJPRE00TlRSZlJFVXVhbkJufDMzZWZkZThjNmM2NGE5ZGYyYmNjZjYwYTU2ZmI3NDk1YWI5ZTE3ODk4NWFmMjNlZjg3ZGE3Y2E3YjViOWFjYjQ","altText":"1024_8683854_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_8683854_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NDExNnxpbWFnZS9qcGVnfGFEaG1MMmhpTnk4eE5UQTNOVGMxTWpBeE56azFNQzgzTmpoZk9EWTRNemcxTkY5RVJTNXFjR2N8N2JiZDBiYmJkMjdkZDY2NDNlNDcyNTQ4YzIwYzdiYWMxMGJiMjA0MDEwZGRmNjFiNDljZDQ2MzhkMDAxNzA2YQ","altText":"768_8683854_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_8683854_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTk0N3xpbWFnZS9qcGVnfGFHRTRMMmhoWXk4eE5UQTNOVGMxTWpNM09ETTVPQzgwT0RCZk9EWTRNemcxTkY5RVJTNXFjR2N8NzQ3OTRkYTJhZjA5ZThmN2Q1NGFjODk1ODNhOTE5ODBjM2Q0MDUyMmVjMWYwZTIwODRhODY4NDhkOWE4N2U5NQ","altText":"480_8683854_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_8683854_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODUwM3xpbWFnZS9qcGVnfGFEQTVMMmc1WXk4eE5UQTNOVGMxTWpnek56RTFNQzh5TURCZk9EWTRNemcxTkY5RVJTNXFjR2N8MzQyYjFkMWU0Yjk4ZmEwYzE2ZGVhOGVlMWE3M2JjYjgzZDFhMzcyZTQ0YmM2ZTBiMjg5YjAyYjIwYzUyNTBiZQ","altText":"200_8683854_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8683854_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8683854-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTMwNnxpbWFnZS9qcGVnfGFEQTRMMmd6TWk4eE5UQTNOVGMxTXpnMU1qazFPQzh4TWpCZk9EWTRNemcxTkY5RVJTNXFjR2N8NTBiMTI5MjU3OTNhZjZkZWZmODcxYWE1NWJhYzdjNzE5YTg2M2FiYzliNTE0NTBiMjAyNjAxYTk2YzFkMzhiNA","altText":"120_8683854_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_8683854_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w4NDQzNjh8aW1hZ2UvanBlZ3xhREZpTDJnNVppOHhOVEEzTlRjME9URXpORE0yTmd8ZDQzMjlmMDFkM2VkMGE0OWFmMmZkOTc2YTVjOTU0MGVhZjdkMDMyYmI4MTkxZDI4YjgwY2E3N2U1MTc4OTIyOQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"8683854_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8683936-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA3ODB8aW1hZ2UvanBlZ3xhR0k1TDJoaU15OHhOVEEyT0RFME1ETXpPVEl6TUM4eU1EQXdYemcyT0RNNU16WmZSRVV1YW5Cbnw3ZDI3NzQxZTFiNjkwZmZhOTE0ZDEwNDJlMDcxOGExMzg4MDliMWEzMThjZjYzNGIwMDg0ZTI2ZmVmZGJlYzAy","altText":"2000_8683936_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8683936_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8683936-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA3ODB8aW1hZ2UvanBlZ3xhR0k1TDJoaU15OHhOVEEyT0RFME1ETXpPVEl6TUM4eU1EQXdYemcyT0RNNU16WmZSRVV1YW5Cbnw3ZDI3NzQxZTFiNjkwZmZhOTE0ZDEwNDJlMDcxOGExMzg4MDliMWEzMThjZjYzNGIwMDg0ZTI2ZmVmZGJlYzAy","altText":"2000_8683936_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8683936_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8683936-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA3ODB8aW1hZ2UvanBlZ3xhR0k1TDJoaU15OHhOVEEyT0RFME1ETXpPVEl6TUM4eU1EQXdYemcyT0RNNU16WmZSRVV1YW5Cbnw3ZDI3NzQxZTFiNjkwZmZhOTE0ZDEwNDJlMDcxOGExMzg4MDliMWEzMThjZjYzNGIwMDg0ZTI2ZmVmZGJlYzAy","altText":"2000_8683936_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8683936_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8683936-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAzfGltYWdlL2pwZWd8YUdGbUwyZzVNQzh4TlRBMk9ERTBNelUxTURRNU5DOHlNREJmT0RZNE16a3pObDlFUlM1cWNHY3w4NzQ4MmYxYjMzOGE1NjVjODdlZWZlODU0NTZiOTM1MzA1ZjU4MzVkNDY0YzgyMzgxODE1NWExY2UxNzQyZWZh","altText":"200_8683936_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8683936_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8683936-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAzfGltYWdlL2pwZWd8YUdGbUwyZzVNQzh4TlRBMk9ERTBNelUxTURRNU5DOHlNREJmT0RZNE16a3pObDlFUlM1cWNHY3w4NzQ4MmYxYjMzOGE1NjVjODdlZWZlODU0NTZiOTM1MzA1ZjU4MzVkNDY0YzgyMzgxODE1NWExY2UxNzQyZWZh","altText":"200_8683936_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8683936_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8683936-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTA3ODB8aW1hZ2UvanBlZ3xhR0k1TDJoaU15OHhOVEEyT0RFME1ETXpPVEl6TUM4eU1EQXdYemcyT0RNNU16WmZSRVV1YW5Cbnw3ZDI3NzQxZTFiNjkwZmZhOTE0ZDEwNDJlMDcxOGExMzg4MDliMWEzMThjZjYzNGIwMDg0ZTI2ZmVmZGJlYzAy","altText":"2000_8683936_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8683936_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8683936-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODM2MnxpbWFnZS9qcGVnfGFEVTVMMmhoTWk4eE5UQTJPREUwTURnMk16VXhPQzh4TkRRd1h6ZzJPRE01TXpaZlJFVXVhbkJufGM2YjNmM2I5MjY4NGRkZjgzOTYzNDNiODBkMDU1ZmU1NjFmZDhhYjZjNGZjNzRjNDI5YjQ0NjVjZGM5ZjhhOTg","altText":"1440_8683936_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8683936_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8683936-DE.jpg?context=bWFzdGVyfGltYWdlc3w1ODA1MXxpbWFnZS9qcGVnfGFESXdMMmcwWkM4eE5UQTJPREUwTVRJMU5qY3pOQzh4TWpnd1h6ZzJPRE01TXpaZlJFVXVhbkJufDg1YzQ5ZjZmNDQxNDQ2Njk2YjBkOTU3YzE1ODYyM2Q4NDg4NjQ5YmZlOWNhODAxNTY4MDNlZDUyZTYzYTcyYWU","altText":"1280_8683936_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8683936_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8683936-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjI5MHxpbWFnZS9qcGVnfGFERTVMMmd6T1M4eE5UQTJPREUwTVRneE16YzVNQzh4TURJMFh6ZzJPRE01TXpaZlJFVXVhbkJufGYwZjAzYmMxOTAyMGRlNDU3MjVhYTNhOGU2YTUzMGJkMmFhYjc2NGNkOGJhYmNiYTNjMmU3ZDJjYTQ0ZmMxMzk","altText":"1024_8683936_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8683936_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8683936-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODQyM3xpbWFnZS9qcGVnfGFHTTFMMmd5WVM4eE5UQTJPREUwTWpZNU9EVXlOaTgzTmpoZk9EWTRNemt6Tmw5RVJTNXFjR2N8MTZkMDYxNmFmYzNhYjcyZGVhN2NhZjE0NzczMjYxNjhmOWM0NTJmNTdiMzdmZjY3ZjZjNzIzZWQ3NDliYmJjOA","altText":"768_8683936_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8683936_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8683936-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDgzNHxpbWFnZS9qcGVnfGFEQm1MMmc0TXk4eE5UQTJPREUwTXpFMU56STNPQzgwT0RCZk9EWTRNemt6Tmw5RVJTNXFjR2N8NWE5ZDIxZWI3MjYyZDEyOWQ2Y2M3YTUwYmM1ZDljODM4NTUwYTk5NjgzOTk0ZjJjMmI2ZmJkOThhNWFkMTgyMw","altText":"480_8683936_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8683936_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8683936-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODAzfGltYWdlL2pwZWd8YUdGbUwyZzVNQzh4TlRBMk9ERTBNelUxTURRNU5DOHlNREJmT0RZNE16a3pObDlFUlM1cWNHY3w4NzQ4MmYxYjMzOGE1NjVjODdlZWZlODU0NTZiOTM1MzA1ZjU4MzVkNDY0YzgyMzgxODE1NWExY2UxNzQyZWZh","altText":"200_8683936_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8683936_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8683936-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDI4fGltYWdlL2pwZWd8YURRM0wyaGhOaTh4TlRBMk9ERTBOVEl5TVRZMk1pOHhNakJmT0RZNE16a3pObDlFUlM1cWNHY3xkM2I3YTZlNWE4NjEwYjYzNmNlMGYyODljZWNhNTM5NDZhNmZkNzIwZDFiNjdhZDJmOGIxMzUyZjliNDFlYmVl","altText":"120_8683936_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8683936_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjU5NTd8aW1hZ2UvanBlZ3xhRGd6TDJneVpTOHhOVEEyT0RFek9URTVNak0xTUF8MDI0ZGE5ZjRmZDA5NDZhMDk1Y2FlNzMyYjYyYTA1YWIxNzdjZjMzZTAyNGQxNGE5ODUwNTIzNDA0MDFkY2E5NA","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8683936_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8683857-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM3Nzh8aW1hZ2UvanBlZ3xhRFV6TDJnNE1TOHhOVEEyT0RRME5Ea3hOemM1TUM4eU1EQXdYemcyT0RNNE5UZGZSRVV1YW5Cbnw3NzkwMzMzMzg3NmYxMTBhMDAwZGNkOTIzZTljNDE5MjgyZjFjOWVmYzhiNmFmNjNjMzNlYmVkNzUzMDM5OGFm","altText":"2000_8683857_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8683857_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8683857-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM3Nzh8aW1hZ2UvanBlZ3xhRFV6TDJnNE1TOHhOVEEyT0RRME5Ea3hOemM1TUM4eU1EQXdYemcyT0RNNE5UZGZSRVV1YW5Cbnw3NzkwMzMzMzg3NmYxMTBhMDAwZGNkOTIzZTljNDE5MjgyZjFjOWVmYzhiNmFmNjNjMzNlYmVkNzUzMDM5OGFm","altText":"2000_8683857_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8683857_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8683857-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM3Nzh8aW1hZ2UvanBlZ3xhRFV6TDJnNE1TOHhOVEEyT0RRME5Ea3hOemM1TUM4eU1EQXdYemcyT0RNNE5UZGZSRVV1YW5Cbnw3NzkwMzMzMzg3NmYxMTBhMDAwZGNkOTIzZTljNDE5MjgyZjFjOWVmYzhiNmFmNjNjMzNlYmVkNzUzMDM5OGFm","altText":"2000_8683857_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8683857_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8683857-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjczfGltYWdlL2pwZWd8YUdVeEwyZzBZUzh4TlRBMk9EUTBOelkzTURNd01pOHlNREJmT0RZNE16ZzFOMTlFUlM1cWNHY3w2ZGUwYmI5NDBmN2ExYjFmNmY5ZjEwYzlkNzBmZWI1M2MzZTRhYzcyYWM5NjlhOWE2MjU2ZWQ1N2JkMTZjZjhj","altText":"200_8683857_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8683857_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8683857-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjczfGltYWdlL2pwZWd8YUdVeEwyZzBZUzh4TlRBMk9EUTBOelkzTURNd01pOHlNREJmT0RZNE16ZzFOMTlFUlM1cWNHY3w2ZGUwYmI5NDBmN2ExYjFmNmY5ZjEwYzlkNzBmZWI1M2MzZTRhYzcyYWM5NjlhOWE2MjU2ZWQ1N2JkMTZjZjhj","altText":"200_8683857_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8683857_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8683857-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTM3Nzh8aW1hZ2UvanBlZ3xhRFV6TDJnNE1TOHhOVEEyT0RRME5Ea3hOemM1TUM4eU1EQXdYemcyT0RNNE5UZGZSRVV1YW5Cbnw3NzkwMzMzMzg3NmYxMTBhMDAwZGNkOTIzZTljNDE5MjgyZjFjOWVmYzhiNmFmNjNjMzNlYmVkNzUzMDM5OGFm","altText":"2000_8683857_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8683857_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8683857-DE.jpg?context=bWFzdGVyfGltYWdlc3w2NTQ5MXxpbWFnZS9qcGVnfGFEZGtMMmhrTUM4eE5UQTJPRFEwTlRFM09Ua3pOQzh4TkRRd1h6ZzJPRE00TlRkZlJFVXVhbkJufDgyZjUwYzJkMzQxNmZhZDM2ZTM4YjlhNDFmYjA4ZmYzZTgzYzhjMzRhZjFkNTlhYjAzNGMzMDczMTgzMGZmMWI","altText":"1440_8683857_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8683857_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8683857-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NTEwNHxpbWFnZS9qcGVnfGFERmxMMmhrWlM4eE5UQTJPRFEwTlRVM016RTFNQzh4TWpnd1h6ZzJPRE00TlRkZlJFVXVhbkJufDY5OTI3MDIyOWNjNWRmNTM3NDJmMzA5MDg5NzQyYjA0MWVhMGZhOTQ4NjQ3Yjg2YmFlZDI1YmE1MGZjNzE5MTI","altText":"1280_8683857_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8683857_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8683857-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODE5MXxpbWFnZS9qcGVnfGFEazRMMmhqT1M4eE5UQTJPRFEwTmpBek1Ua3dNaTh4TURJMFh6ZzJPRE00TlRkZlJFVXVhbkJufGU1MDQ1MzNkZjc2NTA0Nzk1MzUwMjA1MWUzM2Q4ZTFkMmM5MGYwMzlkOWFiNTg3YTU1ZWY3YWEwYWE2ZjljYjY","altText":"1024_8683857_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8683857_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8683857-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDk2MHxpbWFnZS9qcGVnfGFETmhMMmhpTlM4eE5UQTJPRFEwTmpZeU1UY3lOaTgzTmpoZk9EWTRNemcxTjE5RVJTNXFjR2N8MzczNjY1NzRiYjU4YTRhMmFjYmMzYTUyYjJjM2MyYmRkZGVkNTdiYjIyNmMwNzk0NzExMTA5NmRlM2NkNDgyYw","altText":"768_8683857_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8683857_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8683857-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjY3OXxpbWFnZS9qcGVnfGFEUXhMMmcxWXk4eE5UQTJPRFEwTnpFME5qQXhOQzgwT0RCZk9EWTRNemcxTjE5RVJTNXFjR2N8MjYxM2EwOWNiZjhmNjhmOWRhMDE5NGRjMzlmNWZjNTZlODczNmM3NTM5MTc3NzQ5MWMyYjhhMDU2NDZkYzBhNw","altText":"480_8683857_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8683857_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8683857-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjczfGltYWdlL2pwZWd8YUdVeEwyZzBZUzh4TlRBMk9EUTBOelkzTURNd01pOHlNREJmT0RZNE16ZzFOMTlFUlM1cWNHY3w2ZGUwYmI5NDBmN2ExYjFmNmY5ZjEwYzlkNzBmZWI1M2MzZTRhYzcyYWM5NjlhOWE2MjU2ZWQ1N2JkMTZjZjhj","altText":"200_8683857_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8683857_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8683857-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTI2fGltYWdlL2pwZWd8YUdWa0wyZzNNeTh4TlRBMk9EUTBPVEEwTmpVMU9DOHhNakJmT0RZNE16ZzFOMTlFUlM1cWNHY3w5NDU0MGZlZjc1NTA5YjVhNWFhMTk2MDdiZGVlMTQ5Y2U4NmM5NGQxMjdhMGViYTA2MTk4NTE2OTZlYTE3MTYw","altText":"120_8683857_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8683857_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDA1MjV8aW1hZ2UvanBlZ3xhREEzTDJnd015OHhOVEEyT0RRME16RTRNVEE0Tmd8OTE2YTk4MTIxYzZlZGZmYTc3N2U3MTAyMTYxOTVhZDRmY2Q4N2Y0MTExMzFlOGMwMmUxNGJhMDM2YjM4NTFmYw","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8683857_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8683856-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDExMjF8aW1hZ2UvanBlZ3xhR1E1TDJnNU1DOHhOVEEyT1RBME9Ea3pNRE16TkM4eU1EQXdYemcyT0RNNE5UWmZSRVV1YW5Cbnw4ZmM5YmQxNDM1NTJiZjE0NTg3MjYwNDY1OTBiOGRlZTUyNDI1ZmNhNDIwNzk3ZDU3N2VmNjYxMWIyN2EwNmY2","altText":"2000_8683856_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8683856_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8683856-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDExMjF8aW1hZ2UvanBlZ3xhR1E1TDJnNU1DOHhOVEEyT1RBME9Ea3pNRE16TkM4eU1EQXdYemcyT0RNNE5UWmZSRVV1YW5Cbnw4ZmM5YmQxNDM1NTJiZjE0NTg3MjYwNDY1OTBiOGRlZTUyNDI1ZmNhNDIwNzk3ZDU3N2VmNjYxMWIyN2EwNmY2","altText":"2000_8683856_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8683856_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8683856-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDExMjF8aW1hZ2UvanBlZ3xhR1E1TDJnNU1DOHhOVEEyT1RBME9Ea3pNRE16TkM4eU1EQXdYemcyT0RNNE5UWmZSRVV1YW5Cbnw4ZmM5YmQxNDM1NTJiZjE0NTg3MjYwNDY1OTBiOGRlZTUyNDI1ZmNhNDIwNzk3ZDU3N2VmNjYxMWIyN2EwNmY2","altText":"2000_8683856_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8683856_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8683856-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE4fGltYWdlL2pwZWd8YURGa0wyaGlNQzh4TlRBMk9UQTFNVFl4TnpNeE1DOHlNREJmT0RZNE16ZzFObDlFUlM1cWNHY3w5ODAxOTQ0NjRjMDg2ZDkyYzEyMWJiN2Y2ZGVhYzYxZmYzMWQ2Y2MzY2FhMTE5MGI3ODc5NTBiMjkzOGRhM2E4","altText":"200_8683856_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8683856_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8683856-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE4fGltYWdlL2pwZWd8YURGa0wyaGlNQzh4TlRBMk9UQTFNVFl4TnpNeE1DOHlNREJmT0RZNE16ZzFObDlFUlM1cWNHY3w5ODAxOTQ0NjRjMDg2ZDkyYzEyMWJiN2Y2ZGVhYzYxZmYzMWQ2Y2MzY2FhMTE5MGI3ODc5NTBiMjkzOGRhM2E4","altText":"200_8683856_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8683856_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8683856-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDExMjF8aW1hZ2UvanBlZ3xhR1E1TDJnNU1DOHhOVEEyT1RBME9Ea3pNRE16TkM4eU1EQXdYemcyT0RNNE5UWmZSRVV1YW5Cbnw4ZmM5YmQxNDM1NTJiZjE0NTg3MjYwNDY1OTBiOGRlZTUyNDI1ZmNhNDIwNzk3ZDU3N2VmNjYxMWIyN2EwNmY2","altText":"2000_8683856_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8683856_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8683856-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MTEzOXxpbWFnZS9qcGVnfGFERTVMMmcwTWk4eE5UQTJPVEEwT1RFMU9UY3hNQzh4TkRRd1h6ZzJPRE00TlRaZlJFVXVhbkJufDZkMzZkYjQ2NmYyZTJjOWNlZGM0MGUwNmE5MTRkODg2ZDEwNDZmMzhmNmUyNTZlNDlmYzZlNzI1MzAxZWQ0MmE","altText":"1440_8683856_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8683856_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8683856-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTQxNXxpbWFnZS9qcGVnfGFERXpMMmd5WlM4eE5UQTJPVEEwT1RjeE5qYzJOaTh4TWpnd1h6ZzJPRE00TlRaZlJFVXVhbkJufGVlY2QxYzk2NWYxNGY3NDQ3MmY5M2NhODI3MzU3ODEwNTQ2MmJlOGI2MTM3NTFlMjNiYTk0ZDFkYjgyYmEyNDA","altText":"1280_8683856_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8683856_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8683856-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNzA3N3xpbWFnZS9qcGVnfGFEUTBMMmhrTWk4eE5UQTJPVEExTURBM056SXhOQzh4TURJMFh6ZzJPRE00TlRaZlJFVXVhbkJufDNkZjM2MWJlZjRhZGQxZjMyNDA2MDJkYWM1ZjZlODJlYjc0YTQ4ZjlkMDRlOGY4ODk5YTdiMzA1ZWY4Y2UzMGM","altText":"1024_8683856_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8683856_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8683856-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDgyNnxpbWFnZS9qcGVnfGFHWTBMMmhsTlM4eE5UQTJPVEExTURZd01UVXdNaTgzTmpoZk9EWTRNemcxTmw5RVJTNXFjR2N8MmI5NTI0OTZlODUxYjE0ZTYyODBlMDE1NjFmYjdjYmM4ZGQxYjE3NjllMGMzYzRhNTA4OTE2NDcwNGE4MjE5Yw","altText":"768_8683856_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8683856_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8683856-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjY5MHxpbWFnZS9qcGVnfGFEVXhMMmhqTUM4eE5UQTJPVEExTVRFNU1UTXlOaTgwT0RCZk9EWTRNemcxTmw5RVJTNXFjR2N8Yzg2MTUxNzYwYjFkYzdkNGFiZGQwNDZiMDA4MWJiYzJiYTM5YzE3Y2QwODc1NTNiYWEzYTA1NjEzNDk4ODVkYw","altText":"480_8683856_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8683856_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8683856-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE4fGltYWdlL2pwZWd8YURGa0wyaGlNQzh4TlRBMk9UQTFNVFl4TnpNeE1DOHlNREJmT0RZNE16ZzFObDlFUlM1cWNHY3w5ODAxOTQ0NjRjMDg2ZDkyYzEyMWJiN2Y2ZGVhYzYxZmYzMWQ2Y2MzY2FhMTE5MGI3ODc5NTBiMjkzOGRhM2E4","altText":"200_8683856_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8683856_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8683856-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjA4fGltYWdlL2pwZWd8YURNMkwyZ3pZaTh4TlRBMk9UQTFNams1TXpVMk5pOHhNakJmT0RZNE16ZzFObDlFUlM1cWNHY3xjOWVlMzNlYzljMmRmNjNmY2NjNDRkM2UyMzE1MGRiYmQ3YWE2OTgyNzFiZmZjYzJiZDQwZDRhMTEzYmVjMjJh","altText":"120_8683856_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8683856_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDA0MTJ8aW1hZ2UvanBlZ3xhR0kyTDJobFpDOHhOVEEyT1RBME56STFPVEUyTmd8ZmJhNjZkMmMwOGJhN2ZlMWZjMTliZTkxMDNkZTczN2ZkZWRhZTA2ZGEwNzk2MmI2YzEyMmU2NmRjMGM3OTRjYw","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8683856_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8683855-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI0MDN8aW1hZ2UvanBlZ3xhREppTDJnNE15OHhOVEEyTmpNM016UTRPRFkzTUM4eU1EQXdYemcyT0RNNE5UVmZSRVV1YW5Cbnw1ZmE3YTExNGUyMjg0OWEyYjU3YzIzNzAyNzQ2ODhkMGFkNjFlNmQzMWYyMjUxOGE5MjAzNjFmNTMyZGQyNTUx","altText":"2000_8683855_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8683855_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8683855-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI0MDN8aW1hZ2UvanBlZ3xhREppTDJnNE15OHhOVEEyTmpNM016UTRPRFkzTUM4eU1EQXdYemcyT0RNNE5UVmZSRVV1YW5Cbnw1ZmE3YTExNGUyMjg0OWEyYjU3YzIzNzAyNzQ2ODhkMGFkNjFlNmQzMWYyMjUxOGE5MjAzNjFmNTMyZGQyNTUx","altText":"2000_8683855_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8683855_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8683855-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI0MDN8aW1hZ2UvanBlZ3xhREppTDJnNE15OHhOVEEyTmpNM016UTRPRFkzTUM4eU1EQXdYemcyT0RNNE5UVmZSRVV1YW5Cbnw1ZmE3YTExNGUyMjg0OWEyYjU3YzIzNzAyNzQ2ODhkMGFkNjFlNmQzMWYyMjUxOGE5MjAzNjFmNTMyZGQyNTUx","altText":"2000_8683855_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8683855_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8683855-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYzfGltYWdlL2pwZWd8YURCaUwyZzJNUzh4TlRBMk5qTTNOVGswTmpJM01DOHlNREJmT0RZNE16ZzFOVjlFUlM1cWNHY3xmNGUxNzU0Y2NiMDZlMTFhOTA5MzFiYTY0YjlkYWQ2ZjhjNTEzMWM5NGJmOTMzNTJlOTQ4MzdhZjhjNzM0YmYy","altText":"200_8683855_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8683855_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8683855-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYzfGltYWdlL2pwZWd8YURCaUwyZzJNUzh4TlRBMk5qTTNOVGswTmpJM01DOHlNREJmT0RZNE16ZzFOVjlFUlM1cWNHY3xmNGUxNzU0Y2NiMDZlMTFhOTA5MzFiYTY0YjlkYWQ2ZjhjNTEzMWM5NGJmOTMzNTJlOTQ4MzdhZjhjNzM0YmYy","altText":"200_8683855_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8683855_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8683855-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDI0MDN8aW1hZ2UvanBlZ3xhREppTDJnNE15OHhOVEEyTmpNM016UTRPRFkzTUM4eU1EQXdYemcyT0RNNE5UVmZSRVV1YW5Cbnw1ZmE3YTExNGUyMjg0OWEyYjU3YzIzNzAyNzQ2ODhkMGFkNjFlNmQzMWYyMjUxOGE5MjAzNjFmNTMyZGQyNTUx","altText":"2000_8683855_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8683855_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8683855-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MjUxNnxpbWFnZS9qcGVnfGFHTm1MMmd5Tnk4eE5UQTJOak0zTkRBeE1qazFPQzh4TkRRd1h6ZzJPRE00TlRWZlJFVXVhbkJufGFlYjIxOTEwODU0NWZjNDZkZDIxYWFiMWVlMjViNWZkMWNhMDJlNzM3MjRhMGUwNzEzMDAxZjRjMDVkYjBjYzA","altText":"1440_8683855_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8683855_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8683855-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MjU4MXxpbWFnZS9qcGVnfGFEZ3hMMmd4T1M4eE5UQTJOak0zTkRRM01UY3hNQzh4TWpnd1h6ZzJPRE00TlRWZlJFVXVhbkJufGE5YzVjMzdhYTBjMGQ4ZTJiZmQ0ZjgwOWE0OWVmNWRjYTE2OWQ4NjY4NmVjNDdiNWNmNTJjM2U1MTgxNWVhYTU","altText":"1280_8683855_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8683855_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8683855-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODIxOHxpbWFnZS9qcGVnfGFEUmhMMmd3WXk4eE5UQTJOak0zTkRnek1qRTFPQzh4TURJMFh6ZzJPRE00TlRWZlJFVXVhbkJufDk5ZDg3ZGE3NDNkMWQzOTViYjAwMTUxMjRlZmI4ODViOTU0ZjA0MTBhM2E1YzE5ZjUyYWJhZTE2MjJhYjFlODc","altText":"1024_8683855_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8683855_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8683855-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTI2MnxpbWFnZS9qcGVnfGFHVmxMMmcwT0M4eE5UQTJOak0zTlRJeU5UTTNOQzgzTmpoZk9EWTRNemcxTlY5RVJTNXFjR2N8NmU2NDk2N2YwN2E0ODVkNmU0YjQxNGNkYzhjZjk5YzcxZDdlMTJmMzI2N2E4MDgxMjM0MzU3NTAxNjFmMjFkOA","altText":"768_8683855_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8683855_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8683855-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzAyOXxpbWFnZS9qcGVnfGFEZGxMMmcxTXk4eE5UQTJOak0zTlRVMU16QTFOQzgwT0RCZk9EWTRNemcxTlY5RVJTNXFjR2N8ZGYzZWRkZTE4Y2NkNzQ2OTQ0Mzk3NmFkYzhmYTQ3NGM3ZWEyNjJmMzY3ZTdjMmU0NDcxNTgxNzA5ZTk4ZDI2MA","altText":"480_8683855_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8683855_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8683855-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjYzfGltYWdlL2pwZWd8YURCaUwyZzJNUzh4TlRBMk5qTTNOVGswTmpJM01DOHlNREJmT0RZNE16ZzFOVjlFUlM1cWNHY3xmNGUxNzU0Y2NiMDZlMTFhOTA5MzFiYTY0YjlkYWQ2ZjhjNTEzMWM5NGJmOTMzNTJlOTQ4MzdhZjhjNzM0YmYy","altText":"200_8683855_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8683855_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8683855-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTc3fGltYWdlL2pwZWd8YURZekwyaGpZaTh4TlRBMk5qTTNOams1TkRnME5pOHhNakJmT0RZNE16ZzFOVjlFUlM1cWNHY3w0YjFhZjA0OGUwZjJjOTY4MjJiYmZkY2IyYmZlMmEyNzAxMzc3YWU2YmEwMTVmMTg2ZWVlM2E3YWVlNmU1YzUx","altText":"120_8683855_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8683855_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyMzIwNTl8aW1hZ2UvanBlZ3xhREU1TDJobFpDOHhOVEEyTmpNM01qUTNNamcyTWd8NTFhNTk4ZWRjNTc3Nzc3MGZhNTQxZGZiNTIzNTYzY2FlNmJhYjdjMDA2MGUzMDMxNzE2YzNiMmE1ZGFjZjVlZA","altText":"","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8683855_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6019788-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODc1OXxpbWFnZS9qcGVnfGFHUTVMMmhrWXk4eE5UQTNNall3T0RNMU5ETXpOQzh5TURBd1h6WXdNVGszT0RoZlJVNHVhbkJufGNmNGUwZmFkNDk5YmQ0MDdjN2NhOTk5NTc5ODg3YmI1NGQyYjQ1NzEyZmYzMzE1ZWNkZjU0MzA0MjJhMzZhOTc","altText":"2000_6019788_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6019788_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6019788-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODc1OXxpbWFnZS9qcGVnfGFHUTVMMmhrWXk4eE5UQTNNall3T0RNMU5ETXpOQzh5TURBd1h6WXdNVGszT0RoZlJVNHVhbkJufGNmNGUwZmFkNDk5YmQ0MDdjN2NhOTk5NTc5ODg3YmI1NGQyYjQ1NzEyZmYzMzE1ZWNkZjU0MzA0MjJhMzZhOTc","altText":"2000_6019788_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6019788_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6019788-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODc1OXxpbWFnZS9qcGVnfGFHUTVMMmhrWXk4eE5UQTNNall3T0RNMU5ETXpOQzh5TURBd1h6WXdNVGszT0RoZlJVNHVhbkJufGNmNGUwZmFkNDk5YmQ0MDdjN2NhOTk5NTc5ODg3YmI1NGQyYjQ1NzEyZmYzMzE1ZWNkZjU0MzA0MjJhMzZhOTc","altText":"2000_6019788_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6019788_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6019788-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjgzfGltYWdlL2pwZWd8YURVM0wyaGhaaTh4TlRBM01qWXdPVFl6TWpJNE5pOHlNREJmTmpBeE9UYzRPRjlGVGk1cWNHY3xiYjYwMWQ0NjU2N2ZjZTE5ZDc1MTdiODk5MmQxMDNlZjM1Njk1YmM1MjMwZTE3MTBhNjVkZTA2MzZmZDg4MWZj","altText":"200_6019788_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6019788_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6019788-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjgzfGltYWdlL2pwZWd8YURVM0wyaGhaaTh4TlRBM01qWXdPVFl6TWpJNE5pOHlNREJmTmpBeE9UYzRPRjlGVGk1cWNHY3xiYjYwMWQ0NjU2N2ZjZTE5ZDc1MTdiODk5MmQxMDNlZjM1Njk1YmM1MjMwZTE3MTBhNjVkZTA2MzZmZDg4MWZj","altText":"200_6019788_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6019788_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6019788-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODc1OXxpbWFnZS9qcGVnfGFHUTVMMmhrWXk4eE5UQTNNall3T0RNMU5ETXpOQzh5TURBd1h6WXdNVGszT0RoZlJVNHVhbkJufGNmNGUwZmFkNDk5YmQ0MDdjN2NhOTk5NTc5ODg3YmI1NGQyYjQ1NzEyZmYzMzE1ZWNkZjU0MzA0MjJhMzZhOTc","altText":"2000_6019788_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6019788_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6019788-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODc1OXxpbWFnZS9qcGVnfGFHRTNMMmhsTmk4eE5UQTNNall3T0RZeE5qUTNPQzh4TkRRd1h6WXdNVGszT0RoZlJVNHVhbkJufDA1NGU1ZmFkYWNiZmZmYmYxYjY1NWU2NjNhZDljMDA1NTEwNjhkMTU4YzA2YTMxNTRjMjMwMjNlMGRmNzA3MDY","altText":"1440_6019788_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_6019788_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6019788-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODc1OXxpbWFnZS9qcGVnfGFESTFMMmhsWlM4eE5UQTNNall3T0RnM09EWXlNaTh4TWpnd1h6WXdNVGszT0RoZlJVNHVhbkJufGVkODRlOTA1ZmY0MzJiN2Q3NDc3ZTgwNTMzZjgxNGE2ZjQ3YTRkZjFmMGQ5Nzc4YmVlMmRkYzc3OGQ4Y2NiNzQ","altText":"1280_6019788_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_6019788_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6019788-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODc1OXxpbWFnZS9qcGVnfGFEVmxMMmhqTXk4eE5UQTNNall3T1RBM05USXpNQzh4TURJMFh6WXdNVGszT0RoZlJVNHVhbkJufDJkN2VhMTE1ZDZhNjA3MzI1NzkzNDNkNzcwYmY2OTI0NjZkMzY2NjBlNWZmNWVlZTFmMDEzMzEwOGJhMWY4NGM","altText":"1024_6019788_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_6019788_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6019788-EN.jpg?context=bWFzdGVyfGltYWdlc3w0ODc1OXxpbWFnZS9qcGVnfGFHVTNMMmhpT1M4eE5UQTNNall3T1RNd05EWXdOaTgzTmpoZk5qQXhPVGM0T0Y5RlRpNXFjR2N8ODdiMGMzMDMxNDBhMWMwOWYyN2UxMDA5MzVkNzk5ZDQ5MzVlYWQ1ODVlNzI3NTQxMzhhOTY1OTQzOTY1NTlhYg","altText":"768_6019788_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_6019788_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6019788-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMzYxM3xpbWFnZS9qcGVnfGFESTNMMmhpTmk4eE5UQTNNall3T1RRek5UWTNPQzgwT0RCZk5qQXhPVGM0T0Y5RlRpNXFjR2N8ZDBhMjkzMjljMGIyYTU4YjNkYjhjNTNiZTQ0YmQ3ZmViYWYxOGM0NThhZDI3NmI5ZTRjY2M3OTdkODc1MTA2OA","altText":"480_6019788_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_6019788_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6019788-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjgzfGltYWdlL2pwZWd8YURVM0wyaGhaaTh4TlRBM01qWXdPVFl6TWpJNE5pOHlNREJmTmpBeE9UYzRPRjlGVGk1cWNHY3xiYjYwMWQ0NjU2N2ZjZTE5ZDc1MTdiODk5MmQxMDNlZjM1Njk1YmM1MjMwZTE3MTBhNjVkZTA2MzZmZDg4MWZj","altText":"200_6019788_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6019788_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6019788-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTcyfGltYWdlL2pwZWd8YURCbUwyZzFOeTh4TlRBM01qWXhNREV5TXpnd05pOHhNakJmTmpBeE9UYzRPRjlGVGk1cWNHY3w3ZmQ0MjYwYjg2OWMzNzcxOWJiMTY4YTYxMDMwZjlhZmIyZDMwYjA2MGQ4MWQxMjM4YzhlOGU3ZGVmNjA5NDk0","altText":"120_6019788_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_6019788_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDgzOTl8aW1hZ2UvanBlZ3xhRGd6TDJnMlppOHhOVEEzTWpZd056STBNREl5TWd8ZTVkZmQyNDk4MGM4NmU2ODdlNDA2MTlhNWM5NGU5YWYwNDVjMDE0MzA4MTMyOGQzN2RkNjUxZWM2NTg2NDc5ZQ","altText":"","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"6019788_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4330451-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTU0MHxpbWFnZS9qcGVnfGFHTmtMMmd3Tmk4eE5UQTNOemc1TXpnMk5UVXdNaTh5TURBd1h6UXpNekEwTlRGZlJFVXVhbkJufDY5YjllOGEwMzZlYzgzOTZlNjNlMDRkMmY1NjBjNTEzMGMxYzhiN2IxMGRlM2VhZjNiMmQzMGM2NjY3NmQ1ZWM","altText":"2000_4330451_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_4330451_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4330451-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTU0MHxpbWFnZS9qcGVnfGFHTmtMMmd3Tmk4eE5UQTNOemc1TXpnMk5UVXdNaTh5TURBd1h6UXpNekEwTlRGZlJFVXVhbkJufDY5YjllOGEwMzZlYzgzOTZlNjNlMDRkMmY1NjBjNTEzMGMxYzhiN2IxMGRlM2VhZjNiMmQzMGM2NjY3NmQ1ZWM","altText":"2000_4330451_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_4330451_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4330451-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTU0MHxpbWFnZS9qcGVnfGFHTmtMMmd3Tmk4eE5UQTNOemc1TXpnMk5UVXdNaTh5TURBd1h6UXpNekEwTlRGZlJFVXVhbkJufDY5YjllOGEwMzZlYzgzOTZlNjNlMDRkMmY1NjBjNTEzMGMxYzhiN2IxMGRlM2VhZjNiMmQzMGM2NjY3NmQ1ZWM","altText":"2000_4330451_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_4330451_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4330451-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTIwfGltYWdlL2pwZWd8YUdZeEwyaGpNUzh4TlRBM056ZzVOVEV4TURZNE5pOHlNREJmTkRNek1EUTFNVjlFUlM1cWNHY3w4N2MyMjk1N2RhOTY0NTU0YmYwZDA5Zjc5YjJhZDRlOTcwZjRlMTlkMTdiZjk4YWEyMDI1Yjg1OTU2MjY1YTY1","altText":"200_4330451_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_4330451_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4330451-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTIwfGltYWdlL2pwZWd8YUdZeEwyaGpNUzh4TlRBM056ZzVOVEV4TURZNE5pOHlNREJmTkRNek1EUTFNVjlFUlM1cWNHY3w4N2MyMjk1N2RhOTY0NTU0YmYwZDA5Zjc5YjJhZDRlOTcwZjRlMTlkMTdiZjk4YWEyMDI1Yjg1OTU2MjY1YTY1","altText":"200_4330451_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_4330451_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4330451-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTU0MHxpbWFnZS9qcGVnfGFHTmtMMmd3Tmk4eE5UQTNOemc1TXpnMk5UVXdNaTh5TURBd1h6UXpNekEwTlRGZlJFVXVhbkJufDY5YjllOGEwMzZlYzgzOTZlNjNlMDRkMmY1NjBjNTEzMGMxYzhiN2IxMGRlM2VhZjNiMmQzMGM2NjY3NmQ1ZWM","altText":"2000_4330451_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_4330451_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4330451-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTU0MHxpbWFnZS9qcGVnfGFEUmhMMmcxTlM4eE5UQTNOemc1TkRBMk1qRXhNQzh4TkRRd1h6UXpNekEwTlRGZlJFVXVhbkJufDZkNDM0YTgyNzViYmQyM2JjOGI3YWE2YWE5YjM1NTM3MjA4Y2VjM2JmODExMjliMjJlMDYwMjQ3MjhlMTNiZTM","altText":"1440_4330451_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_4330451_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4330451-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTU0MHxpbWFnZS9qcGVnfGFERTRMMmcxWmk4eE5UQTNOemc1TkRNeU5ESTFOQzh4TWpnd1h6UXpNekEwTlRGZlJFVXVhbkJufDUzNGJmMGM2ZTBmMTUyMmZkYzdlZmNjYzUxNzgxNTljMjlkM2M4YTY3Mjc2OTA4Y2RiYmZkYjQ3ODc4MTFjZjU","altText":"1280_4330451_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_4330451_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4330451-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTU0MHxpbWFnZS9qcGVnfGFHVTRMMmcyTlM4eE5UQTNOemc1TkRVeU1EZzJNaTh4TURJMFh6UXpNekEwTlRGZlJFVXVhbkJufGI4MzQ2MmNmZDczYWM5NDU0OTA3ZGEwNWM2MDIzNTAyMjMzNWIwNTYzNjE5MzU3YzhmZWYwY2ZiM2JhOGQzMjc","altText":"1024_4330451_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_4330451_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4330451-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTU0MHxpbWFnZS9qcGVnfGFHRTNMMmcyT1M4eE5UQTNOemc1TkRZMU1Ua3pOQzgzTmpoZk5ETXpNRFExTVY5RVJTNXFjR2N8ZDQ5YzdiMDM5MjVmYmMwYTQyMjhmZjU0NDE3ZTkwOGI1Zjk3YmZkZTZiZmFkNjAwMDlmMzQyMWM0ZGM5YmRiNQ","altText":"768_4330451_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_4330451_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4330451-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTkzMnxpbWFnZS9qcGVnfGFEYzJMMmczTXk4eE5UQTNOemc1TkRreE5EQTNPQzgwT0RCZk5ETXpNRFExTVY5RVJTNXFjR2N8ZmU5ZGRjMTE3YTA4ZTM4ZjVlZTIwNjYxOWE4YTIzOWUyMDUyNTdiYzgyMTMzNGY4YmY2ODVjZTA1NzY2YWUzMw","altText":"480_4330451_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_4330451_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4330451-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTIwfGltYWdlL2pwZWd8YUdZeEwyaGpNUzh4TlRBM056ZzVOVEV4TURZNE5pOHlNREJmTkRNek1EUTFNVjlFUlM1cWNHY3w4N2MyMjk1N2RhOTY0NTU0YmYwZDA5Zjc5YjJhZDRlOTcwZjRlMTlkMTdiZjk4YWEyMDI1Yjg1OTU2MjY1YTY1","altText":"200_4330451_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_4330451_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4330451-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNDg3fGltYWdlL2pwZWd8YURSbUwyaGtOaTh4TlRBM056ZzVOVGN3TURVeE1DOHhNakJmTkRNek1EUTFNVjlFUlM1cWNHY3w2ZWVjMzg1YmY3ZjIzZjU4MDI2NTA5MDk3N2YxZjVhOTBkMWM3MjJjY2JiNDYyNzRlM2U0YjUwYzc0OGJiMWFm","altText":"120_4330451_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_4330451_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNTA2ODN8aW1hZ2UvanBlZ3xhREk0TDJnd1lTOHhOVEEzTnpnNU16TTNNems0TWd8MmNjOTBhZjc2YzBkMzZlN2U3MWE1ZDkzMmRmMzMyOWJmMmRhMGY0ZTU1MjVlZDJlYWM3MDRlYjFmMDNkM2ZlMQ","altText":"","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"4330451_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4330261-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcwNXxpbWFnZS9qcGVnfGFEWmxMMmhoTUM4eE5UQTNPRGd4TXpNd01qZ3hOQzh5TURBd1h6UXpNekF5TmpGZlJFVXVhbkJufGI2N2Q4MWU3M2Q3OWNiODJlNzhjN2JhYzcyNDAxYTYxNThjYTZkMjZiYjk0ZTQ2MjExZmRiNzk0MDUxZDU0MGI","altText":"2000_4330261_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_4330261_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4330261-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcwNXxpbWFnZS9qcGVnfGFEWmxMMmhoTUM4eE5UQTNPRGd4TXpNd01qZ3hOQzh5TURBd1h6UXpNekF5TmpGZlJFVXVhbkJufGI2N2Q4MWU3M2Q3OWNiODJlNzhjN2JhYzcyNDAxYTYxNThjYTZkMjZiYjk0ZTQ2MjExZmRiNzk0MDUxZDU0MGI","altText":"2000_4330261_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_4330261_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4330261-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcwNXxpbWFnZS9qcGVnfGFEWmxMMmhoTUM4eE5UQTNPRGd4TXpNd01qZ3hOQzh5TURBd1h6UXpNekF5TmpGZlJFVXVhbkJufGI2N2Q4MWU3M2Q3OWNiODJlNzhjN2JhYzcyNDAxYTYxNThjYTZkMjZiYjk0ZTQ2MjExZmRiNzk0MDUxZDU0MGI","altText":"2000_4330261_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_4330261_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4330261-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjY5fGltYWdlL2pwZWd8YUdKbEwyZ3pOUzh4TlRBM09EZ3hORE00TkRFMU9DOHlNREJmTkRNek1ESTJNVjlFUlM1cWNHY3w0YTljNDUyYzIyZmE4OGY5OGQzOWJlOWZkYTRlNmU2MGNiZGNjMDM4ZThlZTNjMTUxMTcyZDVmMDI4MWQwNjIx","altText":"200_4330261_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_4330261_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4330261-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjY5fGltYWdlL2pwZWd8YUdKbEwyZ3pOUzh4TlRBM09EZ3hORE00TkRFMU9DOHlNREJmTkRNek1ESTJNVjlFUlM1cWNHY3w0YTljNDUyYzIyZmE4OGY5OGQzOWJlOWZkYTRlNmU2MGNiZGNjMDM4ZThlZTNjMTUxMTcyZDVmMDI4MWQwNjIx","altText":"200_4330261_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_4330261_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4330261-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcwNXxpbWFnZS9qcGVnfGFEWmxMMmhoTUM4eE5UQTNPRGd4TXpNd01qZ3hOQzh5TURBd1h6UXpNekF5TmpGZlJFVXVhbkJufGI2N2Q4MWU3M2Q3OWNiODJlNzhjN2JhYzcyNDAxYTYxNThjYTZkMjZiYjk0ZTQ2MjExZmRiNzk0MDUxZDU0MGI","altText":"2000_4330261_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_4330261_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4330261-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcwNXxpbWFnZS9qcGVnfGFEVTNMMmc1WXk4eE5UQTNPRGd4TXpRMk5qWTFOQzh4TkRRd1h6UXpNekF5TmpGZlJFVXVhbkJufDI2MzI2NDdmNjhhOGYxNjBhMTY4MjI1Zjg4NjJhOWEyZThlNWI2NDU2OTA3ODRlZWM3YzQ5ZmFhNmJhYTA4OGM","altText":"1440_4330261_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_4330261_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4330261-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcwNXxpbWFnZS9qcGVnfGFEazRMMmc1T0M4eE5UQTNPRGd4TXpVNU56Y3lOaTh4TWpnd1h6UXpNekF5TmpGZlJFVXVhbkJufGIwMTZlNjQwM2M2ZjRkNjU3ZDhkMjVmNTQzYzE2MTgyMWJlZTgzNjY3MjU3MzhkMDliMWJlMjRjNzNjNzQ5ODM","altText":"1280_4330261_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_4330261_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4330261-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcwNXxpbWFnZS9qcGVnfGFEZzVMMmc1TWk4eE5UQTNPRGd4TXpjeU9EYzVPQzh4TURJMFh6UXpNekF5TmpGZlJFVXVhbkJufDE3ZGU2MzE0MGVjYTBmNGIyZjliY2FiYTVmNThjNTY5YjA0ODc4ODcxZGQ2MjA1ODJkMTM3MWJjYmYwYzNlMTY","altText":"1024_4330261_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_4330261_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4330261-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzcwNXxpbWFnZS9qcGVnfGFHWTRMMmc0WVM4eE5UQTNPRGd4TXprNU1EazBNaTgzTmpoZk5ETXpNREkyTVY5RVJTNXFjR2N8MThlZWFhYjFhNTg2ZGEyMjY3YThkODgwMjMwMmI1MmRmNDk1MmJkNjIwOWY5OTkwMWNkNmZiYWRhZjhhMGQxYw","altText":"768_4330261_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_4330261_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4330261-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIxM3xpbWFnZS9qcGVnfGFEaG1MMmd6WXk4eE5UQTNPRGd4TkRFNE56VTFNQzgwT0RCZk5ETXpNREkyTVY5RVJTNXFjR2N8YWZhOWI1N2YzYzE5OWM2ZjNiZDQzZmQzNTM0YTRjMTBkMTBhM2EyYWIzM2E0ZDljNTUyNTE3MGJmZDI2M2VjYQ","altText":"480_4330261_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_4330261_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4330261-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjY5fGltYWdlL2pwZWd8YUdKbEwyZ3pOUzh4TlRBM09EZ3hORE00TkRFMU9DOHlNREJmTkRNek1ESTJNVjlFUlM1cWNHY3w0YTljNDUyYzIyZmE4OGY5OGQzOWJlOWZkYTRlNmU2MGNiZGNjMDM4ZThlZTNjMTUxMTcyZDVmMDI4MWQwNjIx","altText":"200_4330261_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_4330261_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4330261-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQ3fGltYWdlL2pwZWd8YURRNEwyZ3lPUzh4TlRBM09EZ3hOVEF6T1RVeE9DOHhNakJmTkRNek1ESTJNVjlFUlM1cWNHY3xkYzMwNDNmYTUwMDIyMmVhYzU5NGE4MWRhMmY1N2ZiZTI5MDM4NGExZWI4NjZjM2UxZWVhMTM3MTU2NDYzMzY2","altText":"120_4330261_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_4330261_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0OTczM3xpbWFnZS9qcGVnfGFESXdMMmhtWXk4eE5UQTNPRGd4TWpjME5UYzFPQXw1MzI0ZDQ2OTBmZjM0ODA3YjZhMmYzMTc1ZWZjZmJlNjQxYzljOTE3NDBlYWI5NmVhYjUzNmE3OTIzMzNhMzhk","altText":"","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"4330261_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14547145-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU3MzR8aW1hZ2UvanBlZ3xhREl5TDJnd05pOHhOVEE1TkRNd09UazBOVE0zTkM4eU1EQXdYekUwTlRRM01UUTFYMFJGTG1wd1p3fGRlY2Q0YjcwNWY4ZTk4MDU1MmQ2YWI1NWIwNGQxNTJhYjkwZTBmZGU4MGQ3OGY2ZDJhNWNmYjMxM2VmYjMzMzg","altText":"2000_14547145_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 2: Z = 11,5 mm<br/>Polzahl 3 … 5: Z = 12,4 mm<br/>Polzahl 6 … 12: Z = 26,4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14547145_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14547145-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU3MzR8aW1hZ2UvanBlZ3xhREl5TDJnd05pOHhOVEE1TkRNd09UazBOVE0zTkM4eU1EQXdYekUwTlRRM01UUTFYMFJGTG1wd1p3fGRlY2Q0YjcwNWY4ZTk4MDU1MmQ2YWI1NWIwNGQxNTJhYjkwZTBmZGU4MGQ3OGY2ZDJhNWNmYjMxM2VmYjMzMzg","altText":"2000_14547145_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 2: Z = 11,5 mm<br/>Polzahl 3 … 5: Z = 12,4 mm<br/>Polzahl 6 … 12: Z = 26,4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14547145_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14547145-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU3MzR8aW1hZ2UvanBlZ3xhREl5TDJnd05pOHhOVEE1TkRNd09UazBOVE0zTkM4eU1EQXdYekUwTlRRM01UUTFYMFJGTG1wd1p3fGRlY2Q0YjcwNWY4ZTk4MDU1MmQ2YWI1NWIwNGQxNTJhYjkwZTBmZGU4MGQ3OGY2ZDJhNWNmYjMxM2VmYjMzMzg","altText":"2000_14547145_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 2: Z = 11,5 mm<br/>Polzahl 3 … 5: Z = 12,4 mm<br/>Polzahl 6 … 12: Z = 26,4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14547145_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14547145-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTcyfGltYWdlL2pwZWd8YURCbEwyaG1NQzh4TlRBNU5ETXhNRFV6TlRFNU9DOHlNREJmTVRRMU5EY3hORFZmUkVVdWFuQm58YTdkOWZjNjk4Zjg3NWUyMjc3NjI2NjQxY2EzNmVmNmEzOTA3YmY2M2UyNTAzMjA4NTYxZWM3MjQyMmUyMzkyNg","altText":"200_14547145_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 2: Z = 11,5 mm<br/>Polzahl 3 … 5: Z = 12,4 mm<br/>Polzahl 6 … 12: Z = 26,4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14547145_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14547145-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTcyfGltYWdlL2pwZWd8YURCbEwyaG1NQzh4TlRBNU5ETXhNRFV6TlRFNU9DOHlNREJmTVRRMU5EY3hORFZmUkVVdWFuQm58YTdkOWZjNjk4Zjg3NWUyMjc3NjI2NjQxY2EzNmVmNmEzOTA3YmY2M2UyNTAzMjA4NTYxZWM3MjQyMmUyMzkyNg","altText":"200_14547145_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 2: Z = 11,5 mm<br/>Polzahl 3 … 5: Z = 12,4 mm<br/>Polzahl 6 … 12: Z = 26,4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14547145_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14547145-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU3MzR8aW1hZ2UvanBlZ3xhREl5TDJnd05pOHhOVEE1TkRNd09UazBOVE0zTkM4eU1EQXdYekUwTlRRM01UUTFYMFJGTG1wd1p3fGRlY2Q0YjcwNWY4ZTk4MDU1MmQ2YWI1NWIwNGQxNTJhYjkwZTBmZGU4MGQ3OGY2ZDJhNWNmYjMxM2VmYjMzMzg","altText":"2000_14547145_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 2: Z = 11,5 mm<br/>Polzahl 3 … 5: Z = 12,4 mm<br/>Polzahl 6 … 12: Z = 26,4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14547145_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14547145-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTU3MzR8aW1hZ2UvanBlZ3xhRFV6TDJobVppOHhOVEE1TkRNeE1EQTNOalEwTmk4eE5EUXdYekUwTlRRM01UUTFYMFJGTG1wd1p3fGRkNjhhNWYyZDMzNGRlOGExNWZmMmY3NzUzYjA4ZWZkZjE3M2I1ZDI1NDUyNjA5OTU3ZTQyY2MwYzU1YzUyZTA","altText":"1440_14547145_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 2: Z = 11,5 mm<br/>Polzahl 3 … 5: Z = 12,4 mm<br/>Polzahl 6 … 12: Z = 26,4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14547145_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14547145-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY2MzJ8aW1hZ2UvanBlZ3xhRGxqTDJobVpDOHhOVEE1TkRNeE1ERTBNVGs0TWk4eE1qZ3dYekUwTlRRM01UUTFYMFJGTG1wd1p3fDg0M2I0OWI4N2I2MDQ2YmNhNGQ4ZjgzMjg1YjQ3MzY4NDMyZDczOWJkYjc0N2ZlOTVmYzE3ZGFjOWM2YmQxMTM","altText":"1280_14547145_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 2: Z = 11,5 mm<br/>Polzahl 3 … 5: Z = 12,4 mm<br/>Polzahl 6 … 12: Z = 26,4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14547145_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14547145-DE.jpg?context=bWFzdGVyfGltYWdlc3w3NjI0N3xpbWFnZS9qcGVnfGFHUmpMMmhtT1M4eE5UQTVORE14TURJM016QTFOQzh4TURJMFh6RTBOVFEzTVRRMVgwUkZMbXB3Wnd8NjllNWFhMjMxY2E0OWNlNGI2NGQ4MWU1ZDlhM2RkMTExYjY0MzViZTI0ZGRlNzQwYWM4NmZjNDU1Y2NjZGYxOA","altText":"1024_14547145_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 2: Z = 11,5 mm<br/>Polzahl 3 … 5: Z = 12,4 mm<br/>Polzahl 6 … 12: Z = 26,4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14547145_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14547145-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MDc0OHxpbWFnZS9qcGVnfGFHTmtMMmhtTXk4eE5UQTVORE14TURRd05ERXlOaTgzTmpoZk1UUTFORGN4TkRWZlJFVXVhbkJufDNkYWE3NTgzNmVmM2ZkNTcxYjQzYzQ4Y2RmNDNmM2E5MjM2ODVhM2IwODYzM2JiODYwNGE5NTdmZDg4YjI0NGU","altText":"768_14547145_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 2: Z = 11,5 mm<br/>Polzahl 3 … 5: Z = 12,4 mm<br/>Polzahl 6 … 12: Z = 26,4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14547145_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14547145-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDM5OXxpbWFnZS9qcGVnfGFERm1MMmhtTXk4eE5UQTVORE14TURRMk9UWTJNaTgwT0RCZk1UUTFORGN4TkRWZlJFVXVhbkJufGI2YmRjNGJhNzY4YzBlN2Q4MWQ5OTI5NTg3NGZkNjZlYjY1OTAyY2E3YTc1YWM2ZmI0NDNlOWUwNjZkZDAxZTQ","altText":"480_14547145_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 2: Z = 11,5 mm<br/>Polzahl 3 … 5: Z = 12,4 mm<br/>Polzahl 6 … 12: Z = 26,4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14547145_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14547145-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTcyfGltYWdlL2pwZWd8YURCbEwyaG1NQzh4TlRBNU5ETXhNRFV6TlRFNU9DOHlNREJmTVRRMU5EY3hORFZmUkVVdWFuQm58YTdkOWZjNjk4Zjg3NWUyMjc3NjI2NjQxY2EzNmVmNmEzOTA3YmY2M2UyNTAzMjA4NTYxZWM3MjQyMmUyMzkyNg","altText":"200_14547145_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 2: Z = 11,5 mm<br/>Polzahl 3 … 5: Z = 12,4 mm<br/>Polzahl 6 … 12: Z = 26,4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14547145_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14547145-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTUyfGltYWdlL2pwZWd8YURkbUwyaGxOUzh4TlRBNU5ETXhNRGcyTWpnM09DOHhNakJmTVRRMU5EY3hORFZmUkVVdWFuQm58ZWM1YTVkYTk2NmNiMTU4Mzg2MzBjOTRjYmIyNzNmY2U0M2U3ZDU5OWY4MDRkZTIzYmI5NWRlNGQwMGM2MzMzMg","altText":"120_14547145_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 2: Z = 11,5 mm<br/>Polzahl 3 … 5: Z = 12,4 mm<br/>Polzahl 6 … 12: Z = 26,4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14547145_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzOTM3NjV8aW1hZ2UvanBlZ3xhR0ZrTDJnd01DOHhOVEE1TkRNd09UYzBPRGMyTmd8YmE4N2ZhNzFkYjE0ZmQ2NDA0NzZhZThjNmY2NDQ1MWMyYmY5NmE4NDBlY2VkOGMyMjczNmNkOTk1M2EzOThjZQ","altText":"","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 2: Z = 11,5 mm<br/>Polzahl 3 … 5: Z = 12,4 mm<br/>Polzahl 6 … 12: Z = 26,4 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"14547145_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2086-1109/997-607","stock":null,"url":"/thr-pcb-terminal-block/p/2086-1109_997-607","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966438581","primaryCategoryName":null,"numberContentUnits":235.0,"numberPackageUnits":940.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":null,"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":false,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"THR PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"THR PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 9-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; black","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60537760","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 2086-1109/997-607
THR PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 9-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; black