[
{
"id": "details",
"label":"Details",
"priority": 100
},
{
"id": "downloads",
"label":"Downloads",
"priority": 90
}
]
{"code":"2086-1203/997-605","name":"THR PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; black","url":"/thr-pcb-terminal-block/p/2086-1203_997-605","description":"<h2>PCB terminal block, 2086 Series, with 3.5 mm pin spacing</h2><br/><br/>Our PCB terminal block (item number 2086-1203/997-605) makes connecting wires quick and easy. It is perfect for custom installations with different mounting types. Rated current and voltage are key factors to consider when choosing a PCB terminal block, as they indicate possible applications and uses. This product has a rated voltage of 160 V and a rated current of 17.5 A, making it suitable for high-load applications. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this PCB terminal block. Featuring one conductor terminal along with Push-in CAGE CLAMP®, this connector outperforms the competition. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Dimensions: 11.2 x 10.2 x 13.6 mm (width x height x depth). Depending on the conductor type, this PCB terminal block is ideal for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It features one level and three clamping points that you can use to connect three potentials / 3 poles. The contacts are made of electrolytic copper (ECu), the clamping spring is made of chrome-nickel spring steel (CrNi), and the black housing is made of polyphthalamide (PPA GF) for insulation. The contact surface is coated with tin. A push-button is used to operate this PCB terminal block. THR is used to assemble the PCB terminal block. The conductor is designed to be inserted at an angle of 0°.. The solder pins, which are 0.3 x 0.8 mm in cross-section and 2.4 mm long, are arranged over the entire terminal strip (in-line). There are two solder pins per potential.<br/>","purchasable":true,"stock":{"stockLevelStatus":{"code":"inStock","type":"StockLevelStatus"},"stockLevel":0,"stockThreshold":null},"futureStocks":null,"availableForPickup":null,"averageRating":null,"numberOfReviews":null,"summary":null,"manufacturer":null,"variantType":null,"price":null,"baseProduct":null,"images":[{"imageType":"PRIMARY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MzM4Mzh8aW1hZ2UvanBlZ3xhRE00TDJnNU9TOHhOVEEzTURBNU5qVXlNekk1TkF8ZmJmMjI2NGU2YWM4MzM5Y2FjYWNmZmIyOTcwMzY3NDU4ZjUzNjNjZDA4YWRmN2VlMGRmMGI2NmIyN2ViMTEwOQ","altText":"","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"8685038_DE.jpg"},{"imageType":"PRIMARY","format":"2000","url":"/medias/2000-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMxMzh8aW1hZ2UvanBlZ3xhRFl3TDJobU5pOHhOVEEzTURBNU56Y3dNamswTWk4eU1EQXdYemcyT0RVd016aGZSRVV1YW5CbnxjODVlY2I3MzIwNDM5OTdiOTcxYjk4ZjIyNGI4NjVjMDc3OGNhMDdjOTEyYzIyMGRhOGE2NGMxNDMyMWVlNGU2","altText":"2000_8685038_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8685038_DE.jpg"},{"imageType":"PRIMARY","format":"superZoom","url":"/medias/2000-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMxMzh8aW1hZ2UvanBlZ3xhRFl3TDJobU5pOHhOVEEzTURBNU56Y3dNamswTWk4eU1EQXdYemcyT0RVd016aGZSRVV1YW5CbnxjODVlY2I3MzIwNDM5OTdiOTcxYjk4ZjIyNGI4NjVjMDc3OGNhMDdjOTEyYzIyMGRhOGE2NGMxNDMyMWVlNGU2","altText":"2000_8685038_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8685038_DE.jpg"},{"imageType":"PRIMARY","format":"zoom","url":"/medias/2000-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMxMzh8aW1hZ2UvanBlZ3xhRFl3TDJobU5pOHhOVEEzTURBNU56Y3dNamswTWk4eU1EQXdYemcyT0RVd016aGZSRVV1YW5CbnxjODVlY2I3MzIwNDM5OTdiOTcxYjk4ZjIyNGI4NjVjMDc3OGNhMDdjOTEyYzIyMGRhOGE2NGMxNDMyMWVlNGU2","altText":"2000_8685038_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8685038_DE.jpg"},{"imageType":"PRIMARY","format":"product","url":"/medias/2000-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMxMzh8aW1hZ2UvanBlZ3xhRFl3TDJobU5pOHhOVEEzTURBNU56Y3dNamswTWk4eU1EQXdYemcyT0RVd016aGZSRVV1YW5CbnxjODVlY2I3MzIwNDM5OTdiOTcxYjk4ZjIyNGI4NjVjMDc3OGNhMDdjOTEyYzIyMGRhOGE2NGMxNDMyMWVlNGU2","altText":"2000_8685038_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"2000_8685038_DE.jpg"},{"imageType":"PRIMARY","format":"1440","url":"/medias/1440-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODE2NHxpbWFnZS9qcGVnfGFERXhMMmc1WkM4eE5UQTNNREE1T0RJMU9UazVPQzh4TkRRd1h6ZzJPRFV3TXpoZlJFVXVhbkJufDJjNmZkMzQ5M2I5NjM4ZWRmYjE5YTRmYjNiZWY1MmFlNGYyYWUwMjdmOWJjMWYyYWQzMjkyYTk0NjQ1MTUwOTc","altText":"1440_8685038_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1440_8685038_DE.jpg"},{"imageType":"PRIMARY","format":"1280","url":"/medias/1280-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTYyOHxpbWFnZS9qcGVnfGFEQmhMMmc0T1M4eE5UQTNNREE1T0RneE56QTFOQzh4TWpnd1h6ZzJPRFV3TXpoZlJFVXVhbkJufGVmY2IwNWRlNjgzNGFhNWI1ZDZiNDk0ZTg3OGY1ZmRjNTliY2ExNDE0YjVlNDM4OTFmNjRjZjE2MWEzYzA0MDM","altText":"1280_8685038_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1280_8685038_DE.jpg"},{"imageType":"PRIMARY","format":"1024","url":"/medias/1024-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzI3OXxpbWFnZS9qcGVnfGFHTm1MMmd6Tmk4eE5UQTNNREE1T1RFME5EY3pOQzh4TURJMFh6ZzJPRFV3TXpoZlJFVXVhbkJufGU2N2JjNzE5NWEzOWNkNzBkY2JhNWJlZGZlMWJhYmY5Nzk3MGZjNDZhZTFhZTUzZThkYTMzOGY5NDE3YTA4ZTk","altText":"1024_8685038_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"1024_8685038_DE.jpg"},{"imageType":"PRIMARY","format":"768","url":"/medias/768-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM3NnxpbWFnZS9qcGVnfGFEZ3lMMmd5TlM4eE5UQTNNREE1T1RZMk9UQXlNaTgzTmpoZk9EWTROVEF6T0Y5RVJTNXFjR2N8M2VhZmQ1ZTgzZWE0ZDhiMGM2M2YyODdhYTVlMGE1Mzk2ZjZiMjQzYTZjZjU3YjM5ZTRkMGMwNDg1MTJmYWMzYg","altText":"768_8685038_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"768_8685038_DE.jpg"},{"imageType":"PRIMARY","format":"480","url":"/medias/480-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwNnxpbWFnZS9qcGVnfGFERTRMMmd4TVM4eE5UQTNNREV3TURJeU5qQTNPQzgwT0RCZk9EWTROVEF6T0Y5RVJTNXFjR2N8ZDg0M2Q4NmU0ZjBmZWQ2ZDI2MmM0ZDUwNTNiYjVmMDAwMDViOGJmNjkxOTJmYjFiNjc3NTA4ZTg1M2NhZDcxZA","altText":"480_8685038_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"480_8685038_DE.jpg"},{"imageType":"PRIMARY","format":"200","url":"/medias/200-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2M3xpbWFnZS9qcGVnfGFHVXhMMmd3Tmk4eE5UQTNNREV3TURVeU1EazVNQzh5TURCZk9EWTROVEF6T0Y5RVJTNXFjR2N8OTIwZjkwOTFlZjYwMDU0NzNlZDcxOGYyOWQ1MGZlZjY4NjZlM2FjMmZiZDUzYmE1NmU2YmNkZWFiMGFhYjljMw","altText":"200_8685038_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8685038_DE.jpg"},{"imageType":"PRIMARY","format":"thumbnail","url":"/medias/200-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2M3xpbWFnZS9qcGVnfGFHVXhMMmd3Tmk4eE5UQTNNREV3TURVeU1EazVNQzh5TURCZk9EWTROVEF6T0Y5RVJTNXFjR2N8OTIwZjkwOTFlZjYwMDU0NzNlZDcxOGYyOWQ1MGZlZjY4NjZlM2FjMmZiZDUzYmE1NmU2YmNkZWFiMGFhYjljMw","altText":"200_8685038_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8685038_DE.jpg"},{"imageType":"PRIMARY","format":"cartIcon","url":"/medias/200-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2M3xpbWFnZS9qcGVnfGFHVXhMMmd3Tmk4eE5UQTNNREV3TURVeU1EazVNQzh5TURCZk9EWTROVEF6T0Y5RVJTNXFjR2N8OTIwZjkwOTFlZjYwMDU0NzNlZDcxOGYyOWQ1MGZlZjY4NjZlM2FjMmZiZDUzYmE1NmU2YmNkZWFiMGFhYjljMw","altText":"200_8685038_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"200_8685038_DE.jpg"},{"imageType":"PRIMARY","format":"120","url":"/medias/120-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg4NHxpbWFnZS9qcGVnfGFEQm1MMmcyTUM4eE5UQTNNREV3TVRRM01USTJNaTh4TWpCZk9EWTROVEF6T0Y5RVJTNXFjR2N8MjM4OTE0MGNkODBkNmY1NjIzOWViZWM3NzkzMGRiMWNhMGMwYzQ0MTAzM2E2NjBhODRmODRjZmQxYTEzMzVhOQ","altText":"120_8685038_DE","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":"120_8685038_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMxMzh8aW1hZ2UvanBlZ3xhRFl3TDJobU5pOHhOVEEzTURBNU56Y3dNamswTWk4eU1EQXdYemcyT0RVd016aGZSRVV1YW5CbnxjODVlY2I3MzIwNDM5OTdiOTcxYjk4ZjIyNGI4NjVjMDc3OGNhMDdjOTEyYzIyMGRhOGE2NGMxNDMyMWVlNGU2","altText":"2000_8685038_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8685038_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMxMzh8aW1hZ2UvanBlZ3xhRFl3TDJobU5pOHhOVEEzTURBNU56Y3dNamswTWk4eU1EQXdYemcyT0RVd016aGZSRVV1YW5CbnxjODVlY2I3MzIwNDM5OTdiOTcxYjk4ZjIyNGI4NjVjMDc3OGNhMDdjOTEyYzIyMGRhOGE2NGMxNDMyMWVlNGU2","altText":"2000_8685038_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8685038_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMxMzh8aW1hZ2UvanBlZ3xhRFl3TDJobU5pOHhOVEEzTURBNU56Y3dNamswTWk4eU1EQXdYemcyT0RVd016aGZSRVV1YW5CbnxjODVlY2I3MzIwNDM5OTdiOTcxYjk4ZjIyNGI4NjVjMDc3OGNhMDdjOTEyYzIyMGRhOGE2NGMxNDMyMWVlNGU2","altText":"2000_8685038_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8685038_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2M3xpbWFnZS9qcGVnfGFHVXhMMmd3Tmk4eE5UQTNNREV3TURVeU1EazVNQzh5TURCZk9EWTROVEF6T0Y5RVJTNXFjR2N8OTIwZjkwOTFlZjYwMDU0NzNlZDcxOGYyOWQ1MGZlZjY4NjZlM2FjMmZiZDUzYmE1NmU2YmNkZWFiMGFhYjljMw","altText":"200_8685038_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8685038_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2M3xpbWFnZS9qcGVnfGFHVXhMMmd3Tmk4eE5UQTNNREV3TURVeU1EazVNQzh5TURCZk9EWTROVEF6T0Y5RVJTNXFjR2N8OTIwZjkwOTFlZjYwMDU0NzNlZDcxOGYyOWQ1MGZlZjY4NjZlM2FjMmZiZDUzYmE1NmU2YmNkZWFiMGFhYjljMw","altText":"200_8685038_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8685038_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDMxMzh8aW1hZ2UvanBlZ3xhRFl3TDJobU5pOHhOVEEzTURBNU56Y3dNamswTWk4eU1EQXdYemcyT0RVd016aGZSRVV1YW5CbnxjODVlY2I3MzIwNDM5OTdiOTcxYjk4ZjIyNGI4NjVjMDc3OGNhMDdjOTEyYzIyMGRhOGE2NGMxNDMyMWVlNGU2","altText":"2000_8685038_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"2000_8685038_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3w2ODE2NHxpbWFnZS9qcGVnfGFERXhMMmc1WkM4eE5UQTNNREE1T0RJMU9UazVPQzh4TkRRd1h6ZzJPRFV3TXpoZlJFVXVhbkJufDJjNmZkMzQ5M2I5NjM4ZWRmYjE5YTRmYjNiZWY1MmFlNGYyYWUwMjdmOWJjMWYyYWQzMjkyYTk0NjQ1MTUwOTc","altText":"1440_8685038_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1440_8685038_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTYyOHxpbWFnZS9qcGVnfGFEQmhMMmc0T1M4eE5UQTNNREE1T0RneE56QTFOQzh4TWpnd1h6ZzJPRFV3TXpoZlJFVXVhbkJufGVmY2IwNWRlNjgzNGFhNWI1ZDZiNDk0ZTg3OGY1ZmRjNTliY2ExNDE0YjVlNDM4OTFmNjRjZjE2MWEzYzA0MDM","altText":"1280_8685038_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1280_8685038_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NzI3OXxpbWFnZS9qcGVnfGFHTm1MMmd6Tmk4eE5UQTNNREE1T1RFME5EY3pOQzh4TURJMFh6ZzJPRFV3TXpoZlJFVXVhbkJufGU2N2JjNzE5NWEzOWNkNzBkY2JhNWJlZGZlMWJhYmY5Nzk3MGZjNDZhZTFhZTUzZThkYTMzOGY5NDE3YTA4ZTk","altText":"1024_8685038_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"1024_8685038_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNjM3NnxpbWFnZS9qcGVnfGFEZ3lMMmd5TlM4eE5UQTNNREE1T1RZMk9UQXlNaTgzTmpoZk9EWTROVEF6T0Y5RVJTNXFjR2N8M2VhZmQ1ZTgzZWE0ZDhiMGM2M2YyODdhYTVlMGE1Mzk2ZjZiMjQzYTZjZjU3YjM5ZTRkMGMwNDg1MTJmYWMzYg","altText":"768_8685038_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"768_8685038_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTcwNnxpbWFnZS9qcGVnfGFERTRMMmd4TVM4eE5UQTNNREV3TURJeU5qQTNPQzgwT0RCZk9EWTROVEF6T0Y5RVJTNXFjR2N8ZDg0M2Q4NmU0ZjBmZWQ2ZDI2MmM0ZDUwNTNiYjVmMDAwMDViOGJmNjkxOTJmYjFiNjc3NTA4ZTg1M2NhZDcxZA","altText":"480_8685038_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"480_8685038_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI2M3xpbWFnZS9qcGVnfGFHVXhMMmd3Tmk4eE5UQTNNREV3TURVeU1EazVNQzh5TURCZk9EWTROVEF6T0Y5RVJTNXFjR2N8OTIwZjkwOTFlZjYwMDU0NzNlZDcxOGYyOWQ1MGZlZjY4NjZlM2FjMmZiZDUzYmE1NmU2YmNkZWFiMGFhYjljMw","altText":"200_8685038_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"200_8685038_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8685038-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg4NHxpbWFnZS9qcGVnfGFEQm1MMmcyTUM4eE5UQTNNREV3TVRRM01USTJNaTh4TWpCZk9EWTROVEF6T0Y5RVJTNXFjR2N8MjM4OTE0MGNkODBkNmY1NjIzOWViZWM3NzkzMGRiMWNhMGMwYzQ0MTAzM2E2NjBhODRmODRjZmQxYTEzMzVhOQ","altText":"120_8685038_DE","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"120_8685038_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w1MzM4Mzh8aW1hZ2UvanBlZ3xhRE00TDJnNU9TOHhOVEEzTURBNU5qVXlNekk1TkF8ZmJmMjI2NGU2YWM4MzM5Y2FjYWNmZmIyOTcwMzY3NDU4ZjUzNjNjZDA4YWRmN2VlMGRmMGI2NmIyN2ViMTEwOQ","altText":"","galleryIndex":0,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_1","code":"8685038_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8685036-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjcwNzB8aW1hZ2UvanBlZ3xhRGxqTDJoaVpDOHhOVEEzTkRNMU1qQXdOVEUxTUM4eU1EQXdYemcyT0RVd016WmZSRVV1YW5Cbnw1YmI4ZDkxNWY5MTU1ZWE3NGY2NDkxMjNkMmM0YzZkOGNjYWE5ZTgxM2M5NDZjZjk3NTIzY2UyYTY4YTMyN2Ux","altText":"2000_8685036_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8685036_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8685036-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjcwNzB8aW1hZ2UvanBlZ3xhRGxqTDJoaVpDOHhOVEEzTkRNMU1qQXdOVEUxTUM4eU1EQXdYemcyT0RVd016WmZSRVV1YW5Cbnw1YmI4ZDkxNWY5MTU1ZWE3NGY2NDkxMjNkMmM0YzZkOGNjYWE5ZTgxM2M5NDZjZjk3NTIzY2UyYTY4YTMyN2Ux","altText":"2000_8685036_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8685036_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8685036-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjcwNzB8aW1hZ2UvanBlZ3xhRGxqTDJoaVpDOHhOVEEzTkRNMU1qQXdOVEUxTUM4eU1EQXdYemcyT0RVd016WmZSRVV1YW5Cbnw1YmI4ZDkxNWY5MTU1ZWE3NGY2NDkxMjNkMmM0YzZkOGNjYWE5ZTgxM2M5NDZjZjk3NTIzY2UyYTY4YTMyN2Ux","altText":"2000_8685036_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8685036_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8685036-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU5fGltYWdlL2pwZWd8YUROakwyZzJOQzh4TlRBM05ETTFORE16TVRZM09DOHlNREJmT0RZNE5UQXpObDlFUlM1cWNHY3xmNTU5NzBlNGRlNjQ3NmFlOWU3NDc0NWUyOTFlZjg2OGM4NDc2YWNmZGFlZmExYmJiODU2MjA1NGU1ZDBhYTNi","altText":"200_8685036_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8685036_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8685036-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU5fGltYWdlL2pwZWd8YUROakwyZzJOQzh4TlRBM05ETTFORE16TVRZM09DOHlNREJmT0RZNE5UQXpObDlFUlM1cWNHY3xmNTU5NzBlNGRlNjQ3NmFlOWU3NDc0NWUyOTFlZjg2OGM4NDc2YWNmZGFlZmExYmJiODU2MjA1NGU1ZDBhYTNi","altText":"200_8685036_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8685036_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8685036-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjcwNzB8aW1hZ2UvanBlZ3xhRGxqTDJoaVpDOHhOVEEzTkRNMU1qQXdOVEUxTUM4eU1EQXdYemcyT0RVd016WmZSRVV1YW5Cbnw1YmI4ZDkxNWY5MTU1ZWE3NGY2NDkxMjNkMmM0YzZkOGNjYWE5ZTgxM2M5NDZjZjk3NTIzY2UyYTY4YTMyN2Ux","altText":"2000_8685036_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8685036_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8685036-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDIzMTF8aW1hZ2UvanBlZ3xhREppTDJoak9DOHhOVEEzTkRNMU1qTXpNamd6TUM4eE5EUXdYemcyT0RVd016WmZSRVV1YW5Cbnw3NzY5ZDliMDkzNjJkYjRlOWQxZDk1Njc2NTY1YjJlZjFhM2M0MDYxMmQ5M2VhZGFhYTQzNmZlZTI4Y2Q2NmE2","altText":"1440_8685036_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8685036_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8685036-DE.jpg?context=bWFzdGVyfGltYWdlc3w4NTcxN3xpbWFnZS9qcGVnfGFHSTVMMmhrTlM4eE5UQTNORE0xTWpjeU5qQTBOaTh4TWpnd1h6ZzJPRFV3TXpaZlJFVXVhbkJufDQxOTgyZDljOWY1ZTg2NTBmNzg5NWYzNTI3NWEzNzIwZjNmN2I0YmRjY2NmMjNiZTdjY2UwNTQ3OThmZjAwYWI","altText":"1280_8685036_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8685036_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8685036-DE.jpg?context=bWFzdGVyfGltYWdlc3w1OTcxMHxpbWFnZS9qcGVnfGFHRXpMMmhrTkM4eE5UQTNORE0xTXpFMU1qQXpNQzh4TURJMFh6ZzJPRFV3TXpaZlJFVXVhbkJufGE5OTllZGM2ZmIxZjdlOTVkMzRmZTM4OTQ3NjMyOWE5YTdhZDA5YTkyNzI5NDBjNmZjNWI0YTllNzJmZmIzZWU","altText":"1024_8685036_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8685036_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8685036-DE.jpg?context=bWFzdGVyfGltYWdlc3wzODk5NHxpbWFnZS9qcGVnfGFESTNMMmhqWVM4eE5UQTNORE0xTXpRM09UY3hNQzgzTmpoZk9EWTROVEF6Tmw5RVJTNXFjR2N8NjQyM2ViNjQ4YmU4ODc2OTljOTgxYTFjZDc4MzJlZTU3NWQ5MjA2OTFmYmZhMjg5MjMyNDQ3ODZmZmVhNjU3YQ","altText":"768_8685036_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8685036_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8685036-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODE5MnxpbWFnZS9qcGVnfGFEZzJMMmhpWXk4eE5UQTNORE0xTXpnM01qa3lOaTgwT0RCZk9EWTROVEF6Tmw5RVJTNXFjR2N8Nzc0YTczMmNkNmI2ZDI5NTE5Y2ZhMzFiMWJlZThlY2JjMzVjYzUxYzAyY2YxNTE5MTUzMmQ2N2RmZDdjNjRhYw","altText":"480_8685036_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8685036_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8685036-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDU5fGltYWdlL2pwZWd8YUROakwyZzJOQzh4TlRBM05ETTFORE16TVRZM09DOHlNREJmT0RZNE5UQXpObDlFUlM1cWNHY3xmNTU5NzBlNGRlNjQ3NmFlOWU3NDc0NWUyOTFlZjg2OGM4NDc2YWNmZGFlZmExYmJiODU2MjA1NGU1ZDBhYTNi","altText":"200_8685036_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8685036_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8685036-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzg3fGltYWdlL2pwZWd8YUdNeUwyZ3dPQzh4TlRBM05ETTFOVFF4TXpBeU1pOHhNakJmT0RZNE5UQXpObDlFUlM1cWNHY3wyYjAxOTYxMDIyODdmMDI0NjNiYjExNWViMzU3N2NjZjA5YjYwYTZhZTA3MGFjZmQ4ZThjOGNjNTgyZTFjZGZk","altText":"120_8685036_DE","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8685036_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzODkzODF8aW1hZ2UvanBlZ3xhR1JqTDJnd01DOHhOVEEzTkRNMU1EWTJNVFkyTWd8YTQ1ZGM5ZWZmYzliZjBmZTI0Mzc5N2QyNzExYjA3MDE2NzE3N2QwMGRkNTdhM2Y4OTFjYzkxOTJhMTZiYWNjMw","altText":"","galleryIndex":1,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8685036_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8685037-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTczNHxpbWFnZS9qcGVnfGFEQXlMMmhrWmk4eE5UQTNPVFF5TWprMU1UUTFOQzh5TURBd1h6ZzJPRFV3TXpkZlJFVXVhbkJufDlkNWZmMjBjYmFjMDhjN2I5YmM1ZGFjNzkwNTViZDY3N2M3N2NjMWZjYThhMGNjNDM0ZmU3YTk4NGM1Yzk1ZjQ","altText":"2000_8685037_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8685037_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8685037-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTczNHxpbWFnZS9qcGVnfGFEQXlMMmhrWmk4eE5UQTNPVFF5TWprMU1UUTFOQzh5TURBd1h6ZzJPRFV3TXpkZlJFVXVhbkJufDlkNWZmMjBjYmFjMDhjN2I5YmM1ZGFjNzkwNTViZDY3N2M3N2NjMWZjYThhMGNjNDM0ZmU3YTk4NGM1Yzk1ZjQ","altText":"2000_8685037_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8685037_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8685037-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTczNHxpbWFnZS9qcGVnfGFEQXlMMmhrWmk4eE5UQTNPVFF5TWprMU1UUTFOQzh5TURBd1h6ZzJPRFV3TXpkZlJFVXVhbkJufDlkNWZmMjBjYmFjMDhjN2I5YmM1ZGFjNzkwNTViZDY3N2M3N2NjMWZjYThhMGNjNDM0ZmU3YTk4NGM1Yzk1ZjQ","altText":"2000_8685037_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8685037_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8685037-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY3fGltYWdlL2pwZWd8YURGaEwyZzFZaTh4TlRBM09UUXlOVGcyTnpnd05pOHlNREJmT0RZNE5UQXpOMTlFUlM1cWNHY3w2OTFmNmY2YzE2ZGFiOGEyYjNmOGU1ZjA4NjM5ZDFkM2JkZmNlODgyMTQxOWYwZmY1MGRhMDhmZjQxZTFlNmU4","altText":"200_8685037_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8685037_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8685037-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY3fGltYWdlL2pwZWd8YURGaEwyZzFZaTh4TlRBM09UUXlOVGcyTnpnd05pOHlNREJmT0RZNE5UQXpOMTlFUlM1cWNHY3w2OTFmNmY2YzE2ZGFiOGEyYjNmOGU1ZjA4NjM5ZDFkM2JkZmNlODgyMTQxOWYwZmY1MGRhMDhmZjQxZTFlNmU4","altText":"200_8685037_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8685037_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8685037-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MTczNHxpbWFnZS9qcGVnfGFEQXlMMmhrWmk4eE5UQTNPVFF5TWprMU1UUTFOQzh5TURBd1h6ZzJPRFV3TXpkZlJFVXVhbkJufDlkNWZmMjBjYmFjMDhjN2I5YmM1ZGFjNzkwNTViZDY3N2M3N2NjMWZjYThhMGNjNDM0ZmU3YTk4NGM1Yzk1ZjQ","altText":"2000_8685037_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8685037_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8685037-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MTU4NXxpbWFnZS9qcGVnfGFHUmhMMmc0WXk4eE5UQTNPVFF5TXpJM09URXpOQzh4TkRRd1h6ZzJPRFV3TXpkZlJFVXVhbkJufGIxYjkwMzM5ZjUzOTMxMzIxN2IyZDljYjFiYmFmYWQ4OTNmMDdhYWM2MTNlMWY0NDI4YThjZjhlYTc1NTI4ZDM","altText":"1440_8685037_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8685037_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8685037-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MjYzNnxpbWFnZS9qcGVnfGFEZGtMMmczT0M4eE5UQTNPVFF5TXpnMk9EazFPQzh4TWpnd1h6ZzJPRFV3TXpkZlJFVXVhbkJufGIwMDc3Y2Y5ODFjNzU1OGU0MGIzNDI3OTc3MjRlM2I1NDE3YWM0YjBlOTdkYjg0NDUwNmRjN2MwYTc2YTgwZjg","altText":"1280_8685037_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8685037_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8685037-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMDU0MnxpbWFnZS9qcGVnfGFEQTVMMmd4WXk4eE5UQTNPVFF5TkRRNU1UVTFNQzh4TURJMFh6ZzJPRFV3TXpkZlJFVXVhbkJufDgzMWY2ZThmM2IzZTNhMDkxYzk1ZDFiMTRjMGUxZGUzNDk1ZTYwMWYwYjUzOWQ2NWNlNzRmZGJiODZhYjEzNDg","altText":"1024_8685037_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8685037_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8685037-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDI4MHxpbWFnZS9qcGVnfGFETmxMMmd6Wmk4eE5UQTNPVFF5TlRBeE5UZ3pPQzgzTmpoZk9EWTROVEF6TjE5RVJTNXFjR2N8YzEwYmY4ZmNhOTUzZDkzNjQyZmUyNjVkODIzMTQxZjU1OWQwNmU0MTMxZGQyOTgxYWU1OGM3MzE0YzM4MjYxYg","altText":"768_8685037_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8685037_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8685037-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDc4OXxpbWFnZS9qcGVnfGFEaGtMMmcwWkM4eE5UQTNPVFF5TlRRM05EVTVNQzgwT0RCZk9EWTROVEF6TjE5RVJTNXFjR2N8OGEyMzM3NTc3ZjU1NWM3NjEwYjg2ZmUyMjFjMGRkOWJkYmI1NzNiMTg3NDgxZDE2MzllMWIxMjEwYjJiMmYxNg","altText":"480_8685037_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8685037_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8685037-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDY3fGltYWdlL2pwZWd8YURGaEwyZzFZaTh4TlRBM09UUXlOVGcyTnpnd05pOHlNREJmT0RZNE5UQXpOMTlFUlM1cWNHY3w2OTFmNmY2YzE2ZGFiOGEyYjNmOGU1ZjA4NjM5ZDFkM2JkZmNlODgyMTQxOWYwZmY1MGRhMDhmZjQxZTFlNmU4","altText":"200_8685037_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8685037_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8685037-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA5fGltYWdlL2pwZWd8YURnekwyaGpPQzh4TlRBM09UUXlOams0TVRreE9DOHhNakJmT0RZNE5UQXpOMTlFUlM1cWNHY3xmZDU0N2RhOGNmODIwYTg4NjAzYTJiZGViZTNkZGU3ZmY2MDViZDg0ODAyOGJmMGExZDljMTU0YzlhMTE5ZTFh","altText":"120_8685037_DE","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8685037_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNjY3MTd8aW1hZ2UvanBlZ3xhRFEzTDJoaE1pOHhOVEEzT1RReU1UTXhNekExTkF8NWEzMWE5MGE4NDc5OGEzNDg3M2Y0YjEzY2Y0MWFiYmEwNjY5OTMwZjY5MTZjM2Y2MGM0YTI5MzU3NTcxMjgwZg","altText":"","galleryIndex":2,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8685037_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8685040-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg5Njh8aW1hZ2UvanBlZ3xhR1JpTDJnNU1DOHhOVEEzT1RVeE56RXlOalk0Tmk4eU1EQXdYemcyT0RVd05EQmZSRVV1YW5Cbnw3MzU4MjRmMWE0NmYyMTNhOWQ2N2Y1YTA0ZWQ2MjgwYzQzMDRlM2E3OWYxNmMxNjhlNDFiNDg2NjQ3YWQzNGEw","altText":"2000_8685040_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8685040_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8685040-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg5Njh8aW1hZ2UvanBlZ3xhR1JpTDJnNU1DOHhOVEEzT1RVeE56RXlOalk0Tmk4eU1EQXdYemcyT0RVd05EQmZSRVV1YW5Cbnw3MzU4MjRmMWE0NmYyMTNhOWQ2N2Y1YTA0ZWQ2MjgwYzQzMDRlM2E3OWYxNmMxNjhlNDFiNDg2NjQ3YWQzNGEw","altText":"2000_8685040_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8685040_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8685040-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg5Njh8aW1hZ2UvanBlZ3xhR1JpTDJnNU1DOHhOVEEzT1RVeE56RXlOalk0Tmk4eU1EQXdYemcyT0RVd05EQmZSRVV1YW5Cbnw3MzU4MjRmMWE0NmYyMTNhOWQ2N2Y1YTA0ZWQ2MjgwYzQzMDRlM2E3OWYxNmMxNjhlNDFiNDg2NjQ3YWQzNGEw","altText":"2000_8685040_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8685040_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8685040-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM0fGltYWdlL2pwZWd8YURneUwyZzFZUzh4TlRBM09UVXhPVGd4TXpZMk1pOHlNREJmT0RZNE5UQTBNRjlFUlM1cWNHY3wwM2IyMjZkODllOGUwZWJiMTlmZTk1NjNjMGNkMDQyZDEwZTE3MjY5YzU1M2IwOTdmMWFlMzE2NGQzMjQ1ZjU2","altText":"200_8685040_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8685040_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8685040-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM0fGltYWdlL2pwZWd8YURneUwyZzFZUzh4TlRBM09UVXhPVGd4TXpZMk1pOHlNREJmT0RZNE5UQTBNRjlFUlM1cWNHY3wwM2IyMjZkODllOGUwZWJiMTlmZTk1NjNjMGNkMDQyZDEwZTE3MjY5YzU1M2IwOTdmMWFlMzE2NGQzMjQ1ZjU2","altText":"200_8685040_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8685040_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8685040-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTg5Njh8aW1hZ2UvanBlZ3xhR1JpTDJnNU1DOHhOVEEzT1RVeE56RXlOalk0Tmk4eU1EQXdYemcyT0RVd05EQmZSRVV1YW5Cbnw3MzU4MjRmMWE0NmYyMTNhOWQ2N2Y1YTA0ZWQ2MjgwYzQzMDRlM2E3OWYxNmMxNjhlNDFiNDg2NjQ3YWQzNGEw","altText":"2000_8685040_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8685040_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8685040-DE.jpg?context=bWFzdGVyfGltYWdlc3w3MTUwMXxpbWFnZS9qcGVnfGFEUmxMMmc0TXk4eE5UQTNPVFV4TnpVeE9Ua3dNaTh4TkRRd1h6ZzJPRFV3TkRCZlJFVXVhbkJufGQ1ODQ3ZDE3YWRmNGFmOWIzOGU5OTNjYzVjNzNiY2M3MWFkMDM4Y2I1OTI5MjVkOGE1Mjk0NThiYmUxYWI1ZDA","altText":"1440_8685040_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8685040_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8685040-DE.jpg?context=bWFzdGVyfGltYWdlc3w2MDIyNXxpbWFnZS9qcGVnfGFHRmtMMmczTlM4eE5UQTNPVFV4TnpreE16RXhPQzh4TWpnd1h6ZzJPRFV3TkRCZlJFVXVhbkJufDRmYTYwN2U4ZWMxNjFmNzJlMTg5ZjZiM2U5ODFmZGYwZjdiODc2MTI5YTFlOGU3MTZkZDQxNDIyZGYyNjBlYzI","altText":"1280_8685040_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8685040_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8685040-DE.jpg?context=bWFzdGVyfGltYWdlc3w0MzQ2NHxpbWFnZS9qcGVnfGFHSXpMMmd4Wmk4eE5UQTNPVFV4T0RNM01UZzNNQzh4TURJMFh6ZzJPRFV3TkRCZlJFVXVhbkJufDMxMGIxM2FiOWI4ZTQwODg3OGZkYjVmYmUzNWQ2ZjQ0MWI1YTgxMjI4ZmNjMjFjOWE1MmJiMzVkOTBkYWIzOWU","altText":"1024_8685040_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8685040_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8685040-DE.jpg?context=bWFzdGVyfGltYWdlc3wyODgzMHxpbWFnZS9qcGVnfGFESTFMMmd4TWk4eE5UQTNPVFV4T0RjMk5UQTROaTgzTmpoZk9EWTROVEEwTUY5RVJTNXFjR2N8ZTBmOTI3NzMyYzIwNWI4NTE5ZGFlODZkYTJlMjBiYzU0MTY1ZWMzYzIwNTNiYTNhNDUwMDczMmY3ZDRhMWEyMw","altText":"768_8685040_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8685040_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8685040-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDkzMHxpbWFnZS9qcGVnfGFHVXpMMmcwT1M4eE5UQTNPVFV4T1RNMU5Ea3hNQzgwT0RCZk9EWTROVEEwTUY5RVJTNXFjR2N8ZmViYjZhYjZiYjQ3MTc0Mzc0NWNjODRlOThmM2ZkMTU3ZjBlYTZkMDlkMjczM2Q1ZDk4MGM1NmNjNWZkOGNjMg","altText":"480_8685040_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8685040_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8685040-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM0fGltYWdlL2pwZWd8YURneUwyZzFZUzh4TlRBM09UVXhPVGd4TXpZMk1pOHlNREJmT0RZNE5UQTBNRjlFUlM1cWNHY3wwM2IyMjZkODllOGUwZWJiMTlmZTk1NjNjMGNkMDQyZDEwZTE3MjY5YzU1M2IwOTdmMWFlMzE2NGQzMjQ1ZjU2","altText":"200_8685040_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8685040_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8685040-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDA3fGltYWdlL2pwZWd8YUdZM0wyZzRPUzh4TlRBM09UVXlNRGsyTURVME1pOHhNakJmT0RZNE5UQTBNRjlFUlM1cWNHY3xlYjM3OWU5NTliZTQ0MWI3NTg2NzQ2YzRjYWRmNDgxN2MwMDE4NThhMDdmNmVmZTE1OGI3ZjNlN2NhNzAwMGJm","altText":"120_8685040_DE","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8685040_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyOTc5NTd8aW1hZ2UvanBlZ3xhR1kyTDJnNVlpOHhOVEEzT1RVeE5URTJNRFl3Tmd8OTUyYjAyNTI1Nzk3NWUyY2UxOTA1NzNiMzU0ZTA1ZGI5OTgyNzI0ZDYxYWFjMTllMzg2YzdmYmIyNjRiNjJiMQ","altText":"","galleryIndex":3,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8685040_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-8685039-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDE3NnxpbWFnZS9qcGVnfGFEVXlMMmczWWk4eE5UQTNOamMzTVRZeU56QXpPQzh5TURBd1h6ZzJPRFV3TXpsZlJFVXVhbkJufDQ3NWNhNDlhYmFkZGVlZDFlMzcwNDI4MzhjMzc4Y2ZhM2QwZDlkMWE1ZTk1NmNlZWNmMzZhYjdmZjA2OTA4ZTA","altText":"2000_8685039_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8685039_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-8685039-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDE3NnxpbWFnZS9qcGVnfGFEVXlMMmczWWk4eE5UQTNOamMzTVRZeU56QXpPQzh5TURBd1h6ZzJPRFV3TXpsZlJFVXVhbkJufDQ3NWNhNDlhYmFkZGVlZDFlMzcwNDI4MzhjMzc4Y2ZhM2QwZDlkMWE1ZTk1NmNlZWNmMzZhYjdmZjA2OTA4ZTA","altText":"2000_8685039_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8685039_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-8685039-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDE3NnxpbWFnZS9qcGVnfGFEVXlMMmczWWk4eE5UQTNOamMzTVRZeU56QXpPQzh5TURBd1h6ZzJPRFV3TXpsZlJFVXVhbkJufDQ3NWNhNDlhYmFkZGVlZDFlMzcwNDI4MzhjMzc4Y2ZhM2QwZDlkMWE1ZTk1NmNlZWNmMzZhYjdmZjA2OTA4ZTA","altText":"2000_8685039_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8685039_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-8685039-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YURka0wyZzBZUzh4TlRBM05qYzNORFUwTXpNNU1DOHlNREJmT0RZNE5UQXpPVjlFUlM1cWNHY3w5YjFlNGFiYjRiNjJkYjhhYjg3YjA1OGMwNzkwY2E2ZDhhZDIwMmE2ODg5N2QxMTYyNjUzZmUwNjZlYjBlNmFj","altText":"200_8685039_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8685039_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-8685039-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YURka0wyZzBZUzh4TlRBM05qYzNORFUwTXpNNU1DOHlNREJmT0RZNE5UQXpPVjlFUlM1cWNHY3w5YjFlNGFiYjRiNjJkYjhhYjg3YjA1OGMwNzkwY2E2ZDhhZDIwMmE2ODg5N2QxMTYyNjUzZmUwNjZlYjBlNmFj","altText":"200_8685039_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8685039_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-8685039-DE.jpg?context=bWFzdGVyfGltYWdlc3w5MDE3NnxpbWFnZS9qcGVnfGFEVXlMMmczWWk4eE5UQTNOamMzTVRZeU56QXpPQzh5TURBd1h6ZzJPRFV3TXpsZlJFVXVhbkJufDQ3NWNhNDlhYmFkZGVlZDFlMzcwNDI4MzhjMzc4Y2ZhM2QwZDlkMWE1ZTk1NmNlZWNmMzZhYjdmZjA2OTA4ZTA","altText":"2000_8685039_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"2000_8685039_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-8685039-DE.jpg?context=bWFzdGVyfGltYWdlc3w1Mjk4NHxpbWFnZS9qcGVnfGFHVXhMMmc0TlM4eE5UQTNOamMzTVRrMU5EY3hPQzh4TkRRd1h6ZzJPRFV3TXpsZlJFVXVhbkJufDkzODk5N2QxMzQxMTI5MWJhMDliMGE1Njg0NTc3ODVlZDAxNWI1ZjIzYTc4NzgyZTNmZGQyNjZkMDM4ZmMxZTk","altText":"1440_8685039_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1440_8685039_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-8685039-DE.jpg?context=bWFzdGVyfGltYWdlc3w0NDYxM3xpbWFnZS9qcGVnfGFHWXlMMmhrTXk4eE5UQTNOamMzTWpFeE9EVTFPQzh4TWpnd1h6ZzJPRFV3TXpsZlJFVXVhbkJufDQxYzcwMTA5OWRhNjZiZWQzY2E5ZjJiNzEyMGI1NjRhNWE1MWZjMzk1ZGYxZDkxNmIwNGY1Mjc4OWM5ZmNhNDI","altText":"1280_8685039_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1280_8685039_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-8685039-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMjI0NHxpbWFnZS9qcGVnfGFEVXlMMmhsTlM4eE5UQTNOamMzTWpZME1qZzBOaTh4TURJMFh6ZzJPRFV3TXpsZlJFVXVhbkJufDExOTU1N2ViOGI1NzhmZmNiNTA0OWEyZjcyNjc5YjkwMGU2NzIxYzY4NGM5ODM1ODhjMjM2ODE2OGZhZjM2NTU","altText":"1024_8685039_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"1024_8685039_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-8685039-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTY3MXxpbWFnZS9qcGVnfGFHWTFMMmhpWkM4eE5UQTNOamMzTXpJNU9ESXdOaTgzTmpoZk9EWTROVEF6T1Y5RVJTNXFjR2N8M2U5OWY0YmVkNGU3NmU4M2FiNDEwMmJhOTQ4NjY5MDI3OTZjYzIyY2ZlMDMyNTdjMzAyOTg5YjMwZDZjNGNlOA","altText":"768_8685039_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"768_8685039_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-8685039-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTIyN3xpbWFnZS9qcGVnfGFESm1MMmhoTmk4eE5UQTNOamMzTXprNE5qTXpOQzgwT0RCZk9EWTROVEF6T1Y5RVJTNXFjR2N8Zjg1NjdiZTQ4NjY3YTEyNTI4MzY3NmM0MmE2ODZjM2I0NjVmM2RkOTAyOTNiZTNiMjE3MGEwY2ViMWEzM2QzMQ","altText":"480_8685039_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"480_8685039_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-8685039-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTI0fGltYWdlL2pwZWd8YURka0wyZzBZUzh4TlRBM05qYzNORFUwTXpNNU1DOHlNREJmT0RZNE5UQXpPVjlFUlM1cWNHY3w5YjFlNGFiYjRiNjJkYjhhYjg3YjA1OGMwNzkwY2E2ZDhhZDIwMmE2ODg5N2QxMTYyNjUzZmUwNjZlYjBlNmFj","altText":"200_8685039_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"200_8685039_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-8685039-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDA5fGltYWdlL2pwZWd8YURFNUwyZ3haaTh4TlRBM05qYzNOVFV5TmpRek1DOHhNakJmT0RZNE5UQXpPVjlFUlM1cWNHY3wxZmI2M2FhMTA3M2U2MDNkNzRjMTk0ZWQxNGQ4YjkxN2I4MTA1ZjcxN2YzNmEyZTgzMzI4NmU5YWExM2IwYWE0","altText":"120_8685039_DE","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"120_8685039_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wyNDI5MDl8aW1hZ2UvanBlZ3xhRGhpTDJobU5pOHhOVEEzTmpjMk9UVXlPVGc0Tmd8NzU0ZWQ2NTRjMmZhYjAyZTgxYWJmMDFhMTlkM2FhOGY1YTFlMWM5MzdmZjdkNzgxZWNmNzI2MWNiNDU3NjQ1MA","altText":"","galleryIndex":4,"width":null,"description":null,"mediaType":"BILD_PRODUKTBILD_2","code":"8685039_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-6019790-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NzI2OXxpbWFnZS9qcGVnfGFEUTBMMmcyTkM4eE5UQTNPVEkxTlRJeE1qQTJNaTh5TURBd1h6WXdNVGszT1RCZlJVNHVhbkJufDlkY2Q1YTdiOTJjYzk3YWNkMTVlMWVjNmFkM2RhODE1NzU1NzdjN2RlMzE0YjhiODg5ZDM5YTRhZjdiNmI0Mjg","altText":"2000_6019790_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6019790_EN.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-6019790-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NzI2OXxpbWFnZS9qcGVnfGFEUTBMMmcyTkM4eE5UQTNPVEkxTlRJeE1qQTJNaTh5TURBd1h6WXdNVGszT1RCZlJVNHVhbkJufDlkY2Q1YTdiOTJjYzk3YWNkMTVlMWVjNmFkM2RhODE1NzU1NzdjN2RlMzE0YjhiODg5ZDM5YTRhZjdiNmI0Mjg","altText":"2000_6019790_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6019790_EN.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-6019790-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NzI2OXxpbWFnZS9qcGVnfGFEUTBMMmcyTkM4eE5UQTNPVEkxTlRJeE1qQTJNaTh5TURBd1h6WXdNVGszT1RCZlJVNHVhbkJufDlkY2Q1YTdiOTJjYzk3YWNkMTVlMWVjNmFkM2RhODE1NzU1NzdjN2RlMzE0YjhiODg5ZDM5YTRhZjdiNmI0Mjg","altText":"2000_6019790_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6019790_EN.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-6019790-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjUxfGltYWdlL2pwZWd8YUdZekwyaGpaUzh4TlRBM09USTFOakk1TXpRd05pOHlNREJmTmpBeE9UYzVNRjlGVGk1cWNHY3w1MjZhMThhYWY2YzAwNGQzYWMyNzY0MmM5OGIzYWFlZWMwYzE3ODcyNjZiNzUyY2ZmY2QzYjg2ZWRlZDE3MDMz","altText":"200_6019790_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6019790_EN.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-6019790-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjUxfGltYWdlL2pwZWd8YUdZekwyaGpaUzh4TlRBM09USTFOakk1TXpRd05pOHlNREJmTmpBeE9UYzVNRjlGVGk1cWNHY3w1MjZhMThhYWY2YzAwNGQzYWMyNzY0MmM5OGIzYWFlZWMwYzE3ODcyNjZiNzUyY2ZmY2QzYjg2ZWRlZDE3MDMz","altText":"200_6019790_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6019790_EN.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-6019790-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NzI2OXxpbWFnZS9qcGVnfGFEUTBMMmcyTkM4eE5UQTNPVEkxTlRJeE1qQTJNaTh5TURBd1h6WXdNVGszT1RCZlJVNHVhbkJufDlkY2Q1YTdiOTJjYzk3YWNkMTVlMWVjNmFkM2RhODE1NzU1NzdjN2RlMzE0YjhiODg5ZDM5YTRhZjdiNmI0Mjg","altText":"2000_6019790_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"2000_6019790_EN.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-6019790-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NzI2OXxpbWFnZS9qcGVnfGFEWmlMMmcyWWk4eE5UQTNPVEkxTlRRME1UUXpPQzh4TkRRd1h6WXdNVGszT1RCZlJVNHVhbkJufGFjMGJkNDFjZGY0YjNiMmRjMjk5MmU5N2ExY2E2Njc5ZWIxNzMwN2MyMzFmZjRhZDRlNjg1OGVjYjk5YzJkYzU","altText":"1440_6019790_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1440_6019790_EN.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-6019790-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NzI2OXxpbWFnZS9qcGVnfGFESmhMMmcyWmk4eE5UQTNPVEkxTlRVM01qVXhNQzh4TWpnd1h6WXdNVGszT1RCZlJVNHVhbkJufGJjZGVhMWMwYjIyYTFmNDI4YzMyNDRhZWIxMDg3YjZlMDk5Mjg2ZmM1ZmE5OGQ4MTFhMzljNTNmNmE4Yzk0MmE","altText":"1280_6019790_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1280_6019790_EN.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-6019790-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NzI2OXxpbWFnZS9qcGVnfGFHVTNMMmczTlM4eE5UQTNPVEkxTlRjMk9URXhPQzh4TURJMFh6WXdNVGszT1RCZlJVNHVhbkJufGIyZDM0ODVmNjM1OWE3Yjg4OTdjZGRiNmMyYjBjZGU0MzNlMWJhMjNmZGQ4MjYyMDc5Njc3OWM5OGEzNGRmMzU","altText":"1024_6019790_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"1024_6019790_EN.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-6019790-EN.jpg?context=bWFzdGVyfGltYWdlc3w0NzI2OXxpbWFnZS9qcGVnfGFEQTVMMmczWXk4eE5UQTNPVEkxTlRrd01ERTVNQzgzTmpoZk5qQXhPVGM1TUY5RlRpNXFjR2N8NzI1YzNkZTJmMTk3YjA3NGIzYjg5NGE0NWUyNDZjYjVjZWUzZmZiZDEyY2MzYzFlZDY2NTdkOTFlM2EwZjAxYw","altText":"768_6019790_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"768_6019790_EN.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-6019790-EN.jpg?context=bWFzdGVyfGltYWdlc3wzMjYxM3xpbWFnZS9qcGVnfGFESXlMMmhqT0M4eE5UQTNPVEkxTmpBNU5qYzVPQzgwT0RCZk5qQXhPVGM1TUY5RlRpNXFjR2N8MjdjNGM1OTkwMjdiYzlhYTAwMWU2NWE4NjZiY2YxYjRkNzlkNzI1MTgxNDFhNDE4ZTRhMWNjODYyYTY5MzlmMw","altText":"480_6019790_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"480_6019790_EN.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-6019790-EN.jpg?context=bWFzdGVyfGltYWdlc3wyMjUxfGltYWdlL2pwZWd8YUdZekwyaGpaUzh4TlRBM09USTFOakk1TXpRd05pOHlNREJmTmpBeE9UYzVNRjlGVGk1cWNHY3w1MjZhMThhYWY2YzAwNGQzYWMyNzY0MmM5OGIzYWFlZWMwYzE3ODcyNjZiNzUyY2ZmY2QzYjg2ZWRlZDE3MDMz","altText":"200_6019790_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"200_6019790_EN.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-6019790-EN.jpg?context=bWFzdGVyfGltYWdlc3wzNTIxfGltYWdlL2pwZWd8YURRMkwyaGpaUzh4TlRBM09USTFOekEzT1Rnek9DOHhNakJmTmpBeE9UYzVNRjlGVGk1cWNHY3wxYWQ0YmI3YzhjOGZhOWQ0MWZlZDNlZTY2NDY4ODlmM2U3NzU5MzI0NzhmOWY5MGMxNGRhOTZiMmYyMjk2ODAy","altText":"120_6019790_EN","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"120_6019790_EN.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNDEzNDN8aW1hZ2UvanBlZ3xhREppTDJnd01pOHhOVEEzT1RJMU5EUTVNVEUyTmd8OTFjMTljOGFhNTM0MjViZjIwNGMzYzIzNDkyMDQ1M2IzNzAzN2MyMjNmMzkyMDM1NTkyNzY1ZWU2NTgyNGZiZQ","altText":"","galleryIndex":5,"width":null,"description":null,"mediaType":"BILD_DIRATINGKURVE_1","code":"6019790_EN.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4330267-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjIyNnxpbWFnZS9qcGVnfGFEUXdMMmcwWWk4eE5UQTNNakk0TnpJeU56a3pOQzh5TURBd1h6UXpNekF5TmpkZlJFVXVhbkJufDJmZDY1ZWUxMjdiZjJjNzZlNjZhYmUzM2EyMzZkYmI1NDgxMzY2Yzg0MGFiMmU3MDI3Y2QyNTZkOTQxNWU4MTY","altText":"2000_4330267_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_4330267_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4330267-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjIyNnxpbWFnZS9qcGVnfGFEUXdMMmcwWWk4eE5UQTNNakk0TnpJeU56a3pOQzh5TURBd1h6UXpNekF5TmpkZlJFVXVhbkJufDJmZDY1ZWUxMjdiZjJjNzZlNjZhYmUzM2EyMzZkYmI1NDgxMzY2Yzg0MGFiMmU3MDI3Y2QyNTZkOTQxNWU4MTY","altText":"2000_4330267_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_4330267_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4330267-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjIyNnxpbWFnZS9qcGVnfGFEUXdMMmcwWWk4eE5UQTNNakk0TnpJeU56a3pOQzh5TURBd1h6UXpNekF5TmpkZlJFVXVhbkJufDJmZDY1ZWUxMjdiZjJjNzZlNjZhYmUzM2EyMzZkYmI1NDgxMzY2Yzg0MGFiMmU3MDI3Y2QyNTZkOTQxNWU4MTY","altText":"2000_4330267_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_4330267_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4330267-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzc4fGltYWdlL2pwZWd8YURZM0wyaGlaaTh4TlRBM01qSTRPRFV6T0RZMU5DOHlNREJmTkRNek1ESTJOMTlFUlM1cWNHY3wyYjQ1NTFmNDM3ZGY3ZDMxNjhkMjQ4Y2JlNTk3ODhlOGNmMWM5MzIyODZmZTMzMTA3YjkyYzEwYzhmZGMwZTZh","altText":"200_4330267_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_4330267_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4330267-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzc4fGltYWdlL2pwZWd8YURZM0wyaGlaaTh4TlRBM01qSTRPRFV6T0RZMU5DOHlNREJmTkRNek1ESTJOMTlFUlM1cWNHY3wyYjQ1NTFmNDM3ZGY3ZDMxNjhkMjQ4Y2JlNTk3ODhlOGNmMWM5MzIyODZmZTMzMTA3YjkyYzEwYzhmZGMwZTZh","altText":"200_4330267_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_4330267_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4330267-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjIyNnxpbWFnZS9qcGVnfGFEUXdMMmcwWWk4eE5UQTNNakk0TnpJeU56a3pOQzh5TURBd1h6UXpNekF5TmpkZlJFVXVhbkJufDJmZDY1ZWUxMjdiZjJjNzZlNjZhYmUzM2EyMzZkYmI1NDgxMzY2Yzg0MGFiMmU3MDI3Y2QyNTZkOTQxNWU4MTY","altText":"2000_4330267_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_4330267_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4330267-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjIyNnxpbWFnZS9qcGVnfGFERXhMMmcxTWk4eE5UQTNNakk0TnpReU5EVTBNaTh4TkRRd1h6UXpNekF5TmpkZlJFVXVhbkJufDQxZTRlOTc4ODg5M2NmY2JhZGU4NzExOTEyZTgwM2RhMmZkNGUyYzFhNzQwZDlmZjY1ZjUyNGNjNWRlZjI5ZGI","altText":"1440_4330267_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_4330267_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4330267-DE.jpg?context=bWFzdGVyfGltYWdlc3w1NjIyNnxpbWFnZS9qcGVnfGFESTNMMmcxTmk4eE5UQTNNakk0TnpVNE9ETTRNaTh4TWpnd1h6UXpNekF5TmpkZlJFVXVhbkJufDBiNGFkYWM0YzI2MjU0ZTU3YWMzZTM1MTQ2NDYyNWViMDk2ZTNlNGYwOWYzNDQzM2Y2OTg0NmM5ZTQ1ZTIzMGY","altText":"1280_4330267_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_4330267_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4330267-DE.jpg?context=bWFzdGVyfGltYWdlc3w1MzYyNHxpbWFnZS9qcGVnfGFEbGxMMmcxWmk4eE5UQTNNakk0TnpneE56YzFPQzh4TURJMFh6UXpNekF5TmpkZlJFVXVhbkJufDc5Zjk0MDQzNzhjZDcxOWMwMzJkM2VhZjYwYzU1MjZkNDc0ZTY5ZTJlYzU0NDE5ZTEyZDgwNjZjNjc1NDgxYWE","altText":"1024_4330267_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_4330267_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4330267-DE.jpg?context=bWFzdGVyfGltYWdlc3wzNTg3NnxpbWFnZS9qcGVnfGFHTTRMMmhoWlM4eE5UQTNNakk0T0RBM09Ua3dNaTgzTmpoZk5ETXpNREkyTjE5RVJTNXFjR2N8NDZhYWIyZDNkZTBhNmQ1N2QwNWI3NTRkNzYxNGI3YjE5YWY1YWVlNTVjY2IwMTIwNTI5OTFkNmM2ODUwZGMyMg","altText":"768_4330267_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_4330267_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4330267-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTYzN3xpbWFnZS9qcGVnfGFEazVMMmhpTlM4eE5UQTNNakk0T0RJM05qVXhNQzgwT0RCZk5ETXpNREkyTjE5RVJTNXFjR2N8M2JjYWQzMWFmYzg2MTk5NzJhOGQ0ZmVkYTNjZDE4MGFmNGNkMTg5MzMxYTQzZWUxOTQ1ZDI5MjhkY2NiNDRhMA","altText":"480_4330267_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_4330267_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4330267-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzc4fGltYWdlL2pwZWd8YURZM0wyaGlaaTh4TlRBM01qSTRPRFV6T0RZMU5DOHlNREJmTkRNek1ESTJOMTlFUlM1cWNHY3wyYjQ1NTFmNDM3ZGY3ZDMxNjhkMjQ4Y2JlNTk3ODhlOGNmMWM5MzIyODZmZTMzMTA3YjkyYzEwYzhmZGMwZTZh","altText":"200_4330267_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_4330267_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4330267-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQxfGltYWdlL2pwZWd8YUdObUwyaGxNQzh4TlRBM01qSTRPVEkxT1RVMU1DOHhNakJmTkRNek1ESTJOMTlFUlM1cWNHY3wxNTFjZmQzZjNkZGIyMTg3ZTZhZTc3ZjNhODI4NDgxMGVlNmU4MTg2ZTg2YTZjYjgwODllMzUyYTg5NDgyNTQ5","altText":"120_4330267_DE","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_4330267_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wxNjY1MTR8aW1hZ2UvanBlZ3xhRE13TDJneE5DOHhOVEEzTWpJNE5qVXpPVGd3Tmd8YWJlNDFlZjYzZDhjOWZmMDU1YzU4MmVmNTcwMjA5YzI1YTM0ODQxZjkwOGVhYzA0NGY5ZTdiYjgyMjcxN2MzNA","altText":"","galleryIndex":6,"width":null,"description":"Dimensions in mm<br>L = (pole no. – 1) x pin spacing + 4.2 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"4330267_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-4330268-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE0NXxpbWFnZS9qcGVnfGFHTTVMMmhoTXk4eE5UQTNOekV3TURjME9EZ3pNQzh5TURBd1h6UXpNekF5TmpoZlJFVXVhbkJufDAwZGVkMzM1YjU1NDA0MjJhMjQxZDE1MzZmMjRkZjYxYjMxMWYzYjM5M2U4MWM4ZWI2YmU2NWUyOWRmM2Q4NDE","altText":"2000_4330268_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_4330268_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-4330268-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE0NXxpbWFnZS9qcGVnfGFHTTVMMmhoTXk4eE5UQTNOekV3TURjME9EZ3pNQzh5TURBd1h6UXpNekF5TmpoZlJFVXVhbkJufDAwZGVkMzM1YjU1NDA0MjJhMjQxZDE1MzZmMjRkZjYxYjMxMWYzYjM5M2U4MWM4ZWI2YmU2NWUyOWRmM2Q4NDE","altText":"2000_4330268_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_4330268_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-4330268-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE0NXxpbWFnZS9qcGVnfGFHTTVMMmhoTXk4eE5UQTNOekV3TURjME9EZ3pNQzh5TURBd1h6UXpNekF5TmpoZlJFVXVhbkJufDAwZGVkMzM1YjU1NDA0MjJhMjQxZDE1MzZmMjRkZjYxYjMxMWYzYjM5M2U4MWM4ZWI2YmU2NWUyOWRmM2Q4NDE","altText":"2000_4330268_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_4330268_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-4330268-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjEzfGltYWdlL2pwZWd8YURjeEwyZ3pPUzh4TlRBM056RXdNVGM1TnpRd05pOHlNREJmTkRNek1ESTJPRjlFUlM1cWNHY3w2MjRkM2E1ZGE3NTcxYjdhNTZiMDdkMDliYzc0YTg0ZmYzNmVjNGJlYTI5MjM3MWY2ZDc2NGMyMmFhYmUxZGMz","altText":"200_4330268_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_4330268_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-4330268-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjEzfGltYWdlL2pwZWd8YURjeEwyZ3pPUzh4TlRBM056RXdNVGM1TnpRd05pOHlNREJmTkRNek1ESTJPRjlFUlM1cWNHY3w2MjRkM2E1ZGE3NTcxYjdhNTZiMDdkMDliYzc0YTg0ZmYzNmVjNGJlYTI5MjM3MWY2ZDc2NGMyMmFhYmUxZGMz","altText":"200_4330268_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_4330268_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-4330268-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE0NXxpbWFnZS9qcGVnfGFHTTVMMmhoTXk4eE5UQTNOekV3TURjME9EZ3pNQzh5TURBd1h6UXpNekF5TmpoZlJFVXVhbkJufDAwZGVkMzM1YjU1NDA0MjJhMjQxZDE1MzZmMjRkZjYxYjMxMWYzYjM5M2U4MWM4ZWI2YmU2NWUyOWRmM2Q4NDE","altText":"2000_4330268_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_4330268_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-4330268-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE0NXxpbWFnZS9qcGVnfGFHWTVMMmc1WXk4eE5UQTNOekV3TURrME5UUXpPQzh4TkRRd1h6UXpNekF5TmpoZlJFVXVhbkJufDNkMDA0NTg3M2RlOTIyYmM2MDJjNzU5ZjE5MTE3OWI0MzhmZjMyOWM4ZGVhMTM0MzhhMDhmM2IyNWIzMzJhZGI","altText":"1440_4330268_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_4330268_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-4330268-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE0NXxpbWFnZS9qcGVnfGFESTJMMmcwWlM4eE5UQTNOekV3TVRFM05EZ3hOQzh4TWpnd1h6UXpNekF5TmpoZlJFVXVhbkJufDlhYWE5MzNjMTllZjM1Zjk5Zjc1MmIxOTY0MDgxNzI4YzFkYWRiMzllMzkxZWEyM2I1ZjNlZmIzOTQ1MWQ3ZGY","altText":"1280_4330268_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_4330268_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-4330268-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE0NXxpbWFnZS9qcGVnfGFEVTJMMmcwTnk4eE5UQTNOekV3TVRNM01UUXlNaTh4TURJMFh6UXpNekF5TmpoZlJFVXVhbkJufGMyMDBjZWZjMGU4NWI5NTE4MmQ3NjYxZGZhYTIwNDI0ZDc0MmI4ZmQ1YTY1OTg2MDhmZTFmNTA2M2FiOTg4NGI","altText":"1024_4330268_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_4330268_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-4330268-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjE0NXxpbWFnZS9qcGVnfGFEUTNMMmcwTVM4eE5UQTNOekV3TVRVd01qUTVOQzgzTmpoZk5ETXpNREkyT0Y5RVJTNXFjR2N8YzE2MjU2ZWM4OTA0YjM2MTgwNTM5Mzc2ZTZkZWVhM2RkOGE0Mzg2ODI5MWZjMjkyZTkzMWRjZGIzMDYzMzlkMw","altText":"768_4330268_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"768_4330268_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-4330268-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ4OXxpbWFnZS9qcGVnfGFETXdMMmd6WkM4eE5UQTNOekV3TVRZMk5qTXpOQzgwT0RCZk5ETXpNREkyT0Y5RVJTNXFjR2N8YWIzYTkwYzYyN2IyODZmMWI3MTM2ZGQ0YzE5NWYzOTY5MTJhOWZkN2U3ZmE3ZTgzOTBiZDNlMDdkYjhmZGI0MQ","altText":"480_4330268_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"480_4330268_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-4330268-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjEzfGltYWdlL2pwZWd8YURjeEwyZ3pPUzh4TlRBM056RXdNVGM1TnpRd05pOHlNREJmTkRNek1ESTJPRjlFUlM1cWNHY3w2MjRkM2E1ZGE3NTcxYjdhNTZiMDdkMDliYzc0YTg0ZmYzNmVjNGJlYTI5MjM3MWY2ZDc2NGMyMmFhYmUxZGMz","altText":"200_4330268_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"200_4330268_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-4330268-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjU0fGltYWdlL2pwZWd8YURneEwyZ3haUzh4TlRBM056RXdNakl5TXpNNU1DOHhNakJmTkRNek1ESTJPRjlFUlM1cWNHY3xiYzE3NmE5MDJhMTc4YjFkNGVlZTYyOTE4MzhkNDZmMTMwNDMwYjUyMGMzY2MxMDE1NzY4YmE5OTY1OTY5M2Y4","altText":"120_4330268_DE","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"120_4330268_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3w0NTIzMHxpbWFnZS9qcGVnfGFEQTJMMmhqTXk4eE5UQTNOekE1T1Rnek1UTXlOZ3w1YmQzYjcxYTc4YTEzMjg4N2VlZDU4ZTVkOWZkNzNjMTQ1MTI5ODE5OTJjYmU0ZjdjMjc3N2YyYTkyMTc0YjVj","altText":"","galleryIndex":7,"width":null,"description":null,"mediaType":"BILD_MASSZEICHNUNG_1","code":"4330268_DE.jpg"},{"imageType":"GALLERY","format":"superZoom","url":"/medias/2000-14547146-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY4NjZ8aW1hZ2UvanBlZ3xhR1JrTDJobVlTOHhOVEE1TXprek16a3pNalUzTkM4eU1EQXdYekUwTlRRM01UUTJYMFJGTG1wd1p3fDAxNDA5MDY3MWE2NmUwZTFjZTFhYzkzN2UyZTYzZTViNmQ3MDBmNTg0ZTg2ZmQ2MzU0YWFhNGNkYjY3MjRiYjc","altText":"2000_14547146_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 3, 5: Z = 13,95 mm<br/>Polzahl 4: Z = 12,2 mm<br/>Polzahl 6, 8, 10, 12: Z = 26,2 mm <br/>Polzahl 7, 9, 11: Z = 24,45 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14547146_DE.jpg"},{"imageType":"GALLERY","format":"zoom","url":"/medias/2000-14547146-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY4NjZ8aW1hZ2UvanBlZ3xhR1JrTDJobVlTOHhOVEE1TXprek16a3pNalUzTkM4eU1EQXdYekUwTlRRM01UUTJYMFJGTG1wd1p3fDAxNDA5MDY3MWE2NmUwZTFjZTFhYzkzN2UyZTYzZTViNmQ3MDBmNTg0ZTg2ZmQ2MzU0YWFhNGNkYjY3MjRiYjc","altText":"2000_14547146_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 3, 5: Z = 13,95 mm<br/>Polzahl 4: Z = 12,2 mm<br/>Polzahl 6, 8, 10, 12: Z = 26,2 mm <br/>Polzahl 7, 9, 11: Z = 24,45 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14547146_DE.jpg"},{"imageType":"GALLERY","format":"product","url":"/medias/2000-14547146-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY4NjZ8aW1hZ2UvanBlZ3xhR1JrTDJobVlTOHhOVEE1TXprek16a3pNalUzTkM4eU1EQXdYekUwTlRRM01UUTJYMFJGTG1wd1p3fDAxNDA5MDY3MWE2NmUwZTFjZTFhYzkzN2UyZTYzZTViNmQ3MDBmNTg0ZTg2ZmQ2MzU0YWFhNGNkYjY3MjRiYjc","altText":"2000_14547146_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 3, 5: Z = 13,95 mm<br/>Polzahl 4: Z = 12,2 mm<br/>Polzahl 6, 8, 10, 12: Z = 26,2 mm <br/>Polzahl 7, 9, 11: Z = 24,45 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14547146_DE.jpg"},{"imageType":"GALLERY","format":"thumbnail","url":"/medias/200-14547146-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE4fGltYWdlL2pwZWd8YURaakwyZzVZaTh4TlRBNU16a3pORFl5TURjd01pOHlNREJmTVRRMU5EY3hORFpmUkVVdWFuQm58MDlkNzY2MmMyM2NmYTgwNGEyNzM3MzAzMmViYjYzYzlmNjVlZDQ0OGJiNzI3ZDk1OGQ2OTJlNTQ4N2VmNzdmNg","altText":"200_14547146_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 3, 5: Z = 13,95 mm<br/>Polzahl 4: Z = 12,2 mm<br/>Polzahl 6, 8, 10, 12: Z = 26,2 mm <br/>Polzahl 7, 9, 11: Z = 24,45 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14547146_DE.jpg"},{"imageType":"GALLERY","format":"cartIcon","url":"/medias/200-14547146-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE4fGltYWdlL2pwZWd8YURaakwyZzVZaTh4TlRBNU16a3pORFl5TURjd01pOHlNREJmTVRRMU5EY3hORFpmUkVVdWFuQm58MDlkNzY2MmMyM2NmYTgwNGEyNzM3MzAzMmViYjYzYzlmNjVlZDQ0OGJiNzI3ZDk1OGQ2OTJlNTQ4N2VmNzdmNg","altText":"200_14547146_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 3, 5: Z = 13,95 mm<br/>Polzahl 4: Z = 12,2 mm<br/>Polzahl 6, 8, 10, 12: Z = 26,2 mm <br/>Polzahl 7, 9, 11: Z = 24,45 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14547146_DE.jpg"},{"imageType":"GALLERY","format":"2000","url":"/medias/2000-14547146-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY4NjZ8aW1hZ2UvanBlZ3xhR1JrTDJobVlTOHhOVEE1TXprek16a3pNalUzTkM4eU1EQXdYekUwTlRRM01UUTJYMFJGTG1wd1p3fDAxNDA5MDY3MWE2NmUwZTFjZTFhYzkzN2UyZTYzZTViNmQ3MDBmNTg0ZTg2ZmQ2MzU0YWFhNGNkYjY3MjRiYjc","altText":"2000_14547146_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 3, 5: Z = 13,95 mm<br/>Polzahl 4: Z = 12,2 mm<br/>Polzahl 6, 8, 10, 12: Z = 26,2 mm <br/>Polzahl 7, 9, 11: Z = 24,45 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"2000_14547146_DE.jpg"},{"imageType":"GALLERY","format":"1440","url":"/medias/1440-14547146-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY4NjZ8aW1hZ2UvanBlZ3xhREptTDJobVlTOHhOVEE1TXprek16azVPREV4TUM4eE5EUXdYekUwTlRRM01UUTJYMFJGTG1wd1p3fDExZmRiMTkxMDBjYTQwYTU1ZGNhM2NlNDFlYWJmNjdkZGYzYTk3YTQ5YjJjODg2YjQwZjdiNTg2ZjdjYjIyMzM","altText":"1440_14547146_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 3, 5: Z = 13,95 mm<br/>Polzahl 4: Z = 12,2 mm<br/>Polzahl 6, 8, 10, 12: Z = 26,2 mm <br/>Polzahl 7, 9, 11: Z = 24,45 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1440_14547146_DE.jpg"},{"imageType":"GALLERY","format":"1280","url":"/medias/1280-14547146-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDY4NjZ8aW1hZ2UvanBlZ3xhRGN5TDJoaFppOHhOVEE1TXprek5EQTJNelkwTmk4eE1qZ3dYekUwTlRRM01UUTJYMFJGTG1wd1p3fGVhZTgyZWVhOTdjOTBhMjVhZjBiMzAyZDIzYjc4ZGZlNWYyYjIyN2JmZjJhZTM4MTg1NWZhMTg1NTg0ODJiZjY","altText":"1280_14547146_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 3, 5: Z = 13,95 mm<br/>Polzahl 4: Z = 12,2 mm<br/>Polzahl 6, 8, 10, 12: Z = 26,2 mm <br/>Polzahl 7, 9, 11: Z = 24,45 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1280_14547146_DE.jpg"},{"imageType":"GALLERY","format":"1024","url":"/medias/1024-14547146-DE.jpg?context=bWFzdGVyfGltYWdlc3w3Nzc5MnxpbWFnZS9qcGVnfGFHSXpMMmhoWWk4eE5UQTVNemt6TkRFNU5EY3hPQzh4TURJMFh6RTBOVFEzTVRRMlgwUkZMbXB3Wnd8ZjYzMDQ3YWQ2OGI5ZTIzOTIxYjIyMDcxYjAzYTk4Mjc5ODkyNGZhNGJlNzI3YWM4ZmU0ZWY2MzU4Mzg0ZGRhYw","altText":"1024_14547146_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 3, 5: Z = 13,95 mm<br/>Polzahl 4: Z = 12,2 mm<br/>Polzahl 6, 8, 10, 12: Z = 26,2 mm <br/>Polzahl 7, 9, 11: Z = 24,45 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"1024_14547146_DE.jpg"},{"imageType":"GALLERY","format":"768","url":"/medias/768-14547146-DE.jpg?context=bWFzdGVyfGltYWdlc3w0OTc5NnxpbWFnZS9qcGVnfGFHRTBMMmhoTlM4eE5UQTVNemt6TkRNeU5UYzVNQzgzTmpoZk1UUTFORGN4TkRaZlJFVXVhbkJufGM4NTIzMTRiMGFjNDIxY2UxM2ZkZjgzZmY3N2QwZWZhOGE5Y2Q5NWFhOWQ1MGYzOTk0ZDA2MDQxYjhkYzAwY2Q","altText":"768_14547146_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 3, 5: Z = 13,95 mm<br/>Polzahl 4: Z = 12,2 mm<br/>Polzahl 6, 8, 10, 12: Z = 26,2 mm <br/>Polzahl 7, 9, 11: Z = 24,45 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"768_14547146_DE.jpg"},{"imageType":"GALLERY","format":"480","url":"/medias/480-14547146-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTQwNXxpbWFnZS9qcGVnfGFEaGxMMmhoTVM4eE5UQTVNemt6TkRRNE9UWXpNQzgwT0RCZk1UUTFORGN4TkRaZlJFVXVhbkJufGQ5ODMxNGQzNWRiNzQ1OGI4YzI1NmFjNjllYjU0ZWNiZjZhMTcxMWMxZjA2OTQyNTE3YmMwZDE3MDUxOTBkM2E","altText":"480_14547146_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 3, 5: Z = 13,95 mm<br/>Polzahl 4: Z = 12,2 mm<br/>Polzahl 6, 8, 10, 12: Z = 26,2 mm <br/>Polzahl 7, 9, 11: Z = 24,45 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"480_14547146_DE.jpg"},{"imageType":"GALLERY","format":"200","url":"/medias/200-14547146-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDE4fGltYWdlL2pwZWd8YURaakwyZzVZaTh4TlRBNU16a3pORFl5TURjd01pOHlNREJmTVRRMU5EY3hORFpmUkVVdWFuQm58MDlkNzY2MmMyM2NmYTgwNGEyNzM3MzAzMmViYjYzYzlmNjVlZDQ0OGJiNzI3ZDk1OGQ2OTJlNTQ4N2VmNzdmNg","altText":"200_14547146_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 3, 5: Z = 13,95 mm<br/>Polzahl 4: Z = 12,2 mm<br/>Polzahl 6, 8, 10, 12: Z = 26,2 mm <br/>Polzahl 7, 9, 11: Z = 24,45 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"200_14547146_DE.jpg"},{"imageType":"GALLERY","format":"120","url":"/medias/120-14547146-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTU1fGltYWdlL2pwZWd8YURRMkwyZzVNUzh4TlRBNU16a3pORGt4TlRZeE5DOHhNakJmTVRRMU5EY3hORFpmUkVVdWFuQm58MDEzY2RhYWNiMzg1OGM2ZjEzNWExYjcxNGM1NWM4ZDU2ZDNhMDNiOGY2NzdmNWZkOTExNTVlMGFlZGE4YTY0Mg","altText":"120_14547146_DE","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 3, 5: Z = 13,95 mm<br/>Polzahl 4: Z = 12,2 mm<br/>Polzahl 6, 8, 10, 12: Z = 26,2 mm <br/>Polzahl 7, 9, 11: Z = 24,45 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"120_14547146_DE.jpg"},{"imageType":"GALLERY","format":"fallback","url":"/medias/?context=bWFzdGVyfGltYWdlc3wzNjI1MzZ8aW1hZ2UvanBlZ3xhRGt5TDJobVlTOHhOVEE1TXprek16WXdORGc1TkF8OGJkM2NjMmM3NTVkMGVhMTQ1MmQxYTZjMDE3YzE5M2ZmNzFiYTg2ZTNiYjM5ODU1OWNmZWNjMTcyMGI1ODkwOA","altText":"","galleryIndex":8,"width":null,"description":"Dimensions in mm<br>W = Gurtbreite <br/>R = Zuführungsrichtung<br/>Polzahl 3, 5: Z = 13,95 mm<br/>Polzahl 4: Z = 12,2 mm<br/>Polzahl 6, 8, 10, 12: Z = 26,2 mm <br/>Polzahl 7, 9, 11: Z = 24,45 mm","mediaType":"BILD_MASSZEICHNUNG_1","code":"14547146_DE.jpg"}],"categories":[{"code":"10003","name":"PCB Terminal Blocks and Pluggable Connectors","url":"/c/pcb-terminal-blocks-and-pluggable-connectors","description":"<img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" /><img class=\"informenter-marker-hide\" src=\"moz-extension://fe0e1ce7-e8b0-41dd-8732-794ff570e4e4/img/informenter-marker-1.png\" border=\"0\" title=\"Rechts-Klick zum verschieben\" />","image":null,"parentCategoryName":null,"sequence":0,"urlLabel":"pcb-terminal-blocks-and-pluggable-connectors","superCategories":[{"code":"10100","name":"Electrical Interconnections","url":"/c/electrical-interconnections","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[{"code":"10000","name":"products","url":"/c/products","description":null,"image":null,"parentCategoryName":null,"sequence":0,"urlLabel":null,"superCategories":[],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":null,"categoryReferenceUrl":null,"contentPageLink":null}],"anchor":null,"needsApproval":false,"approvalType":null,"guidanceMessage":"Different applications demand different solutions. WAGO offers the widest range of PCB terminal blocks and pluggable connectors for these. ","categoryReferenceUrl":null,"contentPageLink":null}],"reviews":null,"classifications":null,"potentialPromotions":null,"variantOptions":null,"baseOptions":[{"variantType":"GenericVariantProduct","options":null,"selected":{"code":"2086-1203/997-605","stock":null,"url":"/thr-pcb-terminal-block/p/2086-1203_997-605","priceData":null,"variantOptionQualifiers":null}}],"volumePricesFlag":null,"volumePrices":null,"productReferences":null,"variantMatrix":null,"priceRange":null,"firstCategoryNameList":null,"multidimensional":null,"configurable":false,"configuratorType":null,"addToCartDisabled":null,"addToCartDisabledMessage":null,"tags":null,"sapUnit":null,"keywords":[],"dataType":null,"resultType":null,"productReferencesSearchUrl":null,"customsNumber":null,"availableFrom":null,"homeCountry":null,"ean":"4066966438635","primaryCategoryName":null,"numberContentUnits":415.0,"numberPackageUnits":2905.0,"unit":{"name":"Piece","namePlural":"Pieces"},"edelmetall":null,"netPrice":null,"positionValue":null,"contentUnit":null,"downloads":null,"cancelled":false,"status":"RELEASED","cancelDate":null,"announced":false,"infoText":null,"containsDownloads":true,"categoryNames":null,"variantLevels":null,"listPrice":null,"productAvailability":null,"categoryClassifications":null,"infoArticle":false,"purchasableFrom":null,"customerSpecific":false,"priceVisible":true,"cadenasCAD":true,"ultralibrarianCAD":true,"published":true,"customsCode":null,"wholesalerNumber":null,"approvals":null,"familyCategory":null,"familyName":null,"familyCategoryContentPages":null,"descriptionMetadataPattern":null,"titleMetadataPattern":null,"shortName":"THR PCB terminal block","primaryImageUrl":null,"productGroup":null,"nameEn":"THR PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; black","useableInProductConfigurator":false,"compilantToRoHS":true,"materialId":"60538197","stockArticle":false,"customerArticleNumbers":[],"maxOrderQuantity":null,"currentOrderedQuantity":null,"cartContentQuantity":null,"showFamily":false,"hasCounterparts":false,"counterpartMainFunction":null,"mainFunction":"PCB terminal block","productColor":{"imageType":null,"format":null,"url":"/medias/0027.png?context=bWFzdGVyfGltYWdlc3wyNDh8aW1hZ2UvcG5nfGFXMWhaMlZ6TDJnelpDOW9NVE12TVRBME1qa3pPVGN3TURnME1UUXVjRzVufDMzYjVjOGYyZmNkYjk3NGRmNWMwYzM5NGMxODlhNmVlMzk4OWMxYjNhMWM2YWQ1N2Q1ODc1MTMzYTRiNjFlNGE","altText":"black","galleryIndex":null,"width":null,"description":null,"mediaType":null,"code":null},"highlightStatus":null,"downloadData":null,"contentPageData":null,"eventData":null,"pointOfServiceData":null,"faqQuestionData":null,"hideGenerateDatasheetAsPdf":false,"sampleProduct":false,"hasFollowUpProduct":false,"newProduct":false,"representativePicture":false,"jobAdvertisementTileData":null,"productVideos":[],"uuid":null,"productFilterCategories":null,"variantData":null,"taxes":null,"matrixValues":null,"safetyAdvice":null,"safetyAdviceDownloadUrl":null,"thermosimulation":false,"hideWhereToBuy":false}
Item no. 2086-1203/997-605
THR PCB terminal block; push-button; 1.5 mm²; Pin spacing 3.5 mm; 3-pole; Push-in CAGE CLAMP®; in tape-and-reel packaging; black