Item no. 762-6202/8000-001
Marine Line; 5.7" (14.5 cm); 640 x 480 pixels; 2 x ETHERNET, 2 x USB, Audio; Visu Panel
![120_1314959_DE 120_1314959_DE](/medias/120-1314959-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzQwfGltYWdlL2pwZWd8YUdNMEwyaG1NUzh4TXprNU9UY3hOelV4TlRJNU5DOHhNakJmTVRNeE5EazFPVjlFUlM1cWNHY3xiZmUyMDc5YTZlMzJjZjdlYzVlODcyOTc2NWVmZGY4NzA5MzU2ZDRhODgxOWE1MGJlZDE2Zjc5ZWM5ODMzNzdh)
![120_6890023_EN 120_6890023_EN](/medias/120-6890023-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMzfGltYWdlL2pwZWd8YURCa0wyZzJOQzh4TkRNMk5ESXlOVFV6TmpBek1DOHhNakJmTmpnNU1EQXlNMTlGVGk1cWNHY3xhMDA5MGI2OTM3Mjk2MmE0ZDRlYmVlMTIxOGQzOGEwM2YzNjI2OGNlZjFhZTk2ZDVkYzgyYWQ5MjBhYzU1ODJh)
![120_1444153_EN 120_1444153_EN](/medias/120-1444153-EN.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ0fGltYWdlL2pwZWd8YURjM0wyZ3paaTh4TXpZM09UUTROVEExT1RFd01pOHhNakJmTVRRME5ERTFNMTlGVGk1cWNHY3xlZTM0OTc2ZmIwNWNkNTRjZTllNWMzYTljYWNiNzJiM2FhZGEzYzQ2MmIwM2I0NGRhYTkzNGQxYTVmYzU5N2Nh)
![120_1444149_EN 120_1444149_EN](/medias/120-1444149-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNjM3fGltYWdlL2pwZWd8YUdVM0wyaG1ZUzh4TXpZM09UUTRNelE0TmpJek9DOHhNakJmTVRRME5ERTBPVjlGVGk1cWNHY3xmOWUwZGZhMGJkOGRkMTdkZWRhYjAyZTJmYjhhYTNjMDNmMGNhOGIxYWE3ZmFmYmQ2ZWM1YjkxZDcxM2M3NjQw)
Item no. 762-6202/8000-001
Marine Line
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 762-6202/8000-001
Marine Line
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request