Item no. 762-4303/8000-002
Standard Line; 7.0" (17.8 cm); 800 x 480 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel
![120_1314954_DE 120_1314954_DE](/medias/120-1314954-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTMzfGltYWdlL2pwZWd8YURoakwyZzBOUzh4TXprNU9UQTVNemt3TnpRNE5pOHhNakJmTVRNeE5EazFORjlFUlM1cWNHY3w2ZDNmNWZhOTQyMzRlYjJjNzE0NTM2M2UxYzMwYmE2Mjc4ZDlhMjc2NDFjNWJiMGQ4OGMwYmJjMzFhM2M5NDFl)
![120_6890023_EN 120_6890023_EN](/medias/120-6890023-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMzfGltYWdlL2pwZWd8YURCa0wyZzJOQzh4TkRNMk5ESXlOVFV6TmpBek1DOHhNakJmTmpnNU1EQXlNMTlGVGk1cWNHY3xhMDA5MGI2OTM3Mjk2MmE0ZDRlYmVlMTIxOGQzOGEwM2YzNjI2OGNlZjFhZTk2ZDVkYzgyYWQ5MjBhYzU1ODJh)
![120_1444152_EN 120_1444152_EN](/medias/120-1444152-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzY3fGltYWdlL2pwZWd8YURSa0wyaGlPQzh4TXpZM09UVXpOakUzTnpFNE1pOHhNakJmTVRRME5ERTFNbDlGVGk1cWNHY3wzYTUwNGYwMTcyMjdiMmZmZmFmODVhMGY2YWFjM2U2Mjk1NjdlODZkZmJkMjUzZjI2ZWJmN2VlY2E2NWNjOTk5)
![120_1444144_EN 120_1444144_EN](/medias/120-1444144-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODA3fGltYWdlL2pwZWd8YURkakwyaGxNUzh4TXpZM09UUXlNRFV3TmpFME1pOHhNakJmTVRRME5ERTBORjlGVGk1cWNHY3wyNmU1MGZkMjYwZDg2NTA5NTg0YWI4NzBmMGMxYzQ2MWYzMGUzYTFkMGFhZThiYjQxNDdmMzY1ZjJjODI5YmNi)
Item no. 762-4303/8000-002
Standard Line
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 762-4303/8000-002
Standard Line
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request