Item no. 762-4304/8000-002
Standard Line; 10.1" (25.7 cm); 1280 x 800 pixels; 2 x ETHERNET, 2 x USB, CAN, DI/DO, RS-232/485, Audio; Control Panel
![120_1314955_DE 120_1314955_DE](/medias/120-1314955-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTcyfGltYWdlL2pwZWd8YURFeUwyZzJaUzh4TXprNU9URTFOVFkzTlRFMk5pOHhNakJmTVRNeE5EazFOVjlFUlM1cWNHY3wyNDI4YWRlNTllZDRlMjc0M2QxYWJhNjNlOWNkMmI3MGY5YzgyYzAxNzExYTNkZDUwZTYyY2U0NDRhZTFlZjVl)
![120_6890023_EN 120_6890023_EN](/medias/120-6890023-EN.jpg?context=bWFzdGVyfGltYWdlc3w1ODMzfGltYWdlL2pwZWd8YURCa0wyZzJOQzh4TkRNMk5ESXlOVFV6TmpBek1DOHhNakJmTmpnNU1EQXlNMTlGVGk1cWNHY3xhMDA5MGI2OTM3Mjk2MmE0ZDRlYmVlMTIxOGQzOGEwM2YzNjI2OGNlZjFhZTk2ZDVkYzgyYWQ5MjBhYzU1ODJh)
![120_1444152_EN 120_1444152_EN](/medias/120-1444152-EN.jpg?context=bWFzdGVyfGltYWdlc3wxNzY3fGltYWdlL2pwZWd8YURSa0wyaGlPQzh4TXpZM09UVXpOakUzTnpFNE1pOHhNakJmTVRRME5ERTFNbDlGVGk1cWNHY3wzYTUwNGYwMTcyMjdiMmZmZmFmODVhMGY2YWFjM2U2Mjk1NjdlODZkZmJkMjUzZjI2ZWJmN2VlY2E2NWNjOTk5)
![120_1444145_EN 120_1444145_EN](/medias/120-1444145-EN.jpg?context=bWFzdGVyfGltYWdlc3wxODg1fGltYWdlL2pwZWd8YURJekwyaGhNUzh4TXpZM09UUTBOek14TURNMk5pOHhNakJmTVRRME5ERTBOVjlGVGk1cWNHY3xkMTk2ODdkZDU4YjYzNTg2MDFmM2JhOWQ5NGU0ZTM2Y2U2OWRjNzdhMjMyNWMyYzg5YzllMGQ0NmNiMGM2OWY4)
Item no. 762-4304/8000-002
Standard Line
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 762-4304/8000-002
Standard Line
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request