In addition to the HMI, WAGO's control panels also feature PLC runtime, making them full-fledged automation devices. They provide configurable functions for operation and monitoring, and can independently process control tasks.
In addition to pure programming, the WAGO-I/O-PRO programming system built on the CODESYS international standard allows offline simulation, fieldbus configuration, recipe management and much more. An on-board Webserver is also included.
Your benefits with PERSPECTO ® Control Panels:
- Short boot time
- High computing power
- Outstanding energy efficiency
- Monitor sizes: 3.5 ... 15 inch
- Flat design
- Multiple interfaces
- Control functionality complying with IEC 61131