Item no. 222-413

Splicing connector; 3-conductor; with operating levers; gray housing

Item no. 222-413
Splicing connector
Please wait ...
Price and availability after  Login
Clamping units:   3
PU (SPU): 500 (50) Piece
Find distributors
Configure
Item no. 222-413
Splicing connector
Please wait ...
Price and availability after  Login
Clamping units:   3
PU (SPU): 500 (50) Piece
Find distributors
Configure
Details
Description
Downloads
Approval
Related products
Knowledge/FAQ
Buy now
Notes
Electrical data
Connection data
Physical data
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 20
: 222-412
Splicing connector; 2-conductor; with operating levers; gray housing
: 221-412
COMPACT splicing connector; 2-conductor; with operating levers; 12 AWG; transparent housing
: 221-413
COMPACT splicing connector; 3-conductor; with operating levers; 12 AWG; transparent housing
: 222-415
Splicing connector; 5-conductor; with operating levers; gray housing
: 221-415
COMPACT splicing connector; 5-conductor; with operating levers; 12 AWG; transparent housing
: 221-613
COMPACT splicing connector; 3-conductor; with operating levers; 10 AWG; transparent housing
: 221-612
COMPACT splicing connector; 2-conductor; with operating levers; 10 AWG; transparent housing
: 2273-205
COMPACT PUSH WIRE® connector for junction boxes; 5-conductor; transparent housing; yellow face
: 221-615
COMPACT splicing connector; 5-conductor; with operating levers; 10 AWG; transparent housing
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 773-173
PUSH WIRE® connector for junction boxes; 3-conductor; AWG 10; transparent housing; red face
: 2002-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 5.2 mm wide; gray
: 224-112
Fixture connector; 1-pole (1x solid to 2x solid, stranded, or fine-stranded); white
: 2002-1291
TOPJOB®S end/intermediate plate; for 2002-12xx series terminal blocks; 0.8 mm wide; gray
: 2002-2201
TOPJOB®S double-deck terminal block; through/through (L/L); rail mount; 2-conductor; 5.2 mm wide; gray
: 2002-402
TOPJOB®S jumper; for 2002 series; insulated; 2-way; light-gray
: 2002-1611
TOPJOB®S fuse disconnect terminal block; with pivoting fuse holder for 5 x 20 mm fuse; rail mount; 2-conductor; 6.2 mm wide; gray
: 2004-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 6.2 mm wide; gray
: 2006-1201
TOPJOB®S feedthrough terminal block; rail mount; 2-conductor; 7.5 mm wide; gray
: 221-500
Mounting carrier; 221 series (24 - 12 AWG); for DIN-35 rail/panel mount; orange
Prefiltered products
222 Series
Lever-Nuts®