![]() |
||||
![]() ![]() |
![]() |
DO DC 5 V | DO DC 5...14 V | DO DC 24 V | DO AC/DC 30 V | DO AC/DC 230 V | DO Relay |
![]() ![]() ![]() |
DO DC 5 V | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-519 | 4-channel, DC 5 V, 20 mA short-circuit-protected, high-side switching |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
DO DC 5 ...14 V | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-534 | 8-channel, DC 5...14 V, 1 A short-circuit-protected, high-side switching |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
DO DC 24 V | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-501 | 2-channel, DC 24 V, 0.5 A short-circuit-protected, high-side switching |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-501 /000-800 |
2-channel, DC 24 V, 0.5 A short-circuit-protected, high-side switching interference-free |
![]() ![]() ![]() ![]() |
||
750-502 | 2-channel, DC 24 V, 2.0 A short-circuit-protected, high-side switching |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-502 /000-800 |
2-channel, DC 24 V, 2.0 A short-circuit-protected, high-side switching interference-free |
![]() ![]() ![]() ![]() |
||
750-506 | 2-channel, DC 24 V, 0.5 A, with
diagnostics short-circuit-protected, high-side switching |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-506 /000-800 |
2-channel, DC 24 V, 0.5 A, with
diagnostics short-circuit-protected, high-side switching interference-free |
![]() ![]() ![]() ![]() |
||
750-507 | 2-channel, DC 24 V, 2.0 A, with
diagnostics short-circuit-protected, high-side switching No longer available! (Replaced by 750-508) |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-508 | 2-channel, DC 24 V, 2.0 A, with
diagnostics short-circuit-protected, high-side switching (Replacement for 750-507) |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-508 /000-800 |
2-channel, DC 24 V, 2.0 A, with
diagnostics short-circuit-protected, high-side switching interference-free (Replacement for 750-507) |
![]() ![]() ![]() ![]() |
||
750-508 /020-001 |
2-channel, DC 24 V, 2.0 A, 30k
diagnostics short-circuit-protected |
![]() ![]() ![]() ![]() |
||
750-535 | 2-channel, DC 24 V, Ex i short-circuit-protected, PNP positive switching |
See Intrinsically Safe Modules |
See Intrinsically Safe Modules |
|
750-539 | 4-channel, DC 24 V, VALVE Ex i short-circuit-protected, High-side switching |
See Intrinsically Safe Modules |
See Intrinsically Safe Modules |
|
750-504 | 4-channel, DC 24 V, 0.5 A short-circuit-protected, high-side switching |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() ![]() |
750-504 /000-800 |
4-channel, DC 24 V, 0.5 A short-circuit-protected, high-side switching interference-free |
|||
750-531 | 4-channel, DC 24 V, 0.5 A 2 conductor connection, short-circuit-protected, high-side switching |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-531 /000-800 |
4-channel, DC 24 V, 0.5 A 2 conductor connection, short-circuit-protected, high-side switching interference-free |
![]() ![]() |
||
750-532 | 4-channel, DC 24 V, 0.5 A 2 conductor connection, short-circuit-protected, high-side switching, diagnostic |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-516 | 4-channel, DC 24 V, 0.5 A, TYPE
N short-circuit-protected, low-side switching |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-530 | 8-channel, DC 24 V, 0.5 A short-circuit-protected, high-side switching |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() ![]() |
750-537 | 8-channel, DC 24 V, 0.5 A short-circuit-protected, high-side switching, diagnostic |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-536 | 8-channel, DC 24 V, 0.5 A short-circuit-protected, low-side switching |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-1515 | 8-channel, DC 24 V, 0.5 A 2 conductor connection, high-side switching |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-1516 | 8-channel, DC 24 V, 0.5 A 2 conductor connection, low-side switching |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-1506 | 8-channel, DI/DO,DC 24 V high-side switching |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-1502 | 8-channel, DI/DO,DC 24 V Ribbon cable, high-side switching |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
Application Examples PLC / Interface Module ![]() ![]() ![]() ![]() |
750-1504 | 16-channel, DC 24 V high-side switching |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-1500 | 16-channel, DC 24 V Ribbon cable, high-side switching |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
Application Examples PLC / Interface Module ![]() ![]() ![]() ![]() |
750-1505 | 16-channel, DC 24 V low-side switching |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-1501 | 16-channel, DC 24 V Ribbon cable, low-side switching |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
Application Examples PLC / Interface Module ![]() ![]() ![]() ![]() |
DO AC/DC 30 V | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-527 | 4-channel Solid State
AC/DC 30 V, 2 A |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-528 | 4-channel Solid State Isolated AC/DC 30 V, 2 A |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
DO AC/DC 230 V | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-509 | 2-channel Solid State
Relay AC/DC 230 V, 300 mA |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-522 | 2-channel Solid State
Relay AC/DC 230 V 500 mA, 3 A (< 30 s) |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
DO Relay | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-514 | 2-channel, AC 125 V, AC 0.5 A, DC
30 V , DC 1 A isolated outputs, 2 changeover contacts |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-538 | 2-channel, AC 100 V, AC 0.5 A, DC
30 V , DC 1 A, Ex i isolated outputs, 2 changeover contacts |
See Intrinsically Safe Modules |
See Intrinsically Safe Modules |
|
750-517 | 2-channel, AC 230 V , 1 A isolated outputs, 2 changeover contacts |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-512 | 2-channel, AC 230 V, DC 30 V,
AC/DC 2 A non-floating, 2 make contacts |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-513 | 2-channel, AC 230 V, DC 30 V,
AC/DC 2 A isolated outputs, 2 make contacts |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-515 | 4-channel, AC 250 V, 2 A isolated outputs, 4 make contacts |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-523 | 1-channel, AC 230 V, AC 16
A isolated output, 1 make contact, bistable, manual operation |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |