![]() |
||||||
![]() ![]() |
![]() |
Input Modules | Output Modules | In/Output Modules |
![]() ![]() ![]() |
F I/O Input Modules | ![]() |
Item-No. | Description | Data sheet | Manual | Additional Information |
750-660 /000-001 |
8FDI 24V DC PROFIsafe V1.3 |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-661 /000-003 |
4FDI 24V DC PROFIsafe V2 iPar |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() Operating and Assembly Instructions ![]() ![]() ![]() Certificate ![]() ![]() ![]() SISTEMA-Library Version 2.08 ![]() VDMA-Library Version 0.0.9 ![]() Application note A114802 V 10.04 ![]() |
750-661 /000-004 |
4FDI 24V DC PROFIsafe |
![]() ![]() ![]() ![]() |
![]() Operating and Assembly Instructions ![]() ![]() ![]() |
|
750-662 /000-003 |
8FDI 24V DC PROFIsafe V2 iPar |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() Operating and Assembly Instructions ![]() ![]() ![]() Certificate ![]() ![]() ![]() SISTEMA-Library Version 2.08 ![]() VDMA-Library Version 0.0.9 ![]() Application note A114802 V 10.04 ![]() |
750-662 /000-004 |
8FDI 24V DC PROFIsafe |
![]() ![]() ![]() ![]() |
![]() Operating and Assembly Instructions ![]() ![]() ![]() |
|
750-663 /000-003 |
4FDI 24 V DC, PROFIsafe V2 iPar for functional Safety |
See Ex i Intrinsically Safe Modules |
See Ex i Intrinsically Safe Modules |
See Ex i Intrinsically Safe Modules |
750-668 /000-004 |
4FAI 0/4 - 20 mA Diff. PROFIsafe Fail-safe |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() Operation and Assembly Instructions ![]() ![]() ![]() Certificate ![]() ![]() ![]() SISTEMA-Library Version 2.08 ![]() VDMA-Library Version 0.0.9 ![]() Application note A114802 V 10.04 ![]() |
F I/O Output Modules | ![]() |
Item-No. | Description | Data sheet | Manual | Additional Information |
750-665 /000-001 |
4FDI / 4FDO 24V DC 0.5 A PROFIsafe V1.3 |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-1665 /000-004 |
4FDO 24V DC 0.5 A PROFIsafe |
Operating and Assembly Instructions![]() ![]() ![]() |
F I/O Input/Output Modules | ![]() |
Item-No. | Description | Data sheet | Manual | Additional Information |
750-666 /000-003 |
4FDI / 2FDO 24V / 10 A PROFIsafe V2 iPar |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() Operating and Assembly Instructions ![]() ![]() ![]() PNO Certificate ![]() ![]() ![]() TUV Certificate ![]() ![]() ![]() SISTEMA-Library Version 2.08 ![]() VDMA-Library Version 0.0.9 ![]() Application note A114802 V 10.04 ![]() |
750-666 /000-004 |
4FDI / 2FDO 24V / 10 A PROFIsafe |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
Operating and Assembly Instructions![]() ![]() ![]() |
750-666 /000-104 |
4FDI / 2FDO 24V / 10 A / Logic PROFIsafe |
![]() ![]() ![]() ![]() |
Operating and Assembly Instructions![]() ![]() ![]() |
|
750-667 /000-003 |
4FDI / 4FDO 24V / 2 A PROFIsafe V2 iPar |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() Operating and Assembly Instructions ![]() ![]() ![]() Certificate ![]() ![]() ![]() SISTEMA-Library Version 2.08 ![]() VDMA-Library Version 0.0.9 ![]() Application note A114802 V 10.04 ![]() |
750-667 /000-004 |
4FDI / 4FDO 24V / 2 A PROFIsafe |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() Operating and Assembly Instructions ![]() ![]() ![]() |
750-667 /000-104 |
4FDI / 4FDO 24V / 2 A / Logic PROFIsafe |
![]() ![]() ![]() ![]() |
Operating and Assembly Instructions![]() ![]() ![]() |
|
750-669 /000-003 |
4FDI / 4FRO 48V AC / 60 V DC / 6 A PROFIsafe V2 iPar |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |