![]() |
||
![]() ![]() |
![]() ![]() ![]() |
Module Bus Extension | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-627 | Module Bus Extension End Module |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() |
750-628 | Module Bus Extension Coupler Module |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() |
DC 24 V Power Supply Modules | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-602 | DC 24 V passive |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() ![]() |
750-601 | DC 24 V, max. 6.3 A without diagnostics, with fuse-holder |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-610 | DC 24 V, max. 6.3 A with diagnostics, with fuse-holder |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-623 | DC 24 V / 5 V-15 V | ![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-625 | DC 24 V, Ex i with fuse-holder |
See Intrinsically Safe Modules |
See Intrinsically Safe Modules |
|
750-606 | DC 24 V, 1.0 A Ex i | See Intrinsically Safe Modules |
See Intrinsically Safe Modules |
DC 24 V Power Supply Modules with Bus Power Supply | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-613 | Bus Power Supply DC 24 V |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
AC 24 V Power Supply Modules | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-617 | AC 24 V with fuse-holder |
![]() ![]() ![]() ![]() |
AC 120 V Power Supply Modules | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-615 | AC 120 V, max. 6.3 A without diagnostics, with fuse-holder |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
AC 230 V Power Supply Modules | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-612 | AC/DC 230 V without diagnostics, passive |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-609 | AC 230 V, max. 6.3 A without diagnostics, with fuse-holder |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-611 | AC 230 V, max. 6.3 A with diagnostics, with fuse-holder |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
Filter Modules | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-624 | Filter Module Field side power supply filter with overvoltage (Surge) Protection |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-624 /020-002 |
Filter Module; 24 VDC HI; GF Field Supply Filter (Surge) Higher Isolation; Ground Fault Diagnostics |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-626 | Filter Module System and field side power supply filter with overvoltage (Surge) Protection |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-626 /020-002 |
Filter Module; 24 VDC HI; GF Power Supply Filter; Higher Isolation; Ground Fault Diagnostics |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
Field Side Connection Modules | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-604 | Field Side Connection
Module DC 0 V |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-1606 | Field Side Connection
Module 16- DC 0 V |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-603 | Field Side Connection
Module DC 24 V |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-1605 | Field Side Connection
Module 16+ DC 24 V |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-1607 | Field Side Connection
Module 8+/8- DC 0 V / 24 V |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-614 | Field Side Connection
Module AC/DC 0 ... 230 V |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
Separation Modules | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-616 | Separation Module | ![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-621 | Separation Module with Power Contacts | ![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
Binary Spacer Modules | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-622 | Binary Spacer Module | ![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
End Modules | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-600 | End Module to loop the internal bus |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-600 /000-001 |
End Module with Potential Group |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |