![]() |
|||||
![]() ![]() |
![]() |
AI 0 - 20 mA , 0/4-20 mA | AI 4 - 20 mA | AI 0 - 1 A | AI 0 - 5 A |
![]() |
AI 0 - 10 V , 0-10V / ± 10 V | AI DC ± 10 V | AI DC 0 - 30 V | AI 0/4-20 mA / 0-10V / ± 10 V / ... |
![]() |
AI RTD | AI Thermocouples | Other AI ... |
![]() ![]() ![]() |
AI 0 - 20 mA , 0/4 - 20 mA | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-452 | 2-channel, 0 - 20 mA, Diff. | ![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
|
750-453 | 4-channel, 0 - 20 mA, single ended | ![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
|
750-465 | 2-channel, 0 - 20 mA, single ended | ![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
|
750-470 | 2-channel, 0 - 20 mA, single
ended short-circuit protected |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
||
750-472 | 2-channel, 0 - 20 mA, single
ended 16 Bit |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
|
750-480 | 2-channel, 0 - 20 mA Differential inputs |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
|
750-496 | 8-channel, 0/4 - 20 mA |
|
![]() ![]() ![]() ![]() |
AI 4 - 20 mA | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-454 | 2-channel, 4 - 20 mA, Diff. | ![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() ![]() |
|
750-455 | 4-channel, 4 - 20 mA, single ended | ![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() ![]() |
|
750-455 020-000 |
4-channel, 4 - 20 mA, single
ended 4 x 24 V |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
||
750-473 | 2-channel, 4 - 20 mA, single
ended short-circuit protected |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
||
750-474 | 2-channel, 4 - 20 mA, single
ended 16 Bit |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
|
750-466 | 2-channel, 4 - 20 mA, single ended | ![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() ![]() |
|
750-484 | 2-channel, 4 - 20 mA, HART, Ex i, single ended |
See Intrinsically Safe Modules |
See Intrinsically Safe Modules |
||
750-485 | 2-channel, 4 - 20 mA, Ex i, single ended |
See Intrinsically Safe Modules |
See Intrinsically Safe Modules |
||
750-486 | 4-Channel Analog Input Module 4AI 0/4-20 mA, NE43, Ex i |
See Intrinsically Safe Modules |
See Intrinsically Safe Modules |
||
750-492 | 2-channel, 4 - 20
mA Isolated differential inputs |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
|
750-482 | 2-channel, 4 - 20 mA, HART, single ended | ![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() ![]() |
|
750-482 000-001 |
2-channel, 4 - 20 mA, HART, NAMUR NE43, single ended |
|
![]() ![]() ![]() ![]() |
AI 0 - 1 A | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-475 | 2-channel, 0 - 1 A AC/DC , Diff. | ![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
AI 0 - 5 A | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-475 /020-000 |
2-channel, 0 - 5 A AC/DC , Diff. |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
AI 0 - 10 V , 0-10V / ± 10 V | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-459 | 4-channel, DC 0 - 10 V, single ended |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
|
750-467 | 2-channel, DC 0 - 10 V, single ended | ![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
|
750-468 | 4-channel, DC 0 - 10 V, single ended | ![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
|
750-477 | 2-channel, AC/DC 0 - 10 V, Diff. | ![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
|
750-478 | 2-channel, DC 0 - 10 V, single ended | ![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
|
750-497 | 8-channel, DC 0-10 V / ± 10 V |
|
![]() ![]() ![]() ![]() |
AI DC ± 10 V | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-456 | 2-channel, DC ± 10 V, Diff. | ![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-457 | 4-channel, DC ± 10 V, single ended |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() ![]() |
750-479 | 2-channel, DC ± 10
V Diff. Measurement input |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-476 | 2-channel, DC ± 10 V, single ended | ![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
AI DC 0 - 30 V | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-483 | 2-channel, DC 0 - 30 V Diff. Measurement input |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
AI 0/4 - 20 mA / 0 - 10 V / � 10 V / ... | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-471 | 4-Channel Analog Input; for Voltage/Current Diff Galv |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
AI RTD | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-461 | 2-channel, input module for
RTDs PT100 / RTD |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() |
750-461 /020-000 |
2-channel, input module for
RTDs NTC 20kOhm |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-464 | 2/4-channel, input module for
RTDs Configurable |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-464 /020-000 |
4-channel, input module for
RTDs NTC, Configurable |
![]() ![]() ![]() ![]() |
||
750-481 | 2-channel, input module for RTDs,
EEx i PT100 / RTD |
See Intrinsically Safe Modules |
See Intrinsically Safe Modules |
|
750-460 | 4-channel, input module for RTDs PT100 / RTD |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-463 | 4-channel, input module for RTDs PT1000, Ni1000, Ni1000 TK5000, KTY81 110, KTY81 210 |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-450 | 4-channel, input module for RTDs Configurable |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-451 | 8-channel, input module for RTDs Configurable |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
AI Thermocouples | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-462 | 2-channel, thermocouples Sensor types: J, K, B, E, N, R, S, T, U, |
![]() ![]() ![]() ![]() |
|||
750-469 | 2-channel, thermocouples,
open-circuit monitoring Sensor types: J, K, B, E, N, R, S, T, U, L |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() |
|
750-458 | 8-channel, thermocouples Sensor types: J, K, B, E, N, R, S, T, U, C Configurable |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
||
750-498 | 8-channel, thermocouples Sensor types: J, K, B, E, N, R, S, T, C Configurable |
|
![]() ![]() ![]() ![]() |
||
750-487 /003-000 |
2-channel, thermocouples Ex i | See Intrinsically Safe Modules |
See Intrinsically Safe Modules |
Other AI ... | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-491 | 1-channel analog input for resistor bridge (DMS) | ![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-1491 | 2-channel analog input for resistor bridges (Strain Gauges) | ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-493 | 3-phase power measurement module | ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
Signal Conddtioner for Rogowski coils |
750-494 | 3-phase power measurement
module 480 V |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-494 /000-005 |
3-phase power measurement
module AC/DC 277 V |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-495 | 3-phase power measurement
module 690 V |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |