![]() |
||||
![]() ![]() |
![]() |
AO 0 - 20 mA | AO 4 - 20 mA | AO DC 0 - 10 V | AO DC ± 10 V | Voltage / Current |
![]() ![]() ![]() |
AO 0 - 20 mA | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-552 | 2-channel, 0 - 20 mA |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() ![]() |
750-585 | 2-channel, 0 - 20 mA, EEx i |
See Intrinsically Safe Modules |
See Intrinsically Safe Modules |
|
750-563 | 2-channel, 0 / 4- 20 mA | ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-553 | 4-channel, 0 - 20 mA | ![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
AO 4 - 20 mA | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-554 | 2-channel, 4 - 20 mA |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() ![]() |
750-555 | 4-channel, 4 - 20 mA | ![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
AO DC 0 - 10 V | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-550 | 2-channel, DC 0 - 10 V |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-560 | 2-channel, DC 0 - 10 V 10 Bit, 100 mW, 24 V |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-562 | 2-channel, DC 0-10 V / ± 10 V | ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-597 | 8-Kanal, DC 0-10 V / ± 10 V |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-559 | 4-channel, DC 0 - 10 V | ![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() ![]() |
AO DC ± 10 V | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-556 | 2-channel, DC ± 10 V |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-557 | 4-channel, DC ± 10 V | ![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
Voltage / Current | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-564 | 4-channel, Voltage / Current |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |