![]() |
|||
![]() ![]() |
![]() ![]() ![]() |
Counter Modules | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-404 | Up/Down Counter DC 24 V, 100 kHz |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-638 | 2-channel Up/Down Counter DC 24 V / 16 Bit / 500 Hz |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() ![]() |
Pulse Width Module | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-511 | 2-channel Pulse Width Output Module DC
24 V short-circuit-protected |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-677 | 4-channel Pulse Width Outputs DC
24 V; 0.2 A; 20 kHz short-circuit-protected |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
Distance and Angle Measurement Modules | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-630 | SSI Transmitter Interface |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-631 | Incremental Encoder Interface |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-637 | Incremental Encoder
Interface RS 422, cam outputs |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-634 | Incremental Encoder
Interface DC 24 V |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-635 | Digital Impulse Interface |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
Serial Interfaces | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-650 | Serial Interface RS 232 C |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
750-653 | Serial Interface RS 485 |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() ![]() |
750-651 | TTY-Serial Interface, 20 mA Current Loop |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-652 | Serial Interface RS-232/485 |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() ![]() |
750-1652 | Serial Interface RS-232/485 |
![]() ![]() ![]() ![]() |
![]() |
|
750-654 | Data Echange Module |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
DALI / DSI Master Module | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-641 | DALI/DSI Master Module |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
AS-Interface Master Module | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-655 | AS-Interface Master Module |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() |
RF Modules | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-642 | RF-Receiver EnOcean |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-644 | Bluetooth® RF-Transceiver |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
Quickstart
Manual![]() ![]() ![]() ![]() |
MP-Bus Master Module | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-643 | MP-Bus Master Module |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
Vibration Monitoring | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-645 | 2-Channel Vibration Velocity / Bearing Condition Monitoring VIB I/O |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
RTC Module | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-640 | RTC Module Real Time Clock |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
Stepper Modules | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-670 | Steppercontroller RS 422 / 24 V / 20 mA |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-671 | Steppercontroller 24 V / 1.5 A |
![]() ![]() ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-672 | Steppercontroller 70 V / 7.5 A 6IN, 2OUT | ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-673 | Stepperservo 70 V / 7.5 A 6IN, 2OUT | ![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
DC-Drive Controller | ![]() |
Item-No. | Description | Data Sheet | Manual | Additional Information |
750-636 | DC-Drive Controller 24 V / 5 A |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() ![]() |
750-636 /000-700 |
DC-Drive Controller 24 V / 5 A / UA* * UA external motor voltage |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
750-636 /000-800 |
DC-Drive Controller 24 V / 5 A / R |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
4-Channel IO-Link Master | ![]() |
Item-No. | Description | Data sheet | Manual | Additional Information |
750-657 | 4-Channel IO-Link Master |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-1657 | 4-Port IO-Link Master |
![]() ![]() ![]() ![]() |
CAN Gateway | ![]() |
Item-No. | Description | Data sheet | Manual | Additional Information |
750-658 | CAN Gateway |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
Proportional Valve Module | ![]() |
Item-No. | Description | Data sheet | Manual | Additional Information |
750-632 | Proportional Valve Module |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-632 /000-100 |
Proportional Valve Module 2 Channels, 3-Wire Connection |
![]() ![]() ![]() ![]() |
![]() ![]() ![]() ![]() |
|
750-1632 /000-100 |
Proportional Valve Module 2 Channels, 24 VDC, 1.6 A |
![]() ![]() ![]() ![]() |
![]() |