Instructions
Connecting DALI Sensors and DALI Lights in a 5-Wire System (230 V + DALI) with Linect®

winsta_DALI_Sensors_and_Lamps_Winsta_2000x1125px.jpg

Description

During the planning process, determining whether the installation will be pluggable or conventional has not occurred. This is why lighting is frequently planned with the universal Linect® Interface. The Linect® Lighting Interface is designed for both conventional or pluggable wiring. The design with the pluggable Linect® T-Connector is shown here.

The mains voltage and the DALI bus are supplied via standard installation cable (1+2), which is installed by the customer at the jobsite. Supply can be separated in two different cables, or combined in one five-pole installation cable. The five-pole WINSTA® Socket and Strain-Relief Housing (3) are connected by the customer at the jobsite. The Linect® T-Distribution Connectors (4) and preassembled interconnecting cables (5) are used for the mains voltage and DALI. The DALI lights (8) are designed with five-pole DALI Linect® Interfaces. The Linect® T-Connectors (4) are simply snapped on to the DALI lights (8). In this example, the DALI sensors (9) are powered via the DALI cable. One end of the two-wire sensor connecting cable (7) is fitted with a five-pole plug that is connected to the T-distribution connector (6). The sensor (9) is installed with the open end of the connecting cable (7) on the jobsite.

Tips:

  • Wherever possible, use a standard length for the interconnecting cables to minimize the number of variants on the jobsite.
  • For separate provision of the DALI signal and 230 V supply (two separate supply lines), you can also use components 1 and 2. The strain relief housing is designed for connecting two supply lines (diameters 9–13 mm / 0.354–0.512 inch).

Parts list:

3. 770-505 and 770-1105

4. 770-7105

5. 771-9985/007-x01 (x = cable length in meters)

6. 770-620

7. 771-5001/165-000

8. DALI light with Linect® lighting connection

9. DALI sensor

WAGO at Work

Additional Instructions for the WINSTA® Pluggable Connection System

Instructions

Connecting Switched Lights

Winsta_Switched_Lamps_2000x1125px.jpg
Instructions

Connecting DALI Sensors

Space-Saving Connection in a DALI Line

Winsta_Connecting_DALI_Sensors_2000x1125px.jpg