Pluggable Installation Connectors
The WINSTA® Pluggable Installation Connection System finds a home anywhere installation requirements repeat or are planned on a grid, e.g., installing grid lighting or flush-mount lighting. Thanks to this pre-assembled connection system, assembly times and installation errors on the construction site are both reduced.
Advantages:
- On-schedule completion within the shortest time via pre-assembled cables and pluggable connectors
- Guranteed protection against mismating through mechanical and color coding options
- Simple troubleshooting and quick replacement of pluggable connected loads
Pluggable PCB Connectors
Our pluggable PCB connectors give you a universal pluggable connector system for your devices. With conductor cross sections of 0.08 to 10 mm2 (28–8 AWG), all requirements for consistent, end-to-end system wiring are fulfilled. You benefit from our diverse product lines by always finding the right solution for your application.
Advantages:
- A wide range of applications thanks to: Pluggable PCB connectors, panel feedthrough connectors, flying connections for different mounting types and pluggable connector for rail-mount terminal blocks
- Push-in CAGE CLAMP® termination of both solid conductors and fine-stranded conductors with ferrules
- Custom coding options
- Efficient test options
- With a clamping point that can be opened from two directions, the MULTI CONNECTION SYSTEM (MCS) greatly simplifies pre-assembling cables and wiring mated connectors
picoMAX ®: The Pluggable Connection System
One Cr-Ni-steel spring means double the contact force applied: This principle makes picoMAX ® up to 30% more compact than other connection systems.
Advantages:
- Compact design: Reduces space by up to 30%
- Radically simplified contact system
- Special design, innovative spring pressure connection technology and new insulation material gurantee absolute contact reliability - even at higher ambient temperatures
- Very high vibration resistance up to 20g for wire-to-board connections thanks to integrated interlocking and nearly fully shrouded female connector in the male header
- Efficient testing via test slot parallel to connector entry
Luminaire Disconnect Connectors
WAGO’s range of connectors for lighting and electrical equipment includes pluggable connector systems with phase selection for fluorescent lighting fixtures, as well as luminaire disconnect connectors for internal wiring.
WAGO's 267 and 277 Series Pluggable Connectors for quick-mount light band systems offer a modular platform for simple lighting solutions based on a specific demand – even for constantly changing application requirements.
Advantages:
- WAGO's 873 Series Luminaire Disconnect Connectors are fully protected against accidental contact
- This makes them the ideal solution for pluggable ballast connecting cable installations in the USA and Canada
Pluggable Rail-Mount Terminal Blocks
Enjoy the advantages of the X-COM®-SYSTEM with mismating protection for your switchgear and control applications. Our innovative system consists of DIN-rail carrier terminal blocks, male headers and female connectors for different mounting types and male headers with solder pins.
Advantages:
- Time and space savings thanks to pre-assembly of pluggable cable harnesses
- Pre-assembly for quick and error-free replacement of sub-assemblies
- Coding without pole loss prevents mismating of male headers and female connectors with the same number of poles
- For your safety: Pre-wired sub-assemblies can be tested before installation