[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
winsta-gesamt_2000x2000px.jpg

Perfectly Plugged Electrical Installations – with WINSTA®

The WINSTA® Pluggable Connection System easily meets the strict requirements of building installations. The system provides simple pluggable electrical connections, making electrical installations fast, safe and error-free. This also applies to other applications, such as marine and railway systems, as well as industrial applications.

Benefits in at a Glance:

  • Protected against mismating and maintenance-free
  • Push-in CAGE CLAMP® spring pressure connection technology allows solid conductors to be simply pushed into a unit
  • A wide product range readily meets all electrical installation requirements: plugs, sockets, snap-in device connectors, PCB connectors, as well as distribution connectors, cable assemblies and distribution boxes
  • Compact design
  • Components can be clearly printed on and color-coded to meet custom requirements

Why WINSTA®?

WAGO’s WINSTA® Pluggable Connection System allows structured planning and faster completion of projects

WINSTA® allows electrical installations in the areas of energy management, lighting control, and HVAC to be optimized despite increasing complexity.

Conventional Installation vs. Pluggable Installation

The WINSTA® Pluggable Connection System is based on cable assemblies and standard components, which are combined in accordance with the construction project. WINSTA® is the ideal solution anywhere installation requirements repeat or are planned on a grid, e.g., installing grid lighting or flush-mount lighting. By using this pre-assembled connection system, assembly times and installation errors on the construction site can be reduced. And since the individual WINSTA® components are both mechanically coded and color-coded, incorrect connection is impossible.

Product Overview

Discover the diversity of the WINSTA® Pluggable Connection System.

For Space-Restricted Applications

WINSTA® MINI

The WINSTA® MINI family is ideal for pluggable electrical installations in confined spaces. Its compact design supports the trend of downsized components, including LED lights and electronic ballasts.

Advantages:

  • Conductor range: up to 1.5 mm2 (16 AWG)
  • Nominal current: 16 A
  • WINSTA® MINI special components for specialty applications (e.g., measurement, control and regulation technology) with custom printing
  • Compact pluggable PCB connectors are available with 4.4 mm (0.1732 inch) pole spacing

For Maximum Possibilities

WINSTA® MIDI

The WINSTA® MIDI family offers the greatest diversity of components for fast, reliable and error-free electrical installations. This enables you to individually and flexibly fulfill the most varying requirements.

Advantages:

  • Conductor range: up to 4 mm2 (12 AWG)
  • Nominal current: 25 A
  • Two-wire connection per pole for loops or bridges
  • Easily identifiable through optional customer-specific printing as well as intelligent labeling accessories
  • Additional variable coding is possible
  • Available in 2- to 7-pole configurations
  • Pluggable lighting connection with the universal Linect® Lighting Connection System and WINSTA® Linect® T-Connectors

For Greater Power

WINSTA® MAXI

The WINSTA® MAXI family includes high-current, pluggable connectors for power supply applications.

Advantages:

  • Conductor range: up to 6 mm2 (8 AWG)
  • Nominal current: 35 A
  • Minimize voltage drop over longer cable runs
WINSTA MAXI.png

For Greater Diversity

WINSTA® Boxes

The WINSTA® Boxes readily serve diverse applications. For example, WINSTA® Distribution Boxes support the control of several sunblind drives via SMI or the connection of DALI lights. The WINSTA® System Box provides a variety of customizable solutions for applications, such as power distribution, control and switching systems. WINSTA® Boxes are planned and manufactured according to customer requirements by our Project Service division.

Advantages:

  • Compact solution with pluggable outputs
  • WINSTA® Boxes allow centralized, clearly laid-out electrical installations
  • WINSTA® Distribution Boxes are also available for self-assembly
  • WINSTA® System Box: Install DIN-35-rail-mount components, such as circuit breakers, fuses and relays
WINSTA BOXES.png

For Maximum Flexibility

WINSTA® IDC

The WINSTA® IDC family consists of flat cables ranging from 1.5 mm2 to 16 mm2 (14–6 AWG) and the associated modules that are compatible with WINSTA® MIDI and WINSTA® KNX Pluggable Connectors and provides power to raised-floor boxes.

Advantages:

  • WINSTA® IDC Supply and Tap-Off Modules allow connection at any location of the flat cable – one rotation per pole is all that is required.
  • Suitable for bus and power lines or for bus and power combined in one cable
  • Easy installation without line interruption due to convenient insulation displacement technology (IDC)
WINSTA IDC.png

For Round Conduits and Ducts

WINSTA® RD

The WINSTA® RD family of pluggable circular connectors is ideal for installation in cable ducts, e.g., in prefabricated houses. Due to their round design, the WINSTA® RD cable assemblies easily fit into properly sized holes and installation pipes.

Advantages:

  • Conductor range: up to 2.5 mm2 (14 AWG)
  • Nominal current: 16 A/20 A
  • Portfolio of three- and four-pole pre-assembled cables with 17.5 mm (0.0689 inch) outer diameter for easy plug & play
  • Plug-in integration into the electrical installation of hollow-wall boxes via adapter, for example
WINSTA RD.png

For the Standardized Bus

WINSTA® KNX

WINSTA® KNX is the solution for standardized fieldbus systems in building and industrial automation (e.g., KNX, LON® or ETHERNET).

Advantages:

  • For low voltages up to 50 V
  • Nominal current: 3 A
  • Compact size, standardized interface
  • Available in two different custom coding options with mismating protection

WINSTA® in Building Installations

Click and Done!

WAGO WINSTA® can optimize all your installation processes. The modular, pluggable installation system consists of cable assemblies and standard components. The installation is planned in advance, and the required components and cables are specified and ordered. The electrical components of a project – lights, sockets or climate control systems – can be obtained from WINSTA® system partners with connectors already integrated, or equipped with the appropriate WINSTA® Plugs independent of the construction site. At the construction site, everything can then be plugged in quickly and reliably.

Straightforward Building Installation

Whether an administrative building, school or hospital – many such functional buildings follow a standardized pattern with repeating tasks. That’s exactly what the WINSTA® system is designed for. Furthermore, the modular structure of WINSTA® allows tasks to be processed in stages, optimizing personnel deployment at construction sites.

In the first stage, WINSTA® Distribution Boxes are installed. This can already be done in an early construction phase. In the second step, the electrical components are connected to the distribution boxes with the cable assemblies. This can be done at a later point, for example in order to protect lights from contamination during the construction phase. Furthermore, pluggable installation allows flexible coordination when their are scheduling overlaps with work on other building systems.

WINSTA® also has advantages for sustainable electrical installation, since what has been installed with the modular system can be easily modified or expanded at any time. In summary: Using WINSTA® allows you to make the best arguments in your bids, since you can provide sustainable quality in an economical way.

Inspiration for You

Opinions, background and know-how:
Discover topics related to the WINSTA® Pluggable Connection System.

[{"code":"ContentArticleInterviewPageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticleTopicPageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticleReferencePageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticleGuidancePageTemplate","type":"WagoContentArticlePageType"},{"code":"ContentArticlePracticalTipsPageTemplate","type":"WagoContentArticlePageType"}]

More information

Other Topics Related to WINSTA®

Customer Applications

Would you like to see what solutions using pluggable connector systems look like in practice? Here you’ll find a selection of highlights involving WINSTA® projects implemented with pluggable building installation. Discover the versatility of pluggable electrical installation!

winsta_aus-und-sparwechselschaltung_2000x1125px.jpg

WINSTA® System Partners

WINSTA® makes electrical installation fast, safe and error-free. Many well-known companies rely on our connection system for electrical installation and have integrated WINSTA® connections into their portfolios. Click here for an overview of our system partners.

FAQ – You Ask, We Answer

We get lots of questions about pluggable electrical installation. Many are easy to answer in advance. You can find the answers by clicking on the corresponding questions in the list.

Brochure: The WINSTA® Pluggable Connection System

Get to know our pluggable connection system! This brochure provides an overview of our WINSTA® products and highlights applications where they offer particular benefit.

mm-181574_gwa_winsta_infomaterial_steckverbindersystem-60290916_2000x1125.jpg

Brochure: Planning with Pluggable Installation

Get an overview of various applications of WINSTA® in buildings, along with concrete installation examples, including parts lists.

Poster: WINSTA® at a Glance

Print it out and hang it up – with our detailed WINSTA® poster, you have the most important installation setups, including matching parts lists, on hand.

YOUR CONTACT PERSON AT WAGO

Learn more about WAGO within the industry here:

This May Also Interest You

More WAGO Products

Pluggable Connectors

Whether pluggable lighting connectors, PCB connectors or installation connectors, you’ll find an easy-to-use connection that meets your requirements.

buehne_steckverbinder_ad_2000x1500.jpg

All Products

Discover the diversity of the WINSTA® family

winsta-gesamt_2000x1125px.jpg