WINSTA® MINI Item no. 890-294

Plug; 4-pole; 1,50 mm²; pink

Item no. 890-294
Plug
Please wait ...
Price and availability after  Login
Please wait ...
PU (SPU): 50 Piece
Find distributors
Configure
Item no. 890-294
Plug
Please wait ...
Price and availability after  Login
Please wait ...
PU (SPU): 50 Piece
Find distributors
Configure
Details
Description
Downloads
Approvals
Related products
Knowledge/FAQ
Notes
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 10
Item no.: 890-111
Locking lever; for flying leads; for tool operation; black
Item no.: 890-284
Socket; 4-pole; Cod. B; 1,50 mm²; pink
Item no.: 264-368
End and intermediate plate; 4 mm thick; gray
Item no.: 264-704
2-conductor miniature through terminal block; 2.5 mm²; with test option; suitable for Ex i applications; center marking; for DIN-15 rail; CAGE CLAMP®; 2,50 mm²; blue
Item no.: 264-706
2-conductor miniature through terminal block; 2.5 mm²; with test option; center marking; for DIN-15 rail; CAGE CLAMP®; 2,50 mm²; orange
Item no.: 890-244
Socket; 4-pole; Cod. B; 1,50 mm²; gray
Item no.: 890-254
Plug; 4-pole; Cod. B; 1,50 mm²; gray
Item no.: 890-274
Plug; 4-pole; 1,50 mm²; light green
Item no.: 890-282
Socket; 2-pole; Cod. B; 1,50 mm²; pink
Item no.: 890-292
Plug; 2-pole; 1,50 mm²; pink