WINSTA® MINI Item no. 890-282

Socket; 2-pole; Cod. B; 1,50 mm²; pink

Item no. 890-282
Socket
Please wait ...
Price and availability after  Login
Variant selection
Color:   pink
Number of poles:   2
PU (SPU): 50 Piece
Find distributors
Configure
Item no. 890-282
Socket
Please wait ...
Price and availability after  Login
Variant selection
Color:   pink
Number of poles:   2
PU (SPU): 50 Piece
Find distributors
Configure
Details
Description
Downloads
Approvals
Related products
Knowledge/FAQ
Notes
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 12
: 890-292
Plug; 2-pole; 1,50 mm²; pink
: 280-402
Jumper; insulated; gray
: 281-309
End and intermediate plate; 2.5 mm thick; orange
: 281-611/281-541
2-conductor fuse terminal block; with pivoting fuse holder; for 5 x 20 mm miniature metric fuse; with blown fuse indication by LED; 15 - 30 V; for DIN-rail 35 x 15 and 35 x 7.5; 4 mm²; CAGE CLAMP®; gray
: 281-665/281-400
Component terminal block; 4-conductor; with diode 1N5408; anode, left side; for DIN-rail 35 x 15 and 35 x 7.5; 4 mm²; CAGE CLAMP®; gray
: 770-1105/022-000
Socket; with strain relief housing; 5-pole; Cod. I; 4,00 mm²; blue
: 770-1115/022-000
Plug; with strain relief housing; 5-pole; Cod. I; 4,00 mm²; blue
: 859-390
Relay module; Nominal input voltage: 24 VDC; 1 changeover contact; Railway; Red status indicator; Module width: 6 mm; 2,50 mm²; gray
: 890-111
Locking lever; for flying leads; for tool operation; black
: 890-284
Socket; 4-pole; Cod. B; 1,50 mm²; pink
: 890-294
Plug; 4-pole; 1,50 mm²; pink
: 890-502/342-000
Strain relief housing; 2-pole; with locking clip; for 1 cable; 3.8 … 8.2 mm; 17.5 mm; black