WINSTA® MIDI Item no. 771-9985/206-301

pre-assembled connecting cable; Eca; Plug/open-ended; 5-pole; Cod. I; H05VV-F 5G 1.5 mm²; 3 m; 1,50 mm²; blue

Item no. 771-9985/206-301
pre-assembled connecting cable; Eca; Plug/open-ended; 5-pole; Cod. I; H05VV-F 5G 1.5 mm²; 3 m; 1,50 mm²; blue
Sheathed cable color:   black
Wire cross-section:   1,5mm²
Total length:   3m
PU (SPU): 1 Piece
Retail purchase
Item no. 771-9985/206-301
pre-assembled connecting cable; Eca; Plug/open-ended; 5-pole; Cod. I; H05VV-F 5G 1.5 mm²; 3 m; 1,50 mm²; blue
Sheathed cable color:   black
Wire cross-section:   1,5mm²
Total length:   3m
PU (SPU): 1 Piece
Retail purchase
Details
Description
Downloads
Approvals
Related products
Knowledge/FAQ
︙more
Notes
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
6 elements
Item no.: 267-502
Female connector; without ground contact; 5-pole; white
Item no.: 771-5001/150-000
pre-assembled connecting cable; Eca; Plug/open-ended; 5-pole; Cod. I; H05VV-F 3G 1.5 mm²; 3 m; 1,50 mm²; blue
Item no.: 771-9985/006-301
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05VV-F 5G 1.5 mm²; 3 m; 1,50 mm²; blue
Item no.: 771-9985/006-501
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05VV-F 5G 1.5 mm²; 5 m; 1,50 mm²; blue
Item no.: 771-9985/106-301
pre-assembled connecting cable; Eca; Socket/open-ended; 5-pole; Cod. I; H05VV-F 5G 1.5 mm²; 3 m; 1,50 mm²; blue
Item no.: 771-9985/206-501
pre-assembled connecting cable; Eca; Plug/open-ended; 5-pole; Cod. I; H05VV-F 5G 1.5 mm²; 5 m; 1,50 mm²; blue