WINSTA® MIDI Item no. 771-9985/007-201

pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05VV-F 5G 2.5 mm²; 2 m; 2,50 mm²; blue

Item no. 771-9985/007-201
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05VV-F 5G 2.5 mm²; 2 m; 2,50 mm²; blue
Sheathed cable color:   black
Wire cross-section:   2,5mm²
Total length:   2m
PU (SPU): 1 Piece
Retail purchase
Item no. 771-9985/007-201
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05VV-F 5G 2.5 mm²; 2 m; 2,50 mm²; blue
Sheathed cable color:   black
Wire cross-section:   2,5mm²
Total length:   2m
PU (SPU): 1 Piece
Retail purchase
Details
Description
Downloads
Approvals
Related products
Knowledge/FAQ
︙more
Notes
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
12 elements
Item no.: 770-1947
5-way distribution connector; 5-pole; Cod. I; 1 input; 5 outputs; blue
Item no.: 770-620
T-distribution connector; 5-pole; Cod. I; 1 input; 2 outputs; 3 locking levers; for flying leads; blue
Item no.: 770-7105
Linect® T-connector; 5-pole; Cod. I; 1 input; 2 outputs; blue
Item no.: 770-993
h-distribution connector; 5-pole; Cod. I; 1 input; 2 outputs; outputs on both sides; 3 locking levers; for flying leads; blue
Item no.: 771-5001/150-000
pre-assembled connecting cable; Eca; Plug/open-ended; 5-pole; Cod. I; H05VV-F 3G 1.5 mm²; 3 m; 1,50 mm²; blue
Item no.: 771-9985/007-301
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05VV-F 5G 2.5 mm²; 3 m; 2,50 mm²; blue
Item no.: 771-9985/007-401
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05VV-F 5G 2.5 mm²; 4 m; 2,50 mm²; blue
Item no.: 771-9985/007-501
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05VV-F 5G 2.5 mm²; 5 m; 2,50 mm²; blue
Item no.: 771-9985/007-701
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05VV-F 5G 2.5 mm²; 7 m; 2,50 mm²; blue
Item no.: 771-9985/017-301
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05Z1Z1-F 5G 2.5 mm²; 3 m; 2,50 mm²; blue
Item no.: 771-9985/107-201
pre-assembled connecting cable; Eca; Socket/open-ended; 5-pole; Cod. I; H05VV-F 5G 2.5 mm²; 2 m; 2,50 mm²; blue
Item no.: 771-9985/107-501
pre-assembled connecting cable; Eca; Socket/open-ended; 5-pole; Cod. I; H05VV-F 5G 2.5 mm²; 5 m; 2,50 mm²; blue