WINSTA® MIDI Item no. 771-9985/007-501

pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05VV-F 5G 2.5 mm²; 5 m; 2,50 mm²; blue

Item no. 771-9985/007-501
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05VV-F 5G 2.5 mm²; 5 m; 2,50 mm²; blue
Sheathed cable color:   black
Wire cross-section:   2,5mm²
Total length:   5m
Retail purchase
Item no. 771-9985/007-501
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05VV-F 5G 2.5 mm²; 5 m; 2,50 mm²; blue
Sheathed cable color:   black
Wire cross-section:   2,5mm²
Total length:   5m
Retail purchase
Details
Description
Downloads
Approvals
Related products
Knowledge/FAQ
︙more
Notes
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 12
Item no.: 770-103
Socket; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; black
Item no.: 770-105
Socket; with strain relief housing; 5-pole; Cod. A; 4,00 mm²; black
Item no.: 770-1947
5-way distribution connector; 5-pole; Cod. I; 1 input; 5 outputs; blue
Item no.: 770-609
3-way distribution connector; 5-pole; Cod. A; 1 input; 3 outputs; black
Item no.: 770-615
T-distribution connector; 3-pole; Cod. A; 1 input; 2 outputs; 3 locking levers; for flying leads; black
Item no.: 770-621
T-distribution connector; 5-pole; Cod. A; 1 input; 2 outputs; 2 locking levers; black
Item no.: 770-7105
Linect® T-connector; 5-pole; Cod. I; 1 input; 2 outputs; blue
Item no.: 770-993
h-distribution connector; 5-pole; Cod. I; 1 input; 2 outputs; outputs on both sides; 3 locking levers; for flying leads; blue
Item no.: 771-5001/150-000
pre-assembled connecting cable; Eca; Plug/open-ended; 5-pole; Cod. I; H05VV-F 3G 1.5 mm²; 3 m; 1,50 mm²; blue
Item no.: 771-9985/007-201
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05VV-F 5G 2.5 mm²; 2 m; 2,50 mm²; blue
Item no.: 771-9985/007-301
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05VV-F 5G 2.5 mm²; 3 m; 2,50 mm²; blue
Item no.: 771-9985/007-701
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05VV-F 5G 2.5 mm²; 7 m; 2,50 mm²; blue