MM-33583  new website page PCB Hebel campaign_blick_klick_2000x2000.jpg

Lever Connection Technology on PCBs

The lever technology used in WAGO’s PCB terminal blocks and pluggable PCB connectors is universal and self-explanatory, offering safe, intuitive, tool-free operation for a wide variety of conductor cross-sections. The lever technology is particularly suited to connecting devices in the field. Discover the advantages and possible applications now!

The lever technology used in WAGO’s PCB terminal blocks and pluggable PCB connectors is universal and self-explanatory, offering safe, intuitive, tool-free operation for a wide variety of conductor cross-sections. The lever technology is particularly suited to connecting devices in the field. Discover the advantages and possible applications now!

PCB Connection with Levers: Topics and Customer Applications

PCB Connection Technology: Small lever, big effect

One look, one click – terminating conductors using a lever with WAGO PCB terminal blocks and pluggable connectors is so quick and easy, safe and intuitive.

1 of 2

Why conductor termination with a lever?

Tool-free conductor terminations

Fast and easy wiring – without needing any tools or a third hand at all. The lever technology of the WAGO PCB Terminal Blocks and Pluggable Connectors makes it possible! A real relief for users and installers, especially in the field. Because the conductor can be terminated in no time without tools.

Reliable conductor termination

Reliability you can see – The lever of the WAGO PCB Terminal Blocks and Pluggable Connectors make it possible. If the lever is open, the clamping point is open; if the lever is closed, the clamping point is also closed. This gives users and installers certainty when terminating conductors.

Intuitive conductor termination

Intuitive conductor termination – thanks to levers! Because operating a lever is self-explanatory. This makes tool-free wiring of the WAGO PCB Terminal Blocks and Pluggable Connectors not only quick, but also intuitive – and that worldwide in every area of application!

Application Examples and Things to Know

Our WAGO experts provide information on all aspects of WAGO PCB Terminal Blocks and Pluggable Connectors about handling and areas of application, and offer examples and applications.

Example Applications and Interesting Facts

Videos:7 | Duration: 17:06
Example Applications and Interesting Facts
Videos:7 | Duration: 17:06
<p>Pluggable Device Connection in the Field – Safe, Industry, Tool-Free</p>

Pluggable Device Connection in the Field – Safe, Industry, Tool-Free

4:21
Del denne video
Del link
<p>Compact Connection with High Current Carrying Capacity</p>

Compact Connection with High Current Carrying Capacity

1:22
Del denne video
Del link
<p>Flexible, but Secure – without Any Additional Space Requirements</p>

Flexible, but Secure – without Any Additional Space Requirements

2:56
Del denne video
Del link
<p>Securing Flying Leads – with a Mounting Adapter</p>

Securing Flying Leads – with a Mounting Adapter

2:09
Del denne video
Del link
<p>Larger Cross-Section for Higher Ambient Temperatures</p>

Larger Cross-Section for Higher Ambient Temperatures

3:37
Del denne video
Del link
<p>Configure Products Yourself</p>

Configure Products Yourself

1:48
Del denne video
Del link
<p>Easy Manual Wiring</p>

Easy Manual Wiring

2:40
Del denne video
Del link

Discover the WAGO PCB Terminal Blocks and Connection Systems with Push-in CAGE CLAMP® and Lever and matching accessories

MM-39623 l website update PCB Awareness_2000x1125_.jpg

More Information

Learn More about This Topic

Alle produkter

Oplev hele sortimentet af WAGO printklemmer og printstik med vippepaler

grafik-thermisch_2000x1125px.jpg

Prøv WAGO tilslutningsteknologi

Oplev selv fordele med WAGO's tilslutningsteknologi - både med og uden vippepaler Få dit eget prøvesæt af vores printklemmer, gratis og uden forpligtelser.

Leistungselektronik_2000x1125px.jpg

CAE-data til print-layout og -design

Print-udvikling på den nemme måde! Spar kostbar tid ved at bruge de gratis WAGO print-designdata. Vi tilbyder designfærdiget downloads fra skematiske symboler til print-aftryk i over 20 forskellige formater til de mest almindelige CAE-systemer.

This May Also Interest You

Suitable for PCB terminal blocks and pluggable connectors with lever

Driftsikre printklemmer til effektelektronik

More Power on Your PCB

Leistungselektronik_2000x2000px.jpg