Power for Complex Automation Demands: the Edge Controller
The Edge Controller has an ARM Cortex-A9 quad-core processor and is equipped with a comprehensive selection of interfaces. Its extensive functionalities make it perfect for individualized use in any industry.
- Easy integration into existing systems
- Programmable via CODESYS per IEC 61131-1
- Pre-installed Linux® operating system
- Compact installation saves space

Powerful and Flexible for Medium to Large Applications: PFC300
The PFC300 is designed for demanding applications in machine, process and building environments. Equipped with 2 GB of RAM and a 64-bit processor, it delivers high performance and reliability for large-scale operations.
- Programmable with CODESYS (IEC 61131-1) on a Linux® operating system
- Comprehensive security functions
- Dual-core processing
- USB-C service port

Powerful Control for Medium Applications: PFC200
Our PFC200 Series Controllers have a variety of functions and are thus well-equipped for use in industrial, process and building automation.
- Fieldbus-independence
- Programmable with CODESYS per IEC 61131-1 on a Linux® operating system
- Comprehensive security functionalities
- XTR version for use under extreme conditions

Compact Controller with On-Board I/Os for Small Automation Tasks:
Compact Controller 100
Thanks to its DIN-rail-mount enclosure design and integrated I/Os, the Compact Controller 100 offers minimal space requirements in the control cabinet. With this compact controller, you can solve individual automation tasks in your environment.
- Compact controller with integrated I/Os
- DIN-rail-mount enclosure
- CODESYS engineering environment
- Optional CAN interface

For Extreme Environments: XTR Controllers
Our controllers for extreme applications: Project design, control and visualization. Automate in environmental conditions where other controllers fail.
- Can be used in extreme temperature ranges from -40 to +70 °C
- Overvoltage up to 5 kV of impulse voltage
- Protection against vibration and impacts, vibration resistance up to 5g of acceleration