MM-402925_GWA_IF-Categories_Power-Supplies_001_2000x2000.jpg

WAGO Power Supplies

The efficient power supply systems offer a wide variety of solutions – whether for simple applications or for automation with high power requirements.

Thanks to large product portfolio of power supplies, DC/DC converters, uninterruptible power supplies, electronic fuses, redundancy modules and buffer modules, it is easy to assemble a solution and tailor it perfectly to your application. A broad spectrum of globally valid approvals allow use of a power supply system in nearly all industries, even with special requirements.

Our Range of Power Supplies

Pro 2 Power Supply

The Pro 2 Power Supply, the heart of the control cabinet, paves the way for the future and offers specific capabilities for the Industry 4.0 challenges of today and tomorrow.

The Benefits for You:

  • Up to 96.3 % efficiency
  • A wide variety of configuration and monitoring options via various communication modules
  • Fast, reliable tripping of miniature circuit breakers thanks to temporary output currents up to 600 % via Top Boost technology
  • Quick charging of capacitors and faster switching of contactors thanks to 150 % output current of for five seconds via integrated Power Boost
  • Extended temperature range from −40 to +70 °C

Eco 2 Power Supply

WAGO’s Eco 2 Power Supplies with push-in technology and integrated levers represent the next generation of the cost-effective Eco power supply family. The new devices boast fast, reliable, tool-free connection, as well as an excellent price–performance ratio.

The Benefits for You:

  • Simple, tool-free, maintenance-free lever connection with push-in technology
  • Wide input voltage range from 90 to 264 VAC allows operation in different supply networks
  • Slim design saves DIN-rail space
  • Efficient and cost-effective
  • Long service life: MTBF > 1 million hours
MM-402925_GWA_IF-Categories_Power-Supplies_003_2000x1125.jpg

WAGO Power Supply Base

The WAGO Power Supply Base with the industry-proven Push-in CAGE CLAMP® connection provides essential functionality during operation and stands out for its cost-effectiveness. The new devices offer quick, reliable and tool-free connections, along with good efficiency.

The Benefits For You:

  • Compact design with durable metal housing
  • Front wiring featuring push-in CAGE CLAMP® connection technology
  • Wide operating temperature range from -30 °C to +70 °C