[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "PUSH WIRE® connector for junction boxes; for solid and stranded conductors; max. 2.5 mm²; 6-conductor; transparent housing; violet cover; Surrounding air temperature: max 60°C; 2,50 mm²; transparent", "description" : "<h2>Push wire® splicing connector, 773 Series, Push-in</h2><br/><br/>Push wire® splicing connector (item number 773-106) simplifies electrical installations. The 773 Series PUSH WIRE® connectors for junction boxes provide safe, quick, and easy installations in any building, regardless of the complexity. Rated current and voltage are important parameters when selecting a splicing connector, as they indicate possible applications and uses. This product has a rated voltage of 400 V and a rated current of 24 A, making it suitable for high-load applications. Strip lengths must be 12 mm when connecting conductors to push wire® splicing connector. This product features conductor terminals and utilizes PUSH WIRE®. Our PUSH WIRE® connection offers a quick and simple method for connecting solid conductors. The item's dimensions are 18.8 x 13.1 x 19.5 mm (width x height x depth). Depending on the conductor type, push wire® splicing connector is suitable for conductor cross sections ranging from 0.75 mm² to 2.5 mm². The contact surface is coated with tin.<br/>", "mpn" : "773-106", "sku" : "773-106", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000220002c27c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODYyfGltYWdlL2pwZWd8YURsaUwyaGxaQzh4TkRZNU1UUXlPREkzTURFeE1DOHlNREJmTURJd01EQXdNakl3TURBeVl6STNZekF3TURFd01HSTJYMFJGTG1wd1p3fDk2YzljM2I4NGIwOTRjNjkzMTI1ZWFmMmQ2MGYyNjhmN2JhNWViYjkwY2VlNzQxMTA0YWJmMTliNjBjNGQ5MDA", "gtin13" : "4044918397681", "category" : "Installation Terminal Blocks and Connectors", "url" : "https://www.wago.com/gb/installation-terminal-blocks-and-connectors/push-wire-connector-for-junction-boxes/p/773-106" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
Item no. 773-106

PUSH WIRE® connector for junction boxes; for solid and stranded conductors; max. 2.5 mm²; 6-conductor; transparent housing; violet cover; Surrounding air temperature: max 60°C; 2,50 mm²; transparent

Item no. 773-106
PUSH WIRE® connector for junction boxes
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 500 (50) Piece
Item no. 773-106
PUSH WIRE® connector for junction boxes
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 500 (50) Piece