Item no. 235-711/332-000
Stackable 2-conductor PCB terminal block; push-button; 0.75 mm²; Pin spacing 5/5.08 mm; 1-pole; PUSH WIRE®; with test port; 0,75 mm²; gray
![120_8831246_DE 120_8831246_DE](/medias/120-8831246-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTU1fGltYWdlL2pwZWd8YURsbUwyZ3paQzh4TXpnd01UUTJOemMzTWprMU9DOHhNakJmT0Rnek1USTBObDlFUlM1cWNHY3w2YjE2OTdhYjA1N2Y1ZWNmMTQzMTFjY2UzY2UwZDNiMzdkNTFjY2NiMWZmMjIzYTM3ZGVjZWJiYjk3M2YzMWU4)
![120_8831245_DE 120_8831245_DE](/medias/120-8831245-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzY2fGltYWdlL2pwZWd8YUdZeUwyaGtOUzh4TXpRME5EazFOelF6TnprNE1pOHhNakJmT0Rnek1USTBOVjlFUlM1cWNHY3w3OGE5NGVhZjA2NWIwNjViMmZkMTdkNzZmYTFkY2QwYThjYWU4NzA1NDJiN2I3Zjk5YjQ4YzNkYzRiZjU3OTRi)
![120_8831250_DE 120_8831250_DE](/medias/120-8831250-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDA3fGltYWdlL2pwZWd8YUdGa0wyaGxZUzh4TXpnd01ERTFNVGMwTkRVME1pOHhNakJmT0Rnek1USTFNRjlFUlM1cWNHY3wyNGNhNmYzYTE0MmQxNmJlMzA0OWExMDRmMmViZWMwNmUzMmIwNGI5ODFlNzFjZjg0NDY5MGU0NGViYmU0Mzk3)
![120_8831249_DE 120_8831249_DE](/medias/120-8831249-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjA5fGltYWdlL2pwZWd8YUdNeEwyZzJPQzh4TXpRME5EZzNNRFEzTVRjeE1DOHhNakJmT0Rnek1USTBPVjlFUlM1cWNHY3w0ZTA0YTExNzg2ZDk2MjY4ZTIxOTQyOTg5MWI3NzVjZjkzYTIyZTZhYzliNDVjZDcyMzNkN2ZhYjk1ZWM4YTUw)
![0200001c0001519b000100b6_DE 0200001c0001519b000100b6_DE](/medias/0200001c0001519b000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM1fGltYWdlL2pwZWd8YVcxaFoyVnpMMmd4TWk5b05ETXZPVGczT1RNMk9EQTBNRFEzT0M1cWNHY3xjNTM2ZWI4NDg4NmJkMDZlMTNhNDY0YWFlYTk1Y2JlYWU3N2JiYjg0ZTQzOTZlOWIzZDhkYTNhMDgzM2M0Njk1)
Item no. 235-711/332-000
Stackable 2-conductor PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 235-711/332-000
Stackable 2-conductor PCB terminal block
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request