[ { "uid": "link_contact", "linkName": "Contact", "url": "/gb/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Controller KNX IP", "description" : "<p>This controller can accommodate up to two KNX logic devices at the same time.</p><ul><li>1. In conjunction with the WAGO I/O System, the KNX IP Controller is used as a user-programmable application controller within KNX IP networks. The controller supports all digital, analog and specialty modules found within the 750/753 Series. The IEC 61131-3 programmable controller is capable of 10/100 Mbit/s data rates. KNX objects of any type (EIS/DPT) can be created using the programming tool. Libraries including pre-made function blocks are readily available on the WAGO Website for programming. The controller supports a maximum of 253 communication objects, as well as 254 group addresses and associations.</li><li>2. Combined with the KNX/EIB/TP1 Module, the 750‐889 KNX IP Controller operates as a router on an IP backbone (ETHERNET). No IEC application is required for router functionality.</li></ul><p>Both devices are commissioned and configured via ETS software using the WAGO product database. The software includes a plug‐in that automatically installs and opens for configuration. </p><p>The KNX IP Controller features an integrated 2‐port 10/100 Mbit/s switch, allowing a line structure to be easily created without additional network components. The maximum number of controllers that can be wired in series is 20.</p><p>An internal server is available for Web-based applications.</p><p>The controller provides 1024 KB program memory, 1024 KB data memory and 32 KB retain memory. It is capable of multitasking, has a battery-backed, real-time clock and is based on a 32-bit CPU. </p><p>The controller offers many different application protocols for control tasks (MODBUS, KNXnet/IP) or for system management and diagnostics (HTTP, BootP, DHCP, DNS, AutoIP, SNTP, FTP, SNMP and SMTP).</p><p>The number of KNX/EIB/TP1 Modules (750‐646) supported by the KNX IP Controller does not depend on the application.</p>", "mpn" : "750-889", "sku" : "750-889", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001500009e3b000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTUzfGltYWdlL2pwZWd8YURFNEwyZzBNaTh4TkRZNE5qWXpOemswT0RrMU9DOHlNREJmTURJd01EQXdNVFV3TURBd09XVXpZakF3TURJd01HSTJYMFJGTG1wd1p3fGQwNjMyN2E5YmJmMWFhZjkzYTgzMGJjMzJkMWE3YjZiMzdmOTgzODNhNTc4ODMxYjk3OTk2NWI5NmFjZWVhNjE", "gtin13" : "4055143093330", "category" : "Controller", "url" : "https://www.wago.com/gb/plcs-controllers/controller-knx-ip/p/750-889" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ,{ "id": "service", "label":"Service", "priority": 1 } ]
Item no. 750-889

Controller KNX IP

Item no. 750-889
Controller KNX IP
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece
Item no. 750-889
Controller KNX IP
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 1 Piece