MCS MINI HD
Item no. 713-1105/037-000/036-000
1-conductor female connector, 2-row; CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 10-pole; 100% protected against mismating; Levers; Strain relief plate; 1,50 mm²; black
Dimensions in mm
L = [(pole no./2) – 1] x pin spacing + 12.2 mm
Coding finger (red circle)
L = [(pole no./2) – 1] x pin spacing + 12.2 mm
Coding finger (red circle)
![120_0200000a00012bb9000100b6_DE 120_0200000a00012bb9000100b6_DE](/medias/120-0200000a00012bb9000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyOTE3fGltYWdlL2pwZWd8YUdWa0wyZ3hNaTh4TkRBd01EazRNVEEwT1RNM05DOHhNakJmTURJd01EQXdNR0V3TURBeE1tSmlPVEF3TURFd01HSTJYMFJGTG1wd1p3fDcwOTM0NTA2NDY4Yjg5ODFhMzkxYzhiMjg3YTMyYTQ3OTNlNDY5NDY3MjE5MDVmMTNlYjFjMzYyYWMwOTg0NjA)
![120_0200000f0002f5b5000100b6_EN 120_0200000f0002f5b5000100b6_EN](/medias/120-0200000f0002f5b5000100b6-EN.jpg?context=bWFzdGVyfGltYWdlc3w0MDQzfGltYWdlL2pwZWd8YUdSakwyZ3daaTh4TXprNU5EUTBOalE0TnpVNE1pOHhNakJmTURJd01EQXdNR1l3TURBeVpqVmlOVEF3TURFd01HSTJYMFZPTG1wd1p3fDgyZTU4NzdmNDY5MGQ5Mjc0MGMwZDhmMDc0MWJmYTdmN2JhMmM2MmRhMmQ5ZDZjNGI2YjJmOTcwNTIyODAzY2Y)
![120_0200000d0000630d000100b6_DE 120_0200000d0000630d000100b6_DE](/medias/120-0200000d0000630d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wzMTk0fGltYWdlL2pwZWd8YURaa0wyZzRaaTh4TkRVM01EazJOelV6TVRVMU1DOHhNakJmTURJd01EQXdNR1F3TURBd05qTXdaREF3TURFd01HSTJYMFJGTG1wd1p3fDhkZTc4MzM1ZjI0ZmFkMWQ3NWJiODQwNjMyZjJiMGRlMmMwMzU2MzY0ZDU4NWFjODY5NTU2M2Y1ZjE1Y2EyMzY)
Item no. 713-1105/037-000/036-000
1-conductor female connector, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request
Item no. 713-1105/037-000/036-000
1-conductor female connector, 2-row
Please wait ...
List price per piece*
On request
Price and availability after
Your price per piece*
On request