{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in plug; 4-pole; Cod. A; 4,00 mm²; white",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug 4-pole allows installation of fine-stranded and solid conductors. Our pluggable installation connectors with spring pressure connection technology function without screw connections. They allow fast, efficient, error-free installation in numerous possible uses. For greater security in electrical installations, the pluggable installation connector is provided with mechanical protection against mismating. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Thanks to the color coding and mechanical A coding of <i>WINSTA</i>® MIDI pluggable installation connectors, you can clearly distinguish different circuits. This pluggable installation connector can be used for a voltage load of up to 25 A. Therefore, it can also be used for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in a broad range of individual products you can use for quick, easy and maximally flexible electrical installation.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System is ideally tailored to the very strict requirements of building installation. It makes electrical installation pluggable, and consequently faster, even more reliable, and error-free. Using this pre-assembled system decreases time spent on assembly and installation errors at the construction site. Now you can also reduce installation expenses without compromising quality and safety: with locking lever reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>pre-assembled versions</li><li>for any mains application</li><li>ready for immediate use</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-734",
"sku" : "770-734",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-6347878-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMTY1fGltYWdlL2pwZWd8YUdWaEwyaGpaUzh4TkRZNE16WXdNRGcwTmpnM09DOHlNREJmTmpNME56ZzNPRjlFUlM1cWNHY3xiNjAyZjM5MDhjMzI5YWQ3NDhlMWRhNTE3ZjgwNDE2NmNkYTFmYmM2YWUwOTA1NDIyMDQzZWNlNjNmMGYzMDY5",
"gtin13" : "4044918254793",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/snap-in-plug/p/770-734"
}