{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Snap-in plug; 5-pole; Cod. A; 1,50 mm²; white",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MINI 5-pole</h2><br/><br/>The <i>WINSTA</i>® MINI male connector/plug rated current 13 A is the pluggable solution for your application in control cabinets, on PCBs or for lighting connections. WAGO pluggable installation connectors are useful when requirements repeat or are planned on a specific grid, for example for installing grid lighting or flush-mount lighting. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. General mains applications for almost any domain of use can be implemented with <i>WINSTA</i>® MINI pluggable installation connectors with A coding. Thanks to its particularly compact dimensions, our <i>WINSTA</i>® MINI Pluggable Connection System with Push-in CAGE CLAMP® spring pressure connection technology is specifically suitable in very tight spaces, i.e., for connections when very little room is available.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MINI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This saves time, lowers costs, and reduces the need for servicing. Now you can also cut installation costs without compromising safety and quality: with locking lever reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>easy tool-free operation, a wide range of coding options</li><li>with A coding for a large number of uses</li><li>ready for immediate use</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "890-735",
"sku" : "890-735",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000f00003489000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMDcxfGltYWdlL2pwZWd8YURnd0wyZzNOaTh4TkRZNU1UWTNPRGt4TWpVME1pOHlNREJmTURJd01EQXdNR1l3TURBd016UTRPVEF3TURJd01HSTJYMFJGTG1wd1p3fGU1MTRhMzczYTAyOGYyZTQ2ZDRiN2M0MDIzYjE2MTUyZWUzYmYzYmZiNWE1YzkwOTAzZjE1NzI5YWEwNDNiZWQ",
"gtin13" : "4045454233563",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/gb/pluggable-connectors/snap-in-plug/p/890-735"
}