News
For the High-End Power Segment: The New 3-Phase Power Measurement Module (750-494/000-005)

A new high-current variant joins WAGO's line of 3-phase power measurement modules. The new 750 Series Module measures DC and AC currents via external shunts up to 20,000 A, augmenting the upper-range of WAGO’s energy measurement technology portfolio.

Your benefits:

  • Measure machine and system energy consumption values
  • Detect and process all relevant metrics
  • Comprehensive network analysis
  • Connect to the fieldbus-independent, compact and flexible WAGO-I/O-SYSTEM
  • Current detection via external shunts for higher DC current measurement

Product Overview

In factories and buildings, voltage, current and energy consumption measurements are becoming more and more important, because effective energy data management helps companies save power and money. WAGO's 3-Phase Power Measurement Modules (750-493, -494 and -495) play an important role in the market. The modules' current transformers and Rogowski coils measure alternating currents via 1A and 5A inputs, making them vital in collecting metrics for the relevant electrical data of an AC supply network.

With the new module for external shunts, WAGO is taking a technological step forward. Especially in the DC area, a higher current must often be measured, such as the battery-fed emergency power supply or the monitoring of machines and systems in industrial productions. This is why WAGO equipped its new module with external shunts rather than conventional current transformers, which enable the measurement of high AC and DC currents.

For each phase in a three-phase supply network, WAGO's power measurement module calculates the following energy and consumption data using actual values for current and voltage: Active energy/power/factor, phase position, reactive/apparent power, as well as rotary field detection, peak current and power factor. In DC applications, the module calculates the respective power values from voltage and current. This capability makes WAGO's new 750 Series 3-Phase Power Measurement Module ideal for fault detection and energy consumption calculation in areas with high AC/DC currents.

The WAGO-I/O-SYSTEM 750/753

WAGO-I/O-SYSTEM 750/753

Any function, every fieldbus: WAGO’s remote I/O-System gives you the best options for tailoring the implementation of your automation solution.

produkte-io-system750_2000x1125px.jpg

Product Overview

Matching Topics and Products

Economical Controllers

Control tasks large and small must be one thing above all: cost-effective. WAGO’s product line includes the right PLC for every challenge and requirement.

MM-370198_GWA_Steuerungen_16_2000x2000.jpg

Efficient Power Supply Modules

Get a consistent supply voltage – anytime and anywhere, in a huge range of applications.

buehnenbild-epsitron-2000x1500.jpg

Functionality and Safety for the Control Cabinet

The WAGO I/O System 750 boasts universal use and an extensive product portfolio. With more than 500 different modules, the I/O System 750 offers superior versatility and flexibility.

MM-303289_GWA_Integration-neue-Module_Safety_Modules_010_2000x1125.jpg

Connection Technology

For fast, secure, maintenance-free connections: WAGO is your partner for all conductor types. Our product offering spans from rail-mount terminal block systems or installation and field-wiring terminal blocks, through pluggable connectors and feedthrough components, up to PCB connections and marking solutions.

katalogeinstieg_verbindungstechnik_1_ad_2000x1125_0017_2000x1500.jpg