Corporate Design

Our Colours

WAGO Colour Values

WhiteCMYK 0/0/0/0RGB 255/255/255HEX #FFFFFF

-

RAL 

 

D2 0009000

RAL

Classic 9010

WAGO GreenCMYK 60/0/100/0RGB 110/200/0HEX #6EC800

Pantone 369 C

Pantone

376 U

RAL D2 120 60 63

RAL

Classic 

6018

BlackCMYK 0/0/0/100RGB 0/0/0HEX #000000Pantone Process Black

RAL D2 000 15 00

RAL

Classic 9017

WAGO AntraciteCMYK 85/75/50/60RGB 30/40/55HEX #1F2837

Pantone 432 C

Pantone 7547 U

RAL D2 240 20 05

RAL

Classic 5004

WAGO Light GrayCMYK 0/0/0/11RGB 239/240/241HEX #EFF0F1

 Pantone 427 C

 Pantone 5315 U

RAL D2 0008500

RAL

Classic 7035

Promotional Colour Key

For our promotional touchpoints the primary colours are White and Green. Green and White should be used in relation as seen in the colour key. Anthracite and Light Gray can be used to highlight and seperate informations and sections.

Functional Colour Key

For our functional touchpoints the primary colour is White. It supports a clear communication. Green, Anthracite and Light Gray are the secondary colours. These secondary colours can be used to highlight and separate different topics.

Brand-Portal_WAGO_Colour_4.png

Secondary Colours

WAGO Antracite 70-15% and Light Gray are used as the accent colours for touchpoints the requiremore colours than the main five above.

  • WAGO Anthracite 70%: RGB 97/106/115; HEX #616a73; RAL D2  260 40 05; RAL Classic 7024
  • WAGO Anthracite 40%: RGB 165/168/175; HEX #a5a8af; RAL D2  260 60 05; RAL Classic 7036
  • WAGO Anthracite 15%: RGB 222/223/225; HEX #dedfe1; RAL D2  0008000; RAL Classic 7047
  • Light Gray: RGB 239/240/241; HEX #eff0f1; RAL D2  0009000; RAL Classic 7035
Your contact person at WAGO

WAGO Design-Team

If any questions occur concerning the design guidelines or the design assets, please do not hesitate to contact us. Also, if you need any help with your design we will be happy to assist you.

Additional service offerings: