Connect Machines, Systems and Buildings

The IoT Box is a fully pre-assembled solution that can be retrofitted to existing machines without interrupting production. Thanks to its open automation technology, the IoT Box is a versatile solution for monitoring parameters such as current, voltage, production cycles and system statuses.

Various connection options are available for integrating with the company's IT infrastructure: ETHERNET, WLAN, or fully location-independent access via the mobile network. The necessary security is ensured not only by separating IT and OT networks but also through additional measures like TLS encryption and VPN tunneling, which are integrated directly into the PFC controllers.

Variants

IoT Box Energy: Ideal for Energy Measurement

  • Compact Controller 100 with integrated I/Os
  • Programmable via CODESYS
  • 3-phase energy measurement
  • Steel housing

IoT Energy EDM: Energy Measurement and Energy Data Management

  • DI/DO, AI, 3-phase energy measurement, Modbus
  • Configurable WAGO Energy Data Application and visualization, pre-installed
  • Plastic enclosure

Complete Solution for Digitalization

As a complete solution, they can be quickly and easily retrofitted into existing systems to enable digitalization without interrupting the production process.
The IoT Box Energy and the IoT Box Energy MID are designed for energy and facility managers in both new and existing industrial and building systems. They simplify energy monitoring, data analysis, optimization identification and predictive maintenance.

1 of 2

Request a Custom Control Cabinet Solution

The control cabinet is the core of any solution. Through our service for custom control cabinet solutions, we offer tailored and precise configurations designed for your specific application. From planning to execution, we provide your complete solution within the control cabinet.

WE HAVE DIGITIZED OUR PRODUCTION AND NOW SHARE OUR EXPERIENCE WITH OUR CUSTOMERS TOO. WITH OUR WAGO IOT BOX, YOU TOO CAN LEVERAGE THE ADVANTAGES OF INDUSTRY 4.0.
Jürgen Pfeifer | Business Development | IoT & Cloud Partner Manager

References

Added Value out of the Box

With its IoT box, Liebherr has devised an infrastructure that creates added value from production data for many application areas. The core is a WAGO Controller: The PFC200 enables the connection of any system and machinery. This ensures maximum flexibility. With this new infrastructure, Liebherr can optimize existing processes and set up new business models – while being prepared for future opportunities and challenges.
MM-14774_new-website-page_iot-box-reference_liebherr_6_2000x1125.jpg