Commissioning via QR Code
The WAGO solution simplifies on-site assignments, making them less time-consuming and labor-intensive:
- Configure the charging park remotely from the office, regardless of commissioning time.
- Commission the system by scanning two QR codes using the WAGO Solutions Platform.
- Use the solution in the cloud or on-premises.
Electrical Meter Monitoring
WAGO Charging Park Management provides comprehensive performance monitoring of energy flows:
- Track the consumption data of individual locations and the status of connected charging points.
- Monitor power data of charging points, inverters, and electrical energy meters configured in the application.
Charging Park Overview
The WAGO Charging Park Management solution provides a comprehensive dashboard with the following features:
- Display and record the usage of available capacities.
- Utilize gathered data to make informed decisions about expanding the charging infrastructure.
Service and Alarms
WAGO Charging Park Management allows for the configuration of scenarios and alarms to trigger automated notifications, streamlining service and maintenance:
- Set defined limits, such as the maximum load capacity of the charging park.
- Technicians can remotely adjust the charging park configuration.
- An intuitive overview of all relevant performance parameters simplifies maintenance tasks.