WAGO Power Supply Systems Eco 2

29 September 2023
High-Performance and Economical Power Supply

WAGO Power Supplies Eco 2 Available in 1- and 3-Phase Versions

WAGO’s Eco 2 family of power supplies is the ideal solution for applications where robust, economical, high-performance power supplies are required but basic functionality suffices. With up to 95 % efficiency, this series is among the most efficient on the market. Its low power loss reduces energy consumption and extends service life, while the compact design saves space and money. The proven lever connection technology allows tool-free installation in a very short time. For power upwards of 120 W, the devices are equipped with a robust metal housing that allows installation in harsh industrial environments. All Eco 2 Power Supplies are essentially compatible with our ECBs and redundancy modules, making them ideal for setting up power supply systems.

Your Benefits:

  • Very efficient and economical power supply

  • Compact design and high efficiency <=95 percent​

  • Reduced power loss and thus lower energy consumption

Item Numbers & In-Stock Availability

2687-2143: 1-ph. / 24 VDC / 2.5 A -> 11/2023 (Q4/2023)

2687-2147: 1-ph. / 24 VDC / 20 A -> 01/2024 (Q1/2024)

2687-2148: 1-ph. / 24 VDC / 40 A -> 12/2023 (Q4/2023)

2687-2344: 3-ph. / 24 VDC / 5 A -> 01/2023 (Q1/2024)

2687-2346: 3-ph. / 24 VDC / 10 A -> 12/2023 (Q4/2023)