MM-382565_power-supply_pro2_configuration_EN_V2_2000x1125.gif
Custom Configuration
The Pro 2 Power Supplies can be easily and individually parameterized to meet your needs via software. Whether TopBoost, PowerBoost, circuit breaker functionality or configurable digital inputs and outputs – the configuration function, various voltage variants and a broad range of approvals allow the power supply to adapt to virtually any application.

Media Library

Media Library

Pro 2 in Use

Precision Decides

Hyundai, Daewoo, Samsung, LG, SK Hynix – many South Korean companies are global players. In addition to shipbuilding and automotive engineering, South Korea's electronics and semiconductor industries are among the world's leaders. Especially in semiconductor memory and display production, this leadership can only be maintained through maximum efficiency and precise production. This is why major South Korean manufacturers and suppliers increasingly rely on the WAGO Power Supply Pro 2.

Just like Before, Only Better!

High-rise buildings in France, tunnels in Switzerland, prestressed concrete ceilings in Germany – one source of their stability is wire products from Kehl in Baden-Württemberg. Badische Drahtwerke GmbH (BDW) supplies reinforcing steel mesh, reinforcement cages, lattice girders and many other rebar and reinforcement products to the region and neighboring countries. When the machines used to produce lattice girders had to undergo a safety update, the engineers took advantage of the communication capabilities of an intelligent power supply from WAGO to improve process efficiency.
MM-192859_reference-report_reference-pro-2-bdw_9_2000x1125_.jpg

More Knowledge – Less Downtime

Tests on pilot systems and test rigs are an important step in product development. The results determine the subsequent processes and their parameters. Therefore, all the variables and measured values should be documented as fully as possible, and any necessary process tools require reliable availability and uniform quality. This applies especially to the 24 V supply for the connected loads. Having not just a constant power supply, but also the ability to obtain informative feedback about the real-time status of the power supply unit is a clear advantage.

Everything Flows

Systems to supply clean drinking water to entire regions are infrastructural masterpieces, in which an extraordinary number of facilities need to work together. If the supply chain is interrupted at any point, this inconveniences the water customers at the very least; at worst, it can actually be hazardous. An intelligent power supply helps to maintain an uninterrupted water supply.